325 Series - 3AB Axial Leaded Slo-Blo® Ceramic Body Fuses

Fuse 325 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Slo-Blo® Fuse with ceramic body construction 
permits higher interrupting ratings and voltage ratings. 
Ideal for applications where high current loads are 
expected.


Features:
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0325.0102500.000133324.8Slo-Blo/Time Lag (T)/Time Delay-551250325.010CheckOrder
0325.0312500.011332.5Slo-Blo/Time Lag (T)/Time Delay-551250325.031CheckOrder
0325.0622500.027691.7Slo-Blo/Time Lag (T)/Time Delay-551250325.062CheckOrder
0325.1002500.08733.55Slo-Blo/Time Lag (T)/Time Delay-551250325.100CheckOrder
0325.1252500.122.45Slo-Blo/Time Lag (T)/Time Delay-551250325.125CheckOrder
0325.1502500.14315.45Slo-Blo/Time Lag (T)/Time Delay-551250325.150CheckOrder
0325.1752500.358.92Slo-Blo/Time Lag (T)/Time Delay-551250325.175CheckOrder
0325.1872500.337.725Slo-Blo/Time Lag (T)/Time Delay-551250325.187CheckOrder
0325.2002500.3166.77Slo-Blo/Time Lag (T)/Time Delay-551250325.200CheckOrder
0325.2502500.8044.43Slo-Blo/Time Lag (T)/Time Delay-551250325.250CheckOrder
0325.3002501.233.22Slo-Blo/Time Lag (T)/Time Delay-551250325.300CheckOrder
0325.3752501.22.155Slo-Blo/Time Lag (T)/Time Delay-551250325.375CheckOrder
0325.4002501.331.935Slo-Blo/Time Lag (T)/Time Delay-551250325.400CheckOrder
0325.5002504.81.3Slo-Blo/Time Lag (T)/Time Delay-551250325.500CheckOrder
0325.6002503.90.9495Slo-Blo/Time Lag (T)/Time Delay-551250325.600CheckOrder
0325.7002506.420.7215Slo-Blo/Time Lag (T)/Time Delay-551250325.700CheckOrder
0325.750250130.641Slo-Blo/Time Lag (T)/Time Delay-551250325.750CheckOrder
0325.8002508.20.5725Slo-Blo/Time Lag (T)/Time Delay-551250325.800CheckOrder
0325001.25016.30.389Slo-Blo/Time Lag (T)/Time Delay-551250325001.CheckOrder
0325002.2501180.12095Slo-Blo/Time Lag (T)/Time Delay-551250325002.CheckOrder
0325003.2502000.0605Slo-Blo/Time Lag (T)/Time Delay-551250325003.CheckOrder
0325004.2509.710.0761Slo-Blo/Time Lag (T)/Time Delay-551250325004.CheckOrder
0325005.250250.05215Slo-Blo/Time Lag (T)/Time Delay-551250325005.CheckOrder
0325007.25047.30.0227Slo-Blo/Time Lag (T)/Time Delay-551250325007.CheckOrder
0325008.25067.10.01925Slo-Blo/Time Lag (T)/Time Delay-551250325008.CheckOrder
032501.2250220.286Slo-Blo/Time Lag (T)/Time Delay-55125032501.2CheckOrder
032501.52502450.00495Slo-Blo/Time Lag (T)/Time Delay60-55125032501.5CheckOrder
032501.6250660.176Slo-Blo/Time Lag (T)/Time Delay-55125032501.6CheckOrder
0325010.2501370.0132Slo-Blo/Time Lag (T)/Time Delay-551250325010.CheckOrder
0325012.2501290.00665Slo-Blo/Time Lag (T)/Time Delay60-551250325012.CheckOrder
0325015.2502450.00495Slo-Blo/Time Lag (T)/Time Delay60-551250325015.CheckOrder
0325020.2505750.00335Slo-Blo/Time Lag (T)/Time Delay60-551250325020.CheckOrder
032502.52501850.0835Slo-Blo/Time Lag (T)/Time Delay-55125032502.5CheckOrder
032502.82502320.0695Slo-Blo/Time Lag (T)/Time Delay-55125032502.8CheckOrder
0325025.25010300.0024Slo-Blo/Time Lag (T)/Time Delay125-551250325025.CheckOrder
032503.22502140.0539Slo-Blo/Time Lag (T)/Time Delay-55125032503.2CheckOrder
0325030.25016900.0019Slo-Blo/Time Lag (T)/Time Delay125-551250325030.CheckOrder
03251.25250400.268Slo-Blo/Time Lag (T)/Time Delay-5512503251.25CheckOrder
03256.2525060.40.03455Slo-Blo/Time Lag (T)/Time Delay-5512503256.25CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0325.010MXP FUSE 250V SB PT 3AB Pb-FREE .010A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.010VXP FUSE 250V SB PT 3AB Pb-FREE .010A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.010HXP FUSE 250V SB PT 3AB Pb-FREE .010A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.031VXP FUSE 250V SB PT 3AB Pb-FREE .031A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.031HXP FUSE 250V SB PT 3AB Pb-FREE .031A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.031MXP FUSE 250V SB PT 3AB Pb-FREE .031A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.062VXP FUSE 250V SB PT 3AB Pb-FREE .062A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.062HXP FUSE 250V SB PT 3AB Pb-FREE .062A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.062MXP FUSE 250V SB PT 3AB Pb-FREE .062A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.100HXP FUSE 250V SB PT 3AB Pb-FREE .100A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.100MXP FUSE 250V SB PT 3AB Pb-FREE .100A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.100VXP FUSE 250V SB PT 3AB Pb-FREE .100A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.125HXP FUSE 250V SB PT 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.125MXP FUSE 250V SB PT 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.125VXP FUSE 250V SB PT 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.150MXP FUSE 250V SB PT 3AB Pb-FREE .150A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.150HXP FUSE 250V SB PT 3AB Pb-FREE .150A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.150VXP FUSE 250V SB PT 3AB Pb-FREE .150A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.175HXP FUSE 250V SB PT 3AB Pb-FREE .175A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.175MXP FUSE 250V SB PT 3AB Pb-FREE .175A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.175VXP FUSE 250V SB PT 3AB Pb-FREE .175A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.187VXP FUSE 250V SB PT 3AB Pb-FREE .187A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.187HXP FUSE 250V SB PT 3AB Pb-FREE .187A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.187MXP FUSE 250V SB PT 3AB Pb-FREE .187A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.200MXP FUSE 250V SB PT 3AB Pb-FREE .200A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.200HXP FUSE 250V SB PT 3AB Pb-FREE .200A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.200VXP FUSE 250V SB PT 3AB Pb-FREE .200A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.250VXP FUSE 250V SB PT 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.250HXP FUSE 250V SB PT 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.250MXP FUSE 250V SB PT 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.300VXP FUSE 250V SB PT 3AB Pb-FREE .300A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.300MXP FUSE 250V SB PT 3AB Pb-FREE .300A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.300HXP FUSE 250V SB PT 3AB Pb-FREE .300A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.375VXP FUSE 250V SB PT 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.375MXP FUSE 250V SB PT 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.375HXP FUSE 250V SB PT 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.400VXP FUSE 250V SB PT 3AB Pb-FREE .400A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.400HXP FUSE 250V SB PT 3AB Pb-FREE .400A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.400MXP FUSE 250V SB PT 3AB Pb-FREE .400A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.500HXP FUSE 250V SB PT 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.500MXP FUSE 250V SB PT 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.500VXP FUSE 250V SB PT 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.600HXP FUSE 250V SB PT 3AB Pb-FREE .600A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.600VXP FUSE 250V SB PT 3AB Pb-FREE .600A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.600MXP FUSE 250V SB PT 3AB Pb-FREE .600A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.700HXP FUSE 250V SB PT 3AB Pb-FREE .700A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.700MXP FUSE 250V SB PT 3AB Pb-FREE .700A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.700VXP FUSE 250V SB PT 3AB Pb-FREE .700A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.750HXP FUSE 250V SB PT 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.750VXP FUSE 250V SB PT 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.750MXP FUSE 250V SB PT 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.800MXP FUSE 250V SB PT 3AB Pb-FREE .800A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.800HXP FUSE 250V SB PT 3AB Pb-FREE .800A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325.800VXP FUSE 250V SB PT 3AB Pb-FREE .800A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325001.MXP FUSE 250V SB PT 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325001.HXP FUSE 250V SB PT 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325001.VXP FUSE 250V SB PT 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325002.MXP FUSE 250V SB PT 3AB Pb-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325002.HXP FUSE 250V SB PT 3AB Pb-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325002.VXP FUSE 250V SB PT 3AB Pb-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325003.VXP FUSE 250V SB PT 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325003.MXP FUSE 250V SB PT 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325003.MXP REACH209_Declaration_0325003.MXP No
Does not Contain
0325003.HXP FUSE 250V SB PT 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0325003.HXP
0325004.VXP FUSE 250V SB PT 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325004.HXP FUSE 250V SB PT 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325004.MXP FUSE 250V SB PT 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH197_Declaration_0325004.MXP No
Does not Contain
0325005.MXP FUSE 250V SB PT 3AB Pb-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325005.HXP FUSE 250V SB PT 3AB Pb-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325005.VXP FUSE 250V SB PT 3AB Pb-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325007.MXP FUSE 250V SB PT 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325007.MXP REACH211_Declaration_0325007.MXP
Does not Contain
0325007.VXP FUSE 250V SB PT 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005
0325007.HXP FUSE 250V SB PT 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005
0325008.MXP FUSE 250V SB PT 3AB Pb-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325008.HXP FUSE 250V SB PT 3AB Pb-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325008.VXP FUSE 250V SB PT 3AB Pb-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032501.2HXP FUSE 250V SB PT 3AB Pb-FREE 1.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032501.2VXP FUSE 250V SB PT 3AB Pb-FREE 1.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032501.2MXP FUSE 250V SB PT 3AB Pb-FREE 1.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032501.5HXP FUSE 250V SB PT 3AB Pb-FREE 1.5A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325015.HXP FUSE 250V SB PT 3AB PB-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325015.MXP FUSE 250V SB PT 3AB Pb-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH_SVHC Declaration_0325015.MXP No
Does not Contain IPC_0325015.MXP
032501.6MXP FUSE 250V SB PT 3AB Pb-FREE 1.6A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032501.6VXP FUSE 250V SB PT 3AB Pb-FREE 1.6A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032501.6HXP FUSE 250V SB PT 3AB Pb-FREE 1.6A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325010.MXP FUSE 250V SB PT 3AB Pb-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH197_Declaration_0325010.MXP No
Does not Contain IPC_0325010.MXP
0325010.VXP FUSE 250V SB PT 3AB Pb-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325010.HXP FUSE 250V SB PT 3AB Pb-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325012.MX52P FUSE 250V SB PT 3AB Pb-FREE 50mm 12A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325012.HXP FUSE 250V SB PT 3AB PB-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325012.HXP REACH191_Declaration_0325012.HXP No
Does not Contain
0325012.VXP FUSE 250V SB PT 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325012.MXF31P FUSE 250V SB PT 3AB PB-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325012.MXP FUSE 250V SB PT 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH219_Declaration_0325012.MXP No
Does not Contain IPC_0325012.MXP
0325015.VXP FUSE 250V SB PT 3AB Pb-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325015.VXP Yes
0325015.MXF31P FUSE 250V SB PB-FREE PT 3AB 15A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH197_Declaration_0325015.MXF31P Yes
Does not Contain IPC_0325015.MXF31P
032501.5VXP FUSE 250V SB PT 3AB Pb-FREE 1.5A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
032501.5MXP FUSE 250V SB PT 3AB Pb-FREE 1.5A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0325020.MXDP FUSE 250V SB PT 3AB PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.MXDP REACH209_Declaration_0325020.MXDP No
Does not Contain IPC_0325020.MXDP
0325020.VXP FUSE 250V SB PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.VXP REACH205_Declaration_0325020.VXP No
Does not Contain
0325020.MXF31P FUSE 250V SB PB-FREE PT 3AB 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.MXF31P REACH181_Declaration_0325020.MXF31P No
Does not Contain
0325020.MXP FUSE 250V SB PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.MXP REACH_SVHC Declaration_0325020.MXP No
Does not Contain IPC_0325020.MXP
0325020.UXARP FUSE 250V SB PT 3AB AMMO PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325020.HXP FUSE 250V SB PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325020.HXP REACH201_Declaration_0325020.HXP No
Does not Contain IPC_0325020.HXP_0325020.MXP
032502.5MXP FUSE 250V SB PT 3AB Pb-FREE 2.5A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032502.5HXP FUSE 250V SB PT 3AB Pb-FREE 2.5A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_032502.5HXP REACH191_Declaration_032502.5HXP No
Does not Contain IPC_032502.5HXP
032502.5VXP FUSE 250V SB PT 3AB Pb-FREE 2.5A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032502.8MXP FUSE 250V SB PT 3AB Pb-FREE 2.8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032502.8VXP FUSE 250V SB PT 3AB Pb-FREE 2.8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032502.8HXP FUSE 250V SB PT 3AB Pb-FREE 2.8A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325025.VXP FUSE 250V SB PT 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325025.MXP FUSE 250V SB PT 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325025.MXP REACH211_Declaration_0325025.MXP No
Does not Contain IPC_0325025.MXP
0325025.HXP FUSE 250V SB PT 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032503.2VXP FUSE 250V SB PT 3AB Pb-FREE 3.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032503.2MXP FUSE 250V SB PT 3AB Pb-FREE 3.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
032503.2HXP FUSE 250V SB PT 3AB Pb-FREE 3.2A RoHS No 03/07/2005 PbFree No 03/07/2005 No
0325030.VXP FUSE 250V SB PT 3AB Pb-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 No
IPC_0325030.MXP_0325030.HXP_0325030.VXP
0325030.HXP FUSE 250V SB PT 3AB Pb-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325030.HXP REACH201_Declaration_0325030.HXP No
Does not Contain IPC_0325030.MXP_0325030.HXP_0325030.VXP
0325030.MX52LP FUSE 250V SB 3AB 52MM LEAD PB-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325030.MX52LP REACH191_Declaration_0325030.MX52LP No
Does not Contain IPC_0325030.MX52LP
0325030.MXP FUSE 250V SB PT 3AB Pb-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0325030.MXP REACH205_Declaration_0325030.MXP No
Does not Contain IPC_0325030.MXP_0325030.HXP_0325030.VXP.pd
03251.25HXP FUSE 250V SB PT 3AB Pb-FREE 1.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
03251.25VXP FUSE 250V SB PT 3AB Pb-FREE 1.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
03251.25MXP FUSE 250V SB PT 3AB Pb-FREE 1.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
03256.25HXP FUSE 250V SB PT 3AB Pb-FREE 6.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
03256.25MXP FUSE 250V SB PT 3AB Pb-FREE 6.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
03256.25VXP FUSE 250V SB PT 3AB Pb-FREE 6.25A RoHS No 03/07/2005 PbFree No 03/07/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 325 and 326 Datasheet

The 3AB Slo-Blo® Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 325 326 Series Time Curve Data

pdficon Circuit Protection Products Selection Guide