324 Series - 3AB Fast-Acting Axial Leaded Ceramic Body Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AB Fast-Acting Fuse with ceramic body construction 
permits higher interrupting ratings and voltage ratings. Ideal 
for applications where high current loads are expected.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0324040.250229250.0014Fast-Acting (F)150-551250324040.CheckOrder
0324.1252500.001496.25Fast-Acting (F)125-551250324.125
0324.2502500.0141.96Fast-Acting (F)125-551250324.250
0324.3752500.210.826Fast-Acting (F)125-551250324.375CheckOrder
0324.5002500.6390.504Fast-Acting (F)125-551250324.500CheckOrder
0324.7502502.0610.252Fast-Acting (F)125-551250324.750CheckOrder
0324001.2500.690.19Fast-Acting (F)125-551250324001.CheckOrder
0324002.2505.70.0704Fast-Acting (F)125-551250324002.CheckOrder
0324003.25014.60.04345Fast-Acting (F)125-551250324003.CheckOrder
0324004.25010.40.0473Fast-Acting (F)125-551250324004.CheckOrder
0324005.250260.0302Fast-Acting (F)125-551250324005.CheckOrder
0324006.250450.02415Fast-Acting (F)125-551250324006.CheckOrder
0324007.250710.0188Fast-Acting (F)125-551250324007.CheckOrder
0324008.2501050.0154Fast-Acting (F)125-551250324008.CheckOrder
0324010.2502060.01054Fast-Acting (F)125-551250324010.CheckOrder
0324012.2505700.007645Fast-Acting (F)125-551250324012.CheckOrder
0324015.2502920.005075Fast-Acting (F)125-551250324015.CheckOrder
0324020.2506310.00357Fast-Acting (F)125-551250324020.CheckOrder
0324025.25014500.00236Fast-Acting (F)125-551250324025.CheckOrder
0324030.25024900.00183Fast-Acting (F)125-551250324030.CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0324.125VXP FUSE 250V FA PT 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.125HXP FUSE 250V FA PT 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.125MXP FUSE 250V FA PT 3AB Pb-FREE .125A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.250HXP FUSE 250V FA PT 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.250VXP FUSE 250V FA PT 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.250MXP FUSE 250V FA PT 3AB Pb-FREE .250A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.375HXP FUSE 250V FA PT 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.375VXP FUSE 250V FA PT 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.375MXP FUSE 250V FA PT 3AB Pb-FREE .375A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.500VXP FUSE 250V FA PT 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.500HXP FUSE 250V FA PT 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.500MXP FUSE 250V FA PT 3AB Pb-FREE .500A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.750HXP FUSE 250V FA PT 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.750VXP FUSE 250V FA PT 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324.750MXP FUSE 250V FA PT 3AB Pb-FREE .750A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324001.MXP FUSE 250V FA PT 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324001.VXP FUSE 250V FA PT 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324001.HXATP FUSE 250V FA PGT 3AB Pb FREE 1A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324001.HXP FUSE 250V FA PT 3AB Pb-FREE 1A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324002.HXP FUSE 250V FA PT 3AB Pb-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324002.MXP FUSE 250V FA PT 3AB Pb-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324002.MXP REACH205_Declaration_0324002.MXP Yes
Does not Contain
0324002.HXATP FUSE 250V FA PGT 3AB Pb FREE 2A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324002.VXP FUSE 250V FA PT 3AB Pb-FREE 2A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324003.HXATP FUSE 250V FA PGT 3AB Pb FREE 3A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324003.HXP FUSE 250V FA PT 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324003.MXP FUSE 250V FA PT 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
IPC_0324003.MXP
0324003.VXP FUSE 250V FA PT 3AB Pb-FREE 3A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324004.HXP FUSE 250V FA PT 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324004.VXP FUSE 250V FA PT 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324004.HXATP FUSE 250V FA PGT 3AB Pb FREE 4A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324004.MXP FUSE 250V FA PT 3AB Pb-FREE 4A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324005.MXP FUSE 250V FA PT 3AB Pb-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324005.MXP REACH201_Declaration_0324005.MXP Yes
Does not Contain
0324005.HXP FUSE 250V FA PT 3AB Pb-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324005.HXP REACH191_Declaration_0324005.HXP Yes
Does not Contain
0324005.VXP FUSE 250V FA PT 3AB Pb-FREE 5A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324005.HXATP FUSE 250V FA PGT 3AB Pb FREE 5A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324006.VXP FUSE 250V FA PT 3AB Pb-FREE 6A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
IPC_0324006.HXP_0324006.MXP_0324006.VXP
0324006.MXP FUSE 250V FA PT 3AB Pb-FREE 6A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324006.MXP REACH205_Declaration_0324006.MXP Yes
Does not Contain IPC_0324006.HXP_0324006.MXP_0324006.VXP
0324006.HXATP FUSE 250V FA PGT 3AB Pb FREE 6A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324006.HXP FUSE 250V FA PT 3AB Pb-FREE 6A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
IPC_0324006.HXP_0324006.MXP_0324006.VXP
0324007.VXP FUSE 250V FA PT 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324007.MXP FUSE 250V FA PT 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324007.HXP FUSE 250V FA PT 3AB Pb-FREE 7A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324007.HXP Yes
0324008.HXP FUSE 250V FA PT 3AB Pb-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324008.MXP FUSE 250V FA PT 3AB Pb-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324008.MXP REACH181_Declaration_0324008.MXP Yes
Does not Contain IPC_0324008.MXP
0324008.HXATP FUSE 250V FA PGT 3AB Pb FREE 8A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324008.VXP FUSE 250V FA PT 3AB Pb-FREE 8A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324010.VXP FUSE 250V FA PT 3AB Pb-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324010.MXP FUSE 250V FA PT 3AB Pb-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324010.MXP REACH209_Declaration_0324010.MXP Yes
Does not Contain IPC_0324010.MXP
0324010.HXP FUSE 250V FA PT 3AB Pb-FREE 10A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324010.HXP REACH209_Declaration_0324010.HXP Yes
Does not Contain
0324010.HXATP FUSE 250V FA PGT 3AB Pb FREE 10A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324012.VXP FUSE 250V FA PT 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324012.HXP FUSE 250V FA PT 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324012.HXP REACH191_Declaration_0324012.HXP Yes
Does not Contain
0324012.HXATP FUSE 250V FA PGT 3AB Pb FREE 12A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324012.MXP FUSE 250V FA PT 3AB Pb-FREE 12A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324012.MXP REACH209_Declaration_0324012.MXP Yes
Does not Contain IPC_0324012.MXP
0324015.HXP FUSE 250V FA PT 3AB Pb-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH201_Declaration_0324015.HXP Yes
Does not Contain
0324015.HXATP FUSE 250V FA PGT 3AB Pb FREE 15A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324015.MX52P FUSE250V FA PT 3AB PB-FREE 50MM 15A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324015.MXP FUSE 250V FA PT 3AB Pb-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH_SVHC Declaration_0324015.MXP Yes
Does not Contain IPC_0324015.MX
0324015.VXP FUSE 250V FA PT 3AB Pb-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324015.MX280P FUSE 3AB FA PT 280V BC PB-FREE 15A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324020.VXP FUSE 250V FA PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324020.VXP REACH205_Declaration_0324020.VXP Yes
Does not Contain IPC_0324020.VXP__Final
0324020.HXP FUSE 250V FA PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324020.HXP REACH205_Declaration_0324020.HXP Yes
Does not Contain IPC_0324025.MXP_0324025.HXP_0324025.VXP
0324020.MXF29P FUSE 250V FA PT 3AB PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324020.HXATP FUSE 250V FA PGT 3AB Pb FREE 20A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324020.MXP FUSE 250V FA PT 3AB Pb-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324020.MXP REACH_SVHC Declaration_0324020.MXP Yes
Does not Contain IPC_0324020.MXP
0324020.MX280P FUSE 3AB FA PT 280V BC PB-FREE 20A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324020.MX280P REACH219_Declaration_0324020.MX280P Yes
Does not Contain IPC_0324020.MX280P
0324025.MX280P FUSE 3AB FA PT 280V BC PB-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324025.HXATP FUSE 250V FA PGT 3AB Pb FREE 25A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324025.VXP FUSE 250V FA PT 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
IPC_0324025.MXP_0324025.HXP_0324025.VXP
0324025.HXP FUSE 250V FA PT 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324025.HXP REACH191_Declaration_0324025.HXP Yes
Does not Contain IPC_0324025.MXP_0324025.HXP_0324025.VXP
0324025.MXP FUSE 250V FA PT 3AB Pb-FREE 25A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324025.MXP REACH219_Declaration_0324025.MXP Yes
Does not Contain IPC_0324025.MXP_0324025.MXP
0324030.HXATP FUSE 250V FA PGT 3AB PB FREE 30A LUCENT RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324030.MXF24P FUSE 250V FA PT 3AB PB-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 Yes
0324030.HXP FUSE 250V FA PT 3AB Pb-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH197_Declaration_0324030.HXP Yes
Does not Contain IPC_0324030.MXP_0324030.HXP
0324030.MXP FUSE 250V FA PT 3AB Pb-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 REACH219_Declaration_0324030.MXP Yes
Does not Contain IPC_0324030.MXP
0324030.VXP FUSE 250V FA PT 3AB Pb-FREE 30A RoHS No 03/07/2005 PbFree No 03/07/2005 CoC_RoHS10_0324030.VXP REACH201_Declaration_0324030.VXP Yes
Does not Contain IPC_0324030.VXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 314 and 324 Datasheet

The 3AB Fast-Acting Fuse with ceramic body construction permits higher interrupting ratings and voltage ratings. Ideal for applications where high current loads are expected...

pdficon Circuit Protection Products Selection Guide