315 Series - 3AG Slo-Blo® Axial Leaded Glass Body Fuse

Fuse 315 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AG Slo-Blo® fuse solves a broad range of application 
requirements while offering reliable performance and costeffective circuit protection.


Features:

  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • RoHS compliant and Lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningMin Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0315.0102500.0001214300GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.010CheckOrder
0315.0312500.00303430GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.031CheckOrder
0315.0402500.0063300GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.040CheckOrder
0315.0622500.021120GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.062CheckOrder
0315.1002500.08543GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.100CheckOrder
0315.1252500.15230GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.125CheckOrder
0315.1502500.2720GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.150CheckOrder
0315.1752500.1778.67GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.175CheckOrder
0315.1872500.238.01GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.187CheckOrder
0315.2002500.276.59GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.200CheckOrder
0315.2502500.3854.27GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.250CheckOrder
0315.3002500.733.135GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.300CheckOrder
0315.3752501.232.095GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.375CheckOrder
0315.4002501.351.875GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.400CheckOrder
0315.5002502.551.26GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.500CheckOrder
0315.60025040.912GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.600CheckOrder
0315.7002505.90.7GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.700CheckOrder
0315.7502507.160.6215GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.750CheckOrder
0315.80025080.554GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315.800CheckOrder
0315001.250140.375GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315001.CheckOrder
0315002.250770.11685GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315002.CheckOrder
0315003.2502000.05925GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315003.CheckOrder
0315004.25076.10.03105GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315004.CheckOrder
0315005.2502760.02135GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315005.CheckOrder
0315007.2505470.0128GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315007.CheckOrder
0315008.2507010.01109GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315008.CheckOrder
031501.225021.50.278GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031501.2CheckOrder
031501.5250380.191GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031501.5CheckOrder
031501.625049.60.171GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031501.6CheckOrder
031501.8250920.141GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031501.8CheckOrder
0315010.3212850.00826GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315010.CheckOrder
0315012.3212000.00645GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315012.CheckOrder
0315015.3226500.00504GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315015.CheckOrder
031502.52501990.0811GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031502.5CheckOrder
031502.82502690.0675GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031502.8CheckOrder
0315020.3295600.00222GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315020.CheckOrder
0315025.32165000.001715GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315025.CheckOrder
031503.22502090.0529GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031503.2CheckOrder
0315030.32269000.00121GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250315030.CheckOrder
031506.32503880.01535GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031506.3CheckOrder
03151.25250240.26GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512503151.25CheckOrder
03152.252501210.09675GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512503152.25CheckOrder
03156.252503880.01535GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512503156.25CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0315.010VXP FUSE 250V SB PT 3AG Pb-FREE .010A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.010HXP FUSE 250V SB PT 3AG Pb-FREE .010A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315.010HXP REACH181_Declaration_0315.010HXP No
Does not Contain
0315.010MXP FUSE 250V SB PT 3AG Pb-FREE .010A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.031MXP FUSE 250V SB PT 3AG Pb-FREE .031A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.031VXP FUSE 250V SB PT 3AG Pb-FREE .031A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.031HXP FUSE 250V SB PT 3AG Pb-FREE .031A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.040VXP FUSE 250V SB PT 3AG Pb-FREE .040A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.040MXP FUSE 250V SB PT 3AG Pb-FREE .040A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.040HXP FUSE 250V SB PT 3AG Pb-FREE .040A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.062VXP FUSE 250V SB PT 3AG Pb-FREE .062A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.062MXBP FUSE 250V SB PT 3AG BD WBL PB-FREE .062A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.062MXP FUSE 250V SB PT 3AG Pb-FREE .062A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.062HXP FUSE 250V SB PT 3AG Pb-FREE .062A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.100HXP FUSE 250V SB PT 3AG Pb-FREE .100A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.100VXP FUSE 250V SB PT 3AG Pb-FREE .100A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.100MXP FUSE 250V SB PT 3AG Pb-FREE .100A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.125MXP FUSE 250V SB PT 3AG Pb-FREE .125A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.125HXP FUSE 250V SB PT 3AG Pb-FREE .125A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.125VXP FUSE 250V SB PT 3AG Pb-FREE .125A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.150HXP FUSE 250V SB PT 3AG Pb-FREE .150A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.150MXP FUSE 250V SB PT 3AG Pb-FREE .150A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.150VXP FUSE 250V SB PT 3AG Pb-FREE .150A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.175MXP FUSE 250V SB PT 3AG Pb-FREE .175A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.175HXP FUSE 250V SB PT 3AG Pb-FREE .175A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.175VXP FUSE 250V SB PT 3AG Pb-FREE .175A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.187MXP FUSE 250V SB PT 3AG Pb-FREE .187A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.187VXP FUSE 250V SB PT 3AG Pb-FREE .187A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.187HXP FUSE 250V SB PT 3AG Pb-FREE .187A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.200VXP FUSE 250V SB PT 3AG Pb-FREE .200A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.200MXP FUSE 250V SB PT 3AG Pb-FREE .200A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.200HXP FUSE 250V SB PT 3AG Pb-FREE .200A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.250VXP FUSE 250V SB PT 3AG Pb-FREE .250A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.250MXP FUSE 250V SB PT 3AG Pb-FREE .250A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.250HXP FUSE 250V SB PT 3AG Pb-FREE .250A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.300HXP FUSE 250V SB PT 3AG Pb-FREE .300A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.300VXP FUSE 250V SB PT 3AG Pb-FREE .300A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.300MXP FUSE 250V SB PT 3AG Pb-FREE .300A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.375HXP FUSE 250V SB PT 3AG Pb-FREE .375A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.375VXP FUSE 250V SB PT 3AG Pb-FREE .375A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.375MXP FUSE 250V SB PT 3AG Pb-FREE .375A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.400VXP FUSE 250V SB PT 3AG Pb-FREE .400A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.400HXP FUSE 250V SB PT 3AG Pb-FREE .400A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.400MXP FUSE 250V SB PT 3AG Pb-FREE .400A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.500VXP FUSE 250V SB PT 3AG Pb-FREE .500A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.500MXP FUSE 250V SB PT 3AG Pb-FREE .500A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315.500MXP REACH191_Declaration_0315.500MXP No
Does not Contain
0315.500HXP FUSE 250V SB PT 3AG Pb-FREE .500A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.600VXP FUSE 250V SB PT 3AG Pb-FREE .600A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.600HXP FUSE 250V SB PT 3AG Pb-FREE .600A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.600MXP FUSE 250V SB PT 3AG Pb-FREE .600A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.700VXP FUSE 250V SB PT 3AG Pb-FREE .700A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.700MXP FUSE 250V SB PT 3AG Pb-FREE .700A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.700HXP FUSE 250V SB PT 3AG Pb-FREE .700A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.750MXP FUSE 250V SB PT 3AG Pb-FREE .750A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.750HXP FUSE 250V SB PT 3AG Pb-FREE .750A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.750VXP FUSE 250V SB PT 3AG Pb-FREE .750A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.800MXP FUSE 250V SB PT 3AG Pb-FREE .800A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.800VXP FUSE 250V SB PT 3AG Pb-FREE .800A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315.800HXP FUSE 250V SB PT 3AG Pb-FREE .800A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315001.MXP FUSE 250V SB PT 3AG Pb-FREE 1A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315001.MXP REACH219_Declaration_0315001.MXP Yes
Does not Contain
0315001.HXP FUSE 250V SB PT 3AG Pb-FREE 1A RoHS No 02/25/2005 PbFree No 02/25/2005 Yes
0315001.VXP FUSE 250V SB PT 3AG Pb-FREE 1A RoHS No 02/25/2005 PbFree No 02/25/2005 Yes
0315001.MXBP FUSE 250V SB PT 3AG BOARDWASH PB-FREE 1A RoHS No 02/25/2005 PbFree No 02/25/2005 Yes
0315002.MXP FUSE 250V SB PT 3AG Pb-FREE 2A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315002.MXP REACH205_Declaration_0315002.MXP No
Does not Contain
0315002.VXP FUSE 250V SB PT 3AG Pb-FREE 2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315002.HXP FUSE 250V SB PT 3AG Pb-FREE 2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315003.MXP FUSE 250V SB PT 3AG Pb-FREE 3A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315003.VXP FUSE 250V SB PT 3AG Pb-FREE 3A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315003.MXBP FUSE 250V SB PT 3AG BD WBL 3A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315003.HXP FUSE 250V SB PT 3AG Pb-FREE 3A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315003.HXP REACH201_Declaration_0315003.HXP No
Does not Contain
0315004.VXP FUSE 250V SB PT 3AG Pb-FREE 4A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315004.HXP FUSE 250V SB PT 3AG Pb-FREE 4A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315004.HXP REACH201_Declaration_0315004.HXP No
Does not Contain
0315004.MXP FUSE 250V SB PT 3AG Pb-FREE 4A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315004.MXP REACH209_Declaration_0315004.MXP No
Does not Contain
0315005.MXBP FUSE 250V SB PT 3AG BD WBL PB-FREE 5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315005.HXP FUSE 250V SB PT 3AG Pb-FREE 5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315005.HXP REACH201_Declaration_0315005.HXP No
Does not Contain
0315005.VXP FUSE 250V SB PT 3AG Pb-FREE 5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315005.MXP FUSE 250V SB PT 3AG Pb-FREE 5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315005.MXP REACH219_Declaration_0315005.MXP No
Does not Contain
0315007.HXP FUSE 250V SB PT 3AG Pb-FREE 7A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315007.MXP FUSE 250V SB PT 3AG Pb-FREE 7A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315007.VXP FUSE 250V SB PT 3AG Pb-FREE 7A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315007.MXBP FUSE 250V SB PT 3AG BD WBL PB-FREE 7A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315008.HXP FUSE 250V SB PT 3AG Pb-FREE 8A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315008.HXP No
0315008.MXSLP FUSE 250V SB PT 3AG W/0.5 PB-FREE 8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315008.MXP FUSE 250V SB PT 3AG Pb-FREE 8A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315008.MXP REACH181_Declaration_0315008.MXP No
Does not Contain IPC_0315008.MXP
0315008.VXP FUSE 250V SB PT 3AG Pb-FREE 8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.2MXP FUSE 250V SB PT 3AG Pb-FREE 1.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.2VXP FUSE 250V SB PT 3AG Pb-FREE 1.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.2HXP FUSE 250V SB PT 3AG Pb-FREE 1.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.5HXP FUSE 250V SB PT 3AG Pb-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.5VXP FUSE 250V SB PT 3AG Pb-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.5MXP FUSE 250V SB PT 3AG Pb-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.6HXP FUSE 250V SB PT 3AG Pb-FREE 1.6A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.6VXP FUSE 250V SB PT 3AG Pb-FREE 1.6A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.6MXP FUSE 250V SB PT 3AG Pb-FREE 1.6A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.8MXP FUSE 250V SB PT 3AG Pb-FREE 1.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.8HXP FUSE 250V SB PT 3AG Pb-FREE 1.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031501.8VXP FUSE 250V SB PT 3AG Pb-FREE 1.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315010.VXP FUSE 32V SB PT 3AG Pb-FREE 10A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315010.MXBP FUSE 32V SB PT 3AG BRD WASH PB-FREE 10A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315010.MXP FUSE 32V SB PT 3AG Pb-FREE 10A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315010.HXP FUSE 32V SB PT 3AG Pb-FREE 10A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315010.HXP REACH201_Declaration_0315010.HXP No
Does not Contain
0315012.MXP FUSE 32V SB PT 3AG Pb-FREE 12A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315012.MXP REACH181_Declaration_0315012.MXP No
Does not Contain
0315012.VXP FUSE 32V SB PT 3AG Pb-FREE 12A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315012.MXBP FUSE 32V SB PT 3AG BD WBL PB-FREE 12A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315012.HXP FUSE 32V SB PT 3AG Pb-FREE 12A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315015.VXP FUSE 32V SB PT 3AG Pb-FREE 15A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315015.MXBP FUSE 32V SB PT 3AG BRD WASH PB-FREE 15A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315015.HXP FUSE 32V SB PT 3AG Pb-FREE 15A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315015.MXP FUSE 32V SB PT 3AG Pb-FREE 15A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315015.MX125P FUSE 125V SB PT 3AG PB-FREE 15A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031502.5VXP FUSE 250V SB PT 3AG Pb-FREE 2.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031502.5HXP FUSE 250V SB PT 3AG Pb-FREE 2.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031502.5MXP FUSE 250V SB PT 3AG Pb-FREE 2.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031502.8MXP FUSE 250V SB PT 3AG Pb-FREE 2.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031502.8VXP FUSE 250V SB PT 3AG Pb-FREE 2.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031502.8HXP FUSE 250V SB PT 3AG Pb-FREE 2.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315020.HXP FUSE 32V SB PT 3AG Pb-FREE 20A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315020.MXP FUSE 32V SB PT 3AG Pb-FREE 20A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315020.MXP REACH191_Declaration_0315020.MXP No
Does not Contain
0315020.VXP FUSE 32V SB PT 3AG Pb-FREE 20A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315020.MXBP FUSE32V SB PGT3AG BOARD WASHBL PBFREE20A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315025.MXP FUSE 32V SB PT 3AG Pb-FREE 25A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315025.MXP REACH191_Declaration_0315025.MXP No
Does not Contain
0315025.MXBP FUSE 32V SB PT 3AG BRD WASH PB-FREE 25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315025.VXP FUSE 32V SB PT 3AG Pb-FREE 25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315025.HXP FUSE 32V SB PT 3AG Pb-FREE 25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031503.2VXP FUSE 250V SB PT 3AG Pb-FREE 3.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031503.2MXP FUSE 250V SB PT 3AG Pb-FREE 3.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031503.2HXP FUSE 250V SB PT 3AG Pb-FREE 3.2A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031503.2HXP REACH201_Declaration_031503.2HXP No
Does not Contain IPC_031503.2HXP
0315030.VXP FUSE 32V SB PT 3AG Pb-FREE 30A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315030.HXP FUSE 32V SB PT 3AG Pb-FREE 30A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0315030.HXP REACH209_Declaration_0315030.HXP No
Does not Contain
0315030.MXP FUSE 32V SB PT 3AG Pb-FREE 30A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0315030.MXBP FUSE 32V SB PT 3AG PB-FREE 30A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031506.3MXP FUSE 250V SB PT 3AG Pb-FREE 6.3A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031506.3HXP FUSE 250V SB PT 3AG Pb-FREE 6.3A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031506.3HXP REACH219_Declaration_031506.3HXP No
Does not Contain
031506.3VXP FUSE 250V SB 3AG Pb-FREE 6.3A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03151.25MXP FUSE 250V SB PT 3AG Pb-FREE 1.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03151.25VXP FUSE 250V SB PT 3AG Pb-FREE 1.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03151.25HXP FUSE 250V SB PT 3AG Pb-FREE 1.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03152.25VXP FUSE 250V SB PT 3AG Pb-FREE 2.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03152.25MXP FUSE 250V SB PT 3AG Pb-FREE 2.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03152.25HXP FUSE 250V SB PT 3AG Pb-FREE 2.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03156.25MXP FUSE 250V SB PT 3AG Pb-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03156.25HXP FUSE 250V SB PT 3AG Pb-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03156.25VXP FUSE 250V SB PT 3AG Pb-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 313 and 315 Datasheet

The 3AG Slo-Blo® fuse solves a broad range of application requirements while offering reliable performance and costeffective circuit protection...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide