313 Series - 3AG Slo-Blo® Glass Body Fuse

Fuse 313 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 3AG Slo-Blo® fuse solves a broad range of application 
requirements while offering reliable performance and costeffective circuit protection.


Features:

  • 313 and 315 series fuses have time-delayed in the overload range, which provides superior protection inductive loads such as motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningMin Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0313.0103212850.00826GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.010CheckOrder
0313.0312500.00303430GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.031CheckOrder
0313.0402500.0063300GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.040CheckOrder
0313.0622500.021120GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.062CheckOrder
0313.1002500.08543GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.100CheckOrder
0313.125250240.26GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.125CheckOrder
0313.1502500.2720GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.150CheckOrder
0313.1752500.1778.67GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.175CheckOrder
0313.1872500.238.01GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.187CheckOrder
0313.2002500.276.59GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.200CheckOrder
0313.2502500.3854.27GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.250CheckOrder
0313.3002500.733.135GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.300CheckOrder
0313.3752501.232.095GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.375CheckOrder
0313.4002501.351.875GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.400CheckOrder
0313.5002502.551.26GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.500CheckOrder
0313.60025040.912GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.600CheckOrder
0313.7002505.90.7GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.700CheckOrder
0313.7502507.160.6215GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.750CheckOrder
0313.80025080.554GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313.800CheckOrder
0313001.250140.375GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313001.CheckOrder
0313002.250770.11685GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313002.CheckOrder
0313003.2502000.05925GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313003.CheckOrder
0313004.25076.10.03105GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313004.CheckOrder
0313005.2502760.02135GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313005.CheckOrder
0313007.2505470.0128GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313007.CheckOrder
0313008.2507010.01109GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313008.CheckOrder
031301.225021.50.278GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031301.2CheckOrder
031301.5250380.191GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031301.5CheckOrder
031301.625049.60.171GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031301.6CheckOrder
031301.8250920.141GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031301.8CheckOrder
03130103212850.00826GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313010CheckOrder
0313012.3212000.00645GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313012.CheckOrder
0313015.3226500.00504GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313015.CheckOrder
031302.52501990.0811GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031302.5CheckOrder
031302.82502690.0675GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031302.8CheckOrder
0313020.3295600.00222GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313020.CheckOrder
0313025.32165000.001715GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313025.CheckOrder
031303.22502090.0529GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031303.2CheckOrder
0313030.32269000.00121GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-551250313030.CheckOrder
031306.32503880.01535GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-55125031306.3CheckOrder
03131.25250240.26GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512503131.25CheckOrder
03132.252501210.09675GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512503132.25CheckOrder
03136.252503880.01535GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-5512503136.25CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0313.010VXP FUSE 250V SB 3AG Pb-FREE .010A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.010MXP FUSE 250V SB 3AG Pb-FREE .010A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.010HXP FUSE 250V SB 3AG Pb-FREE .010A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH201_Declaration_0313.010HXP No
Does not Contain
0313.031HXP FUSE 250V SB 3AG Pb-FREE .031A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.031MXP FUSE 250V SB 3AG Pb-FREE .031A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.031MXP REACH201_Declaration_0313.031MXP No
Does not Contain
0313.031VXP FUSE 250V SB 3AG Pb-FREE .031A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.040HXP FUSE 250V SB 3AG Pb-FREE .040A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.040HXP REACH219_Declaration_0313.040HXP No
Does not Contain
0313.040VXP FUSE 250V SB 3AG Pb-FREE .040A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.040MXP FUSE 250V SB 3AG Pb-FREE .040A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.062HXP FUSE 250V SB 3AG Pb-FREE .062A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.062HXP REACH211_Declaration_0313.062HXP No
Does not Contain
0313.062VXP FUSE 250V SB 3AG Pb-FREE .062A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.062MXP FUSE 250V SB 3AG Pb-FREE .062A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.062MXP REACH191_Declaration_0313.062MXP No
Does not Contain
0313.100VXP FUSE 250V SB 3AG Pb-FREE .100A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.100VXP REACH181_Declaration_0313.100VXP No
Does not Contain
0313.100MXP FUSE 250V SB 3AG Pb-FREE .100A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.100MXP REACH201_Declaration_0313.100MXP No
Does not Contain IPC_0313.100MXP
0313.100HXP FUSE 250V SB 3AG Pb-FREE .100A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.100HXP REACH_SVHC Declaration_0313.100HXP No
Does not Contain
0313.125MXP FUSE 250V SB 3AG Pb-FREE .125A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.125MXP REACH209_Declaration_0313.125MXP No
Does not Contain IPC_0313.125MXP_0313.125HXP_0313.125VXP
0313.125HXP FUSE 250V SB 3AG PB-FREE .125A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.125HXP REACH205_Declaration_0313.125HXP No
Does not Contain IPC_0313.125MXP_0313.125HXP_0313.125VXP
0313.125VXP FUSE 250V SB 3AG Pb-FREE .125A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.125VXP REACH209_Declaration_0313.125VXP No
Does not Contain IPC_0313.125MXP_0313.125HXP_0313.125VXP
0313.150HXP FUSE 250V SB 3AG Pb-FREE .150A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.150HXP REACH201_Declaration_0313.150HXP No
Does not Contain
0313.150VXP FUSE 250V SB 3AG Pb-FREE .150A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.150MXP FUSE 250V SB 3AG Pb-FREE .150A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.175VXP FUSE 250V SB 3AG Pb-FREE .175A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.175HXP FUSE 250V SB 3AG Pb-FREE .175A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.175MXP FUSE 250V SB 3AG Pb-FREE .175A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.187HXP FUSE 250V SB 3AG Pb-FREE .187A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.187MXP FUSE 250V SB 3AG Pb-FREE .187A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.187VXP FUSE 250V SB 3AG Pb-FREE .187A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.200HXP FUSE 250V SB 3AG Pb-FREE .200A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.200VXP FUSE 250V SB 3AG Pb-FREE .200A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.200MXP FUSE 250V SB 3AG Pb-FREE .200A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.200MXP REACH201_Declaration_0313.200MXP No
Does not Contain
0313.250MXP FUSE 250V SB 3AG PB-FREE .250A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.250MXP REACH209_Declaration_0313.250MXP No
Does not Contain IPC_0313.250MXP_0313.250HXP_0313.250VXP
0313.250VXP FUSE 250V SB 3AG PB-FREE .250A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.250VXP REACH205_Declaration_0313.250VXP No
Does not Contain IPC_0313.250MXP_0313.250HXP_0313.250VXP
0313.250HXP FUSE 250V SB 3AG Pb-FREE .250A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.250HXP REACH211_Declaration_0313.250HXP No
Does not Contain IPC_0313.250MXP_0313.250HXP_0313.250VXP
0313.300MXP FUSE 250V SB 3AG Pb-FREE .300A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.300MXP REACH201_Declaration_0313.300MXP No
Does not Contain
0313.300HXP FUSE 250V SB 3AG Pb-FREE .300A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.300HXP REACH211_Declaration_0313.300HXP No
Does not Contain
0313.300VXP FUSE 250V SB 3AG Pb-FREE .300A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.300VXP REACH201_Declaration_0313.300VXP No
Does not Contain
0313.375HXP FUSE 250V SB 3AG PB-FREE .375A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH219_Declaration_0313.375HXP No
Does not Contain IPC_0313.375MXP_0313.375HXP_0313.375VXP
0313.375VXP FUSE 250V SB 3AG Pb-FREE .375A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_0313.375MXP_0313.375HXP_0313.375VXP
0313.375MXP FUSE 250V SB 3AG Pb-FREE .375A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.375MXP REACH209_Declaration_0313.375MXP No
Does not Contain IPC_0313.375MXP_0313.375HXP_0313.375VXP
0313.400HXP FUSE 250V SB 3AG Pb-FREE .400A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_0313.400HXP_0313.400MXP
0313.400MXP FUSE 250V SB 3AG Pb-FREE .400A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.400MXP REACH219_Declaration_0313.400MXP No
Does not Contain IPC_0313.400HXP_0313.400MXP
0313.400VXP FUSE 250V SB 3AG Pb-FREE .400A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.500VXP FUSE 250V SB 3AG PB-FREE .500A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.500VXP REACH205_Declaration_0313.500VXP No
Does not Contain
0313.500HXP FUSE 250V SB 3AG PB-FREE .500A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.500HXP REACH211_Declaration_0313.500HXP No
Does not Contain
0313.500MXP FUSE 250V SB 3AG PB-FREE .500A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.500MXP No
IPC_0313.500MXP_0313.500HXP_0313.500VXP
0313.600VXP FUSE 250V SB 3AG Pb-FREE .600A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH219_Declaration_0313.600VXP No
Does not Contain IPC_0313.600MXP_0313.600HXP_0313.600VXP
0313.600HXP FUSE 250V SB 3AG Pb-FREE .600A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_0313.600MXP_0313.600HXP_0313.600VXP
0313.600MXP FUSE 250V SB 3AG Pb-FREE .600A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_0313.600MXP_0313.600HXP_0313.600VXP
0313.700VXP FUSE 250V SB 3AG Pb-FREE .700A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.700MXP FUSE 250V SB 3AG Pb-FREE .700A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.700HXP FUSE 250V SB 3AG Pb-FREE .700A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.750MXP FUSE 250V SB 3AG Pb-FREE .750A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.750MXP REACH201_Declaration_0313.750MXP No
Does not Contain IPC_0313.750MXP_0313.750HXP_0313.750VXP
0313.750VXP FUSE 250V SB 3AG PB-FREE .750A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_0313.750MXP_0313.750HXP_0313.750VXP
0313.750HXP FUSE 250V SB 3AG PB-FREE .750A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313.750HXP REACH_SVHC Declaration_0313.750HXP No
Does not Contain IPC_0313.750MXP_0313.750HXP_0313.750VXP
0313.800VXP FUSE 250V SB 3AG Pb-FREE .800A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.800MXP FUSE 250V SB 3AG Pb-FREE .800A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313.800HXP FUSE 250V SB 3AG Pb-FREE .800A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313001.VXP FUSE 250V SB 3AG PB-FREE 1A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313001.MXP FUSE 250V SB 3AG PB-FREE 1A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313001.MXP REACH211_Declaration_0313001.MXP No
Does not Contain IPC_0313001.MXP_0313001.HXP
0313001.HXP FUSE 250V SB 3AG Pb-FREE 1A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313001.HXP REACH_SVHC Declaration_0313001.HXP No
Does not Contain IPC_0313001.MXP_0313001.HXP
0313002.HXP FUSE 250V SB 3AG Pb-FREE 2A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313002.HXP REACH_SVHC Declaration_0313002.HXP No
Does not Contain IPC_0313002.MXP_0313002.HXP_0313002.VXP
0313002.HXIDP FUSE 250V SB PB-FREE INDICATNG 2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313002.VXP FUSE 250V SB 3AG PB-FREE 2A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313002.VXP REACH219_Declaration_0313002.VXP No
Does not Contain
0313002.MXP FUSE 250V SB 3AG PB-FREE 2A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313002.MXP REACH_SVHC Declaration_0313002.MXP No
Does not Contain IPC_0313002.MXP
0313003.VXP FUSE 250V SB 3AG PB-FREE 3A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH191_Declaration_0313003.VXP No
Does not Contain
0313003.MXP FUSE 250V SB 3AG PB-FREE 3A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH_SVHC Declaration_0313003.MXP No
Does not Contain IPC_0313003.MXP_0313003.HXP_0313003.VXP
0313003.HXP FUSE 250V SB 3AG PB-FREE 3A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313003.HXP REACH_SVHC Declaration_0313003.HXP.pdf No
Does not Contain IPC_MD_0313003.HXP
0313004.MXP FUSE 250V SB 3AG Pb-FREE 4A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH_SVHC Declaration_0313004.MXP No
Does not Contain IPC_0313004.MXP
0313004.HXP FUSE 250V SB 3AG Pb-FREE 4A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313004.HXP REACH_SVHC Declaration_0313004.HXP No
Does not Contain
0313004.VXP FUSE 250V SB 3AG PB-FREE 4A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313005.VXP FUSE 250V SB 3AG PB-FREE 5A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH201_Declaration_0313005.VXP No
Does not Contain IPC_0313005.MXP_HXP_VXP
0313005.HXP FUSE 250V SB 3AG PB-FREE 5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313005.HXP REACH219_Declaration_0313005.HXP No
Does not Contain IPC_0313005.MXP_HXP_VXP
0313005.MXP FUSE 250V SB 3AG PB-FREE 5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313005.MXP REACH209_Declaration_0313005.MXP No
Does not Contain IPC_0313005.MXP_HXP_VXP
0313005.HXIDP FUSE 250V SB INDICATING 3AG PB-FREE 5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313007.VXP FUSE 250V SB 3AG PB-FREE 7A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313007.VXP REACH201_Declaration_0313007.VXP No
Does not Contain IPC_0313007.MXP_0313007.HXP_0313007.VXP
0313007.MXP FUSE 250V SB 3AG Pb-FREE 7A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313007.MXP REACH209_Declaration_0313007.MXP No
Does not Contain IPC_0313007.MXP_0313007.HXP_0313007.VXP
0313007.HXP FUSE 250V SB 3AG Pb-FREE 7A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313007.HXP REACH_SVHC Declaration_0313007.HXP No
Does not Contain IPC_0313007.MXP_0313007.HXP_0313007.VXP
0313008.VXP FUSE 250V SB 3AG PB-FREE 8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_0313008.MXP_0313008.HXP_0313008.VXP
0313008.HXP FUSE 250V SB 3AG Pb-FREE 8A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313008.HXP No
IPC_0313008.MXP_0313008.HXP_0313008.VXP
0313008.MXP FUSE 250V SB 3AG PB-FREE 8A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313008.MXP REACH_SVHC Declaration_0313008.MXP No
Does not Contain IPC_0313008.MXP_0313008.HXP_0313008.VXP
031301.2VXP FUSE 250V SB 3AG Pb-FREE 1.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031301.2HXP FUSE 250V SB 3AG Pb-FREE 1.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031301.2MXP FUSE 250V SB 3AG Pb-FREE 1.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031301.5MXP FUSE 250V SB 3AG PB-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031301.5MXP REACH219_Declaration_031301.5MXP No
Does not Contain IPC_031301.5.MXP_031301.5.HXP_031301.5.VXP
031301.5HXP FUSE 250V SB 3AG Pb-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031301.5HXP REACH_SVHC Declaration_031301.5HXP No
Does not Contain
031301.5HXIDP FUSE 250V SB PB-FREE 3AG INDICATING 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031301.5VXP FUSE 250V SB 3AG PB-FREE 1.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031301.6MXP FUSE 250V SB 3AG Pb-FREE 1.6A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031301.6VXP FUSE 250V SB 3AG Pb-FREE 1.6A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031301.6HXP FUSE 250V SB 3AG Pb-FREE 1.6A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031301.6HXP REACH_SVHC Declaration_031301.6HXP No
Does not Contain
031301.8HXP FUSE 250V SB 3AG Pb-FREE 1.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_031301.8MXP_031301.8HXP_031301.8VXP
031301.8MXP FUSE 250V SB 3AG Pb-FREE 1.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_031301.8MXP_031301.8HXP_031301.8VXP
031301.8VXP FUSE 250V SB 3AG Pb-FREE 1.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_031301.8MXP_031301.8HXP_031301.8VXP
0313010.HXP FUSE 32V SB 3AG Pb-FREE 10A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313010.HXP REACH_SVHC Declaration_0313010.HXP No
Does not Contain IPC_0313010.MXP_0313010.HXP_0313010.VXP
0313010.MX250P FUSE 250V SB 3AG PB-FREE 10A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313010.MX250P REACH219_Declaration_0313010.MX250P No
Does not Contain IPC_0313010.MX250P
0313010.VXP FUSE 32V SB 3AG PB-FREE 10A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_0313010.MXP_0313010.HXP_0313010.VXP
0313010.MXP FUSE 32V SB 3AG PB-FREE 10A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313010.MXP REACH211_Declaration_0313010.MXP No
Does not Contain IPC_0313010.MXP_0313010.HXP_0313010.VXP
0313012.VXP FUSE 32V SB 3AG Pb-FREE 12A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313012.MXP FUSE 32V SB 3AG Pb-FREE 12A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313012.MXP REACH201_Declaration_0313012.MXP No
Does not Contain
0313012.HXP FUSE 32V SB 3AG PB-FREE 12A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313015.HXP FUSE 32V SB 3AG Pb-FREE 15A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH209_Declaration_0313015.HXP No
Does not Contain
0313015.VXP FUSE 32V SB 3AG Pb-FREE 15A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313015.MXP FUSE 32V SB 3AG PB-FREE 15A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313015.MXP REACH205_Declaration_0313015.MXP No
Does not Contain IPC_0313015.MXP
031302.5HXP FUSE 250V SB 3AG Pb-FREE 2.5A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH205_Declaration_031302.5HXP No
Does not Contain IPC_031302.5MXP_031302.5HXP_031302.5VXP
031302.5VXP FUSE 250V SB 3AG PB-FREE 2.5A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_031302.5MXP_031302.5HXP_031302.5VXP
031302.5MXP FUSE 250V SB 3AG Pb-FREE 2.5A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031302.5MXP REACH201_Declaration_031302.5MXP No
Does not Contain IPC_031302.5MXP_031302.5HXP_031302.5VXP
031302.8HXP FUSE 250V SB 3AG Pb-FREE 2.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031302.8MXP FUSE 250V SB 3AG Pb-FREE 2.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031302.8VXP FUSE 250V SB 3AG Pb-FREE 2.8A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313020.VXP FUSE 32V SB 3AG Pb-FREE 20A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_0313020.MXP_0313020.HXP_0313020.VXP
0313020.HXP FUSE 32V SB 3AG Pb-FREE 20A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313020.HXP REACH_SVHC Declaration_0313020.HXP No
Does not Contain IPC_0313020.MXP_0313020.HXP_0313020.VXP
0313025.HXP FUSE 32V SB 3AG Pb-FREE 25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313020.MXP FUSE 32V SB 3AG PB-FREE 20A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313020.MXP REACH201_Declaration_0313020.MXP No
Does not Contain IPC_0313020.MXP_0313020.HXP_0313020.VXP
0313025.MXP FUSE 32V SB 3AG PB-FREE 25A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313025.MXP REACH201_Declaration_0313025.MXP No
Does not Contain
0313025.VXP FUSE 32V SB 3AG Pb-FREE 25A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313025.VXP REACH201_Declaration_0313025.VXP No
Does not Contain
031303.2MXP FUSE 250V SB 3AG Pb-FREE 3.2A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031303.2MXP REACH_SVHC Declaration_031303.2MXP No
Does not Contain IPC_031303.2MXP
031303.2HXP FUSE 250V SB 3AG Pb-FREE 3.2A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031303.2HXP No
031303.2VXP FUSE 250V SB 3AG Pb-FREE 3.2A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313030.VXP FUSE 32V SB 3AG Pb-FREE 30A RoHS No 02/25/2005 PbFree No 02/25/2005 No
0313030.HXP FUSE 32V SB 3AG Pb-FREE 30A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313030.HXP REACH205_Declaration_0313030.HXP No
Does not Contain
0313030.MXP FUSE 32V SB 3AG PB-FREE 30A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_0313030.MXP REACH201_Declaration_0313030.MXP No
Does not Contain
031306.3VXP FUSE 250V SB 3AG Pb-FREE 6.3A RoHS No 02/25/2005 PbFree No 02/25/2005 No
031306.3HXP FUSE 250V SB 3AG Pb-FREE 6.3A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031306.3HXP REACH219_Declaration_031306.3HXP No
Does not Contain
031306.3MXP FUSE 250V SB 3AG Pb-FREE 6.3A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_031306.3MXP REACH_SVHC Declaration_031306.3MXP No
Does not Contain IPC_031306.3HXP_031306.3MXP_031306.3VXP
03131.25MXP FUSE 250V SB 3AG Pb-FREE 1.25A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH197_Declaration_03131.25MXP No
Does not Contain IPC_03131.25MXP
03131.25VXP FUSE 250V SB 3AG Pb-FREE 1.25A RoHS No 02/25/2005 PbFree No 02/25/2005 REACH219_Declaration_03131.25VXP No
Does not Contain
03131.25HXP FUSE 250V SB 3AG Pb-FREE 1.25A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_03131.25HXP REACH205_Declaration_03131.25HXP No
Does not Contain
03132.25VXP FUSE 250V SB 3AG Pb-FREE 2.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03132.25MXP FUSE 250V SB 3AG Pb-FREE 2.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
03132.25HXP FUSE 250V SB 3AG Pb-FREE 2.25A RoHS No 02/25/2005 PbFree No 02/25/2005 No
IPC_03132.25HXP
03136.25MXP FUSE 250V SB 3AG PB-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_03136.25MXP REACH201_Declaration_03136.25MXP No
Does not Contain IPC_03136.25MXP_03136.25HXP_03136.25VXP
03136.25HXP FUSE 250V SB 3AG Pb-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_03136.25HXP REACH_SVHC Declaration_03136.25HXP No
Does not Contain IPC_03136.25MXP_03136.25HXP_03136.25VXP
03136.25VXP FUSE 250V SB 3AG PB-FREE 6.25A RoHS No 02/25/2005 PbFree No 02/25/2005 CoC_RoHS10_03136.25VXP No
IPC_03136.25MXP_03136.25HXP_03136.25VXP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 313 and 315 Datasheet

The 3AG Slo-Blo® fuse solves a broad range of application requirements while offering reliable performance and costeffective circuit protection...

pdficon Circuit Protection Products Selection Guide


  • Showing 12 items