285 Series - 5x20mm Fuse with Gold-plated Caps and Ceremic Body

Fuse 285 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for supplementary protection in appliance or utilization equipment, especially in audio and medical equipment.


Features:
  • Gold or rhodium-plated caps
  • Ceremic tubes
  • Broad current ratings: 125 mA to 20A
  • 100% lead-free and RoHS compliant
  • PSE agency approval


Applications:
  • Audio and video electronics: inverter and driver circuits for LCD TV, DVD recorders / players, home audio system, etc.
  • Medical electronics
  • High sensitive, low magnetic circuits

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0285.1252500.02813.124Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285.125CheckOrder
0285.3152500.6250.9275Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285.315CheckOrder
0285.5002500.31.1215Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285.500CheckOrder
0285001.2501.60.1455Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285001.CheckOrder
0285002.25010.80.0546Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285002.CheckOrder
0285005.250700.0141Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285005.CheckOrder
0285008.2502240.0089Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285008.CheckOrder
028501.62507.1680.0706Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C028501.6CheckOrder
0285010.2503610.0065Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285010.CheckOrder
0285015.25013050.0031Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285015.CheckOrder
028502.525025.6250.0384Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C028502.5CheckOrder
0285020.2503225.60.0024Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0285020.CheckOrder
028506.3250130.9770.0107Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C028506.3CheckOrder
02853.1525051.5970.0269Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C02853.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0285.125HXP FUSE 250V 5X20 PB-FREE .125A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285.125MXP FUSE 250V 5X20 PB-FREE .125A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285.125MXRP FUSE 250V 5X20 PB-FREE .125A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285.125HXRP FUSE 250V 5X20 PB-FREE .125A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285.315HXRP FUSE 250V 5X20 PB-FREE .315A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285.315MXRP FUSE 250V 5X20 PB-FREE .315A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285.315HXP FUSE 250V 5X20 PB-FREE .315A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285.315MXP FUSE 250V 5X20 PB-FREE .315A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285.500MXP FUSE 250V 5X20 PB-FREE .500A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285.500HXRP FUSE 250V 5X20 PB-FREE .500A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285.500HXP FUSE 250V 5X20 PB-FREE .500A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285.500MXRP FUSE 250V 5X20 PB-FREE .500A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285001.HXP FUSE 250V 5X20 PB-FREE 1A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285001.HXRP FUSE 250V 5X20 PB-FREE 1A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285001.MXRP FUSE 250V 5X20 PB-FREE 1A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285001.MXP FUSE 250V 5X20 PB-FREE 1A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285002.MXRP FUSE 250V 5X20 PB-FREE 2A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285002.MXP FUSE 250V 5X20 PB-FREE 2A RoHS No 06/18/2008 PbFree No 06/18/2008 CoC_RoHS10_0285002.MXP REACH219_Declaration_0285002.MXP No
Does not Contain IPC_0285002.MXP
0285002.HXP FUSE 250V 5X20 PB-FREE 2A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285002.HXRP FUSE 250V 5X20 PB-FREE 2A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285005.HXRP FUSE 250V 5X20 PB-FREE 5A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285005.MXRP FUSE 250V 5X20 PB-FREE 5A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285005.MXP FUSE 250V 5X20 PB-FREE 5A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285005.HXP FUSE 250V 5X20 PB-FREE 5A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285008.MXRP FUSE 250V 5X20 PB-FREE 8A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285008.MXP FUSE 250V 5X20 PB-FREE 8A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285008.HXP FUSE 250V 5X20 PB-FREE 8A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285008.HXRP FUSE 250V 5X20 PB-FREE 8A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028501.6HXP FUSE 250V 5X20 PB-FREE 1.6A RoHS No 02/05/2009 PbFree No 02/05/2009 No
028501.6HXRP FUSE 250V 5X20 PB-FREE 1.6A RoHS No 02/05/2009 PbFree No 02/05/2009 No
028501.6MXP FUSE 250V 5X20 PB-FREE 1.6A RoHS No 02/05/2009 PbFree No 02/05/2009 No
028501.6MXRP FUSE 250V 5X20 PB-FREE 1.6A RoHS No 02/05/2009 PbFree No 02/05/2009 No
0285010.MXRP FUSE 250V 5X20 PB-FREE 10A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285010.HXP FUSE 250V 5X20 PB-FREE 10A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285010.HXRP FUSE 250V 5X20 PB-FREE 10A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285010.MXP FUSE 250V 5X20 PB-FREE 10A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285015.MXRP FUSE 250V 5X20 PB-FREE 15A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285015.HXRP FUSE 250V 5X20 PB-FREE 15A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285015.HXP FUSE 250V 5X20 PB-FREE 15A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285015.MXP FUSE 250V 5X20 PB-FREE 15A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028502.5MXP FUSE 250V 5X20 PB-FREE 2.5A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028502.5HXP FUSE 250V 5X20 PB-FREE 2.5A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028502.5MXRP FUSE 250V 5X20 PB-FREE 2.5A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028502.5HXRP FUSE 250V 5X20 PB-FREE 2.5A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285020.MXRP FUSE 250V 5X20 PB-FREE 20A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285020.MXP FUSE 250V 5X20 PB-FREE 20A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285020.HXP FUSE 250V 5X20 PB-FREE 20A RoHS No 06/18/2008 PbFree No 06/18/2008 No
0285020.HXRP FUSE 250V 5X20 PB-FREE 20A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028506.3MXRP FUSE 250V 5X20 PB-FREE 6.3A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028506.3HXP FUSE 250V 5X20 PB-FREE 6.3A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028506.3HXRP FUSE 250V 5X20 PB-FREE 6.3A RoHS No 06/18/2008 PbFree No 06/18/2008 No
028506.3MXP FUSE 250V 5X20 PB-FREE 6.3A RoHS No 06/18/2008 PbFree No 06/18/2008 No
02853.15MXP FUSE 250V 5X20 PB-FREE 3.15A RoHS No 06/18/2008 PbFree No 06/18/2008 No
02853.15HXRP FUSE 250V 5X20 PB-FREE 3.15A RoHS No 06/18/2008 PbFree No 06/18/2008 No
02853.15MXRP FUSE 250V 5X20 PB-FREE 3.15A RoHS No 06/18/2008 PbFree No 06/18/2008 No
02853.15HXP FUSE 250V 5X20 PB-FREE 3.15A RoHS No 06/18/2008 PbFree No 06/18/2008 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 285 Datasheet

5x20mm fuse with gold or rhodium-plated caps and colourful ceramic body designed to IEC standard...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide


  • Showing 11 items