232 Series - 5x20mm Medium-Acting Radial Leaded Glass Body Fuse

Fuse 232 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5X20mm medium-acting glass body cartridge fuse designed to Meti B Standard. 


Features:

  • Designed to Japanese Standard JIS C6575.
  • Available in cartridge and axial lead format.
  • RoHS compliant and lead-free.

Applications:

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits. 

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0232001.2501.3750.09225Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0232001.CheckOrder
0232002.2508.250.037Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0232002.CheckOrder
0232003.25017.190.02255Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0232003.CheckOrder
0232004.25037.730.0174Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0232004.CheckOrder
0232005.25056.720.0134Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0232005.CheckOrder
0232008.250182.580.00755Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0232008.CheckOrder
023201.62506.960.0537Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023201.6CheckOrder
0232010.250290.6650.00586Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C0232010.CheckOrder
023202.525013.8750.0291Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023202.5CheckOrder
023206.3250151.540.01018Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C023206.3CheckOrder
02321.252504.110.0685Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C02321.25CheckOrder
02323.1525021.9550.0215Medium-Acting/Medium Time Lag/Medium Time Delay-55° to 125°C02323.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0232001.MXEP FUSE 5x20 PGT S METI B 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232001.MXF5125P FUS 5X20 PGT RAD FORM S METI B 1A/125V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232001.MXB940P FUS 5X20 CC 1 BROWN S METI B 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232001.MXE125P FUSE 5X20 PGT S METI B 1A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232001.MXF15P FUS 5X20 PGT RAD FORM S METI B 1A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232001.MXF15P REACH201_Declaration_0232001.MXF15P Yes
Does not Contain
0232001.MXF22125P FUS 5X20 PGT RAD FORM S METI B 1A/125V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232001.MXP FUSE 5x20 S METI B 1A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232001.MXP REACH197_Declaration_0232001.MXP Yes
Does not Contain
0232001.MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 1A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232001.MX125P FUSE 5X20 S METI B 1A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232001.MX125P REACH201_Declaration_0232001.MX125P Yes
Does not Contain
0232001.MXF22P FUSE 250V MITI MA 5X20 PT RoHS 1A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232002.MXE125P FUSE 5X20 PGT S METI B 2A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232002.MXE125P REACH181_Declaration_0232002.MXE125P Yes
Does not Contain
0232002.MXF14125P FUSE 125V MITI LBC MA 5X20MM 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232002.MXF22P FUSE 250V MA LBC PT 5X20MM RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232002.MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232002.MXP FUSE 5x20 S METI B 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232002.MXP REACH181_Declaration_0232002.MXP Yes
Does not Contain IPC_0232002.MXP
0232002.MXF15P FUSE 250V MITI LBC MA 5X20MM 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232002.MXF34P FUSE 250V MA LBC PT 5X20MM RoHS 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232002.MXF5125P FUSE 125V MITI LBC MA 5X20MM 2A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232002.MX125P FUSE 5X20 S METI B 2A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232002.MXF22125P FUS 5X20 PGT RAD FORM S METI B 2A/125V-P RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232002.MXF22125P REACH181_Declaration_0232002.MXF22125P Yes
Does not Contain
0232002.MXEP FUSE 5x20 PGT S METI B 2A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXE125P FUSE 5X20 PGT S METI B 3A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF22P FUS 5X20 PGT RAD FORM S METI B 3A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXB940P FUS 5X20 CC 1 VIOLET S METI B 3A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXP FUSE 5x20 S METI B 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232003.MXP REACH197_Declaration_0232003.MXP Yes
Does not Contain IPC_0232003.MXP
0232003.MXF14125P FUSE 125V MITI LBC MA 5X20MM 3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF22125P FUS 5X20 PGT RAD FORM S METI B 3A/125V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF5125P FUS 5X20 PGT RAD FORM S METI B 3A/125V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF15P FUSE 250V MITI LBC MA 5X20MM 3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXEP FUSE 5x20 PGT S METI B 3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232003.MXEP REACH181_Declaration_0232003.MXEP Yes
Does not Contain
0232003.MX125P FUSE 5X20 S METI B 3A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF14P FUSE 250V MITI LBC MA 5X20MM 3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF34P FUS 5X20 PGT RAD FORM S METI B 3A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF5P FUSE 250V MITI LBC MA 5X20MM 3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF34125P FUSE 125V MITI LBC MA 5X20MM 3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232003.MXF19P FUS 5X20 PGT RAD FORM S METI B 3A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232004.MXB940P FUS 5X20 CC 1 YELLOW S METI B 4A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 No
0232004.MXP FUSE 5x20 S METI B 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232004.MXP No
0232004.MXEP FUSE 5x20 PGT S METI B 4A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0232004.MX125P FUSE 5X20 S METI B 4A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 No
0232004.MXF22P FUSE 250V MITI LBC MA 5X20MM 4A RoHS No 02/01/2005 PbFree No 02/01/2005 No
0232005.MXF22125P FUSE 125V MITI LBC MA 5X20MM 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXB940P FUS 5X20 CC 1 GREEN S METI B 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXF20P FUSE 250V MITI LBC MA 5X20MM 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXF34125P FUSE 125V MITI LBC MA 5X20MM 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXF22P FUS 5X20 PGT RAD FORM S METI B 5A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXP FUSE 5x20 S METI B 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232005.MXP REACH209_Declaration_0232005.MXP Yes
Does not Contain IPC_0232005.MXP
0232005.MXF19P FUSE 250V MITI LBC MA 5X20MM 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXF5P FUSE 250V MITI LBC MA 5X20MM 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MX125P FUSE 5X20 S METI B 5A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXF11P FUS 5X20 PGT RAD FORM S METI B 5A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXE125P FUSE 125V METI MA 5X20 PT RoHS 5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232005.MXEP FUSE 5x20 PGT S METI B 5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232008.MX125P FUSE 5X20 S METI B 8A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232008.MXEP FUSE 5x20 PGT S METI B 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232008.MXF4P FUS 5X20 PGT RAD FORM S METI B 8A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232008.MXP FUSE 5x20 S METI B 8A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232008.MXP REACH191_Declaration_0232008.MXP Yes
Does not Contain IPC_0232008.MXP
023201.6MXF5125P FUSE 125V MITI LBC MA 5X20MM 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023201.6MXP FUSE 5x20 S METI B 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023201.6MXP Yes
023201.6MX125P FUSE 5X20 S METI B 1.6A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023201.6MX125P Yes
023201.6MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023201.6MXEP FUSE 5x20 PGT S METI B 1.6A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023201.6MXEP REACH197_Declaration_023201.6MXEP Yes
Does not Contain
023201.6MXF22P FUSE 250V MITI LBC MA 5X20MM 1.6A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232010.MX125P FUSE 5X20 S METI B 10A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232010.MX125P REACH191_Declaration_0232010.MX125P Yes
Does not Contain
0232010.MXEP FUSE 5x20 PGT S METI B 10A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232010.MXE125P FUSE 5X20 PGT S METI B 10A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
0232010.MXP FUSE 5x20 S METI B 10A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_0232010.MXP REACH191_Declaration_0232010.MXP Yes
Does not Contain
023202.5MXB940P FUS 5X20 CC 1 GREY S METI B 2.5A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023202.5MXF22125P FUSE 125V MITI LBC MA 5X20MM 2.5A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023202.5MX125P FUSE 5X20 S METI B 2.5A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023202.5MXP FUSE 5x20 S METI B 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023202.5MXP Yes
023202.5MXEP FUSE 5x20 PGT S METI B 2.5A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023206.3MX125P FUSE 5X20 S METI B 6.3A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023206.3MXF14P FUSE 250V MITI LBC MA 5X20MM 6.3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023206.3MXEP FUSE 5x20 PGT S METI B 6.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023206.3MXE125P FUSE 125V METI MA 5X20 PT RoHS 6.3A RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023206.3MXE125P REACH181_Declaration_023206.3MXE125P Yes
Does not Contain
023206.3MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 6.3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023206.3MXF14125P FUSE 125V MITI LBC MA 5X20MM 6.3A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
023206.3MXP FUSE 5x20 S METI B 6.3A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_023206.3MXP Yes
02321.25MXEP FUSE 5x20 PGT S METI B 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02321.25MX125P FUSE 5X20 S METI B 1.25A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02321.25MX125P REACH191_Declaration_02321.25MX125P Yes
Does not Contain
02321.25MXP FUSE 5x20 S METI B 1.25A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02321.25MXP Yes
02321.25MXB940P FUS 5X20 CC 1 RED S METI B 1.25A/250V-P RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02323.15MXF5P FUSE 250V MA LBC PT 5X20MM RoHS 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02323.15MX125P FUSE 5X20 S METI B 3.15A/125V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02323.15MX125P REACH_SVHC Declaration_02323.15MX125P Yes
Does not Contain
02323.15MXP FUSE 5x20 S METI B 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 CoC_RoHS10_02323.15MXP REACH191_Declaration_02323.15MXP Yes
Does not Contain
02323.15MXB940P FUS 5X20 CC 1 ORANGE S METI B 3.15A (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02323.15MXF22125P FUSE 125V MITI LBC MA 5X20MM 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02323.15MXF34125P FUSE 125V MITI LBC MA 5X20MM 3.15A RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
02323.15MXEP FUSE 5x20 PGT S METI B 3.15A/250V (P) RoHS No 02/01/2005 PbFree No 02/01/2005 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 232 Datasheet

5X20mm medium-acting glass body cartridge fuse designed to Meti B standard...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon 77C-LR-B pdf Installation Instructions

pdficon Circuit Protection Products Selection Guide


  • Showing 11 items