229 Series - 2AG Slo-Blo® Subminiature Glass Body Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 229/230 series Slo-Blo® Fuses are available in 2AG size cartridge or axial lead form, offer tripped fuse indicating option, and offer features designed to meet rigorous Telecom industry requirements. 229/230 series product ordered with the tripped fuse indicating option show discoloration of the glass body immediately after trip. They offer the same performance characteristics as standard product, and help to reduce time locating the tripped fuse and troubleshooting circuit issues. The 229/230 series 0.25A - 1.25A range combines conventional overcurrent protection with ability to withstand high current, short duration pulses which complies to short circuit requirements of UL 60950 for telephone equipment. Insulating sleeve option is also available. Please refer to the Surge Withstand Specifications section of this document for additional information.

Features:

  • Available in cartridge and axial lead form, and a wide range of lead forming dimension and packaging options
  • In accordance with UL Standard 248-14
  • RoHS compliant and Lead-free
  • Tripped fuse indicating option (add suffix ‘S’ to part number)
  • Fuses are available for board washable with the additional sealing process (add suffix ‘A’ to part number)
  • Sleeved fuse option available (contact Littelfuse for additional information)

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0229.2502500.3392.43GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229.250CheckOrder
0229.3502500.641.31GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229.350CheckOrder
0229.3752500.821.1685GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229.375CheckOrder
0229.5002501.640.6935GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229.500CheckOrder
0229.6002501.750.4805GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229.600CheckOrder
0229.7502502.950.343GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229.750CheckOrder
0229.8002503.450.306GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229.800CheckOrder
0229001.2505.640.212GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229001.CheckOrder
0229002.250300.06975GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229002.CheckOrder
0229003.250770.0383GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229003.CheckOrder
0229004.1251480.0258GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229004.CheckOrder
0229005.1252670.0186GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229005.CheckOrder
0229006.1253800.0141GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229006.CheckOrder
0229007.1254640.011595GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-601250229007.CheckOrder
022901.5250200.1077GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-60125022901.5CheckOrder
022902.5250500.05015GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-60125022902.5CheckOrder
022903.52501100.0312GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-60125022903.5CheckOrder
02291.2525016.80.146GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-6012502291.25CheckOrder
02292.25250390.05665GlassContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay125-6012502292.25CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0229.250HXSP FUSE 250V SB IND 2AG Pb-FREE .250A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.250MXSP FUSE 250V SB IND 2AG Pb-FREE .250A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.250HXP FUSE 250V SB 2AG Pb-FREE .250A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229.250HXP Yes
0229.250VXSP FUSE 250V SB IND 2AG Pb-FREE .250A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.250MXP FUSE 250V SB 2AG Pb-FREE .250A RoHS No 02/09/2005 PbFree No 02/09/2005 REACH191_Declaration_0229.250MXP Yes
Does not Contain
0229.250VXP FUSE 250V SB 2AG PB-FREE .250A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.350HXP FUSE 250V SB 2AG Pb-FREE .350A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.350MXSP FUSE 250V SB IND 2AG Pb-FREE .350A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.350MXP FUSE 250V SB 2AG Pb-FREE .350A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.350VXP FUSE 250V SB 2AG Pb-FREE .350A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.350VXSP FUSE 250V SB IND 2AG Pb-FREE .350A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.350HXSP FUSE 250V SB IND 2AG Pb-FREE .350A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.375HXSP FUSE 250V SB IND 2AG Pb-FREE .375A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.375MXP FUSE 250V SB 2AG Pb-FREE .375A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229.375MXP REACH191_Declaration_0229.375MXP Yes
Does not Contain IPC_0229.375MXP_0229.375HXP
0229.375MXSP FUSE 250V SB IND 2AG Pb-FREE .375A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.375VXSP FUSE 250V SB IND 2AG Pb-FREE .375A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.375VXP FUSE 250V SB 2AG Pb-FREE .375A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.375HXP FUSE 250V SB 2AG Pb-FREE .375A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
IPC_0229.375MXP_0229.375HXP
0229.500VXSP FUSE 250V SB IND 2AG Pb-FREE .500A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.500VXP FUSE 250V SB 2AG PB-FREE .500A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.500MXSP FUSE 250V SB IND 2AG Pb-FREE .500A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.500HXP FUSE 250V SB 2AG Pb-FREE .500A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229.500HXP REACH191_Declaration_0229.500HXP Yes
Does not Contain
0229.500MXP FUSE 250V SB 2AG Pb-FREE .500A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229.500MXP REACH209_Declaration_0229.500MXP Yes
Does not Contain IPC_0229.500MXP
0229.500HXSP FUSE 250V SB IND 2AG Pb-FREE .500A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.600VXP FUSE 250V SB 2AG Pb-FREE .600A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.600MXP FUSE 250V SB 2AG Pb-FREE .600A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229.600MXP REACH211_Declaration_0229.600MXP Yes
Does not Contain
0229.600MXSP FUSE 250V SB IND 2AG Pb-FREE .600A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.600HXSP FUSE 250V SB IND 2AG Pb-FREE .600A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.600VXSP FUSE 250V SB IND 2AG Pb-FREE .600A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.600HXP FUSE 250V SB 2AG Pb-FREE .600A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.750VXP FUSE 250V SB 2AG Pb-FREE .750A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
IPC_0229.750MXP_0229.750HXP_0229.750VXP
0229.750HXP FUSE 250V SB 2AG Pb-FREE .750A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229.750HXP REACH191_Declaration_0229.750HXP Yes
Does not Contain IPC_0229.750MXP_0229.750HXP_0229.750VXP
0229.750HXSP FUSE 250V SB IND 2AG Pb-FREE .750A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.750MXSP FUSE 250V SB IND 2AG Pb-FREE .750A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.750VXSP FUSE 250V SB IND 2AG Pb-FREE .750A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229.750MXP FUSE 250V SB 2AG Pb-FREE .750A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229.750MXP REACH197_Declaration_0229.750MXP Yes
Does not Contain IPC_0229.750MXP_0229.750HXP_0229.750VXP
0229.800MXP FUSE 250V SB 2AG Pb-FREE .800A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
IPC_0229.800MXP
0229001.HXSP FUSE 250V SB IND 2AG Pb-FREE 1A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229001.VXSP FUSE 250V SB IND 2AG Pb-FREE 1A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229001.VXP FUSE 250V SB 2AG PB-FREE 1A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229001.MXSP FUSE 250V SB IND 2AG Pb-FREE 1A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229001.MXP FUSE 250V SB 2AG Pb-FREE 1A RoHS No 02/09/2005 PbFree No 02/09/2005 REACH197_Declaration_0229001.MXP Yes
Does not Contain
0229001.HXP FUSE 250V SB 2AG Pb-FREE 1A RoHS No 02/09/2005 PbFree No 02/09/2005 REACH191_Declaration_0229001.HXP Yes
Does not Contain
0229002.MXP FUSE 250V SB 2AG Pb-FREE 2A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229002.MXP REACH209_Declaration_0229002.MXP Yes
Does not Contain IPC_0229002.MXP
0229002.HXSP FUSE 250V SB IND 2AG Pb-FREE 2A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229002.HXP FUSE 250V SB 2AG Pb-FREE 2A RoHS No 02/09/2005 PbFree No 02/09/2005 REACH191_Declaration_0229002.HXP Yes
Does not Contain IPC_0229002.HXP
0229002.VXSP FUSE 250V SB IND 2AG Pb-FREE 2A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229002.MXSP FUSE 250V SB IND 2AG Pb-FREE 2A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229002.VXP FUSE 250V SB 2AG PB-FREE 2A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229003.VXP FUSE 250V SB 2AG PB-FREE 3A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229003.VXP REACH201_Declaration_0229003.VXP Yes
Does not Contain
0229003.MXSP FUSE 250V SB IND 2AG Pb-FREE 3A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229003.HXP FUSE 250V SB 2AG Pb-FREE 3A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229003.VXSP FUSE 250V SB IND 2AG Pb-FREE 3A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229003.HXSP FUSE 250V SB IND 2AG Pb-FREE 3A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229003.MXP FUSE 250V SB 2AG Pb-FREE 3A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229003.MXP REACH211_Declaration_0229003.MXP Yes
Does not Contain IPC_0229003.MXP
0229004.VXP FUSE 125V SB 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.HXSP FUSE 125V SB IND 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.VXSP FUSE 125V SB IND 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.HXP FUSE 125V SB 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.MXSP FUSE 125V SB IND 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229004.MXP FUSE 125V SB 2AG Pb-FREE 4A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229004.MXP REACH205_Declaration_0229004.MXP Yes
Does not Contain
0229005.VXSP FUSE 125V SB IND 2AG Pb-FREE 5A RoHS No PbFree No Yes
0229005.HXP FUSE 125V SB 2AG Pb-FREE 5A RoHS No PbFree No Yes
0229005.MXSP FUSE 125V SB IND 2AG Pb-FREE 5A RoHS No PbFree No Yes
0229005.MXP FUSE 125V SB 2AG Pb-FREE 5A RoHS No PbFree No REACH191_Declaration_0229005.MXP Yes
Does not Contain
0229005.VXP FUSE 125V SB 2AG Pb-FREE 5A RoHS No PbFree No Yes
0229005.HXSP FUSE 125V SB IND 2AG Pb-FREE 5A RoHS No PbFree No Yes
0229006.VXSP FUSE 125V SB IND 2AG Pb-FREE 6A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229006.HXSP FUSE 125V SB IND 2AG Pb-FREE 6A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229006.HXP FUSE 125V SB 2AG Pb-FREE 6A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229006.MXSP FUSE 125V SB IND 2AG Pb-FREE 6A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229006.VXP FUSE 125V SB 2AG Pb-FREE 6A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229006.MXP FUSE 125V SB 2AG Pb-FREE 6A RoHS No 02/09/2005 PbFree No 02/09/2005 REACH191_Declaration_0229006.MXP Yes
Does not Contain
0229007.MXSP FUSE 125V SB IND 2AG Pb-FREE 7A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229007.MXP FUSE 125V SB 2AG Pb-FREE 7A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229007.MXP REACH_SVHC Declaration_0229007.MXP Yes
Does not Contain IPC_0229007.MXP
0229007.VXSP FUSE 125V SB IND 2AG Pb-FREE 7A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229007.HXP FUSE 125V SB 2AG Pb-FREE 7A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_0229007.HXP REACH201_Declaration_0229007.HXP Yes
Does not Contain
0229007.VXP FUSE 125V SB 2AG Pb-FREE 7A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
0229007.HXSP FUSE 125V SB IND 2AG Pb-FREE 7A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022901.5MXSP FUSE 250V SB IND 2AG Pb-FREE 1.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022901.5HXSP FUSE 250V SB IND 2AG Pb-FREE 1.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022901.5HXP FUSE 250V SB 2AG Pb-FREE 1.5A RoHS No 02/09/2005 PbFree No 02/09/2005 REACH197_Declaration_022901.5HXP Yes
Does not Contain IPC_022901.5HXP_022901.5MXP_022901.5VXP
022901.5VXSP FUSE 250V SB IND 2AG Pb-FREE 1.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022901.5MXP FUSE 250V SB 2AG Pb-FREE 1.5A RoHS No 02/09/2005 PbFree No 02/09/2005 REACH191_Declaration_022901.5MXP Yes
Does not Contain IPC_022901.5HXP_022901.5MXP_022901.5VXP
022901.5VXP FUSE 250V SB 2AG Pb-FREE 1.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
IPC_022901.5HXP_022901.5MXP_022901.5VXP
022902.5HXP FUSE 250V SB 2AG Pb-FREE 2.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022902.5VXSP FUSE 250V SB IND 2AG Pb-FREE 2.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022902.5VXP FUSE 250V SB 2AG Pb-FREE 2.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022902.5HXSP FUSE 250V SB IND 2AG Pb-FREE 2.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022902.5MXP FUSE 250V SB 2AG Pb-FREE 2.5A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_022902.5MXP REACH197_Declaration_022902.5MXP Yes
Does not Contain
022902.5MXSP FUSE 250V SB IND 2AG Pb-FREE 2.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022903.5HXSP FUSE 250V SB IND 2AG Pb-FREE 3.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022903.5HXP FUSE 250V SB 2AG Pb-FREE 3.5A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_022903.5HXP REACH191_Declaration_022903.5HXP Yes
Does not Contain
022903.5MXSP FUSE 250V SB IND 2AG Pb-FREE 3.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022903.5VXP FUSE 250V SB 2AG Pb-FREE 3.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022903.5VXSP FUSE 250V SB IND 2AG Pb-FREE 3.5A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
022903.5MXP FUSE 250V SB 2AG Pb-FREE 3.5A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_022903.5MXP REACH201_Declaration_022903.5MXP Yes
Does not Contain
02291.25HXSP FUSE 250V SB IND 2AG Pb-FREE 1.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02291.25MXP FUSE 250V SB 2AG Pb-FREE 1.25A RoHS No 02/09/2005 PbFree No 02/09/2005 CoC_RoHS10_02291.25MXP REACH181_Declaration_02291.25MXP Yes
Does not Contain
02291.25VXP FUSE 250V SB 2AG Pb-FREE 1.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02291.25MXSP FUSE 250V SB IND 2AG Pb-FREE 1.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02291.25HXP FUSE 250V SB 2AG Pb-FREE 1.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02291.25VXSP FUSE 250V SB IND 2AG Pb-FREE 1.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02292.25HXP FUSE 250V SB 2AG Pb-FREE 2.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02292.25MXSP FUSE 250V SB IND 2AG Pb-FREE 2.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02292.25MXP FUSE 250V SB 2AG Pb-FREE 2.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02292.25HXSP FUSE 250V SB IND 2AG Pb-FREE 2.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02292.25VXSP FUSE 250V SB IND 2AG Pb-FREE 2.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
02292.25VXP FUSE 250V SB 2AG Pb-FREE 2.25A RoHS No 02/09/2005 PbFree No 02/09/2005 Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuse 229 and 230 Datasheet

The 2AG Slo-Blo® Fuses are available in cartridge form or with axial leads...

pdficon Circuit Protection Products Selection Guide


  • Showing 8 items