225 Series - 2AG Fast-Acting Subminiature Glass Body Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2AG Fast-Acting Fuses are available in cartridge 
form or with axial leads. 2AG Fuses provide the same 
performance characteristics as their 3AG counterpart, while 
occupying one-third the space. Sleeved fuses are available.


Features:

  • In accordance with underwriter’s Laboratories Standard UL 248-14
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and Lead-free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningVDC (V)Min Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0225.1002500.000758.35GlassContact LittelfuseFast-Acting (F)125-601250225.100
0225.1252500.002863.9GlassContact LittelfuseFast-Acting (F)125-601250225.125
0225.2502500.031.15GlassContact LittelfuseFast-Acting (F)125-601250225.250
0225.3752500.1710.395GlassContact LittelfuseFast-Acting (F)125-601250225.375CheckOrder
0225.5002500.3650.265GlassContact LittelfuseFast-Acting (F)125-601250225.500CheckOrder
0225.7502501.050.152GlassContact LittelfuseFast-Acting (F)125-601250225.750CheckOrder
0225001.2502.220.1027GlassContact LittelfuseFast-Acting (F)125-601250225001.CheckOrder
0225002.2502.180.0497GlassContact LittelfuseFast-Acting (F)125-601250225002.CheckOrder
0225003.2504.620.0317GlassContact LittelfuseFast-Acting (F)125-601250225003.CheckOrder
0225004.1259.40.024GlassContact LittelfuseFast-Acting (F)-601250225004.Order
0225005.125170.0186GlassContact LittelfuseFast-Acting (F)-601250225005.CheckOrder
0225006.12522.10.0154GlassContact LittelfuseFast-Acting (F)-601250225006.CheckOrder
0225007.125400.013GlassContact LittelfuseFast-Acting (F)-601250225007.CheckOrder
0225008.125560.0107GlassContact LittelfuseFast-Acting (F)-601250225008.CheckOrder
022501.52500.80.0712GlassContact LittelfuseFast-Acting (F)125-60125022501.5CheckOrder
0225010.1251160.00745GlassContact LittelfuseFast-Acting (F)-601250225010.Order
022502.52503.820.0372GlassContact LittelfuseFast-Acting (F)125-60125022502.5CheckOrder
022503.52506.70.0265GlassContact LittelfuseFast-Acting (F)125-60125022503.5CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0225.125MXP FUSE 250V FA 2AG Pb-FREE .125A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225.125VXP FUSE 250V FA 2AG Pb-FREE .125A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225.125HXP FUSE 250V FA 2AG Pb-FREE .125A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225.250MXP FUSE 250V FA 2AG Pb-FREE .250A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225.250HXP FUSE 250V FA 2AG Pb-FREE .250A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225.250VXP FUSE 250V FA 2AG PB-FREE .250A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225.375MXP FUSE 250V FA 2AG Pb-FREE .375A RoHS No 02/08/2005 PbFree No 02/08/2005 Yes
0225.375HXP FUSE 250V FA 2AG Pb-FREE .375A RoHS No 02/08/2005 PbFree No 02/08/2005 Yes
0225.375VXP FUSE 250V FA 2AG Pb-FREE .375A RoHS No 02/08/2005 PbFree No 02/08/2005 Yes
0225.500HXP FUSE 250V FA 2AG Pb-FREE .500A RoHS No 02/08/2005 PbFree No 02/08/2005 Yes
0225.500MXP FUSE 250V FA 2AG Pb-FREE .500A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225.500MXP REACH211_Declaration_0225.500MXP Yes
Does not Contain
0225.500VXP FUSE 250V FA 2AG PB-FREE .500A RoHS No 02/08/2005 PbFree No 02/08/2005 Yes
0225.750VXP FUSE 250V FA 2AG Pb-FREE .750A RoHS No 02/08/2005 PbFree No 02/08/2005 Yes
0225.750MXP FUSE 250V FA 2AG Pb-FREE .750A RoHS No 02/08/2005 PbFree No 02/08/2005 Yes
0225.750HXP FUSE 250V FA 2AG Pb-FREE .750A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225.750HXP Yes
0225001.HXP FUSE 250V FA 2AG Pb-FREE 1A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225001.HXP REACH201_Declaration_0225001.HXP Yes
Does not Contain
0225001.VXP FUSE 250V FA 2AG PB-FREE 1A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225001.VXP REACH201_Declaration_0225001.VXP Yes
Does not Contain
0225001.MXP FUSE 250V FA 2AG Pb-FREE 1A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225001.MXP REACH211_Declaration_0225001.MXP Yes
Does not Contain
0225002.VXP FUSE 250V FA 2AG PB-FREE 2A RoHS No 02/08/2005 PbFree No 02/08/2005 Yes
0225002.MXP FUSE 250V FA 2AG Pb-FREE 2A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225002.MXP REACH219_Declaration_0225002.MXP Yes
Does not Contain IPC_0225002.MXP_0225002.HXP
0225002.HXP FUSE 250V FA 2AG Pb-FREE 2A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225002.HXP REACH205_Declaration_0225002.HXP Yes
Does not Contain IPC_0225002.MXP_0225002.HXP
0225003.HXP FUSE 250V FA 2AG Pb-FREE 3A RoHS No 02/08/2005 PbFree No 02/08/2005 REACH201_Declaration_0225003.HXP Yes
Does not Contain
0225003.MXP FUSE 250V FA 2AG Pb-FREE 3A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225003.MXP REACH209_Declaration_0225003.MXP Yes
Does not Contain
0225003.VXP FUSE 250V FA 2AG PB-FREE 3A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225003.VXP REACH209_Declaration_0225003.VXP Yes
Does not Contain
0225006.MXUP FUSE 125V FA UR 2AG PB-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225006.MXUP REACH209_Declaration_0225006.MXUP No
Does not Contain
0225006.MXP FUSE 125V FA 2AG Pb-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225006.VXUP FUSE 125V FA UR 2AG PB-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225006.VXP FUSE 125V FA 2AG Pb-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225006.HXUP FUSE 125V FA UR 2AG PB-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225006.HXP FUSE 125V FA 2AG Pb-FREE 6A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225007.HXUP FUSE 125V FA UR 2AG PB-FREE 7A RoHS No 02/08/2005 PbFree No 02/08/2005 REACH205_Declaration_0225007.HXUP No
Does not Contain IPC_0225007.HXUP
0225007.MXUP FUSE 125V FA UR 2AG PB-FREE 7A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225007.MXUP REACH191_Declaration_0225007.MXUP No
Does not Contain
0225007.VXP FUSE 125V FA 2AG Pb-FREE 7A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225007.HXP FUSE 125V FA 2AG Pb-FREE 7A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225007.MXP FUSE 125V FA 2AG Pb-FREE 7A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225007.VXUP FUSE 125V FA UR 2AG PB-FREE 7A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225008.HXUP FUSE 125V FA UR 2AG PB-FREE 8A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225008.HXUP REACH_SVHC Declaration_0225008.HXUP No
Does not Contain
0225008.MXUP FUSE 125V FA UR 2AG PB-FREE 8A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_0225008.MXUP REACH197_Declaration_0225008.MXUP No
Does not Contain
0225008.VXP FUSE 125V FA 2AG Pb-FREE 8A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225008.HXP FUSE 125V FA 2AG Pb-FREE 8A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225008.MXP FUSE 125V FA 2AG Pb-FREE 8A RoHS No 02/08/2005 PbFree No 02/08/2005 No
0225008.VXUP FUSE 125V FA UR 2AG PB-FREE 8A RoHS No 02/08/2005 PbFree No 02/08/2005 No
022501.5VXP FUSE 250V FA 2AG Pb-FREE 1.5A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_022501.5VXP REACH201_Declaration_022501.5VXP No
Does not Contain
022501.5HXP FUSE 250V FA 2AG Pb-FREE 1.5A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_022501.5HXP REACH201_Declaration_022501.5HXP No
Does not Contain
022501.5MXP FUSE 250V FA 2AG Pb-FREE 1.5A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_022501.5MXP REACH209_Declaration_022501.5MXP No
Does not Contain
022502.5VXP FUSE 250V FA 2AG Pb-FREE 2.5A RoHS No 02/08/2005 PbFree No 02/08/2005 No
022502.5HXP FUSE 250V FA 2AG Pb-FREE 2.5A RoHS No 02/08/2005 PbFree No 02/08/2005 No
022502.5MXP FUSE 250V FA 2AG Pb-FREE 2.5A RoHS No 02/08/2005 PbFree No 02/08/2005 CoC_RoHS10_022502.5MXP REACH205_Declaration_022502.5MXP No
Does not Contain
022503.5HXP FUSE 250V FA 2AG Pb-FREE 3.5A RoHS No 02/08/2005 PbFree No 02/08/2005 No
022503.5VXP FUSE 250V FA 2AG Pb-FREE 3.5A RoHS No 02/08/2005 PbFree No 02/08/2005 No
022503.5MXP FUSE 250V FA 2AG Pb-FREE 3.5A RoHS No 02/08/2005 PbFree No 02/08/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 224 and 225 Datasheet

The 2AG Fast-Acting Fuses are available in cartridge form or with axial leads...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 224 225 Series Time Curve

pdficon Circuit Protection Products Selection Guide


  • Showing 8 items