216 Series - 5x20mm Fast-Acting Ceramic Body Cartridge Fuse Designed to IEC Specification

Fuse 216 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting ceramic body cartridge fuse designed to IEC specification.

Features:

  • Designed to International (IEC) Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free

Applications:

Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.



Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
IEC MarkingOpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0216.0502500.000185515.9F50mAH250VFast-Acting (F)-55° to 125°C0216.050CheckOrder
0216.0632500.0007910.45F63mAH250VFast-Acting (F)-55° to 125°C0216.063CheckOrder
0216.0802500.00083757.885F80mAH250VFast-Acting (F)-55° to 125°C0216.080CheckOrder
0216.1002500.00455.7925F100mAH250VFast-Acting (F)-55° to 125°C0216.100CheckOrder
0216.1252500.0054553.675F125mAH250VFast-Acting (F)-55° to 125°C0216.125CheckOrder
0216.1602500.003265.349F160mAH250VFast-Acting (F)-55° to 125°C0216.160CheckOrder
0216.2002500.0043853.35F200mAH250VFast-Acting (F)-55° to 125°C0216.200CheckOrder
0216.2502500.01352.35F250mAH250VFast-Acting (F)-55° to 125°C0216.250CheckOrder
0216.3152500.0231.85F315mAH250VFast-Acting (F)-55° to 125°C0216.315CheckOrder
0216.5002500.1650.866F500mAH250VFast-Acting (F)-55° to 125°C0216.500CheckOrder
0216.6302500.0590.465F630mAH250VFast-Acting (F)-55° to 125°C0216.630CheckOrder
0216.8002500.1460.295F800mAH250VFast-Acting (F)-55° to 125°C0216.800CheckOrder
0216001.2500.180.237F1AH250VFast-Acting (F)-55° to 125°C0216001.CheckOrder
0216002.2501.870.0764F2AH250VFast-Acting (F)-55° to 125°C0216002.CheckOrder
0216004.25014.9950.02465F4AH250VFast-Acting (F)-55° to 125°C0216004.CheckOrder
0216005.25027.460.0183F5AH250VFast-Acting (F)-55° to 125°C0216005.CheckOrder
0216008.25064.3150.012325F8AH250VFast-Acting (F)-55° to 125°C0216008.CheckOrder
021601.62501.0050.1112F1.6AH250VFast-Acting (F)-55° to 125°C021601.6CheckOrder
0216010.250154.340.0079F10AH250VFast-Acting (F)-55° to 125°C0216010.CheckOrder
0216016.250462.50.00404F16AH250VFast-Acting (F)-55° to 125°C0216016.CheckOrder
021602.52503.6720.0584F2.5AH250VFast-Acting (F)-55° to 125°C021602.5CheckOrder
021606.325056.430.0137F6.3AH250VFast-Acting (F)-55° to 125°C021606.3CheckOrder
02161.252500.480.153F1.25AH250VFast-Acting (F)-55° to 125°C02161.25CheckOrder
021612.52506.70.0368F3.15AH250VFast-Acting (F)-55° to 125°C021612.5CheckOrder
02163.152500.0231.85F315mAH250VFast-Acting (F)-55° to 125°C02163.15CheckOrder
0216.400
Obsolete: 2012 -06-01
2500.040.9065F400mAH250VFast-Acting (F)-55° to 125°C0216.400
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0216.050MXEP FUSE 5x20 PGT F HBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.050MXEP REACH209_Declaration_0216.050MXEP No
05/01/2005
Does not Contain
0216.050MXP FUSE 5x20 F HBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0216.050MXP No
05/01/2005
Does not Contain IPC_0216.050MXP_0216.050HXP
0216.050MXGP FUSE 5x20 CC PGT F HBC 50mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.050TXP FUSE 250V IEC FA HBC 5X20 ROHS 50mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.050MRET1P FUS 5X20 PGT REEL T1 F HBC 50mA/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.050MRET1P REACH191_Declaration_0216.050MRET1P No
05/01/2005
Does not Contain
0216.050HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.050HXP REACH181_Declaration_0216.050HXP No
05/01/2005
Does not Contain IPC_0216.050MXP_0216.050HXP
0216.050VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.063HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
IPC_0216.063MXP_0216.063HXP
021606.3MRET1PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.063MRET1P FUSE 250V IEC FA HBC 5X20 PT RoHS 63mA RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.063MRET1P REACH191_Declaration_0216.063MRET1P No
05/01/2005
Does not Contain
021606.3MXEPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
021606.3MX909PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.063MXEP FUSE 5x20 PGT F HBC 63mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.063MXEP REACH191_Declaration_0216.063MXEP No
05/01/2005
Does not Contain
021606.3MXF18PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
021606.3MXBPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
021606.3TXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.063MXP FUSE 5x20 F HBC 63mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH_SVHC Declaration_0216.063MXP No
05/01/2005
Does not Contain IPC_0216.063MXP_0216.063HXP
021606.3MXB940PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
021606.3MXF39PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.063VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.063TXP FUSE 250V IEC FA HBC 5X20 ROHS 63mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
021606.3MRET5PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
021606.3MXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
021606.3HXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
021606.3VXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.080MXEP FUSE 5x20 PGT F HBC 80mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.080MXEP REACH211_Declaration_0216.080MXEP No
05/01/2005
Does not Contain IPC_0216.080MXEP
0216.080VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.080TXP FUSE 250V IEC FA HBC 5X20 ROHS 80mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.080HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.080MRET1P FUS 5X20 PGT REEL T1 F HBC 80mA/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.080MRET1P REACH191_Declaration_0216.080MRET1P No
05/01/2005
Does not Contain
0216.080MXP FUSE 5x20 F HBC 80mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.080MXP REACH191_Declaration_0216.080MXP No
05/01/2005
Does not Contain
0216.100MXGP FUSE 5x20 CC PGT F HBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.100MXEP FUSE 5x20 PGT F HBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.100MXEP REACH197_Declaration_0216.100MXEP No
05/01/2005
Does not Contain IPC_0216.100MXEP
0216.100MRET1P FUS 5X20 PGT T1 F HBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.100HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.100HXP REACH209_Declaration_0216.100HXP No
05/01/2005
Does not Contain IPC_0216.100HXP
0216.100TXP FUSE 250V IEC FA HBC 5X20 ROHS 100mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.100VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.100MXP FUSE 5x20 F HBC 100mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.100MXP No
05/01/2005
IPC_0216.100MXP
0216.160MXEP FUSE 5x20 PGT F HBC 160mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.160MXEP REACH191_Declaration_0216.160MXEP No
05/01/2005
Does not Contain
0216.160VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.160MRET1P FUS 5X20 PGT REEL T1 F HBC 160mA/250V-P RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.160TXP FUSE 250V IEC FA HBC 5X20 ROHS 160mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.160MXP FUSE 5x20 F HBC 160mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.160MXP REACH181_Declaration_0216.160MXP No
05/01/2005
Does not Contain
0216.160HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.200VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.200HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.200MXEP FUSE 5x20 PGT F HBC 200mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.200MXEP REACH_SVHC Declaration_0216.200MXEP No
05/01/2005
Does not Contain
0216.200TXP FUSE 250V IEC FA HBC 5X20 ROHS 200mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.200MXP FUSE 5x20 F HBC 200mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.200MXP REACH219_Declaration_0216.200MXP No
05/01/2005
Does not Contain IPC_0216.200MXP
0216.250MXGP FUSE 5x20 CC PGT F HBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.250MXP FUSE 5x20 F HBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.250MXP No
05/01/2005
IPC_0216.250MXP
0216.250MXBP FUSE 5x20 C/CODE F HBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.250HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.250HXP REACH_SVHC Declaration_0216.250HXP No
05/01/2005
Does not Contain IPC_0216.250HXP
0216.250TXP FUSE 250V IEC FA HBC 5X20 ROHS 250mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.250MXEP FUSE 5x20 PGT F HBC 250mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.250MXEP REACH209_Declaration_0216.250MXEP No
05/01/2005
Does not Contain
0216.250VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.250MRET1P FUSE 250V IEC FA HBC 5X20MM RoHS 250mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.315HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.315MXEP FUSE 5x20 PGT F HBC 315mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.315TXP FUSE 250V IEC FA HBC 5X20 ROHS 315mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.315MXP FUSE 5x20 F HBC 315mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0216.315MXP No
05/01/2005
Does not Contain
0216.315VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
02163.15MRET1PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
02163.15MXB941PX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
02163.15TXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
02163.15MXPX RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.400VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400MXEP FUSE 5x20 PGT F HBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400MXGP FUSE 5x20 CC PGT F HBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400MXP FUSE 5x20 F HBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400TXP FUSE 250V IEC FA HBC 5X20 ROHS 400mA RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.500MXP FUSE 5x20 F HBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH219_Declaration_0216.500MXP No
05/01/2005
Does not Contain IPC_0216.500MXP_HXP
0216.500MX909P FUSE 5X20 RS BRAND 416584 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.500TXP FUSE 250V IEC FA HBC 5X20 ROHS 500mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.500MXGP FUSE 5x20 CC PGT F HBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.500MXEP FUSE 5x20 PGT F HBC 500mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.500MXEP REACH197_Declaration_0216.500MXEP No
05/01/2005
Does not Contain IPC_0216.500MXEP
0216.500HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
IPC_0216.500MXP_HXP
0216.500VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.630HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.630HXP REACH191_Declaration_0216.630HXP No
05/01/2005
Does not Contain
0216.630MXEP FUSE 5x20 PGT F HBC 630mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH_SVHC Declaration_0216.630MXEP No
05/01/2005
Does not Contain
0216.630MXBP FUSE 5x20 C/CODE F HBC 630mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.630TXP FUSE 250V IEC FA HBC 5X20 ROHS 630mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.630MXGP FUSE 5x20 CC PGT F HBC 630mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.630VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.630MXP FUSE 5x20 F HBC 630mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_0216.630MXP No
05/01/2005
Does not Contain
0216.800HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.800MXP FUSE 5x20 F HBC 800mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216.800MXP REACH197_Declaration_0216.800MXP No
05/01/2005
Does not Contain
0216.800VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.800TXP FUSE 250V IEC FA HBC 5X20 ROHS 800mA RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216.800MXEP FUSE 5x20 PGT F HBC 800mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 No
05/01/2005
0216001.MXB940P FUSE 250V HBC FA 5X20 CC RED RoHS 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216001.MX909P FUSE 5X20 RS BRAND 416613 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216001.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216001.MXBP FUSE 5x20 C/CODE F HBC 1A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216001.MXP FUSE 5x20 F HBC 1A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
IPC_0216001.MXP
0216001.MRET1P FUSE 250V IEC FA HBC 5x20 PT RoHS 1A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216001.MRET1P REACH191_Declaration_0216001.MRET1P Yes
05/01/2005
Does not Contain IPC_0216001.MRET1P
0216001.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216001.HXP REACH181_Declaration_0216001.HXP Yes
05/01/2005
Does not Contain IPC_0216001.HXP
0216001.MXEP FUSE 5x20 PGT F HBC 1A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216001.MXEP REACH205_Declaration_0216001.MXEP Yes
05/01/2005
Does not Contain IPC_0216001.MXEP
0216001.MXF34P FUSE 250V 5X20 FA IEC RAD PB-FREE 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216001.TXP FUSE 250V IEC FA HBC 5X20 ROHS 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216001.MXGP FUSE 250V IEC FA HBC 5x20 PT CC RoHS 1A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216002.MXP FUSE 5x20 F HBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216002.MXP REACH219_Declaration_0216002.MXP Yes
05/01/2005
Does not Contain IPC_0216002.MXP_0216002.HXP
0216002.MXEP FUSE 5x20 PGT F HBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH197_Declaration_0216002.MXEP Yes
05/01/2005
Does not Contain
0216002.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216002.MXB940P FUSE 5X20 C/CODE 1 RED F HBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216002.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216002.HXP REACH_SVHC Declaration_0216002.HXP Yes
05/01/2005
Does not Contain IPC_0216002.MXP_0216002.HXP
0216002.MX909P FUSE 5X20 RS BRAND 416629 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216002.MXBP FUSE 5x20 C/CODE F HBC 2A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216002.MXBP REACH191_Declaration_0216002.MXBP Yes
05/01/2005
Does not Contain
0216002.MXGP FUSE 250V FA HBC 5X20MM RAD RoHS 2A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216002.MXGP REACH191_Declaration_0216002.MXGP Yes
05/01/2005
Does not Contain
0216002.MRET1P FUSE 250V IEC FA HBC 5x20 PT RoHS 2A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216002.TXP FUSE 250V IEC FA HBC 5X20 ROHS 2A RoHS No 05/01/2005 PbFree No 05/01/2005 REACH211_Declaration_0216002.TXP Yes
05/01/2005
Does not Contain
0216004.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216004.MXP FUSE 5x20 F HBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216004.MXP REACH_SVHC Declaration_0216004.MXP Yes
05/01/2005
Does not Contain IPC_0216004.MXP_0216004.HXP
0216004.MX909P FUSE 5X20 RS BRAND 416641 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216004.MRET5P FUSE 250V IEC FA HBC 5x20 PT RoHS 4A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216004.MXB940P FUSE 5X20 CC 1 BLACK F HBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216004.MXBP FUSE 5x20 C/CODE F HBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216004.MRET1P FUS 5X20 PGT REELED T1 F HBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216004.MXEP FUSE 5x20 PGT F HBC 4A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216004.MXEP REACH209_Declaration_0216004.MXEP Yes
05/01/2005
Does not Contain IPC_0216004.MXEP
0216004.TXP FUSE 250V IEC FA HBC 5X20 ROHS 4A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216004.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216004.HXP REACH205_Declaration_0216004.HXP Yes
05/01/2005
Does not Contain IPC_0216004.MXP_0216004.HXP
0216005.MRET1P FUSE 250V 5X20 IEC FA HBC TR PB-FREE 5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216005.MRET1P REACH181_Declaration_0216005.MRET1P Yes
05/01/2005
Does not Contain IPC_0216005.MRET1P
0216005.MXEP FUSE 5x20 PGT F HBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216005.MXEP REACH219_Declaration_0216005.MXEP Yes
05/01/2005
Does not Contain IPC_0216005.MXEP
0216005.MXP FUSE 5x20 F HBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216005.MXP Yes
05/01/2005
IPC_0216005.MXP
0216005.MX909P FUSE 5X20 RS BRAND 416657 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216005.MXGP FUSE 250V 5x20 IEC FA HBC PT PB-FREE 5A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216005.MXGP REACH_SVHC Declaration_0216005.MXGP Yes
05/01/2005
Does not Contain
0216005.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216005.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216005.HXP REACH201_Declaration_0216005.HXP Yes
05/01/2005
Does not Contain IPC_0216005.MXP_0216005.HXP
0216005.MXBP FUSE 5x20 C/CODE F HBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216005.MXBP REACH_SVHC Declaration_0216005.MXBP Yes
05/01/2005
Does not Contain
0216005.TXP FUSE 250V IEC FA HBC 5X20 ROHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216005.MXB940P FUSE 5X20 C/CODE 1 RED F HBC 5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216005.MRET5P FUSE 250V IEC FA HBC 5x20 PT RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216005.MXB941P FUSE 250V HBC FA 5X20 CC BLUE RoHS 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216005.MXF39P FUSE 250V 5X20 IEC FA RAD PB-FREE 5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216008.MXEP FUSE 5x20 PGT F HBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216008.MXEP REACH_SVHC Declaration_0216008.MXEP Yes
05/01/2005
Does not Contain IPC_0216008.MXEP
0216008.MRET5P FUSE 250V IEC FA HBC 5x20 PT RoHS 8A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216008.MXGP FUS 250V 5x20 IEC FA HBC CC PB-FREE 8A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216008.MXGP REACH191_Declaration_0216008.MXGP Yes
05/01/2005
Does not Contain
0216008.TXP FUSE 250V IEC FA HBC 5X20 ROHS 8A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216008.MXF13P FUSE 250V IEC FA HBC 5X20MM 8A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216008.MXBP FUSE 5x20 C/CODE F HBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216008.MXP FUSE 5x20 F HBC 8A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH_SVHC Declaration_0216008.MXP Yes
05/01/2005
Does not Contain IPC_0216008.MXP_0216008.HXP
0216008.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216008.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216008.HXP REACH_SVHC Declaration_0216008.HXP Yes
05/01/2005
Does not Contain IPC_0216008.MXP_0216008.HXP
021601.6MXP FUSE 5x20 F HBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
IPC_021601.6MXP_021601.6HXP
021601.6MXBP FUSE 5x20 C/CODE F HBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6HXPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6VXPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6TXPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6MXB940PX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6TXP FUSE 250V IEC FA HBC 5X20 ROHS 1.6A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6MXEP FUSE 5x20 PGT F HBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_021601.6MXEP Yes
05/01/2005
Does not Contain
021601.6MXEPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6MXPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6MXBPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021601.6HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021601.6HXP REACH205_Declaration_021601.6HXP Yes
05/01/2005
Does not Contain IPC_021601.6MXP_021601.6HXP
021601.6MXB940P FUSE 5X20 CC 1 RED F HBC 1.6A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216010.VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216010.VXP REACH205_Declaration_0216010.VXP Yes
05/01/2005
Does not Contain
0216010.MXB940P FUSE 5x20 CC 1 RED F HBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216010.MXB940P REACH205_Declaration_0216010.MXB940P Yes
05/01/2005
Does not Contain IPC_0216010.MXB940P
0216010.MRET5P FUS 5X20 PGT REEL T5 F HBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216010.TXP FUSE 250V IEC FA HBC 5X20 ROHS 10A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216010.MXBP FUSE 5x20 C/CODE F HBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216010.MXEP FUSE 5x20 PGT F HBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216010.MXEP REACH_SVHC Declaration_0216010.MXEP Yes
05/01/2005
Does not Contain IPC_0216010.MXEP
0216010.HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216010.HXP REACH_SVHC Declaration_0216010.HXP Yes
05/01/2005
Does not Contain IPC_0216010.MXP_0216010.HXP
0216010.MXP FUSE 5x20 F HBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216010.MXP REACH219_Declaration_0216010.MXP Yes
05/01/2005
Does not Contain IPC_0216010.MXP
0216010.MXF11P FUSE 250V FA HBC 5X20MM RAD RoHS 10A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216010.MXF11P REACH201_Declaration_0216010.MXF11P Yes
05/01/2005
Does not Contain
0216010.MX909P FUSE 5X20 RS BRAND 416685 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216010.MRET1P FUS 5X20 PGT REEL T1 F HBC 10A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216010.MRET1P REACH209_Declaration_0216010.MRET1P Yes
05/01/2005
Does not Contain IPC_0216010.MRET1P
0216016.MXEP FUSE 250V FA PT 5X20MM RoHS 16A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216016.MXEP REACH219_Declaration_0216016.MXEP Yes
05/01/2005
Does not Contain IPC_0216016.MXEP
0216016.MXP FUSE 250V FA 5X20MM RoHS 16A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216016.MXP REACH209_Declaration_0216016.MXP Yes
05/01/2005
Does not Contain IPC_0216016.MXP
0216016.MRET1P FUSE 250V 5x20 IEC FA TR PB-FREE 16A RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_0216016.MRET1P REACH181_Declaration_0216016.MRET1P Yes
05/01/2005
Does not Contain IPC_0216016.MRET1P
021602.5TXP FUSE 250V IEC FA HBC 5X20 ROHS 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021602.5MXB940P FUSE 5X20 CC 1 RED F HBC 2.5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021602.5MXP FUSE 5x20 F HBC 2.5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021602.5MXP REACH209_Declaration_021602.5MXP Yes
05/01/2005
Does not Contain IPC_021602.5MXP
021602.5MXBP FUSE 5x20 C/CODE F HBC 2.5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021602.5MRET1P FUS 5X20 PGT REEL T1 F HBC 2.5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021602.5MXB941P FUSE 250V HBC FA 5X20 CC GREEN RoHS 2.5A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021602.5HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH191_Declaration_021602.5HXP Yes
05/01/2005
Does not Contain
021602.5VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021602.5VXP REACH201_Declaration_021602.5VXP Yes
05/01/2005
Does not Contain
021602.5MXEP FUSE 5x20 PGT F HBC 2.5A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021602.5MXEP REACH201_Declaration_021602.5MXEP Yes
05/01/2005
Does not Contain IPC_021602.5MXEP
021606.3HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021606.3HXP REACH_SVHC Declaration_021606.3HXP Yes
05/01/2005
Does not Contain
0216.063HXPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MXF18P FUSE 250V 5X20 FA IEC RAD PB-FREE 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MXBP FUSE 5x20 C/CODE F HBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216.063MXEPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MXB940P FUSE 5X20 CC 1 RED F HBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216.063MRET1PX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MXEP FUSE 5x20 PGT F HBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 REACH_SVHC Declaration_021606.3MXEP Yes
05/01/2005
Does not Contain IPC_021606.3MXEP
0216.063VXPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MRET5P FUSE 250V IEC FA HBC 5x20 PT RoHS 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MXP FUSE 5x20 F HBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021606.3MXP REACH_SVHC Declaration_021606.3MXP Yes
05/01/2005
Does not Contain IPC_021606.3MXP
0216.063TXPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MX909P FUSE 5X20 RS BRAND 416663 (P) RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MRET1P FUS 5X20 PGT REEL T1 F HBC 6.3A/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2005 CoC_RoHS10_021606.3MRET1P REACH181_Declaration_021606.3MRET1P Yes
05/01/2005
Does not Contain IPC_021606.3MRET1P
021606.3TXP FUSE 250V IEC FA HBC 5X20 ROHS 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
021606.3MXF39P FUSE 250V 5X20 IEC FA RAD PB-FREE 6.3A RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
0216.063MXPX RoHS No 05/01/2005 PbFree No 05/01/2005 Yes
05/01/2005
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 11 items