213 Series - 5x20mm Time Lag Surge Withstand Glass Body Cartridge Fuse Designed to IEC Specification

Fuse 213 Hi_Res
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 213 Series is a 5x20mm time-lag, surge-withstand, glass body cartridge fuse that is designed to IEC specifications.

Features & Benefits:

  • Conforms to EN/IEC/K/J 60127-1 and EN/IEC/K/J 60127-2
  • Available in cartridge and axial lead form
  • Meets the IEC 60127-2, Sheet 3 specification for time-Lag fuses
  • RoHS compliant and lead-free
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248- 14
  • Conforms to GB 9364.1 and GB 9364.2
  • CE Mark indicates compliance with Low-Voltage and RoHS Directives.
Applications:

Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockSamplesCompare
0213.2002500.2251.6Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213.200CheckOrder
0213.2502500.5551.0495Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213.250CheckOrder
0213.3152502020.02305Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213.315CheckOrder
0213.4002501.360.535Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213.400CheckOrder
0213.5002502.9050.37Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213.500CheckOrder
0213.6302504.80.275Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213.630CheckOrder
0213.8002509.420.1635Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213.800CheckOrder
0213001.25019.20.11645Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213001.CheckOrder
0213002.25092.7050.04515Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213002.CheckOrder
0213004.250226.5050.017Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213004.CheckOrder
0213005.2503140.011585Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C0213005.CheckOrder
021301.625044.20.0551Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C021301.6CheckOrder
021302.52501380.03045Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C021302.5CheckOrder
021306.32506000.00951Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C021306.3CheckOrder
02131.2525027.150.08165Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C02131.25CheckOrder
02133.152501.140.8475Slo-Blo/Time Lag (T)/Time Delay-55° to 125°C02133.15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0213.200MXBP FUSE 5x20 C/CODE T LBC 200mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.200TXP FUSE 250V IEC TD LBC 5X20 ROHS 200mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.200MXP FUSE 5x20 T LBC 200mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.200MXP REACH197_Declaration_0213.200MXP No
Does not Contain
0213.200MXEP FUSE 5x20 PGT T LBC 200mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.250MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 250mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.250MXEP FUSE 5x20 PGT T LBC 250mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.250MXBP FUSE 5x20 C/CODE T LBC 250mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.250TXP FUSE 250V IEC TD LBC 5X20 ROHS 250mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.250MXP FUSE 5x20 T LBC 250mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.250MXP REACH219_Declaration_0213.250MXP No
Does not Contain
0213.400MXEP FUSE 5x20 PGT T LBC 400mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.400MXP FUSE 5x20 T LBC 400mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.400MXP REACH197_Declaration_0213.400MXP No
Does not Contain IPC_0213.400MXP
0213.400TXP FUSE 250V IEC TD LBC 5X20 ROHS 400mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.400MXBP FUSE 5x20 C/CODE T LBC 400mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.500MXEP FUSE 5x20 PGT T LBC 500mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.500MXEP REACH219_Declaration_0213.500MXEP No
Does not Contain IPC_0213.500MXEP
0213.500MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 500mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.500TXP FUSE 250V IEC TD LBC 5X20 ROHS 500mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.500MXBP FUSE 5x20 C/CODE T LBC 500mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.500MXP FUSE 5x20 T LBC 500mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.500MXP REACH209_Declaration_0213.500MXP No
Does not Contain
0213.630TXP FUSE 250V IEC TD LBC 5X20 ROHS 630mA RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.630TXP REACH_SVHC Declaration_0213.630TXP No
Does not Contain
0213.630MXP FUSE 5x20 T LBC 630mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213.630MXP No
0213.630MXBP FUSE 5x20 C/CODE T LBC 630mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.630MXEP FUSE 5x20 PGT T LBC 630mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.800MXEP FUSE 5x20 PGT T LBC 800mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.800MXBP FUSE 5x20 C/CODE T LBC 800mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213.800MXP FUSE 5x20 T LBC 800mA/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 REACH209_Declaration_0213.800MXP No
Does not Contain
0213.800TXP FUSE 250V IEC TD LBC 5X20 ROHS 800mA RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213001.TXP FUSE 250V IEC TD LBC 5X20 ROHS 1A RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213001.MRET1P FUS 5X20 PGT REELED T1 T LBC 1A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213001.MXEP FUSE 5x20 PGT T LBC 1A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213001.MXBP FUSE 5x20 C/CODE T LBC 1A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213001.MXP FUSE 5x20 T LBC 1A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213001.MXP REACH211_Declaration_0213001.MXP No
Does not Contain IPC_0213001.MXP
0213001.MXB940P FUSE 5X20 CC 1 GREEN T LBC 1A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213002.MRGT1P FUS 5X20 CC PGT REEL T1 T LBC 2A/250V(P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213002.MRET1P FUS 250V 5X20 PT T LBC RoHS 2A RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213002.TXP FUSE 250V IEC TD LBC 5X20 ROHS 2A RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213002.MXBP FUSE 5x20 C/CODE T LBC 2A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213002.MXEP FUSE 5x20 PGT T LBC 2A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213002.MXEP REACH191_Declaration_0213002.MXEP No
Does not Contain IPC_0213002.MXEP
0213002.MXP FUSE 5x20 T LBC 2A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213002.MXP REACH219_Declaration_0213002.MXP No
Does not Contain IPC_0213002.MXP
0213002.MXGP FUSE 5X20 CC PGT T LBC 2A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213004.MXP FUSE 5x20 T LBC 4A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213004.MXP REACH211_Declaration_0213004.MXP Yes
Does not Contain IPC_0213004.MXP
0213004.MXEP FUSE 5x20 PGT T LBC 4A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213004.MXEP REACH205_Declaration_0213004.MXEP Yes
Does not Contain
0213004.TXP FUSE 250V IEC TD LBC 5X20 ROHS 4A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0213004.MRET1P FUS 250V 5X20 PT TL LBC RoHS 4A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0213004.MRET1P REACH205_Declaration_0213004.MRET1P Yes
Does not Contain
0213004.MXBP FUSE 5x20 C/CODE T LBC 4A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0213005.MXBP FUSE 5x20 C/CODE T LBC 5A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 REACH181_Declaration_0213005.MXBP No
Does not Contain
0213005.MXEP FUSE 5x20 PGT T LBC 5A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 REACH201_Declaration_0213005.MXEP No
Does not Contain IPC_0213005.MXEP
0213005.TXP FUSE 250V IEC TD LBC 5X20 ROHS 5A RoHS No 11/01/2005 PbFree No 11/01/2005 No
0213005.MXP FUSE 5x20 T LBC 5A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 REACH209_Declaration_0213005.MXP No
Does not Contain IPC_0213005.MXP
021301.6MXP FUSE 5x20 T LBC 1.6A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 REACH_SVHC Declaration_021301.6MXP No
Does not Contain IPC_021301.6MXP
021301.6MXEP FUSE 5x20 PGT T LBC 1.6A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
021301.6TXP FUSE 250V IEC TD LBC 5X20 ROHS 1.6A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_021301.6TXP REACH205_Declaration_021301.6TXP No
Does not Contain
021301.6MXBP FUSE 5x20 C/CODE T LBC 1.6A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
021301.6MRET1P FUSE 250V IEC LBC 5X20MM 1.6A(P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
021302.5MXEP FUSE 5x20 PGT T LBC 2.5A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_021302.5MXEP REACH181_Declaration_021302.5MXEP No
Does not Contain
021302.5MXP FUSE 5x20 T LBC 2.5A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_021302.5MXP REACH197_Declaration_021302.5MXP No
Does not Contain IPC_021302.5MXP
021302.5MRET1P FUS 5X20 PGT REEL T1 T LBC 2.5A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
021302.5MXBP FUSE 5x20 C/CODE T LBC 2.5A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
021302.5TXP FUSE 250V IEC TD LBC 5X20 ROHS 2.5A RoHS No 11/01/2005 PbFree No 11/01/2005 No
021306.3MXBP FUSE 5x20 C/CODE T LBC 6.3A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
021306.3MRET1P FUSE 250V IEC TD LBC 5X20 PT RoHS 6.3A RoHS No 11/01/2005 PbFree No 11/01/2005 No
021306.3MXP FUSE 5x20 T LBC 6.3A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_021306.3MXP REACH219_Declaration_021306.3MXP No
Does not Contain IPC_021306.3MXP
021306.3MXEP FUSE 5x20 PGT T LBC 6.3A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 REACH219_Declaration_021306.3MXEP No
Does not Contain IPC_021306.3MXEP
021306.3TXP FUSE 250V IEC TD LBC 5X20 ROHS 6.3A RoHS No 11/01/2005 PbFree No 11/01/2005 No
02131.25MXBP FUSE 5x20 C/CODE T LBC 1.25A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
02131.25MXP FUSE 5x20 T LBC 1.25A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_02131.25MXP REACH205_Declaration_02131.25MXP No
Does not Contain IPC_02131.25MXP
02131.25MRET1P FUS 5X20 PGT REEL T1 T LBC 1.25A/250V-P RoHS No 11/01/2005 PbFree No 11/01/2005 No
02131.25MXEP FUSE 5x20 PGT T LBC 1.25A/250V (P) RoHS No 11/01/2005 PbFree No 11/01/2005 No
02131.25TXP FUSE 250V IEC TD LBC 5X20 ROHS 1.25A RoHS No 11/01/2005 PbFree No 11/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 213 Datasheet

5x20mm time-Lag surge withstand glass body cartridge fuse designed to IEC specification...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide


  • Showing 11 items