209 Series - 2AG Slo-Blo®(Time-Lag) Lead-Free Subminiature Glass Body Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 209 Series (2AG) 350V, Slo-Blo® Fuses are available in cartridge form or with axial leads. This series provides the same performance characteristics as its 3AG counterpart, while occupying one-third the space. Sleeved fuses are available.

Features:

  • In accordance with Underwriter’s Laboratories Standard UL 248-14
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and Lead-free
Applications:

  • Electronic Lighting Ballasts

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningMin Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0209.2503500.2162.41Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209.250CheckOrder
0209.3753500.581.17Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209.375CheckOrder
0209.5003501.160.688Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209.500CheckOrder
0209.6003501.750.477Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209.600CheckOrder
0209.7503502.950.34Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209.750CheckOrder
0209.8003503.450.304Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209.800CheckOrder
0209001.3505.640.21Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209001.CheckOrder
0209002.350300.0689Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209002.Check
0209003.350770.0383Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209003.Check
0209004.3501480.0258Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209004.Check
0209005.3502670.0186Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209005.Check
0209006.3503800.0141Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-601250209006.Check
0209007.0209007.
020901.535020.80.1077Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-60125020901.5Check
020902.5350700.0502Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-60125020902.5Check
020903.53501100.0312Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-60125020903.5Check
02091.2535016.20.146Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-6012502091.25Check
02092.25350390.0567Glass Body BorosilicateContact LittelfuseSlo-Blo/Time Lag (T)/Time Delay-6012502092.25Check
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0209.250MXP FUSE 350V SB 2AG PB-FREE .250A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209.250MXP REACH205_Declaration_0209.250MXP Yes
Does not Contain IPC_0209.250MXP
0209.250DRT1P FUSE 350V SB PT 2AG PB-FREE .250A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.250MXEP FUSE 350V SB PT 2AG PB-FREE .250A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.375MXEP FUSE 350V SB PT 2AG PB-FREE .375A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.375DRT1P FUSE 350V SB PT 2AG PB-FREE .375A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.375MXP FUSE 350V SB 2AG PB-FREE .375A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.500MXEP FUSE 350V SB PT 2AG PB-FREE .500A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209.500MXEP REACH205_Declaration_0209.500MXEP Yes
Does not Contain
0209.500DRT1P FUSE 350V SB PT 2AG PB-FREE .500A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.500MXP FUSE 350V SB 2AG PB-FREE .500A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209.500MXP REACH197_Declaration_0209.500MXP
Does not Contain
0209.600MXEP FUSE 350V SB PT 2AG PB-FREE .600A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.600DRT1P FUSE 350V SB PT 2AG PB-FREE .600A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.600MXP FUSE 350V SB 2AG PB-FREE .600A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.750MXEP FUSE 350V SB PT 2AG PB-FREE .750A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.750MXP FUSE 350V SB 2AG PB-FREE .750A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.750DRT1P FUSE 350V SB PT 2AG PB-FREE .750A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.800MXP FUSE 350V SB 2AG PB-FREE .800A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.800DRT1P FUSE 350V SB PT 2AG PB-FREE .800A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209.800MXEP FUSE 350V SB PT 2AG PB-FREE .800A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209.800MXEP REACH209_Declaration_0209.800MXEP Yes
Does not Contain
0209006.MXP FUSE 350V SB 2AG PB-FREE 6A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209001.DRT1P FUSE 350V SB PT 2AG PB-FREE 1A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209004.MXEP FUSE 350V SB PT 2AG PB-FREE 4A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209004.MXEP REACH197_Declaration_0209004.MXEP Yes
02/23/2010
Does not Contain IPC_0209004.MXEP
0209003.MXEP FUSE 350V SB PT 2AG PB-FREE 3A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209003.MXEP REACH181_Declaration_0209003.MXEP Yes
02/23/2010
Does not Contain
02092.25MXEP FUSE 350V SB PT 2AG PB-FREE 2.25A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
02091.25MXP FUSE 350V SB 2AG PB-FREE 1.25A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
020901.5MXEP FUSE 350V SB PT 2AG PB-FREE 1.5A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_020901.5MXEP REACH201_Declaration_020901.5MXEP Yes
02/23/2010
Does not Contain IPC_020901.5MXEP
020903.5MXP FUSE 350V SB 2AG PB-FREE 3.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
020901.5MXP FUSE 350V SB 2AG PB-FREE 1.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209001.MXEP FUSE 350V SB PT 2AG PB-FREE 1A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209001.MXEP REACH211_Declaration_0209001.MXEP Yes
Does not Contain
02092.25MXP FUSE 350V SB 2AG PB-FREE 2.25A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
020903.5MXEP FUSE 350V SB PT 2AG PB-FREE 3.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
11/01/2005
020902.5MXEP FUSE 350V SB PT 2AG PB-FREE 2.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209004.MXP FUSE 350V SB 2AG PB-FREE 4A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209005.MXEP FUSE 350V SB PT 2AG PB-FREE 5A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209005.MXEP REACH205_Declaration_0209005.MXEP Yes
02/23/2010
Does not Contain
0209002.MXEP FUSE 350V SB PT 2AG PB-FREE 2A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209002.MXEP REACH201_Declaration_0209002.MXEP Yes
02/23/2010
Does not Contain IPC_0209002.MXEP
0209007.MXEP FUSE 350V SB PT 2AG PB-FREE 7A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209007.MXEP REACH209_Declaration_0209007.MXEP Yes
02/23/2010
Does not Contain IPC_0209007.MXEP
0209006.MXEP FUSE 350V SB PT 2AG PB-FREE 6A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209006.MXEP Yes
02/23/2010
0209001.MXP FUSE 350V SB 2AG PB-FREE 1A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
0209003.MXP FUSE 350V SB 2AG PB-FREE 3A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209003.MXP REACH211_Declaration_0209003.MXP Yes
02/23/2010
Does not Contain IPC_0209003.MXP
0209005.MXP FUSE 350V SB 2AG PB-FREE 5A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209005.MXP REACH191_Declaration_0209005.MXP Yes
02/23/2010
Does not Contain IPC_0209005.MXP
02091.25MXEP FUSE 350V SB PT 2AG PB-FREE 1.25A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
0209002.MXP FUSE 350V SB 2AG PB-FREE 2A RoHS No 11/01/2005 PbFree No 11/01/2005 CoC_RoHS10_0209002.MXP REACH191_Declaration_0209002.MXP Yes
02/23/2010
Does not Contain IPC_0209002.MXP
0209007.MXP FUSE 350V SB 2AG PB-FREE 7A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
IPC_0209007.MXP
020902.5MXP FUSE 350V SB 2AG PB-FREE 2.5A RoHS No 11/01/2005 PbFree No 11/01/2005 Yes
02/23/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 209 Datasheet

Littelfuse 209 Series (2AG) 350V Time-Lag (Slo-Blo®) Fuses are available in cartridge form or with axial leads...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide


  • Showing 4 items