208 Series - 2AG Fast-Acting Lead-Free Glass Body Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 208 Series 350V fast-acting fuses are available in cartridge form or with axial leads. This series provides the same performance characteristics as its 3AG counterpart, while occupying one-third the space. Sleeved fuses are available.


Features:

  • In accordance with Underwriter's Laboratories™ Standard UL 248-14
  • Fuses are board washable in most solvents
  • Available in cartridge and axial lead form and with various forming dimensions
  • RoHS compliant and lead free

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)Nominal Melting I2T (A2sec)Resistance
(Ω)
BodyMSLOpeningMin Operating TemperatureOperating Temperature Maximum CelsiusPartner ECAD ModelsStockSamplesCompare
0208.1253500.002863.9Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208.125
0208.2503500.031.15Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208.250
0208.3753500.1710.395Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208.375CheckOrder
0208.5003500.3650.265Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208.500CheckOrder
0208.7503501.050.152Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208.750CheckOrder
0208001.3502.220.103Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208001.CheckOrder
0208002.3502.1690.0497Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208002.CheckOrder
0208003.3504.620.0317Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208003.CheckOrder
0208004.3509.40.024Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208004.CheckOrder
0208005.350170.0186Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208005.CheckOrder
0208006.35022.10.0154Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208006.CheckOrder
0208007.350400.013Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208007.CheckOrder
0208008.350560.0107Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208008.CheckOrder
020801.53500.80.0712Glass Body BorosilicateContact LittelfuseFast-Acting (F)-60125020801.5CheckOrder
0208010.3501160.0075Glass Body BorosilicateContact LittelfuseFast-Acting (F)-601250208010.CheckOrder
020802.53502.680.0372Glass Body BorosilicateContact LittelfuseFast-Acting (F)-60125020802.5CheckOrder
020803.53506.70.0265Glass Body BorosilicateContact LittelfuseFast-Acting (F)-60125020803.5CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0208.125DRT1P FUSE 350V FA PT 2AG PB-FREE .125A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.125MXEP FUSE 350V FA PT 2AG PB-FREE .125A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.125MXP FUSE 350V FA 2AG PB-FREE .125A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.250MXP FUSE 350V FA 2AG PB-FREE .250A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.250DRT1P FUSE 350V FA PT 2AG PB-FREE .250A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.250MXEP FUSE 350V FA PT 2AG PB-FREE .250A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.375MXP FUSE 350V FA 2AG PB-FREE .375A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.375DRT1P FUSE 350V FA PT 2AG PB-FREE .375A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.375MXEP FUSE 350V FA PT 2AG PB-FREE .375A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.500MXEP FUSE 350V FA PT 2AG PB-FREE .500A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.500MXP FUSE 350V FA 2AG PB-FREE .500A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.500DRT1P FUSE 350V FA PT 2AG PB-FREE .500A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.750MXP FUSE 350V FA 2AG PB-FREE .750A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.750MXEP FUSE 350V FA PT 2AG PB-FREE .750A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208.750DRT1P FUSE 350V FA PT 2AG PB-FREE .750A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208001.DRT1P FUSE 350V FA PT 2AG PB-FREE 1A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208001.MXEP FUSE 350V FA PT 2AG PB-FREE 1A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0208001.MXEP No
IPC_0208001.MXEP
0208001.MXP FUSE 350V FA 2AG PB-FREE 1A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0208001.MXP REACH201_Declaration_0208001.MXP No
Does not Contain
0208002.MXEP FUSE 350V FA PT 2AG PB-FREE 2A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208002.DRT1P FUSE 350V FA PT 2AG PB-FREE 2A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208002.MXP FUSE 350V FA 2AG PB-FREE 2A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208003.DRT1P FUSE 350V FA PT 2AG PB-FREE 3A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208003.MXP FUSE 350V FA 2AG PB-FREE 3A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208003.MXEP FUSE 350V FA PT 2AG PB-FREE 3A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0208003.MXEP REACH201_Declaration_0208003.MXEP No
Does not Contain IPC_0208003.MXEP
0208004.MXP FUSE 350V FA 2AG PB-FREE 4A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208004.MXEP FUSE 350V FA PT 2AG PB-FREE 4A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208004.DRT1P FUSE 350V FA PT 2AG PB-FREE 4A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208005.MXP FUSE 350V FA 2AG PB-FREE 5A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0208005.MXP REACH_SVHC Declaration_0208005.MXP No
Does not Contain IPC_0208005.MXP
0208005.DRT1P FUSE 350V FA PT 2AG PB-FREE 5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208005.MXEP FUSE 350V FA PT 2AG PB-FREE 5A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0208005.MXEP REACH191_Declaration_0208005.MXEP No
Does not Contain IPC_0208005.MXEP
0208006.MXEP FUSE 350V FA PT 2AG PB-FREE 6A RoHS No 01/01/2008 PbFree No 01/01/2008 REACH_SVHC Declaration_0208006.MXEP No
Does not Contain IPC_0208006.MXEP
0208006.MXP FUSE 350V FA 2AG PB-FREE 6A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208006.DRT1P FUSE 350V FA PT 2AG PB-FREE 6A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208007.MXP FUSE 350V FA 2AG PB-FREE 7A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208007.MXEP FUSE 350V FA PT 2AG PB-FREE 7A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0208007.MXEP No
IPC_0208007.MXEP
0208007.DRT1P FUSE 350V FA PT 2AG PB-FREE 7A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208008.MXP FUSE 350V FA 2AG PB-FREE 8A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208008.DRT1P FUSE 350V FA PT 2AG PB-FREE 8A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208008.MXEP FUSE 350V FA PT 2AG PB-FREE 8A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020801.5MXEP FUSE 350V FA PT 2AG PB-FREE 1.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020801.5DRT1P FUSE 350V FA PT 2AG PB-FREE 1.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020801.5MXP FUSE 350V FA 2AG PB-FREE 1.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208010.MXP FUSE 350V FA 2AG PB-FREE 10A RoHS No 01/01/2008 PbFree No 01/01/2008 CoC_RoHS10_0208010.MXP REACH205_Declaration_0208010.MXP No
Does not Contain
0208010.DRT1P FUSE 350V FA PT 2AG PB-FREE 10A RoHS No 01/01/2008 PbFree No 01/01/2008 No
0208010.MXEP FUSE 350V FA PT 2AG PB-FREE 10A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020802.5MXEP FUSE 350V FA PT 2AG PB-FREE 2.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020802.5MXP FUSE 350V FA 2AG PB-FREE 2.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020802.5DRT1P FUSE 350V FA PT 2AG PB-FREE 2.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020803.5MXP FUSE 350V FA 2AG PB-FREE 3.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020803.5MXEP FUSE 350V FA PT 2AG PB-FREE 3.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
020803.5DRT1P FUSE 350V FA PT 2AG PB-FREE 3.5A RoHS No 01/01/2008 PbFree No 01/01/2008 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Fuse 208 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide


  • Showing 4 items