2016L Series - PolySwitch® Lead-Free Surface Mount Resettable PPTC

PTC 2016L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 2016L series device provides surface mount overcurrent protection for low voltage (≤60V) applications where resettable protection is desired.

Features:
  • RoHS compliant and lead-free
  • Fast response to fault currents
  • High Voltage
  • Low-profile
Applications:
  • IEEE 1394 port protection
  • Powered ethernet port protection (IEEE 802.3 af)
  • Automotive electronic control module protection
  • Low voltage telecom equipment protection

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Operating TemperaturePartner ECAD ModelsStockSamplesCompare
2016L0300.30.660201.40.52.31.53-40° to 85°C2016L030CheckOrder
2016L0500.551.160201.40.212.55-40° to 85°C2016L050CheckOrder
2016L075/600.751.560201.40.130.980.5-40° to 85°C2016L075/60CheckOrder
2016L1001.12.215401.40.10.480.5-40° to 85°C2016L100CheckOrder
2016L100/331.12.233401.40.10.480.5-40° to 85°C2016L100/33CheckOrder
2016L1501.5315401.40.070.1881-40° to 85°C2016L150CheckOrder
2016L150/331.53334020.070.1881-40° to 85°C2016L150/33CheckOrder
2016L20024.26401.40.0480.183-40° to 85°C2016L200CheckOrder
2016L260/242.6524401.60.0250.07585-40° to 85°C2016L260/24CheckOrder
2016L300/163516401.60.0150.048810-40° to 85°C2016L300/16CheckOrder
2016L500510610020.0050.025252-40° to 85°C2016L500CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
2016L030DR PTC 60V POLYFUSE SURF MOUNT 2016 .300A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L030DR REACH219_Declaration_2016L030DR Yes
09/15/2009
Does not Contain IPC_2016L030DR
2016L050MR PTC 60V POLYFUSE SURF MOUNT 2016 .550A RoHS No 09/18/2002 PbFree No 09/18/2002 REACH211_Declaration_2016L050MR Yes
09/15/2009
Does not Contain
2016L075/60MR PTC 60V POLYFUSE 2016 HALOGEN-FREE .750A RoHS No 09/18/2002 PbFree No 09/18/2002 REACH_SVHC Declaration_2016L075-60MR.pdf Yes
09/15/2009
Does not Contain
2016L100PR PTC 15V POLYFUSE SURF MOUNT 2016 1.10A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L100PR Yes
09/15/2009
2016L100/33DR PTC 33V POLYFUSE SURF MOUNT 2016 1.10A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L100-33DR Yes
09/15/2009
2016L150DR PTC 15V POLYFUSE SURF MOUNT 2016 1.50A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L150DR REACH211_Declaration_2016L150DR Yes
09/15/2009
Does not Contain
2016L150/33DR PTC 33V POLYFUSE SURF MOUNT 2016 1.5A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L150-33DR REACH_SVHC Declaration_2016L150-33DR.pdf Yes
09/15/2009
Does not Contain
2016L200PR PTC 6V POLYFUSE SURF MOUNT 2016 2A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L200PR REACH_SVHC Declaration_2016L200PR Yes
09/15/2009
Does not Contain
2016L260/24MR PTC 24V POLYFUSE SURF MOUNT 2016 2.6A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L260-24MR REACH_SVHC Declaration_2016L260-24MR Yes
09/15/2009
Does not Contain IPC_2016L260-24MR
2016L300/16MR PTC 16V POLYFUSE SURF MOUNT 2016 3A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L300-16MR Yes
09/15/2009
IPC_2016L300-16MR
2016L500DR PTC 6V POLYFUSE SURF MOUNT 2016 5A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_2016L500DR Yes
09/15/2009
IPC_2016L500DR
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Resettable PTCs 2016L Datasheet

pdficon Circuit Protection Products Selection Guide