1KSMB Series - 1000W Surface Mount Transient Voltage Suppression (TVS) Diode - 1KSMB Series

Littelfuse TVS Diodes 1KSMB
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 1KSMB series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features & Benefits:

  • 1500W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01%
  • For surface mounted applications to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25))(αT:Temperature Coefficient, typical value is 0.1%)
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1μA when VBR max>12V
  • High temperature to reflow soldering guaranteed: 260°C/40sec
  • Plastic package is flammability rated V-0 per Underwriters Laboratories
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin lead–free Plated
  • Available in breakdown Voltage from 6.8V to 180V specially designed for automotive applications
  • Offers high-surge rating in compact package: bridges the gap between 600W and 1.5KW
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
1KSMB100A85.510007.39510513711150UnipolarDO-214AA1KSMB100ACheckOrder
1KSMB100CA85.510007.39510513711150BipolarDO-214AA1KSMB100CACheckOrder
1KSMB10A8.551000699.510.514.518150UnipolarDO-214AA1KSMB10ACheckOrder
1KSMB10CA8.551000699.510.514.518150BipolarDO-214AA1KSMB10CACheckOrder
1KSMB110A9410006.610511615211150UnipolarDO-214AA1KSMB110ACheckOrder
1KSMB110CA9410006.610511615211150BipolarDO-214AA1KSMB110CACheckOrder
1KSMB11A9.4100064.110.511.615.614150UnipolarDO-214AA1KSMB11ACheckOrder
1KSMB11CA9.4100064.110.511.615.614150BipolarDO-214AA1KSMB11CACheckOrder
1KSMB120A10210006.111412616511150UnipolarDO-214AA1KSMB120ACheckOrder
1KSMB120CA10210006.111412616511150BipolarDO-214AA1KSMB120CACheckOrder
1KSMB12A10.2100059.911.412.616.711150UnipolarDO-214AA1KSMB12ACheckOrder
1KSMB12CA10.2100059.911.412.616.711150BipolarDO-214AA1KSMB12CACheckOrder
1KSMB130A11110005.612413717911150UnipolarDO-214AA1KSMB130ACheckOrder
1KSMB130CA11110005.612413717911150BipolarDO-214AA1KSMB130CACheckOrder
1KSMB13A11.1100054.912.413.718.211150UnipolarDO-214AA1KSMB13ACheckOrder
1KSMB13CA11.1100054.912.413.718.211150BipolarDO-214AA1KSMB13CACheckOrder
1KSMB150A12810004.814315820711150UnipolarDO-214AA1KSMB150ACheckOrder
1KSMB150CA12810004.814315820711150BipolarDO-214AA1KSMB150CACheckOrder
1KSMB15A12.8100047.214.315.821.211150UnipolarDO-214AA1KSMB15ACheckOrder
1KSMB15CA12.8100047.214.315.821.211150BipolarDO-214AA1KSMB15CACheckOrder
1KSMB160A13610004.615216821911150UnipolarDO-214AA1KSMB160ACheckOrder
1KSMB160CA13610004.615216821911150BipolarDO-214AA1KSMB160CACheckOrder
1KSMB16A13.6100044.415.216.822.511150UnipolarDO-214AA1KSMB16ACheckOrder
1KSMB16CA13.6100044.415.216.822.511150BipolarDO-214AA1KSMB16CACheckOrder
1KSMB170A144.510004.316217923411150UnipolarDO-214AA1KSMB170ACheckOrder
1KSMB170CA144.510004.316217923411150BipolarDO-214AA1KSMB170CACheckOrder
1KSMB180A15310004.117118924611150UnipolarDO-214AA1KSMB180ACheckOrder
1KSMB180CA15310004.117118924611150BipolarDO-214AA1KSMB180CACheckOrder
1KSMB18A15.3100039.217.118.925.511150UnipolarDO-214AA1KSMB18ACheckOrder
1KSMB18CA15.3100039.217.118.925.511150BipolarDO-214AA1KSMB18CACheckOrder
1KSMB20A17.1100036.1192127.711150UnipolarDO-214AA1KSMB20ACheckOrder
1KSMB20CA17.1100036.1192127.711150BipolarDO-214AA1KSMB20CACheckOrder
1KSMB22A18.8100032.720.923.130.611150UnipolarDO-214AA1KSMB22ACheckOrder
1KSMB22CA18.8100032.720.923.130.611150BipolarDO-214AA1KSMB22CACheckOrder
1KSMB24A20.5100030.122.825.233.211150UnipolarDO-214AA1KSMB24ACheckOrder
1KSMB24CA20.5100030.122.825.233.211150BipolarDO-214AA1KSMB24CACheckOrder
1KSMB27A23.1100026.725.728.437.511150UnipolarDO-214AA1KSMB27ACheckOrder
1KSMB27CA23.1100026.725.728.437.511150BipolarDO-214AA1KSMB27CACheckOrder
1KSMB30A25.6100024.228.531.541.411150UnipolarDO-214AA1KSMB30ACheckOrder
1KSMB30CA25.6100024.228.531.541.411150BipolarDO-214AA1KSMB30CACheckOrder
1KSMB33A28.2100021.931.434.745.711150UnipolarDO-214AA1KSMB33ACheckOrder
1KSMB33CA28.2100021.931.434.745.711150BipolarDO-214AA1KSMB33CACheckOrder
1KSMB36A30.810002034.237.849.911150UnipolarDO-214AA1KSMB36ACheckOrder
1KSMB36CA30.810002034.237.849.911150BipolarDO-214AA1KSMB36CACheckOrder
1KSMB39A33.3100018.637.14153.911150UnipolarDO-214AA1KSMB39ACheckOrder
1KSMB39CA33.3100018.637.14153.911150BipolarDO-214AA1KSMB39CACheckOrder
1KSMB43A36.8100016.940.945.259.311150UnipolarDO-214AA1KSMB43ACheckOrder
1KSMB43CA36.8100016.940.945.259.311150BipolarDO-214AA1KSMB43CACheckOrder
1KSMB47A40.2100015.444.749.464.811150UnipolarDO-214AA1KSMB47ACheckOrder
1KSMB47CA40.2100015.444.749.464.811150BipolarDO-214AA1KSMB47CACheckOrder
1KSMB51A43.6100014.348.553.670.111150UnipolarDO-214AA1KSMB51ACheckOrder
1KSMB51CA43.6100014.348.553.670.111150BipolarDO-214AA1KSMB51CACheckOrder
1KSMB56A47.810001353.258.87711150UnipolarDO-214AA1KSMB56ACheckOrder
1KSMB56CA47.810001353.258.87711150BipolarDO-214AA1KSMB56CACheckOrder
1KSMB6.8A5.8100095.26.457.1410.510900150UnipolarDO-214AA1KSMB6.8ACheckOrder
1KSMB6.8CA5.8100095.26.457.1410.510900150BipolarDO-214AA1KSMB6.8CACheckOrder
1KSMB62A53100011.858.965.18511150UnipolarDO-214AA1KSMB62ACheckOrder
1KSMB62CA53100011.858.965.18511150BipolarDO-214AA1KSMB62CACheckOrder
1KSMB68A58.1100010.964.671.49211150UnipolarDO-214AA1KSMB68ACheckOrder
1KSMB68CA58.1100010.964.671.49211150BipolarDO-214AA1KSMB68CACheckOrder
1KSMB7.5A6.4100088.57.137.8811.310400150UnipolarDO-214AA1KSMB7.5ACheckOrder
1KSMB7.5CA6.4100088.57.137.8811.310400150BipolarDO-214AA1KSMB7.5CACheckOrder
1KSMB75A64.110009.771.378.810311150UnipolarDO-214AA1KSMB75ACheckOrder
1KSMB75CA64.110009.771.378.810311150BipolarDO-214AA1KSMB75CACheckOrder
1KSMB8.2A7.02100082.67.798.6112.110180150UnipolarDO-214AA1KSMB8.2ACheckOrder
1KSMB8.2CA7.02100082.67.798.6112.110180150BipolarDO-214AA1KSMB8.2CACheckOrder
1KSMB82A70.110008.877.986.111311150UnipolarDO-214AA1KSMB82ACheckOrder
1KSMB82CA70.110008.877.986.111311150BipolarDO-214AA1KSMB82CACheckOrder
1KSMB9.1A7.78100074.68.659.5513.4145150UnipolarDO-214AA1KSMB9.1ACheckOrder
1KSMB9.1CA7.78100074.68.659.5513.4145150BipolarDO-214AA1KSMB9.1CACheckOrder
1KSMB91A77.81000886.595.512511150UnipolarDO-214AA1KSMB91ACheckOrder
1KSMB91CA77.81000886.595.512511150BipolarDO-214AA1KSMB91CACheckOrder
1KSMB10
Obsolete: 2020 -12-16
Replaced By: 1KSMB10A
8.1100066.791115.22518150UnipolarDO-214AA
1KSMB100
Obsolete: 2020 -12-16
Replaced By: 1KSMB100A
811000790110143.8511150UnipolarDO-214AA
1KSMB100C
Obsolete: 2020 -12-16
Replaced By: 1KSMB100CA
811000790110143.8511150BipolarDO-214AA
1KSMB10C
Obsolete: 2020 -12-16
Replaced By: 1KSMB10CA
8.1100066.791115.22518150BipolarDO-214AA
1KSMB11
Obsolete: 2020 -12-16
Replaced By: 1KSMB11A
8.92100061.79.94512.15516.3814150UnipolarDO-214AA
1KSMB110
Obsolete: 2020 -12-16
Replaced By: 1KSMB110A
89.210006.399.45121.55159.611150UnipolarDO-214AA
1KSMB110C
Obsolete: 2020 -12-16
Replaced By: 1KSMB110CA
89.210006.399.45121.55159.611150BipolarDO-214AA
1KSMB11C
Obsolete: 2020 -12-16
Replaced By: 1KSMB11CA
8.92100061.79.94512.15516.3814150BipolarDO-214AA
1KSMB12
Obsolete: 2020 -12-16
Replaced By: 1KSMB12A
9.72100058.310.813.217.53511150UnipolarDO-214AA
1KSMB120
Obsolete: 2020 -12-16
Replaced By: 1KSMB120A
97.210005.8108132173.2511150UnipolarDO-214AA
1KSMB120C
Obsolete: 2020 -12-16
Replaced By: 1KSMB120CA
97.210005.8108132173.2511150BipolarDO-214AA
1KSMB12C
Obsolete: 2020 -12-16
Replaced By: 1KSMB12CA
9.72100058.310.813.217.53511150BipolarDO-214AA
1KSMB13
Obsolete: 2020 -12-16
Replaced By: 1KSMB13A
10.5100053.311.74514.35519.1111150UnipolarDO-214AA
1KSMB130
Obsolete: 2020 -12-16
Replaced By: 1KSMB130A
10510005.3117.45143.55187.9511150UnipolarDO-214AA
1KSMB130C
Obsolete: 2020 -12-16
Replaced By: 1KSMB130CA
10510005.3117.45143.55187.9511150BipolarDO-214AA
1KSMB13C
Obsolete: 2020 -12-16
Replaced By: 1KSMB13CA
10.5100053.311.74514.35519.1111150BipolarDO-214AA
1KSMB15
Obsolete: 2020 -12-16
Replaced By: 1KSMB15A
12.110004513.54516.55522.2611150UnipolarDO-214AA
1KSMB150
Obsolete: 2020 -12-16
Replaced By: 1KSMB150A
12110004.7135.45165.55217.3511150UnipolarDO-214AA
1KSMB150C
Obsolete: 2020 -12-16
Replaced By: 1KSMB150CA
12110004.7135.45165.55217.3511150BipolarDO-214AA
1KSMB15C
Obsolete: 2020 -12-16
Replaced By: 1KSMB15CA
12.110004513.54516.55522.2611150BipolarDO-214AA
1KSMB16
Obsolete: 2020 -12-16
Replaced By: 1KSMB16A
12.9100043.314.417.623.62511150UnipolarDO-214AA
1KSMB160
Obsolete: 2020 -12-16
Replaced By: 1KSMB160A
13010004.3144176229.9511150UnipolarDO-214AA
1KSMB160C
Obsolete: 2020 -12-16
Replaced By: 1KSMB160CA
13010004.3144176229.9511150BipolarDO-214AA
1KSMB16C
Obsolete: 2020 -12-16
Replaced By: 1KSMB16CA
12.9100043.314.417.623.62511150BipolarDO-214AA
1KSMB18
Obsolete: 2020 -12-16
Replaced By: 1KSMB18A
14.510003816.219.826.77511150UnipolarDO-214AA
1KSMB18C
Obsolete: 2020 -12-16
Replaced By: 1KSMB18CA
14.510003816.219.826.77511150BipolarDO-214AA
1KSMB20
Obsolete: 2020 -12-16
Replaced By: 1KSMB20A
16.2100035182229.08511150UnipolarDO-214AA
1KSMB20C
Obsolete: 2020 -12-16
Replaced By: 1KSMB20CA
16.2100035182229.08511150BipolarDO-214AA
1KSMB22
Obsolete: 2020 -12-16
Replaced By: 1KSMB22A
17.8100031.719.824.232.1311150UnipolarDO-214AA
1KSMB22C
Obsolete: 2020 -12-16
Replaced By: 1KSMB22CA
17.8100031.719.824.232.1311150BipolarDO-214AA
1KSMB24
Obsolete: 2020 -12-16
Replaced By: 1KSMB24A
19.4100028.321.626.434.8611150UnipolarDO-214AA
1KSMB24C
Obsolete: 2020 -12-16
Replaced By: 1KSMB24CA
19.4100028.321.626.434.8611150BipolarDO-214AA
1KSMB27
Obsolete: 2020 -12-16
Replaced By: 1KSMB27A
21.8100025.524.34529.75539.37511150UnipolarDO-214AA
1KSMB27C
Obsolete: 2020 -12-16
Replaced By: 1KSMB27CA
21.8100025.524.34529.75539.37511150BipolarDO-214AA
1KSMB30
Obsolete: 2020 -12-16
Replaced By: 1KSMB30A
24.3100022.9273343.4711150UnipolarDO-214AA
1KSMB30C
Obsolete: 2020 -12-16
Replaced By: 1KSMB30CA
24.3100022.9273343.4711150BipolarDO-214AA
1KSMB33
Obsolete: 2020 -12-16
Replaced By: 1KSMB33A
26.810002129.74536.35547.98511150UnipolarDO-214AA
1KSMB33C
Obsolete: 2020 -12-16
Replaced By: 1KSMB33CA
26.810002129.74536.35547.98511150BipolarDO-214AA
1KSMB36
Obsolete: 2020 -12-16
Replaced By: 1KSMB36A
29.1100019.232.439.652.39511150UnipolarDO-214AA
1KSMB36C
Obsolete: 2020 -12-16
Replaced By: 1KSMB36CA
29.1100019.232.439.652.39511150BipolarDO-214AA
1KSMB39
Obsolete: 2020 -12-16
Replaced By: 1KSMB39A
31.6100017.535.14542.95556.59511150UnipolarDO-214AA
1KSMB39C
Obsolete: 2020 -12-16
Replaced By: 1KSMB39CA
31.6100017.535.14542.95556.59511150BipolarDO-214AA
1KSMB43
Obsolete: 2020 -12-16
Replaced By: 1KSMB43A
34.810001638.74547.35562.26511150UnipolarDO-214AA
1KSMB43C
Obsolete: 2020 -12-16
Replaced By: 1KSMB43CA
34.810001638.74547.35562.26511150BipolarDO-214AA
1KSMB47
Obsolete: 2020 -12-16
Replaced By: 1KSMB47A
38.1100014.842.34551.75568.0411150UnipolarDO-214AA
1KSMB47C
Obsolete: 2020 -12-16
Replaced By: 1KSMB47CA
38.1100014.842.34551.75568.0411150BipolarDO-214AA
1KSMB51
Obsolete: 2020 -12-16
Replaced By: 1KSMB51A
41.3100013.745.94556.15573.60511150UnipolarDO-214AA
1KSMB51C
Obsolete: 2020 -12-16
Replaced By: 1KSMB51CA
41.3100013.745.94556.15573.60511150BipolarDO-214AA
1KSMB56
Obsolete: 2020 -12-16
Replaced By: 1KSMB56A
45.4100012.350.461.680.8511150UnipolarDO-214AA
1KSMB56C
Obsolete: 2020 -12-16
Replaced By: 1KSMB56CA
45.4100012.350.461.680.8511150BipolarDO-214AA
1KSMB6.8
Obsolete: 2020 -12-16
Replaced By: 1KSMB6.8A
5.5100092.56.127.474511.02510900150UnipolarDO-214AA
1KSMB6.8C
Obsolete: 2020 -12-16
Replaced By: 1KSMB6.8CA
5.5100092.56.127.474511.02510900150BipolarDO-214AA
1KSMB62
Obsolete: 2020 -12-16
Replaced By: 1KSMB62A
50.2100011.355.868.289.2511150UnipolarDO-214AA
1KSMB62C
Obsolete: 2020 -12-16
Replaced By: 1KSMB62CA
50.2100011.355.868.289.2511150BipolarDO-214AA
1KSMB68
Obsolete: 2020 -12-16
Replaced By: 1KSMB68A
55.1100010.261.274.896.611150UnipolarDO-214AA
1KSMB68C
Obsolete: 2020 -12-16
Replaced By: 1KSMB68CA
55.1100010.261.274.896.611150BipolarDO-214AA
1KSMB7.5
Obsolete: 2020 -12-16
Replaced By: 1KSMB7.5A
6.051000856.758.255511.86510400150UnipolarDO-214AA
1KSMB7.5C
Obsolete: 2020 -12-16
Replaced By: 1KSMB7.5CA
6.051000856.758.255511.86510400150BipolarDO-214AA
1KSMB75
Obsolete: 2020 -12-16
Replaced By: 1KSMB75A
60.710009.267.54582.555108.1511150UnipolarDO-214AA
1KSMB75C
Obsolete: 2020 -12-16
Replaced By: 1KSMB75CA
60.710009.267.54582.555108.1511150BipolarDO-214AA
1KSMB8.2
Obsolete: 2020 -12-16
Replaced By: 1KSMB8.2A
6.631000807.389.0212.70510180150UnipolarDO-214AA
1KSMB8.2C
Obsolete: 2020 -12-16
Replaced By: 1KSMB8.2CA
6.631000807.389.0212.70510180150BipolarDO-214AA
1KSMB82
Obsolete: 2020 -12-16
Replaced By: 1KSMB82A
66.410008.573.890.2118.6511150UnipolarDO-214AA
1KSMB82C
Obsolete: 2020 -12-16
Replaced By: 1KSMB82CA
66.410008.573.890.2118.6511150BipolarDO-214AA
1KSMB9.1
Obsolete: 2020 -12-16
Replaced By: 1KSMB9.1A
7.37100073.38.1910.0114.07145150UnipolarDO-214AA
1KSMB9.1C
Obsolete: 2020 -12-16
Replaced By: 1KSMB9.1CA
7.37100073.38.1910.0114.07145150BipolarDO-214AA
1KSMB91
Obsolete: 2020 -12-16
Replaced By: 1KSMB91A
73.710007.581.9100.1131.2511150UnipolarDO-214AA
1KSMB91C
Obsolete: 2020 -12-16
Replaced By: 1KSMB91CA
73.710007.581.9100.1131.2511150BipolarDO-214AA
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
1KSMB10 TVS SMT DO214AA 1KW 10VBR RoHS No 01/01/2005 PbFree No No
1KSMB100 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB100A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB100C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB100CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB100CA REACH211_Declaration_Contain-_1KSMB100CA No
Contains
1KSMB10A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB10C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB10CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB10CA REACH197_Declaration_with_Pb_1KSMB10CA No
Contains
1KSMB11 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB110 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB110A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB110C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB110CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB11A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB11C TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB11CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB12 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB120 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB120A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB120C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB120CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB12A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB12C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB12CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB13 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB130 TVS 1KW 130V 10% UNI DO-214AA TR13 RoHS RoHS No 01/01/2005 PbFree No No
1KSMB130A TVS 1KW 130V 5% UNI DO-214AA TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB130A REACH201_Declaration_with_Pb_1KSMB130A No
Contains
1KSMB130C TVS 1KW 130V 10% BI DO-214AA TR13 RoHS RoHS No 01/01/2005 PbFree No No
1KSMB130CA 3VS 1KW 130V 5% BI DO-214AA TR13 RoHS RoHS No 01/01/2005 PbFree No No
1KSMB13A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB13A REACH_SVHC Declaration (Contain)_1KSMB13A No
Contains
1KSMB13C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB13CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB15 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB150 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB150A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB150C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB150CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB15A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB15A REACH205_Declaration_with_Pb_1KSMB15A No
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
1KSMB15C TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB15CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB16 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB160 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB160A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB160C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB160CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB16A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB16C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB16CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB170A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB170A REACH211_Declaration_Contain-_1KSMB170A No
Contains
1KSMB170CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB18 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB180A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB180CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB18A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB18A REACH191_Declaration_with_Pb_1KSMB18A No
Contains
1KSMB18C TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB18CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB20 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB20A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB20C TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB20CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB20CA REACH205_Declaration_with_Pb_1KSMB20CA No
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
1KSMB22 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB22A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB22C TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB22CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB24 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB24A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB24A REACH_SVHC Declaration (Contain)_1KSMB24A No
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
1KSMB24C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB24CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB24CA REACH181_Declaration_1KSMB24CA No
Does not Contain
1KSMB27 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB27A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB27C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB27CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB30 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB30A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB30C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB30CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB30CA REACH211_Declaration_Contain-_1KSMB30CA No
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice--_final
1KSMB33 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB33A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB33A No
1KSMB33C TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB33CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB33CA REACH201_Declaration_with_Pb_1KSMB33CA Yes
Contains
1KSMB36 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB36A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB36A REACH205_Declaration_Contain-_1KSMB36A No
Contains
1KSMB36C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB36CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No REACH191_Declaration_with_Pb_1KSMB36CA No
Contains
1KSMB39 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB39A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB39A REACH191_Declaration_with_Pb_1KSMB39A No
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
1KSMB39C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB39CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB39CA No
IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA
1KSMB43 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB43A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB43A REACH201_Declaration_with_Pb_1KSMB43A Yes
Contains
1KSMB43C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB43CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB43CA REACH191_Declaration_with_Pb_1KSMB43CA No
Contains
1KSMB47 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB47A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB47A REACH205_Declaration_with_Pb_1KSMB47A No
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
1KSMB47C TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB47CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB47CA REACH_SVHC Declaration (Contain)_1KSMB47CA No
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
1KSMB51 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB51A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB51A REACH209_Declaration_Contain-_1KSMB51A No
Contains
1KSMB51C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB51CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB51CA REACH205_Declaration_with_Pb_1KSMB51CA No
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
1KSMB56 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB56A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB56C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB56CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB56CA REACH201_Declaration_with_Pb_1KSMB56CA No
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
1KSMB6.8 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB6.8A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB6.8A REACH_SVHC Declaration (Contain)_1KSMB6.8A No
Contains
1KSMB6.8C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB6.8CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB6.8CA REACH205_Declaration_with_Pb_1KSMB6.8CA No
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
1KSMB62 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB62A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB62C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB62CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No REACH_SVHC Declaration (Contain)_1KSMB62CA.pdf No
Contains
1KSMB68 TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB68A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB68C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB68CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB68CA REACH_SVHC Declaration (Contain)_1KSMB68CA No
Contains
1KSMB7.5 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB7.5A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB7.5A REACH197_Declaration_with_Pb_1KSMB7.5A No
Contains
1KSMB7.5C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB7.5CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB75 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB75A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB75C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB75CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_1KSMB75CA REACH181_Declaration_1KSMB75CA No
Does not Contain
1KSMB8.2 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB8.2A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB8.2C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB8.2CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB82 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB82A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB82C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB82CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB9.1 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB9.1A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB9.1C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB9.1CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No REACH_SVHC Declaration (Contain)_1KSMB9.1CA No
Contains
1KSMB91 TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB91A TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
1KSMB91C TVS Diode 1K SMB Suf MT T&R 10% Vbr RoHS No 01/01/2005 PbFree No No
1KSMB91CA TVS Diode 1K SMB Suf MT T&R RoHS No 01/01/2005 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diodes 1KSMB Datasheet

The 1KSMB Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

pdficon TVS Diode Catalog

Littelfuse offers the widest range of TVS Diodes and other circuit protection products. Littelfuse TVS Diodes are ideal for protecting semiconductor components from high-voltage transients...

pdficon Circuit Protection Products Selection Guide