157 Series - 157 Series - Fuse Clip For Nano2® Fast-Acting Fuses

Fuse 157 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 157 Series – Standard Nano Fuse/Clip assembly is a small, square, very fast acting surface mount fuse that is assembled in surface mountable fuse clips. The fuse clip and pre-installed fuse combination can be automatically placed in PC Board in one efficient manufacturing operation. It permits quick and easy replacement of fuses without performing desoldering process, even in the field and without exposing the PC Board to detrimental effects of rework solder heat.

Features:

  • Surface Mountable, Very Fast Acting Fuse.
  • Fully compatible with RoHS/Pb-Free solder alloys and higher temperature profiles associated with leadfree assembly.
  • Easily replaceable on PC Board (Field Replaceable)
  • RoHS compliant and Halogen Free
  • Available in ratings of 0.062 ~ 10 Amperes.

Applications:

  • Instrumentation
  • Base Stations
  • Telecommunications

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)IndicatingInterupt Amperage (A) - 1Interupt Amperage (A) - 2Interupt Voltage Type AC/DC) - 1Interupt Voltage Type AC/DC) - 2Interupt Voltage (V) -1Interupt Voltage (V) -2Current Rating (Max)Opening TimeI2tPartner ECAD ModelsStockSamplesCompare
0157.0620.062No5050ACDC1251250.062Very Fast-Acting (FF)0.000190157.062CheckOrder
157_080No5050ACDC125125Very Fast-Acting (FF)0.00033157-080CheckOrder
157_100No5050ACDC125125Very Fast-Acting (FF)0.00138157-100CheckOrder
0157.1250.125No5050ACDC1251250.125Very Fast-Acting (FF)0.002860157.125CheckOrder
157_160No5050ACDC125125Very Fast-Acting (FF)0.0048157-160CheckOrder
0157.2000.2No5050ACDC1251250.2Very Fast-Acting (FF)0.006520157.200CheckOrder
0157.2500.25No5050ACDC1251250.25Very Fast-Acting (FF)0.011260157.250CheckOrder
157_315No5050ACDC125125Very Fast-Acting (FF)0.0311157-315CheckOrder
0157.3750.375No5050ACDC1251250.375Very Fast-Acting (FF)0.04250157.375CheckOrder
157_400No5050ACDC125125Very Fast-Acting (FF)0.0551157-400CheckOrder
0157.5000.5No5050ACDC1251250.5Very Fast-Acting (FF)0.07950157.500CheckOrder
157_630No5050ACDC125125Very Fast-Acting (FF)0.1381157-630CheckOrder
0157.7500.75No5050ACDC1251250.75Very Fast-Acting (FF)0.1850157.750CheckOrder
157_800No5050ACDC125125Very Fast-Acting (FF)0.2654157-800CheckOrder
0157001.1No5050ACDC1251251Very Fast-Acting (FF)0.4590157001.CheckOrder
0157002.2No5050ACDC1251252Very Fast-Acting (FF)0.530157002.CheckOrder
0157003.3No5050ACDC1251253Very Fast-Acting (FF)1.650157003.CheckOrder
0157004.4No5050ACDC1251254Very Fast-Acting (FF)3.1520157004.CheckOrder
0157005.No5050ACDC125125Very Fast-Acting (FF)5.5660157005.CheckOrder
0157007.7No5050ACDC1251257Very Fast-Acting (FF)10.320157007.CheckOrder
0157008.8No5050ACDC1251258Very Fast-Acting (FF)20.230157008.CheckOrder
015701.51.5No5050ACDC1251251.5Very Fast-Acting (FF)0.853015701.5CheckOrder
15701_6No5050ACDC125125Very Fast-Acting (FF)1.0615701-6CheckOrder
0157010.10No5050ACDC12512510Very Fast-Acting (FF)26.460157010.CheckOrder
015702.52.5No5050ACDC1251252.5Very Fast-Acting (FF)1.029015702.5CheckOrder
015703.53.5No5050ACDC1251253.5Very Fast-Acting (FF)2.469015703.5CheckOrder
15706_30No5050ACDC125125Very Fast-Acting (FF)9.1715706-30CheckOrder
1571_25No5050ACDC125125Very Fast-Acting (FF)0.6641571-25CheckOrder
1573_15No5050ACDC125125Very Fast-Acting (FF)1.921573-15CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0157.062DR SMF NANO FUSE CLIP VFA RoHS 260C .062A RoHS No 05/05/2003 PbFree No Yes
01/23/2014
0157.080DR SMF NANO FUSE CLIP VFA RoHS 260C .080A RoHS No 05/05/2003 PbFree No 07/10/2012 Yes
07/10/2012
0157.100DR SMF NANO FUSE CLIP VFA RoHS 260C .100A RoHS No 05/05/2003 PbFree No 07/10/2012 Yes
07/10/2012
0157.125DR SMF NANO FUSE CLIP VFA RoHS 260C .125A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157.125DR Yes
IPC_0157.125DR
0157.160DR SMF NANO FUSE CLIP VFA RoHS 260C .160A RoHS No 05/05/2003 PbFree No 07/10/2012 Yes
07/10/2012
0157.200DR SMF NANO FUSE CLIP VFA RoHS 260C .200A RoHS No 05/05/2003 PbFree No Yes
0157.250DR SMF NANO FUSE CLIP VFA RoHS 260C .250A RoHS No 05/05/2003 PbFree No Yes
0157.315DR SMF NANO FUSE CLIP VFA RoHS 260C .315A RoHS No 05/05/2003 PbFree No Yes
0157.375DR SMF NANO FUSE CLIP VFA RoHS 260C .375A RoHS No 05/05/2003 PbFree No Yes
0157.400DR SMF NANO FUSE CLIP VFA RoHS 260C .400A RoHS No 05/05/2003 PbFree No 07/10/2012 Yes
07/10/2012
0157.500DR SMF NANO FUSE CLIP VFA RoHS 260C .500A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157.500DR REACH_SVHC Declaration (Contain)_0157.500DR Yes
Contains IPC_0157.500DR
0157.630DR SMF NANO FUSE CLIP VFA RoHS 260C .630A RoHS No 05/05/2003 PbFree No 07/10/2012 Yes
07/10/2012
0157.750DR SMF NANO FUSE CLIP VFA RoHS 260C .750A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157.750DR REACH209_Declaration_Contain-_0157.750DR Yes
Contains IPC_0157.750DR
0157.800DR SMF NANO FUSE CLIP VFA RoHS 260C .800A RoHS No 05/05/2003 PbFree No 07/10/2012 Yes
07/10/2012
0157001.DR SMF NANO FUSE CLIP VFA RoHS 260C 1A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157001.DR REACH209_Declaration_Contain-_0157001.DR Yes
Contains IPC_0157001.DR
0157002.DR SMF NANO FUSE CLIP VFA RoHS 260C 2A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157002.DR Yes
IPC_0157002.DR
0157003.DR SMF NANO FUSE CLIP VFA RoHS 260C 3A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157003.DR REACH209_Declaration_Contain-_0157003.DR Yes
Contains IPC_0157003.DR
0157004.DR SMF NANO FUSE CLIP VFA RoHS 260C 4A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157004.DR Yes
IPC_0157004.DR
0157005.DR SMF NANO FUSE CLIP VFA RoHS 260C 5A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157005.DR REACH_SVHC Declaration (Contain)_0157005.DR Yes
Contains IPC_0157005.DR
0157007.DR SMF NANO FUSE CLIP VFA RoHS 260C 7A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157007.DR REACH191_Declaration_with_Pb_0157007.DR Yes
Contains IPC_0157007.DR
0157008.DR SMF NANO FUSE CLIP VFA RoHS 260C 8A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157008.DR REACH191_Declaration_with_Pb_0157008.DR Yes
Contains
015701.5DR SMF NANO FUSE CLIP VFA RoHS 260C 1.5A RoHS No 05/05/2003 PbFree No CoC_RoHS9_015701.5DR REACH205_Declaration_Contain-_015701.5DR Yes
Contains IPC_015701.5DR
015701.6DR SMF NANO FUSE CLIP VFA RoHS 260C 1.6A RoHS No 05/05/2003 PbFree No 07/10/2012 Yes
07/10/2012
0157010.DR SMF NANO FUSE CLIP VFA RoHS 260C 10A RoHS No 05/05/2003 PbFree No CoC_RoHS9_0157010.DR REACH_SVHC Declaration (Contain)_0157010.DR Yes
Contains IPC_0157010.DR
015702.5DR SMF NANO FUSE CLIP VFA RoHS 260C 2.5A RoHS No 05/05/2003 PbFree No CoC_RoHS9_015702.5DR REACH211_Declaration_Contain-_015702.5DR Yes
Contains IPC_015702.5DR
015703.5DR SMF NANO FUSE CLIP VFA RoHS 260C 3.5A RoHS No 05/05/2003 PbFree No CoC_RoHS9_015703.5DR REACH201_Declaration_with_Pb_015703.5DR Yes
Contains
015706.3DR SMF NANO FUSE CLIP VFA RoHS 260C 6.3A RoHS No 05/05/2003 PbFree No CoC_RoHS9_015706.3DR REACH219_Declaration_(Contain)_015706.3DR Yes
Contains IPC_015706.3DR
01571.25DR SMF NANO FUSE CLIP VFA RoHS 260C 1.25A RoHS No 05/05/2003 PbFree No 07/10/2012 CoC_RoHS9_01571.25DR REACH205_Declaration_with_Pb_01571.25DR Yes
07/10/2012
Contains
01573.15DR SMF NANO FUSE CLIP VFA RoHS 260C 3.15A RoHS No 05/05/2003 PbFree No 07/10/2012 CoC_RoHS9_01573.15DR REACH201_Declaration_with_01573.15DR Yes
07/10/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.