1206L Series - PolySwitch® Lead-Free Surface Mount Resettable PPTC

PTC 1206L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 1206L Series PTC provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

Features:
  • RoHS compliant, lead-free and halogen-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

Applications:

  • USB peripherals
  • Disk drives
  • CD-ROMs
  • Plug and play protection for motherboards and peripherals
  • Mobile phones - battery and port protection
  • Disk drives
  • PDAs / digital cameras
  • Game console port protection

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Operating TemperaturePartner ECAD ModelsStockSamplesCompare
1206L005/600.050.1560100.63.6200.251.5-40° to 85°C1206L005/60CheckOrder
1206L010/600.10.2560100.61.5100.51.5-40° to 85°C1206L010/60CheckOrder
1206L0120.1250.29301000.61.5610.2-40° to 85°C1206L012CheckOrder
1206L012/480.1250.2948100.61.5610.2-40° to 85°C1206L012/48CheckOrder
1206L0160.160.37301000.61.24.510.3-40° to 85°C1206L016CheckOrder
1206L0200.20.42241000.60.652.680.1-40° to 85°C1206L020CheckOrder
1206L020/300.20.42301000.60.652.680.1-40° to 85°C1206L020/30CheckOrder
1206L0250.250.5161000.60.552.380.08-40° to 85°C1206L025CheckOrder
1206L025/240.250.55241000.60.552.380.08-40° to 85°C1206L025/24CheckOrder
1206L0350.350.7561000.60.31.280.1-40° to 85°C1206L035CheckOrder
1206L035/160.350.75161000.60.31.280.1-40° to 85°C1206L035/16CheckOrder
1206L035/300.350.75301000.60.31.280.1-40° to 85°C1206L035/30CheckOrder
1206L0500.5161000.60.150.780.1-40° to 85°C1206L050CheckOrder
1206L050/150.51151000.60.150.7580.1-40° to 85°C1206L050/15CheckOrder
1206L050/240.51241000.60.150.7580.1-40° to 85°C1206L050/24CheckOrder
1206L075/13.20.751.513.21000.60.090.3580.2-40° to 85°C1206L075/13.2CheckOrder
1206L075/160.751.5161000.60.090.2980.2-40° to 85°C1206L075/16CheckOrder
1206L075TH0.751.581000.60.090.2980.2-40° to 85°C1206L075THCheckOrder
1206L110TH1.12.281000.80.040.1880.3-40° to 85°C1206L110THCheckOrder
1206L150TH1.5361000.80.040.1280.3-40° to 85°C1206L150THCheckOrder
1206L1751.753.561000.80.020.0980.5-40° to 85°C1206L175CheckOrder
1206L20023.561000.80.0180.0881.5-40° to 85°C1206L200CheckOrder
1206L075
Obsolete: 2016 -01-06
0.751.561000.60.090.2980.2-40° to 85°C1206L075
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
1206L005/60WR PTC 60V POLYFUSE SURF MOUNT 1206 0.05A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L005-60WR REACH_SVHC Declaration_1206L005-60WR Yes
09/15/2009
Does not Contain IPC_1206L005-60WR
1206L010/60WR PTC 60V POLYFUSE SURF MOUNT 1206 0.1A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L010-60WR REACH_SVHC Declaration_1206L010-60WR Yes
09/15/2009
Does not Contain IPC_1206L010-60WR
1206L012WR PTC 30V POLYFUSE SURF MOUNT 1206 .125A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L012WR REACH_SVHC Declaration_1206L012WR.pdf Yes
09/15/2009
Does not Contain IPC_1206L012WR
1206L012/48WR PTC 48V POLYFUSE SURF MOUNT 1206 .120A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L012-48WR REACH_SVHC Declaration_1206L012-48WR Yes
09/15/2009
Does not Contain
1206L016WR PTC 30V POLYFUSE SURF MOUNT 1206 .160A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L016WR REACH_SVHC Declaration_1206L016WR.pdf Yes
09/15/2009
Does not Contain
1206L020YR PTC 24V POLYFUSE SURF MOUNT 1206 .200A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L020YR REACH_SVHC Declaration_1206L020YR
Does not Contain
1206L025YR PTC 16V POLYFUSE SURF MOUNT 1206 .250A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L025YR REACH_SVHC Declaration_1206L025YR.pdf Yes
09/15/2009
Does not Contain
1206L035YR PTC 6V POLYFUSE SURF MOUNT 1206 .350A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L035YR REACH_SVHC Declaration_1206L035YR Yes
09/15/2009
Does not Contain IPC_1206L035YR
1206L035/16YR PTC 16V POLYFUSE SURF MOUNT 1206 .350A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L035-16YR REACH_SVHC Declaration_1206L035-16YR Yes
09/15/2009
Does not Contain IPC_1206L035-16YR
1206L035/30WR PTC 30V POLYFUSE SURF MOUNT 1206 0.35A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L035-30WR REACH_SVHC Declaration_1206L035-30WR Yes
09/15/2009
Does not Contain
1206L050YR PTC 6V POLYFUSE SURF MOUNT 1206 .500A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L050YR REACH_SVHC Declaration_1206L050YR.pdf Yes
09/15/2009
Does not Contain
1206L050/15YR PTC 15V POLYFUSE SURF MOUNT 1206 .500A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L050-15YR REACH_SVHC Declaration_1206L050-15YR Yes
09/15/2009
Does not Contain
1206L050/24WR PTC 24V POLYFUSE SURF MOUNT 1206 0.5A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L050-24WR REACH_SVHC Declaration_1206L050-24WR.pdf Yes
09/15/2009
Does not Contain
1206L075WR PTC 6V POLYFUSE SURF MOUNT 1206 .750A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L075WR REACH_SVHC Declaration_1206L075WR.pdf Yes
09/15/2009
Does not Contain
1206L075/13.2WR PTC 13.2V POLYFUSE 1206 HALOGEN-FREE .75 RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L075-13.2WR REACH211_Declaration_1206L075-13.2WR Yes
09/15/2009
Does not Contain
1206L075/16WR PTC 16V POLYFUSE SURF MOUNT 1206 0.75A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L075-16WR Yes
09/15/2009
IPC_1206L075-16WR
1206L075THYR PTC 8V POLYFUSE SMD THIN 1206 0.75A RoHS No 09/18/2002 PbFree No 09/18/2002 REACH_SVHC Declaration_1206L075THYR.pdf Yes
09/15/2009
Does not Contain IPC_1206L075THYR
1206L110THYR PTC 8V POLYFUSE SMD THIN 1206 1.1A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L110THYR REACH_SVHC Declaration_1206L110THYR.pdf Yes
09/15/2009
Does not Contain
1206L150THWR PTC 6V POLYFUSE SMD THIN 1206 1.5A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L150THWR REACH_SVHC Declaration_1206L150THWR.pdf Yes
09/15/2009
Does not Contain
1206L175PR PTC 6V POLYFUSE 1206 HALOGEN-FREE 1.75A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L175PR REACH_SVHC Declaration_1206L175PR.pdf Yes
09/15/2009
Does not Contain
1206L200PR PTC 6V POLYFUSE SURF MOUNT 1206 2.0A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_1206L200PR REACH_SVHC Declaration_1206L200PR.pdf Yes
09/15/2009
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Resettable PTCs 1206L Datasheet

pdficon Circuit Protection Products Selection Guide