0805L Series - PolySwitch® Lead-Free Surface Mount Resettable PPTC

PTC 0805L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 0805L Series PTC provides surface mount overcurrent protection for applications where space is at a premium and resettable protection is desired.

Features:

  • RoHS compliant, lead-free, and halogen-free
  • Fast response to fault currents
  • Compact design saves board space
  • Low resistance
  • Low-profile
  • Compatible with high temperature solders

Applications:

  • USB peripherals
  • Disk drives
  • CD-ROMs
  • Plug and play protection for motherboards and peripherals
  • Mobile phones - battery and port protection
  • Disk drives
  • PDAs / digital cameras
  • Game console port protection

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
IMAX
(A)
PDMAX
(W)
RMIN
(Ω)
R1max
(Ω)
Max
Time
To
Trip
(A)
Max
Time
to
Trip Time
(Sec)
Operating TemperaturePartner ECAD ModelsStockSamplesCompare
0805L0020.020.0663400.512700.11.5-40° to 85°C0805L002CheckOrder
0805L005/300.050.1530400.53.6200.251.5-40° to 85°C0805L005/30CheckOrder
0805L0100.10.3151000.5160.51.5-40° to 85°C0805L010CheckOrder
0805L010/240.10.3241000.5160.51.5-40° to 85°C0805L010/24CheckOrder
0805L0200.20.591000.50.653.580.02-40° to 85°C0805L020CheckOrder
0805L020/160.20.5161001.20.53.580.5-40° to 85°C0805L020/16CheckOrder
0805L020/240.20.5241001.20.53.580.5-40° to 85°C0805L020/24CheckOrder
0805L0350.350.7561000.50.251.280.1-40° to 85°C0805L035CheckOrder
0805L0500.5161000.50.150.8580.1-40° to 85°C0805L050CheckOrder
0805L0750.751.56400.60.090.3580.2-40° to 85°C0805L075CheckOrder
0805L10011.956400.60.060.2180.3-40° to 85°C0805L100CheckOrder
0805L1101.1261000.80.050.1680.1-40° to 85°C0805L110CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0805L005/30YR PTC 30V POLYFUSE SURF MOUNT 0805 0.05A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_0805L005-30YR REACH_SVHC Declaration_0805L005-30YR.pdf Yes
09/15/2009
Does not Contain
0805L010YR PTC 15V POLYFUSE SURF MOUNT 0805 .100A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_0805L010YR REACH_SVHC Declaration_0805L010YR.pdf Yes
09/15/2009
Does not Contain IPC_0805L010YR
0805L010/24YR PTC 24V POLYFUSE SURF MOUNT 0805 0.10A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_0805L010-24YR Yes
09/15/2009
IPC_0805L010-24YR
0805L020YR PTC 9V POLYFUSE SURF MOUNT 0805 .200A RoHS No 09/18/2002 PbFree No 09/18/2002 REACH_SVHC Declaration_0805L020YR.pdf Yes
09/15/2009
Does not Contain
0805L020/24YR PTC 24V POLYFUSE SURF MOUNT 0805 0.2A RoHS No 06/02/2016 PbFree No 06/02/2016 Yes
06/02/2016
0805L035YR PTC 6V POLYFUSE SURF MOUNT 0805 .350A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_0805L035YR REACH_SVHC Declaration_0805L035YR Yes
09/15/2009
Does not Contain
0805L050WR PTC 6V POLYFUSE SURF MOUNT 0805 .500A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_0805L050WR REACH219_Declaration_0805L050WR Yes
09/15/2009
Does not Contain IPC_0805L050WR
0805L100WR PTC 6V POLYFUSE SURF MOUNT 0805 1A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_0805L100WR REACH_SVHC Declaration_0805L100WR.pdf Yes
09/15/2009
Does not Contain
0805L110WR PTC 6V POLYFUSE 0805 HALOGEN-FREE 1.1A RoHS No 09/18/2002 PbFree No 09/18/2002 CoC_RoHS10_0805L110WR REACH_SVHC Declaration_0805L110WR Yes
09/15/2009
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Resettable PTCs 0805L Datasheet