TMOV25S and iTMOV25S Series - (Thermal MOV) Varistor Series

Varistor TMOV25S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Metal Oxide Varistors (MOVs) are rated for specific AC line operating voltages, and exceeding these limits through the application of a sustained abnormal over-voltage condition could result in overheating and damage to the MOV.

The Littelfuse TMOV®25S (Thermal MOV) Series was designed to address this condition in a single integrated package.

The Littelfuse TMOV®25S Series incorporates a patented integrated thermally responsive element within the body of the device which will open-circuit the varistor in case of overheating due to abnormal over-voltage events.

The TMOV®25S Series is based on the Littelfuse UltraMOV™ 25S Series which meets the surge suppressor component recognition requirements of UL 1449 3rd edition for both cord connected and permanently connected TVSS end products.

UL1449 3rd Edition approval of TMOV®25S Series is related to the integrated thermal element of this series. Please contact your Littelfuse product representative to discuss alternatives and for additional information.

    Features:
  • RoHS Compliant and Lead-free
  • Patented integrated thermal protection device - Patent #US6636403
  • Standard Operating Voltage Range Compatible with Common AC Line Voltages (115VAC to 750VAC)
  • Wave solderable
  • High peak surge current rating up to 20kA at single 8/20uS impulse
  • Standard lead form and spacing option
  • Low leakage
  • -55 to +85 degree C operating temperature range
    Applications:
  • SPD Products
  • AC Panel Protection Modules
  • AC Line Power Supplies
  • Surge Protected Strip Connectors
  • AC Power Meters
  • Inverters, AC/DC power supplies
  • UPS (Uninterruptable Power Supply)

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)WTM (J)(ITM 1xAmps (A)VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityCo Typ
(pF)
Partner ECAD ModelsStockSamplesCompare
TMOV25SP115M11517020000162198295Bi-directional3200TMOV25SP115MCheckOrder
TMOV25SP130M13019020000184226335Bi-directional2800TMOV25SP130MCheckOrder
TMOV25SP140M14021020000200240355Bi-directional2500TMOV25SP140MCheckOrder
TMOV25SP150M15022020000216264390Bi-directional2300TMOV25SP150MCheckOrder
TMOV25SP175M17525020000243297450Bi-directional1900TMOV25SP175MCheckOrder
TMOV25SP230M23030020000324396585Bi-directional1500TMOV25SP230MCheckOrder
TMOV25SP250M25033020000351429640Bi-directional1400TMOV25SP250MCheckOrder
TMOV25SP275M27535020000387473700Bi-directional1250TMOV25SP275MCheckOrder
TMOV25SP300M30037020000423517765Bi-directional1150TMOV25SP300MCheckOrder
TMOV25SP320M32039020000459561825Bi-directional1080TMOV25SP320MCheckOrder
TMOV25SP385M385430200005586821010Bi-directional900TMOV25SP385MCheckOrder
TMOV25SP420M420460200006127481100Bi-directional820TMOV25SP420MCheckOrder
TMOV25SP440M440470200006437871160Bi-directional790TMOV25SP440MCheckOrder
TMOV25SP460M460490200006758251220Bi-directional750TMOV25SP460MCheckOrder
TMOV25SP510M510520200007389021335Bi-directional680TMOV25SP510MCheckOrder
TMOV25SP550M5505502000081910011475Bi-directional630TMOV25SP550MCheckOrder
TMOV25SP625M6256002000090011001625Bi-directional550TMOV25SP625MCheckOrder
TMOV25SP750M75067020000108013201950Bi-directional460TMOV25SP750MCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TMOV25SP115M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV25SP115M REACH209_Declaration_TMOV25SP115M No
Does not Contain
TMOV25SP130M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP140M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP150M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP175M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP230M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP250M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP275M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV25SP275M REACH191_Declaration_TMOV25SP275M No
Does not Contain
TMOV25SP300M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 REACH211_Declaration_TMOV25SP300M Yes
Does not Contain
TMOV25SP320M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP385M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV25SP385M REACH191_Declaration_TMOV25SP385M No
Does not Contain
TMOV25SP420M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP440M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP460M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP510M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP550M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
TMOV25SP625M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 CoC_RoHS10_TMOV25SP625M REACH205_Declaration_TMOV25SP625M Yes
Does not Contain
TMOV25SP750M TMOV VARISTOR PB FREE 25S RoHS No 10/01/2005 PbFree No 10/01/2005 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Varistors TMOV®25S Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...