SMOV34S Series - Thermally Protected Varistors

Series: SMOV34S
Obsolete: 2024 -03-20 Availability: Obsolete

Obsolete

Varistor SMOV34S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Thermally protected SMOV34S Varistor Series for overvoltage circuit protection

The SMOV34S Varistor Series offer an integrated thermal disconnect designed to open in the event of overheating due to abnormal overvoltage as outlined in UL1449 (3rd edition). These devices possess a separate micro-switch that can be used to indicate when the MOV is disconnected from the circuit.

Features:
  • Facilitates compliance with the 3rd edition of UL1449 for SPD products
  • High peak surge current handling capability and high energy absorption capability
  • Intermediate current: 50A/150A; Nominal Discharge Current Value: 10 kA (SMOV25S) and 20kA (SMOV34S),recognized by UL 1449. UL file number: E320116
  • Compact design of MOV and switch
  • Lead-free and RoHS compliant

Applications:
  • Surge protection devices
  • AC panel protection modules
  • Power transfer switches
  • AC/DC power distribution systems
  • Photovoltaic systems
  • Cell phone base stations

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)ITM 2xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityLead FormPartner ECAD ModelsStockSamplesCompare
SMOV34S111MP1151502804000030000183163202305Bi-directionalStraightSMOV34S111MPCheckOrder
SMOV34S131MP1301753104000030000206184228345Bi-directionalStraightSMOV34S131MPCheckOrder
SMOV34S151MP1502003604000030000240212268405Bi-directionalStraightSMOV34S151MPCheckOrder
SMOV34S181MP1802404304000030000283254312488Bi-directionalStraightSMOV34S181MPCheckOrder
SMOV34S251MP2503304904000030000392354429650Bi-directionalStraightSMOV34S251MPCheckOrder
SMOV34S271MP2753695504000030000431389473730Bi-directionalStraightSMOV34S271MPCheckOrder
SMOV34S301MP3004005904000030000481433528780Bi-directionalStraightSMOV34S301MPCheckOrder
SMOV34S321MP3204206404000030000512462561830Bi-directionalStraightSMOV34S321MPCheckOrder
SMOV34S421MP42056091040000300006796107481130Bi-directionalStraightSMOV34S421MPCheckOrder
SMOV34S461MP46061096040000300007136427831188Bi-directionalStraightSMOV34S461MPCheckOrder
SMOV34S511MP51067596040000300008237359101350Bi-directionalStraightSMOV34S511MPCheckOrder
SMOV34S551MP55070096540000300008557709391415Bi-directionalStraightSMOV34S551MPCheckOrder
SMOV34S621MP6208001050400003000097788010741589Bi-directionalStraightSMOV34S621MPCheckOrder
SMOV34S751MP750970120040000300001200108013202000Bi-directionalStraightSMOV34S751MPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMOV34S111MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S131MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S151MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S181MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S251MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S271MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S301MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S321MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S421MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 CoC_RoHS10_SMOV34S421MP
SMOV34S461MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S511MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S551MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S621MP THERMALLY PROTECTED VARISTOR SMOV25S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
SMOV34S751MP THERMALLY PROTECTED VARISTOR SMOV34S RoHS No 08/14/2012 PbFree No 08/14/2012 Yes
08/14/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Varistors SMOV34S Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...