UltraMOV25S Series - High Peak Surge Current Radial Lead Varistor

Varistor ULTRAMOV25S Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

UltraMOVTM 25S Varistor Series - High Peak Surge Current Radial Lead Varistor
The UltraMOVTM 25S Varistor Series is designed for applications requiring high peak surge current ratings and high energy absorption capability. UltraMOVTM varistors are primarily intended for use in AC Line Voltage applications or other products that require voltage clamping of high transient surge currents from sources.

These devices have 25mm square forms are produced in a radial lead package and offered with straight leads. UltraMOVs are manufactured with recognized epoxy encapsulation and are rated for ambient temperatures up to 85℃ with no derating. This 25S Series is LASER-branded and is supplied in bulk packaging.

Features:

  • Lead-free and RoHS compliant
  • High peak surge current rating (ITM) 22kA, single 8/20μs pulse, (25mm)
  • 40kA rating when 2 devices paralleled (VN(DC) matched within +/- 5%
  • Standard operating voltage range compatible with common AC line voltages (115 to 750 VAC)
  • Characterized for maximum standby current (Leakage)
  • Custom voltage types available
  • Standard lead form and lead space options


Applications:

  • Surge Protective Devices (SPD)
  • Uninterruptable Power Supplies (UPS)
  • AC Power Taps and Meters
  • Lightning
  • Inductive Load and Capacitor Bank Switching

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityCo Typ
(pF)
Partner ECAD ModelsStockSamplesCompare
V25S115P11515023022000162198295Bi-directional4500V25S115PCheckOrder
V25S130P13017025522000184226335Bi-directional3900V25S130PCheckOrder
V25S140P14018028522000200240355Bi-directional3500V25S140PCheckOrder
V25S150P15020030022000216264390Bi-directional3200V25S150PCheckOrder
V25S175P17522531522000243297450Bi-directional2550V25S175PCheckOrder
V25S230P23030040022000324396585Bi-directional1900V25S230PCheckOrder
V25S250P25032043522000351429640Bi-directional1750V25S250PCheckOrder
V25S275P27535047022000387473700Bi-directional1610V25S275PCheckOrder
V25S300P30038550022000423517765Bi-directional1450V25S300PCheckOrder
V25S320P32042054022000459561825Bi-directional1350V25S320PCheckOrder
V25S385P385505630220005586821010Bi-directional1080V25S385PCheckOrder
V25S420P420560655220006127481100Bi-directional1000V25S420PCheckOrder
V25S440P440585675220006437871160Bi-directional900V25S440PCheckOrder
V25S460P460615690220006758251220Bi-directional870V25S460PCheckOrder
V25S510P510670700220007389021335Bi-directional820V25S510PCheckOrder
V25S550P5507457652200081910011475Bi-directional750V25S550PCheckOrder
V25S625P6258258002200090011001625Bi-directional660V25S625PCheckOrder
V25S750P75097089022000108013201950Bi-directional550V25S750PCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V25S115P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S115P REACH211_Declaration_V25S115P
Does not Contain
V25S130P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 REACH219_Declaration_V25S130P No
01/01/2010
Does not Contain
V25S140P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 No
01/01/2010
V25S150P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S150P REACH197_Declaration_V25S150P No
01/01/2010
Does not Contain
V25S175P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 Yes
01/01/2010
V25S230P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S230P No
01/01/2010
V25S250P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S250P REACH205_Declaration_V25S250P No
01/01/2010
Does not Contain
V25S275P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S275P REACH_SVHC Declaration_V25S275P No
01/01/2010
Does not Contain
V25S300P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S300P REACH205_Declaration_V25S300P Yes
01/01/2010
Does not Contain
V25S320P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S320P REACH197_Declaration_V25S320P No
01/01/2010
Does not Contain
V25S385P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S385P No
01/01/2010
V25S420P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 No
01/01/2010
V25S440P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S440P No
01/01/2010
V25S460P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 No
01/01/2010
V25S510P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S510P REACH201_Declaration_V25S510P No
01/01/2010
Does not Contain
V25S550P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S550P REACH197_Declaration_V25S550P No
01/01/2010
Does not Contain
V25S625P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 CoC_RoHS10_V25S625P REACH_SVHC Declaration_V25S625P No
01/01/2010
Does not Contain
V25S750P RADIAL VARISTOR 25MM RoHS No 07/31/2009 PbFree No 07/31/2009 REACH197_Declaration_V25S750P No
01/01/2010
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Varistors UltraMOV 25S Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...