DHB34 Series - High Energy Industrial Metal Oxide Varistor

Varistor DHB34 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The DHB34 Series of transient surge suppressors are industrial highenergy Metal Oxide Varistors (MOVs). They are designed to provide surge suppression in the AC mains outdoor and service entrance environment (distribution panels) of buildings. DHB34 applications also include industrial heavy motors, controls, and power supplies such as used in the oil-drilling, mining, and transportation fields, including HVAC and motor/generator applications.

The DHB34 Series provides rigid terminals for through-hole solder mounting on printed circuit boards, thereby eliminating the need for screw mounting.

See Ratings and Specifications table for part numbers.

Note:
  • Ratings are for each individual element in dual assembly.
  • Average power dissipation of transients not to exceed 2.0W per varistor element (2 varistors per device).

Access specifications, certifications, check availability and order parts below

Catalog #VMAX AC (V)VMAX DC (V)WTM (J)(ITM 1xAmps (A)VNDC
(V)
VNDC MIN
(V)
VNDC MAX (V)Vc (V)PolarityCo Typ
(pF)
Partner ECAD ModelsStockSamplesCompare
V111DHB3411014822040000173156190288Bi-directional11600V111DHB34CheckOrder
V131DHB3413017527040000200184228345Bi-directional10000V131DHB34CheckOrder
V141DHB3414018829140000220198248375Bi-directional9000V141DHB34CheckOrder
V151DHB3415020030040000240212268405Bi-directional8000V151DHB34CheckOrder
V181DHB3418024033040000282254310468Bi-directional6800V181DHB34CheckOrder
V201DHB3420026535040000314283345533Bi-directional6350V201DHB34CheckOrder
V251DHB3425033037040000390354429650Bi-directional5000V251DHB34CheckOrder
V271DHB3427536940040000430389473730Bi-directional4500V271DHB34CheckOrder
V301DHB3430041043040000478433526780Bi-directional4100V301DHB34CheckOrder
V321DHB3432042046040000510462561830Bi-directional3800V321DHB34CheckOrder
V331DHB3433043547540000519467570843Bi-directional3750V331DHB34CheckOrder
V351DHB3435046050040000550495604894Bi-directional3600V351DHB34CheckOrder
V391DHB34385510550400006045456631000Bi-directional3500V391DHB34CheckOrder
V421DHB34420560600400006806107481130Bi-directional3000V421DHB34CheckOrder
V441DHB34440585630400006916227591147Bi-directional2900V441DHB34CheckOrder
V481DHB34480640650400007506708251240Bi-directional2700V481DHB34CheckOrder
V511DHB34510675700400008207359101350Bi-directional2500V511DHB34CheckOrder
V551DHB34550710755400008647789491404Bi-directional2390V551DHB34CheckOrder
V571DHB345757307704000091080510001480Bi-directional2200V571DHB34CheckOrder
V661DHB3466085090040000105094011601720Bi-directional2000V661DHB34CheckOrder
V681DHB3468087592540000106896211731777Bi-directional1900V681DHB34CheckOrder
V751DHB347509701050400001200108013202000Bi-directional1800V751DHB34CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
V111DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V131DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V141DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V151DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V181DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V201DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V251DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V271DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V301DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V321DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V331DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V531DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V351DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V391DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V421DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V441DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V481DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V511DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V551DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V571DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V661DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V681DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
V751DHB34 DHB VARISTOR 34MM ROHS / LEAD FREE RoHS No 08/15/2006 PbFree No 08/15/2006 Yes
01/01/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Varistors DHB34 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...