SMA6L Series - Surface Mount – 600W high voltage TVS in Low Profile SMA Package (1.1mm Height)

Series: SMA6L
TVS Diode SMA6L Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SMA6L series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

The SMA6L low profile package has the same power performance as the SMB package but with lowest height profiles (1.1mm) in the industry.

Features:

  • Same power as standard SMB devices (600 W)
  • SMA low profile package: less than 1.1 mm
  • Footprint compatibility with standard SMA and SMB products (easy to layout)
  • Typical failure mode is a short circuit condition for current events exceeding component rating
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC 61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Low inductance, excellent clamping capability
  • Fast response time: typically less than 1.0ns from 0 Volts to VBR min
  • Built-in strain relief
  • Glass passivated junction
  • Typical IR < 1μA when VBR min > 12 V
  • High temperature reflow soldering guaranteed: 260°C/40sec
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)
  • UL Recognized compound meeting flammability rating V-0 Meet MSL level1, per J-STD-020, lead-frame maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD- 609A.01)

Applications:

TVS components are ideal for the protection of I/O Interfaces, Vcc bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

  • Cellphone / Tablet charger 
  • AC and DC Power protection 
  • I/O port protection

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
SMA6L100A1006003.711112316211150UnipolarDO-221ACSMA6L100ACheckOrder
SMA6L10A1060035.311.112.31715150UnipolarDO-221ACSMA6L10ACheckOrder
SMA6L110A1106003.412213517711150UnipolarDO-221ACSMA6L110ACheckOrder
SMA6L11A116003312.213.518.211150UnipolarDO-221ACSMA6L11ACheckOrder
SMA6L120A1206003.213314719311150UnipolarDO-221ACSMA6L120ACheckOrder
SMA6L12A1260030.213.314.719.911150UnipolarDO-221ACSMA6L12ACheckOrder
SMA6L130A1306002.914415920911150UnipolarDO-221ACSMA6L130ACheckOrder
SMA6L13A136002814.415.921.511150UnipolarDO-221ACSMA6L13ACheckOrder
SMA6L14A1460025.915.617.223.211150UnipolarDO-221ACSMA6L14ACheckOrder
SMA6L150A1504001.6516718524311150UnipolarDO-221ACSMA6L150ACheckOrder
SMA6L15A1560024.616.718.524.411150UnipolarDO-221ACSMA6L15ACheckOrder
SMA6L160A1604001.5517819725911150UnipolarDO-221ACSMA6L160ACheckOrder
SMA6L16A1660023.117.819.72611150UnipolarDO-221ACSMA6L16ACheckOrder
SMA6L170A1704001.518920927511150UnipolarDO-221ACSMA6L170ACheckOrder
SMA6L17A1760021.818.920.927.611150UnipolarDO-221ACSMA6L17ACheckOrder
SMA6L180A1804001.420122229211150UnipolarDO-221ACSMA6L180ACheckOrder
SMA6L185A1854001.420923130311150UnipolarDO-221ACSMA6L185ACheckOrder
SMA6L18A1860020.62022.129.211150UnipolarDO-221ACSMA6L18ACheckOrder
SMA6L200A2004001.2522424732411150UnipolarDO-221ACSMA6L200ACheckOrder
SMA6L20A2060018.622.224.532.411150UnipolarDO-221ACSMA6L20ACheckOrder
SMA6L215A2154001.1723726334411150UnipolarDO-221ACSMA6L215ACheckOrder
SMA6L220A2204001.1324627235611150UnipolarDO-221ACSMA6L220ACheckOrder
SMA6L22A2260016.924.426.935.511150UnipolarDO-221ACSMA6L22ACheckOrder
SMA6L24A2460015.526.729.538.911150UnipolarDO-221ACSMA6L24ACheckOrder
SMA6L250A2504000.9527930940511150UnipolarDO-221ACSMA6L250ACheckOrder
SMA6L26A2660014.328.931.942.111150UnipolarDO-221ACSMA6L26ACheckOrder
SMA6L28A2860013.331.134.445.411150UnipolarDO-221ACSMA6L28ACheckOrder
SMA6L30A3060012.433.336.848.411150UnipolarDO-221ACSMA6L30ACheckOrder
SMA6L33A3360011.336.740.653.311150UnipolarDO-221ACSMA6L33ACheckOrder
SMA6L36A3660010.44044.258.111150UnipolarDO-221ACSMA6L36ACheckOrder
SMA6L40A406009.344.449.164.511150UnipolarDO-221ACSMA6L40ACheckOrder
SMA6L43A436008.747.852.869.411150UnipolarDO-221ACSMA6L43ACheckOrder
SMA6L45A456008.35055.372.711150UnipolarDO-221ACSMA6L45ACheckOrder
SMA6L48A486007.853.358.977.411150UnipolarDO-221ACSMA6L48ACheckOrder
SMA6L5.0A560065.36.479.210800150UnipolarDO-221ACSMA6L5.0ACheckOrder
SMA6L51A516007.356.762.782.411150UnipolarDO-221ACSMA6L51ACheckOrder
SMA6L54A546006.96066.387.111150UnipolarDO-221ACSMA6L54ACheckOrder
SMA6L58A586006.564.471.293.611150UnipolarDO-221ACSMA6L58ACheckOrder
SMA6L6.0A660058.36.677.3710.310800150UnipolarDO-221ACSMA6L6.0ACheckOrder
SMA6L6.5A6.560053.67.227.9811.210500150UnipolarDO-221ACSMA6L6.5ACheckOrder
SMA6L60A606006.266.773.796.811150UnipolarDO-221ACSMA6L60ACheckOrder
SMA6L64A646005.971.178.610311150UnipolarDO-221ACSMA6L64ACheckOrder
SMA6L7.0A7600507.788.61210200150UnipolarDO-221ACSMA6L7.0ACheckOrder
SMA6L7.5A7.560046.68.339.2112.91100150UnipolarDO-221ACSMA6L7.5ACheckOrder
SMA6L70A706005.377.88611311150UnipolarDO-221ACSMA6L70ACheckOrder
SMA6L75A75600583.392.112111150UnipolarDO-221ACSMA6L75ACheckOrder
SMA6L78A786004.886.795.812611150UnipolarDO-221ACSMA6L78ACheckOrder
SMA6L8.0A860044.28.899.8313.6150150UnipolarDO-221ACSMA6L8.0ACheckOrder
SMA6L8.5A8.560041.79.4410.414.4120150UnipolarDO-221ACSMA6L8.5ACheckOrder
SMA6L85A856004.494.410413711150UnipolarDO-221ACSMA6L85ACheckOrder
SMA6L9.0A9600391011.115.4110150UnipolarDO-221ACSMA6L9.0ACheckOrder
SMA6L90A906004.210011114611150UnipolarDO-221ACSMA6L90ACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMA6L10A TVS SMA6L 10V Uni, 7'' T&R RoHS No 12/28/2011 PbFree No 12/28/2011 Yes
12/28/2011
IPC_SMA6L_Series
SMA6L11A TVS SMA6L 11V Uni, 7'' T&R RoHS No 12/28/2011 PbFree No 12/28/2011 Yes
12/28/2011
IPC_SMA6L_Series
SMA6L12A TVS SMA6L 12V Uni, 7'' T&R RoHS No 12/28/2011 PbFree No 12/28/2011 Yes
12/28/2011
IPC_SMA6L_Series
SMA6L13A TVS SMA6L 13V Uni, 7'' T&R RoHS No 12/28/2011 PbFree No 12/28/2011 CoC_RoHS9_SMA6L13A REACH197_Declaration_with_Pb_SMA6L13A Yes
12/28/2011
Contains IPC_SMA6L_Series
SMA6L14A TVS SMA6L 14V Uni, 7'' T&R RoHS No 12/28/2011 PbFree No 12/28/2011 REACH211_Declaration_Contain-_SMA6L14A Yes
12/28/2011
Contains IPC_SMA6L_Series
SMA6L15A TVS SMA6L 15V Uni, 7'' T&R RoHS No 12/28/2011 PbFree No 12/28/2011 CoC_RoHS9_SMA6L15A REACH211_Declaration_Contain-_SMA6L15A Yes
12/28/2011
Contains IPC_SMA6L_Series
SMA6L16A TVS SMA6L 16V Uni, 7'' T&R RoHS No 01/01/2014 PbFree No 06/17/2015 CoC_RoHS9_SMA6L16A Yes
01/01/2014
IPC_SMA6L_Series
SMA6L170A "TVS SMA6L 170V Uni, 7'' T&R" RoHS No 05/29/2020 PbFree No 05/29/2020 CoC_RoHS9_SMA6L170A REACH205_Declaration_Contain-_SMA6L170A Yes
05/29/2020
Contains
SMA6L17A TVS SMA6L 17V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L17A REACH197_Declaration_with_Pb_SMA6L17A Yes
04/15/2012
Contains IPC_SMA6L_Series
SMA6L180A "TVS SMA6L 180V Uni, 7'' T&R" RoHS No PbFree No CoC_RoHS9_SMA6L180A REACH209_Declaration_Contain-_SMA6L180A Yes
Contains IPC_SMA6L_Series
SMA6L18A TVS SMA6L 18V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L18A REACH_SVHC Declaration (Contain)_SMA6L18A.pdf Yes
04/15/2012
Contains IPC_SMA6L_Series
SMA6L20A TVS SMA6L 20V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L22A TVS SMA6L 22V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L24A TVS SMA6L 24V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L26A TVS SMA6L 26V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L28A TVS SMA6L 28V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L28A REACH201_Declaration_with_Pb_SMA6L28A Yes
04/15/2012
Contains IPC_SMA6L_Series
SMA6L30A TVS SMA6L 30V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L33A TVS SMA6L 33V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L36A TVS SMA6L 36V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L40A TVS SMA6L 40V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L40A REACH191_Declaration_with_Pb_SMA6L40A Yes
04/15/2012
Contains IPC_SMA6L_Series
SMA6L43A TVS SMA6L 43V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L45A TVS SMA6L 45V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L48A TVS SMA6L 48V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L5.0A TVS SMA6L 5.0V Uni, 7'' T&R RoHS No 02/26/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L5.0A REACH197_Declaration_with_Pb_SMA6L5.0A Yes
02/26/2012
Contains IPC_SMA6L_Series
SMA6L51A TVS SMA6L 51V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L54A TVS SMA6L 54V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L54A REACH201_Declaration_with_Pb_SMA6L54A Yes
04/15/2012
Contains IPC_SMA6L_Series
SMA6L58A TVS SMA6L 58V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L58A REACH219_Declaration_(Contain)_SMA6L58A Yes
04/15/2012
Contains IPC_SMA6L_Series
SMA6L6.0A TVS SMA6L 6.0V Uni, 7'' T&R RoHS No 02/26/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L6.0A REACH211_Declaration_Contain-_SMA6L6.0A Yes
02/26/2012
Contains IPC_SMA6L_Series
SMA6L6.5A TVS SMA6L 6.5V Uni, 7'' T&R RoHS No 02/26/2012 PbFree No 06/17/2015 Yes
02/26/2012
IPC_SMA6L_Series
SMA6L60A TVS SMA6L 60V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 CoC_RoHS9_SMA6L60A REACH205_Declaration_Contain-_SMA6L60A Yes
04/15/2012
Contains IPC_SMA6L_Series
SMA6L64A TVS SMA6L 64V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L7.0A TVS SMA6L 7.0V Uni, 7'' T&R RoHS No 02/26/2012 PbFree No 06/17/2015 Yes
02/26/2012
IPC_SMA6L_Series
SMA6L7.5A TVS SMA6L 7.5V Uni, 7'' T&R RoHS No 02/26/2012 PbFree No 06/17/2015 Yes
02/26/2012
IPC_SMA6L_Series
SMA6L70A TVS SMA6L 70V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L75A TVS SMA6L 75V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L78A TVS SMA6L 78V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L8.0A TVS SMA6L 8.0V Uni, 7'' T&R RoHS No 02/26/2012 PbFree No 06/17/2015 Yes
02/26/2012
IPC_SMA6L_Series
SMA6L8.5A TVS SMA6L 8.5V Uni, 7'' T&R RoHS No 02/26/2012 PbFree No 06/17/2015 Yes
02/26/2012
IPC_SMA6L_Series
SMA6L85A TVS SMA6L 85V Uni, 7'' T&R RoHS No 04/15/2012 PbFree No 06/17/2015 Yes
04/15/2012
IPC_SMA6L_Series
SMA6L9.0A TVS SMA6L 9.0V Uni, 7'' T&R RoHS No 12/28/2011 PbFree No 12/28/2011 Yes
12/28/2011
IPC_SMA6L_Series
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diodes SMA6L Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...