P6SMB Series - 600W Transient Voltage Suppression (TVS) Diode in DO-214AA Package

TVS Diode P6SMB_E Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The P6SMB series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features:

  • 600W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1μA when VBR min>12V
  • Optimized surface mount footprint for minimal PCB space impact
  • Low profile package
  • Typical failure mode due to exceeding maximum ratings is a short circuit condition
  • Whisker test conducted based on Table 4a and 4c of JEDEC JESD201A
  • IEC 61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4
  • Built-in strain relief
  • Fast response time: typically less than 1.0ps from 0V to VBR min
  • High temperature to reflow soldering guaranteed: 260°C/40sec
  • VBR @ TJ = VBR@25°C x (1+αT x (TJ - 25)) (αT:Temperature Coefficient, typical value is 0.1%)
  • UL Recognized compound meeting flammability classification V-0
  • Meet MSL level1, per J-STD-020, LF maximun peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2ND level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/ JEDEC J-STD-609A.01)

Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
P6SMB100A85.56004.59510513711150UnipolarDO-214AAP6SMB100ACheckOrder
P6SMB100CA85.56004.59510513711150BipolarDO-214AAP6SMB100CACheckOrder
P6SMB10A8.5560042.19.510.514.5110150UnipolarDO-214AAP6SMB10ACheckOrder
P6SMB10CA8.5560042.19.510.514.5110150BipolarDO-214AAP6SMB10CACheckOrder
P6SMB110A94600410511615211150UnipolarDO-214AAP6SMB110ACheckOrder
P6SMB110CA94600410511615211150BipolarDO-214AAP6SMB110CACheckOrder
P6SMB11A9.460039.110.511.615.615150UnipolarDO-214AAP6SMB11ACheckOrder
P6SMB11CA9.460039.110.511.615.615150BipolarDO-214AAP6SMB11CACheckOrder
P6SMB120A1026003.711412616511150UnipolarDO-214AAP6SMB120ACheckOrder
P6SMB120CA1026003.711412616511150BipolarDO-214AAP6SMB120CACheckOrder
P6SMB12A10.260036.511.412.616.715150UnipolarDO-214AAP6SMB12ACheckOrder
P6SMB12CA10.260036.511.412.616.715150BipolarDO-214AAP6SMB12CACheckOrder
P6SMB130A1116003.412413717911150UnipolarDO-214AAP6SMB130ACheckOrder
P6SMB130CA1116003.412413717911150BipolarDO-214AAP6SMB130CACheckOrder
P6SMB13A11.160033.512.413.718.211150UnipolarDO-214AAP6SMB13ACheckOrder
P6SMB13CA11.160033.512.413.718.211150BipolarDO-214AAP6SMB13CACheckOrder
P6SMB150A1286002.914315820711150UnipolarDO-214AAP6SMB150ACheckOrder
P6SMB150CA1286002.914315820711150BipolarDO-214AAP6SMB150CACheckOrder
P6SMB15A12.860028.814.315.821.211150UnipolarDO-214AAP6SMB15ACheckOrder
P6SMB15CA12.860028.814.315.821.211150BipolarDO-214AAP6SMB15CACheckOrder
P6SMB160A1366002.815216821911150UnipolarDO-214AAP6SMB160ACheckOrder
P6SMB160CA1366002.815216821911150BipolarDO-214AAP6SMB160CACheckOrder
P6SMB16A13.660027.115.216.822.511150UnipolarDO-214AAP6SMB16ACheckOrder
P6SMB16CA13.660027.115.216.822.511150BipolarDO-214AAP6SMB16CACheckOrder
P6SMB170A1456002.616217923411150UnipolarDO-214AAP6SMB170ACheckOrder
P6SMB170CA1456002.616217923411150BipolarDO-214AAP6SMB170CACheckOrder
P6SMB180A1546002.517118924611150UnipolarDO-214AAP6SMB180ACheckOrder
P6SMB180CA1546002.517118924611150BipolarDO-214AAP6SMB180CACheckOrder
P6SMB18A15.360024.217.118.925.511150UnipolarDO-214AAP6SMB18ACheckOrder
P6SMB18CA15.360024.217.118.925.511150BipolarDO-214AAP6SMB18CACheckOrder
P6SMB200A1716002.219021027411150UnipolarDO-214AAP6SMB200ACheckOrder
P6SMB200CA1716002.219021027411150BipolarDO-214AAP6SMB200CACheckOrder
P6SMB20A17.160022192127.711150UnipolarDO-214AAP6SMB20ACheckOrder
P6SMB20CA17.160022192127.711150BipolarDO-214AAP6SMB20CACheckOrder
P6SMB220A1856001.920923132811150UnipolarDO-214AAP6SMB220ACheckOrder
P6SMB220CA1856001.920923132811150BipolarDO-214AAP6SMB220CACheckOrder
P6SMB22A18.860019.920.923.130.611150UnipolarDO-214AAP6SMB22ACheckOrder
P6SMB22CA18.860019.920.923.130.611150BipolarDO-214AAP6SMB22CACheckOrder
P6SMB24A20.560018.422.825.233.211150UnipolarDO-214AAP6SMB24ACheckOrder
P6SMB24CA20.560018.422.825.233.211150BipolarDO-214AAP6SMB24CACheckOrder
P6SMB250A2146001.823726334411150UnipolarDO-214AAP6SMB250ACheckOrder
P6SMB250CA2146001.823726334411150BipolarDO-214AAP6SMB250CACheckOrder
P6SMB27A23.160016.325.728.437.511150UnipolarDO-214AAP6SMB27ACheckOrder
P6SMB27CA23.160016.325.728.437.511150BipolarDO-214AAP6SMB27CACheckOrder
P6SMB300A2566001.528531541411150UnipolarDO-214AAP6SMB300ACheckOrder
P6SMB300CA2566001.528531541411150BipolarDO-214AAP6SMB300CACheckOrder
P6SMB30A25.660014.728.531.541.411150UnipolarDO-214AAP6SMB30ACheckOrder
P6SMB30CA25.660014.728.531.541.411150BipolarDO-214AAP6SMB30CACheckOrder
P6SMB33A28.260013.331.434.745.711150UnipolarDO-214AAP6SMB33ACheckOrder
P6SMB33CA28.260013.331.434.745.711150BipolarDO-214AAP6SMB33CACheckOrder
P6SMB350A3008001.733236848211150UnipolarDO-214AAP6SMB350ACheckOrder
P6SMB350CA3008001.733236848211150BipolarDO-214AAP6SMB350CACheckOrder
P6SMB36A30.860012.234.237.849.911150UnipolarDO-214AAP6SMB36ACheckOrder
P6SMB36CA30.860012.234.237.849.911150BipolarDO-214AAP6SMB36CACheckOrder
P6SMB39A33.360011.337.14153.911150UnipolarDO-214AAP6SMB39ACheckOrder
P6SMB39CA33.360011.337.14153.911150BipolarDO-214AAP6SMB39CACheckOrder
P6SMB400A3428001.538042054811150UnipolarDO-214AAP6SMB400ACheckOrder
P6SMB400CA3428001.538042054811150BipolarDO-214AAP6SMB400CACheckOrder
P6SMB43A36.860010.340.945.259.311150UnipolarDO-214AAP6SMB43ACheckOrder
P6SMB43CA36.860010.340.945.259.311150BipolarDO-214AAP6SMB43CACheckOrder
P6SMB440A3768001.441846260211150UnipolarDO-214AAP6SMB440ACheckOrder
P6SMB440CA3768001.441846260211150BipolarDO-214AAP6SMB440CACheckOrder
P6SMB47A40.26009.444.749.464.811150UnipolarDO-214AAP6SMB47ACheckOrder
P6SMB47CA40.26009.444.749.464.811150BipolarDO-214AAP6SMB47CACheckOrder
P6SMB480A4088001.345650465811150UnipolarDO-214AAP6SMB480ACheckOrder
P6SMB480CA4088001.345650465811150BipolarDO-214AAP6SMB480CACheckOrder
P6SMB510A4348001.248553569811150UnipolarDO-214AAP6SMB510ACheckOrder
P6SMB510CA4348001.248553569811150BipolarDO-214AAP6SMB510CACheckOrder
P6SMB51A43.66008.748.553.670.111150UnipolarDO-214AAP6SMB51ACheckOrder
P6SMB51CA43.66008.748.553.670.111150BipolarDO-214AAP6SMB51CACheckOrder
P6SMB530A4778001.2503.5556.572511150UnipolarDO-214AAP6SMB530ACheckOrder
P6SMB530CA4778001.2503.5556.572511150BipolarDO-214AAP6SMB530CACheckOrder
P6SMB540A4868001.151356774011150UnipolarDO-214AAP6SMB540ACheckOrder
P6SMB540CA4868001.151356774011150BipolarDO-214AAP6SMB540CACheckOrder
P6SMB550A4958001.1522.5577.576011150UnipolarDO-214AAP6SMB550ACheckOrder
P6SMB550CA4958001.1522.5577.576011150BipolarDO-214AAP6SMB550CACheckOrder
P6SMB56A47.86007.953.258.87711150UnipolarDO-214AAP6SMB56ACheckOrder
P6SMB56CA47.86007.953.258.87711150BipolarDO-214AAP6SMB56CACheckOrder
P6SMB58A52.786007.755.160.979.811150UnipolarDO-214AAP6SMB58ACheckOrder
P6SMB58CA52.786007.755.160.979.811150BipolarDO-214AAP6SMB58CACheckOrder
P6SMB6.8A5.860058.16.457.1410.5101000150UnipolarDO-214AAP6SMB6.8ACheckOrder
P6SMB6.8CA5.860058.16.457.1410.5101000150BipolarDO-214AAP6SMB6.8CACheckOrder
P6SMB600A512800157063082811150UnipolarDO-214AAP6SMB600ACheckOrder
P6SMB600CA512800157063082811150BipolarDO-214AAP6SMB600CACheckOrder
P6SMB62A536007.258.965.18511150UnipolarDO-214AAP6SMB62ACheckOrder
P6SMB62CA536007.258.965.18511150BipolarDO-214AAP6SMB62CACheckOrder
P6SMB68A58.16006.664.671.49211150UnipolarDO-214AAP6SMB68ACheckOrder
P6SMB68CA58.16006.664.671.49211150BipolarDO-214AAP6SMB68CACheckOrder
P6SMB7.5A6.4600547.137.8811.310500150UnipolarDO-214AAP6SMB7.5ACheckOrder
P6SMB7.5CA6.4600547.137.8811.310500150BipolarDO-214AAP6SMB7.5CACheckOrder
P6SMB75A64.16005.971.378.810311150UnipolarDO-214AAP6SMB75ACheckOrder
P6SMB75CA64.16005.971.378.810311150BipolarDO-214AAP6SMB75CACheckOrder
P6SMB8.2A7.0260050.47.798.6112.110200150UnipolarDO-214AAP6SMB8.2ACheckOrder
P6SMB8.2CA7.0260050.47.798.6112.110200150BipolarDO-214AAP6SMB8.2CACheckOrder
P6SMB82A70.16005.477.986.111311150UnipolarDO-214AAP6SMB82ACheckOrder
P6SMB82CA70.16005.477.986.111311150BipolarDO-214AAP6SMB82CACheckOrder
P6SMB9.1A7.7860045.58.659.5513.4150150UnipolarDO-214AAP6SMB9.1ACheckOrder
P6SMB9.1CA7.7860045.58.659.5513.4150150BipolarDO-214AAP6SMB9.1CACheckOrder
P6SMB91A77.86004.986.595.512511150UnipolarDO-214AAP6SMB91ACheckOrder
P6SMB91CA77.86004.986.595.512511150BipolarDO-214AAP6SMB91CACheckOrder
P6SMB10
Obsolete: 2020 -12-16
Replaced By: P6SMB10A
8.160042.191115.225110150UnipolarDO-214AAOrder
P6SMB100
Obsolete: 2020 -12-16
Replaced By: P6SMB100A
816004.590110143.8511150UnipolarDO-214AAOrder
P6SMB100C
Obsolete: 2020 -12-16
Replaced By: P6SMB100CA
816004.590110143.8511150BipolarDO-214AAOrder
P6SMB10C
Obsolete: 2020 -12-16
Replaced By: P6SMB10CA
8.160042.191115.225110150BipolarDO-214AAOrder
P6SMB11
Obsolete: 2020 -12-16
Replaced By: P6SMB11A
8.9260039.19.94512.15516.3815150UnipolarDO-214AAOrder
P6SMB110
Obsolete: 2020 -12-16
Replaced By: P6SMB110A
89.2600499.45121.55159.611150UnipolarDO-214AAOrder
P6SMB110C
Obsolete: 2020 -12-16
Replaced By: P6SMB110CA
89.2600499.45121.55159.611150BipolarDO-214AAOrder
P6SMB11C
Obsolete: 2020 -12-16
Replaced By: P6SMB11CA
8.9260039.19.94512.15516.3815150BipolarDO-214AAOrder
P6SMB12
Obsolete: 2020 -12-16
Replaced By: P6SMB12A
9.7260036.510.813.217.53515150UnipolarDO-214AAOrder
P6SMB120
Obsolete: 2020 -12-16
Replaced By: P6SMB120A
97.26003.7108132173.2511150UnipolarDO-214AAOrder
P6SMB120C
Obsolete: 2020 -12-16
Replaced By: P6SMB120CA
97.26003.7108132173.2511150BipolarDO-214AAOrder
P6SMB12C
Obsolete: 2020 -12-16
Replaced By: P6SMB12CA
9.7260036.510.813.217.53515150BipolarDO-214AAOrder
P6SMB13
Obsolete: 2020 -12-16
Replaced By: P6SMB13A
10.560033.511.74514.35519.1111150UnipolarDO-214AAOrder
P6SMB130
Obsolete: 2020 -12-16
Replaced By: P6SMB130A
1056003.4117.45143.55187.9511150UnipolarDO-214AAOrder
P6SMB130C
Obsolete: 2020 -12-16
Replaced By: P6SMB130CA
1056003.4117.45143.55187.9511150BipolarDO-214AAOrder
P6SMB13C
Obsolete: 2020 -12-16
Replaced By: P6SMB13CA
10.560033.511.74514.35519.1111150BipolarDO-214AAOrder
P6SMB15
Obsolete: 2020 -12-16
Replaced By: P6SMB15A
12.160028.813.54516.55522.2611150UnipolarDO-214AAOrder
P6SMB150
Obsolete: 2020 -12-16
Replaced By: P6SMB150A
1216002.9135.45165.55217.3511150UnipolarDO-214AAOrder
P6SMB150C
Obsolete: 2020 -12-16
Replaced By: P6SMB150CA
1216002.9135.45165.55217.3511150BipolarDO-214AAOrder
P6SMB15C
Obsolete: 2020 -12-16
Replaced By: P6SMB15CA
12.160028.813.54516.55522.2611150BipolarDO-214AAOrder
P6SMB16
Obsolete: 2020 -12-16
Replaced By: P6SMB16A
12.960027.114.417.623.62511150UnipolarDO-214AAOrder
P6SMB160
Obsolete: 2020 -12-16
Replaced By: P6SMB160A
1306002.8144176229.9511150UnipolarDO-214AAOrder
P6SMB160C
Obsolete: 2020 -12-16
Replaced By: P6SMB160CA
1306002.8144176229.9511150BipolarDO-214AAOrder
P6SMB16C
Obsolete: 2020 -12-16
Replaced By: P6SMB16CA
12.960027.114.417.623.62511150BipolarDO-214AAOrder
P6SMB170
Obsolete: 2020 -12-16
Replaced By: P6SMB170A
1386002.6153.45187.55245.711150UnipolarDO-214AAOrder
P6SMB170C
Obsolete: 2020 -12-16
Replaced By: P6SMB170CA
1386002.6153.45187.55245.711150BipolarDO-214AAOrder
P6SMB18
Obsolete: 2020 -12-16
Replaced By: P6SMB18A
14.560024.216.219.826.77511150UnipolarDO-214AAOrder
P6SMB180
Obsolete: 2020 -12-16
Replaced By: P6SMB180A
1466002.5162198258.311150UnipolarDO-214AAOrder
P6SMB180C
Obsolete: 2020 -12-16
Replaced By: P6SMB180CA
1466002.5162198258.311150BipolarDO-214AAOrder
P6SMB18C
Obsolete: 2020 -12-16
Replaced By: P6SMB18CA
14.560024.216.219.826.77511150BipolarDO-214AAOrder
P6SMB20
Obsolete: 2020 -12-16
Replaced By: P6SMB20A
16.260022182229.08511150UnipolarDO-214AAOrder
P6SMB200
Obsolete: 2020 -12-16
Replaced By: P6SMB200A
1626002.2180220287.711150UnipolarDO-214AAOrder
P6SMB200C
Obsolete: 2020 -12-16
Replaced By: P6SMB200CA
1626002.2180220287.711150BipolarDO-214AAOrder
P6SMB20C
Obsolete: 2020 -12-16
Replaced By: P6SMB20CA
16.260022182229.08511150BipolarDO-214AAOrder
P6SMB22
Obsolete: 2020 -12-16
Replaced By: P6SMB22A
17.860019.919.824.232.1311150UnipolarDO-214AAOrder
P6SMB220
Obsolete: 2020 -12-16
Replaced By: P6SMB220A
1756001.9198242344.411150UnipolarDO-214AAOrder
P6SMB220C
Obsolete: 2020 -12-16
Replaced By: P6SMB220CA
1756001.9198242344.411150BipolarDO-214AAOrder
P6SMB22C
Obsolete: 2020 -12-16
Replaced By: P6SMB22CA
17.860019.919.824.232.1311150BipolarDO-214AAOrder
P6SMB24
Obsolete: 2020 -12-16
Replaced By: P6SMB24A
19.460018.421.626.434.8611150UnipolarDO-214AAOrder
P6SMB24C
Obsolete: 2020 -12-16
Replaced By: P6SMB24CA
19.460018.421.626.434.8611150BipolarDO-214AAOrder
P6SMB250
Obsolete: 2020 -12-16
Replaced By: P6SMB250A
2146001.8225275361.211150UnipolarDO-214AAOrder
P6SMB250C
Obsolete: 2020 -12-16
Replaced By: P6SMB250CA
2146001.8225275361.211150BipolarDO-214AAOrder
P6SMB27
Obsolete: 2020 -12-16
Replaced By: P6SMB27A
21.860016.324.34529.75539.37511150UnipolarDO-214AAOrder
P6SMB27C
Obsolete: 2020 -12-16
Replaced By: P6SMB27CA
21.860016.324.34529.75539.37511150BipolarDO-214AAOrder
P6SMB30
Obsolete: 2020 -12-16
Replaced By: P6SMB30A
24.360014.7273343.4711150UnipolarDO-214AAOrder
P6SMB300
Obsolete: 2020 -12-16
Replaced By: P6SMB300A
2566001.5270330434.711150UnipolarDO-214AAOrder
P6SMB300C
Obsolete: 2020 -12-16
Replaced By: P6SMB300CA
2566001.5270330434.711150BipolarDO-214AAOrder
P6SMB30C
Obsolete: 2020 -12-16
Replaced By: P6SMB30CA
24.360014.7273343.4711150BipolarDO-214AAOrder
P6SMB33
Obsolete: 2020 -12-16
Replaced By: P6SMB33A
26.860013.329.74536.35547.98511150UnipolarDO-214AAOrder
P6SMB33C
Obsolete: 2020 -12-16
Replaced By: P6SMB33CA
26.860013.329.74536.35547.98511150BipolarDO-214AAOrder
P6SMB350
Obsolete: 2020 -12-16
Replaced By: P6SMB350A
3006001.3315385506.111150UnipolarDO-214AAOrder
P6SMB350C
Obsolete: 2020 -12-16
Replaced By: P6SMB350CA
3006001.3315385506.111150BipolarDO-214AAOrder
P6SMB36
Obsolete: 2020 -12-16
Replaced By: P6SMB36A
29.160012.232.439.652.39511150UnipolarDO-214AAOrder
P6SMB36C
Obsolete: 2020 -12-16
Replaced By: P6SMB36CA
29.160012.232.439.652.39511150BipolarDO-214AAOrder
P6SMB39
Obsolete: 2020 -12-16
Replaced By: P6SMB39A
31.660011.335.14542.95556.59511150UnipolarDO-214AAOrder
P6SMB39C
Obsolete: 2020 -12-16
Replaced By: P6SMB39CA
31.660011.335.14542.95556.59511150BipolarDO-214AAOrder
P6SMB400
Obsolete: 2020 -12-16
Replaced By: P6SMB400A
3426001.1360440575.411150UnipolarDO-214AAOrder
P6SMB400C
Obsolete: 2020 -12-16
Replaced By: P6SMB400CA
3426001.1360440575.411150BipolarDO-214AAOrder
P6SMB43
Obsolete: 2020 -12-16
Replaced By: P6SMB43A
34.860010.338.74547.35562.26511150UnipolarDO-214AAOrder
P6SMB43C
Obsolete: 2020 -12-16
Replaced By: P6SMB43CA
31.660011.338.74547.35562.26511150BipolarDO-214AAOrder
P6SMB440
Obsolete: 2020 -12-16
Replaced By: P6SMB440A
3766001396484632.111150UnipolarDO-214AAOrder
P6SMB440C
Obsolete: 2020 -12-16
Replaced By: P6SMB440CA
3766001396484632.111150BipolarDO-214AAOrder
P6SMB47
Obsolete: 2020 -12-16
Replaced By: P6SMB47A
38.16009.442.34551.75568.0411150UnipolarDO-214AAOrder
P6SMB47C
Obsolete: 2020 -12-16
Replaced By: P6SMB47CA
34.860010.342.34551.75568.0411150BipolarDO-214AAOrder
P6SMB480
Obsolete: 2020 -12-16
Replaced By: P6SMB480A
4086000.9432528690.911150UnipolarDO-214AAOrder
P6SMB480C
Obsolete: 2020 -12-16
Replaced By: P6SMB480CA
4086000.9432528690.911150BipolarDO-214AAOrder
P6SMB51
Obsolete: 2020 -12-16
Replaced By: P6SMB51A
41.36008.745.94556.15573.60511150UnipolarDO-214AAOrder
P6SMB510
Obsolete: 2020 -12-16
Replaced By: P6SMB510A
4346000.9459561732.911150UnipolarDO-214AAOrder
P6SMB510C
Obsolete: 2020 -12-16
Replaced By: P6SMB510CA
4346000.9459561732.911150BipolarDO-214AAOrder
P6SMB51C
Obsolete: 2020 -12-16
Replaced By: P6SMB51CA
38.16009.445.94556.15573.60511150BipolarDO-214AAOrder
P6SMB530
Obsolete: 2020 -12-16
Replaced By: P6SMB530A
4776000.8477583761.2511150UnipolarDO-214AAOrder
P6SMB530C
Obsolete: 2020 -12-16
Replaced By: P6SMB530CA
4776000.8477583761.2511150BipolarDO-214AAOrder
P6SMB540
Obsolete: 2020 -12-16
Replaced By: P6SMB540A
4596000.848659477711150UnipolarDO-214AAOrder
P6SMB540C
Obsolete: 2020 -12-16
Replaced By: P6SMB540CA
4596000.848659477711150BipolarDO-214AAOrder
P6SMB550
Obsolete: 2020 -12-16
Replaced By: P6SMB550A
4956000.849560579811150UnipolarDO-214AAOrder
P6SMB550C
Obsolete: 2020 -12-16
Replaced By: P6SMB550CA
4956000.849560579811150BipolarDO-214AAOrder
P6SMB56
Obsolete: 2020 -12-16
Replaced By: P6SMB56A
45.46007.950.461.680.8511150UnipolarDO-214AAOrder
P6SMB56C
Obsolete: 2020 -12-16
Replaced By: P6SMB56CA
45.46007.950.461.680.8511150BipolarDO-214AAOrder
P6SMB58
Obsolete: 2020 -12-16
Replaced By: P6SMB58A
49.66007.452.263.882.911150UnipolarDO-214AAOrder
P6SMB58C
Obsolete: 2020 -12-16
Replaced By: P6SMB58CA
49.66007.452.263.882.911150BipolarDO-214AAOrder
P6SMB6.8
Obsolete: 2020 -12-16
Replaced By: P6SMB6.8A
5.560058.16.127.474511.025101000150UnipolarDO-214AAOrder
P6SMB6.8C
Obsolete: 2020 -12-16
Replaced By: P6SMB6.8CA
5.560058.16.127.474511.025101000150BipolarDO-214AAOrder
P6SMB62
Obsolete: 2020 -12-16
Replaced By: P6SMB62A
50.26007.255.868.289.2511150UnipolarDO-214AAOrder
P6SMB62C
Obsolete: 2020 -12-16
Replaced By: P6SMB62CA
50.26007.255.868.289.2511150BipolarDO-214AAOrder
P6SMB68
Obsolete: 2020 -12-16
Replaced By: P6SMB68A
55.16006.661.274.896.611150UnipolarDO-214AAOrder
P6SMB68C
Obsolete: 2020 -12-16
Replaced By: P6SMB68CA
55.16006.661.274.896.611150BipolarDO-214AAOrder
P6SMB7.5
Obsolete: 2020 -12-16
Replaced By: P6SMB7.5A
6.05600546.758.255511.86510500150UnipolarDO-214AAOrder
P6SMB7.5C
Obsolete: 2020 -12-16
Replaced By: P6SMB7.5CA
6.05600546.758.255511.86510500150BipolarDO-214AAOrder
P6SMB75
Obsolete: 2020 -12-16
Replaced By: P6SMB75A
60.76005.967.54582.555108.1511150UnipolarDO-214AAOrder
P6SMB75C
Obsolete: 2020 -12-16
Replaced By: P6SMB75CA
60.76005.967.54582.555108.1511150BipolarDO-214AAOrder
P6SMB8.2
Obsolete: 2020 -12-16
Replaced By: P6SMB8.2A
6.6360050.47.389.0212.70510200150UnipolarDO-214AAOrder
P6SMB8.2C
Obsolete: 2020 -12-16
Replaced By: P6SMB8.2CA
6.6360050.47.389.0212.70510200150BipolarDO-214AAOrder
P6SMB82
Obsolete: 2020 -12-16
Replaced By: P6SMB82A
66.46005.473.890.2118.6511150UnipolarDO-214AAOrder
P6SMB82C
Obsolete: 2020 -12-16
Replaced By: P6SMB82CA
66.46005.473.890.2118.6511150BipolarDO-214AAOrder
P6SMB9.1
Obsolete: 2020 -12-16
Replaced By: P6SMB9.1A
7.3760045.58.1910.0114.07150150UnipolarDO-214AAOrder
P6SMB9.1C
Obsolete: 2020 -12-16
Replaced By: P6SMB9.1CA
7.3760045.58.1910.0114.07150150BipolarDO-214AAOrder
P6SMB91
Obsolete: 2020 -12-16
Replaced By: P6SMB91A
73.76004.981.9100.1131.2511150UnipolarDO-214AAOrder
P6SMB91C
Obsolete: 2020 -12-16
Replaced By: P6SMB91CA
73.76004.981.9100.1131.2511150BipolarDO-214AAOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P6SMB10 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB100 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB100A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB100A REACH_SVHC Declaration (Contain)_P6SMB100A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB100C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB100CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No REACH_SVHC Declaration (Contain)_P6SMB100CA.pdf Yes
01/12/2009
Contains
P6SMB10A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB10A REACH205_Declaration_Contain-_P6SMB10A Yes
01/12/2009
Contains
P6SMB10C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB10CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB10CA REACH197_Declaration_with_Pb_P6SMB10CA Yes
01/12/2009
Contains
P6SMB11 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB110 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB110A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB110A REACH191_Declaration_with_Pb_P6SMB110A Yes
01/12/2009
Contains
P6SMB110C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB110CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB11A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB11C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB11CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB11CA REACH211_Declaration_Contain-_P6SMB11CA Yes
01/12/2009
Contains
P6SMB12 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB120 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB120A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No REACH191_Declaration_with_Pb_P6SMB120A Yes
01/12/2009
Contains
P6SMB120C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB120CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB120CA REACH205_Declaration_with_Pb_P6SMB120CA Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
P6SMB12A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No REACH211_Declaration_(Contain)_P6SMB12A Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB12C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB12CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB12CA REACH219_Declaration_(Contain)_P6SMB12CA Yes
01/12/2009
Contains
P6SMB13 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB130 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB130A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB130A REACH219_Declaration_(Contain)_P6SMB130A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA
P6SMB130C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB130CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB13A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB13A REACH197_Declaration_with_Pb_P6SMB13A Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB13C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB13CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB15 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB150 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB150A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB150A REACH205_Declaration_Contain-_P6SMB150A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB150C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB150CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB150CA REACH209_Declaration_Contain-_P6SMB150CA Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB15A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB15A REACH219_Declaration_(Contain)_P6SMB15A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB15C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB15CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB15CA REACH219_Declaration_(Contain)_P6SMB15CA Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB16 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB160 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB160A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB160A REACH211_Declaration_Contain-_P6SMB160A Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB160C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB160CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB160CA REACH_SVHC Declaration (Contain)_P6SMB160CA Yes
01/12/2009
Contains
P6SMB16A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB16A REACH_SVHC Declaration (Contain)_P6SMB16A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB16C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB16CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB16CA REACH219_Declaration_(Contain)_P6SMB16CA Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB170 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB170A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB170A REACH211_Declaration_(Contain)_P6SMB170A Yes
01/12/2009
Contains
P6SMB170C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB170CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB170CA REACH219_Declaration_(Contain)_P6SMB170CA Yes
01/12/2009
Contains
P6SMB18 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB180 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB180A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB180A REACH_SVHC Declaration (Contain)_P6SMB180A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB180C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB180CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB18A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB18A REACH211_Declaration_(Contain)_P6SMB18A Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB18C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB18CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB18CA REACH219_Declaration_(Contain)_P6SMB18CA Yes
01/12/2009
Contains
P6SMB20 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB200 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB200A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB200A REACH219_Declaration_(Contain)_P6SMB200A Yes
01/12/2009
Contains
P6SMB200C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB200CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB200CA REACH205_Declaration_Contain-_P6SMB200CA Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB20A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB20A REACH205_Declaration_with_Pb_P6SMB20A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB20C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB20CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB20CA REACH201_Declaration_with_P6SMB20CA Yes
01/12/2009
Does not Contain IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
P6SMB22 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB220 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB220A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB220A REACH209_Declaration_Contain-_P6SMB220A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB220C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB220CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB220CA REACH197_Declaration_with_Pb_P6SMB220CA Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB22A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB22A REACH205_Declaration_with_Pb_P6SMB22A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA
P6SMB22C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB22CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB22CA REACH_SVHC Declaration (Contain)_P6SMB22CA Yes
01/12/2009
Contains
P6SMB24 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB24A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB24C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB24CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB24CA REACH219_Declaration_(Contain)_P6SMB24CA Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB250 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB250A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB250A REACH_SVHC Declaration (Contain)_P6SMB250A Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB250C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB250CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB27 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB27A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB27A REACH209_Declaration_Contain-_P6SMB27A Yes
01/12/2009
Contains
P6SMB27C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB27CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB27CA REACH_SVHC Declaration (Contain)_P6SMB27CA Yes
01/12/2009
Contains
P6SMB30 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB300 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB300A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB300A REACH209_Declaration_Contain-_P6SMB300A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA
P6SMB300C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB300CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB300CA REACH191_Declaration_with_Pb_P6SMB300CA Yes
01/12/2009
Contains
P6SMB30A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB30A REACH211_Declaration_(Contain)_P6SMB30A Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB30C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB30CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB30CA REACH211_Declaration_(Contain)_P6SMB30CA Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
P6SMB33 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB33 REACH197_Declaration_with_Pb_P6SMB33 Yes
01/12/2009
Contains
P6SMB33A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB33A REACH219_Declaration_(Contain)_P6SMB33A Yes
01/12/2009
Contains
P6SMB33C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB33CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB33CA REACH_SVHC Declaration (Contain)_P6SMB33CA Yes
01/12/2009
Contains
P6SMB350 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB350A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No REACH_SVHC Declaration (Contain)_P6SMB350A Yes
01/12/2009
Contains IPC_SMBJ350A~SMBJ440A-SMBJ350CA~SMBJ440CA_P6SMB350A~P6SMB600A-P6SMB350CA~P6SMB600CA_1KSMB51CA~1KSMB180CA_-stack_dice
P6SMB350C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB350CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No REACH211_Declaration_Contain-_P6SMB350CA Yes
01/12/2009
Contains
P6SMB36 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB36A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No REACH211_Declaration_(Contain)_P6SMB36A Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB36C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB36CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB36CA REACH209_Declaration_Contain-_P6SMB36CA Yes
01/12/2009
Contains
P6SMB39 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB39A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB39A REACH201_Declaration_with_Pb_P6SMB39A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB39C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/12/2012 Yes
01/12/2009
P6SMB39CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/12/2012 CoC_RoHS9_P6SMB39CA REACH211_Declaration_Contain-_P6SMB39CA Yes
01/12/2009
Contains
P6SMB400 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB400A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB400A REACH211_Declaration_Contain-_P6SMB400A Yes
01/12/2009
Contains IPC_SMBJ300A-440A-SMBJ300CA-440CA-P6SMB350A-600A-P6SMB350CA-600CA-1KSMB51CA-180CA
P6SMB400C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB400CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB400CA REACH209_Declaration_Contain-_P6SMB400CA Yes
01/12/2009
Contains
P6SMB43 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB43A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB43A REACH209_Declaration_Contain-_P6SMB43A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB43C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB43CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB43CA REACH219_Declaration_(Contain)_P6SMB43CA Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB440 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB440A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB440A REACH211_Declaration_(Contain)_P6SMB440A Yes
01/12/2009
Contains IPC_SMBJ350A-440A-SMBJ350CA-440CA_P6SMB350A-600A-P6SMB350CA-600CA_1KSMB51CA-180CA_(stack_dice)__opt2
P6SMB440C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB440CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB440CA REACH_SVHC Declaration (Contain)_P6SMB440CA Yes
01/12/2009
Contains IPC_SMBJ350A~SMBJ440A-SMBJ350CA~SMBJ440CA_P6SMB350A~P6SMB600A-P6SMB350CA~P6SMB600CA_1KSMB51CA~1KSMB180CA_-stack_dice
P6SMB47 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB47A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB47A REACH197_Declaration_with_Pb_P6SMB47A Yes
01/12/2009
Contains
P6SMB47C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB47CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB47CA REACH211_Declaration_Contain_P6SMB47CA Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB480 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB480A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB480A REACH191_Declaration_with_Pb_P6SMB480A Yes
01/12/2009
Contains IPC_SMBJ350A~SMBJ440A-SMBJ350CA~SMBJ440CA_P6SMB350A~P6SMB600A-P6SMB350CA~P6SMB600CA_1KSMB51CA~1KSMB180CA_-stack_dice
P6SMB480C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB480CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No REACH191_Declaration_with_Pb_P6SMB480CA Yes
01/12/2009
Contains IPC_SMBJ350A~SMBJ440A-SMBJ350CA~SMBJ440CA_P6SMB350A~P6SMB600A-P6SMB350CA~P6SMB600CA_1KSMB51CA~1KSMB180CA_-stack_dice
P6SMB51 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB510 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB510A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB510A REACH209_Declaration_Contain-_P6SMB510A Yes
01/12/2009
Contains
P6SMB510C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB510CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB510CA REACH191_Declaration_with_Pb_P6SMB510CA Yes
01/12/2009
Contains
P6SMB51A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB51A REACH211_Declaration_(Contain)_P6SMB51A Yes
01/12/2009
Contains
P6SMB51C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB51CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB51CA REACH205_Declaration_with_Pb_P6SMB51CA Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
P6SMB530 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB530A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB530A REACH191_Declaration_with_Pb_P6SMB530A Yes
01/12/2009
Contains
P6SMB530C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB530CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB530CA REACH209_Declaration_Contain-_P6SMB530CA Yes
01/12/2009
Contains IPC_SMBJ300A-440A-SMBJ300CA-440CA-P6SMB350A-600A-P6SMB350CA-600CA-1KSMB51CA-180CA
P6SMB540 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB540A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB540A REACH219_Declaration_(Contain)_P6SMB540A Yes
01/12/2009
Contains
P6SMB540C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB540CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB540CA REACH209_Declaration_Contain-_P6SMB540CA Yes
01/12/2009
Contains
P6SMB550 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB550A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB550A REACH191_Declaration_with_Pb_P6SMB550A Yes
01/12/2009
Contains
P6SMB550C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB550CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB550CA REACH209_Declaration_Contain-_P6SMB550CA Yes
01/12/2009
Contains IPC_SMBJ300A-440A-SMBJ300CA-440CA-P6SMB350A-600A-P6SMB350CA-600CA-1KSMB51CA-180CA
P6SMB56 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB56A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB56A REACH191_Declaration_with_Pb_P6SMB56A Yes
01/12/2009
Contains
P6SMB56C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/12/2012 Yes
01/12/2009
P6SMB56CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/12/2012 CoC_RoHS9_P6SMB56CA REACH_SVHC Declaration (Contain)_P6SMB56CA Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB58 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 06/15/2015 Yes
01/12/2009
P6SMB58A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 06/15/2015 Yes
01/12/2009
P6SMB58C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 06/15/2015 Yes
01/12/2009
P6SMB58CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/20/2012 Yes
01/12/2009
P6SMB6.8 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB6.8A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB6.8A REACH_SVHC Declaration (Contain)_P6SMB6.8A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB6.8C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB6.8CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB6.8CA REACH211_Declaration_(Contain)_P6SMB6.8CA Yes
01/12/2009
Contains IPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice
P6SMB600CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 10/22/2019 Yes
01/12/2009
IPC_SMBJ5.0A-250A-_SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA__opt2
P6SMB62 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB62A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No REACH_SVHC Declaration (Contain)_P6SMB62A Yes
01/12/2009
Contains
P6SMB62C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB62CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB62CA REACH_SVHC Declaration (Contain)_P6SMB62CA Yes
01/12/2009
Contains
P6SMB68 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB68A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB68A REACH_SVHC Declaration (Contain)_P6SMB68A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA
P6SMB68C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB68CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB68CA REACH211_Declaration_Contain-_P6SMB68CA Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA_P6SMB6.8A-300A-P6SMB6.8CA-300CA_1KSMB6.8A-180A-1KSMB6.8CA-48CA_-sin
P6SMB7.5 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB7.5 REACH197_Declaration_with_Pb_P6SMB7.5 Yes
01/12/2009
Contains
P6SMB7.5A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB7.5A REACH219_Declaration_(Contain)_P6SMB7.5A Yes
01/12/2009
Contains
P6SMB7.5C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB7.5CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB7.5CA REACH191_Declaration_with_Pb_P6SMB7.5CA Yes
01/12/2009
Contains
P6SMB75 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB75A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB75A REACH211_Declaration_(Contain)_P6SMB75A Yes
01/12/2009
Contains
P6SMB75C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB75CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB8.2 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB8.2A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB8.2A REACH191_Declaration_with_Pb_P6SMB8.2A Yes
01/12/2009
Contains
P6SMB8.2C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB8.2CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB8.2CA REACH191_Declaration_with_Pb_P6SMB8.2CA Yes
01/12/2009
Contains
P6SMB82 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/12/2012 Yes
01/12/2009
P6SMB82A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/12/2012 CoC_RoHS9_P6SMB82A REACH209_Declaration_Contain-_P6SMB82A Yes
01/12/2009
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P6SMB82C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/12/2012 Yes
01/12/2009
P6SMB82CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No 07/12/2012 Yes
01/12/2009
P6SMB9.1 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB9.1A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB9.1A REACH191_Declaration_with_Pb_P6SMB9.1A Yes
01/12/2009
Contains
P6SMB9.1C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB9.1CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB91 TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB91A TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB91A REACH_SVHC Declaration (Contain)_P6SMB91A Yes
01/12/2009
Contains IPC_SMBJ5.0A-250A-SMBJ5.0CA-250CA-_P6SMB6.8A-300A-P6SMB6.8CA-300CA-_1KSMB6.8A-180A-1KSMB6.8CA-48CA
P6SMB91C TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No Yes
01/12/2009
P6SMB91CA TVS SURF MT DO214AA T&R RoHS No 06/01/2005 PbFree No CoC_RoHS9_P6SMB91CA REACH197_Declaration_with_Pb_P6SMB91CA Yes
01/12/2009
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diodes P6SMB Series Datasheet

The P6SMB series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...