P4SMA Series - 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

Littelfuse TVS Diodes P4SMA
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The P4SMA series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features & Benefits:

  • 400W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles): 0.01%
  • Excellent clamping capability
  • Typical IR less than 1μA when VBR min>12V
  • Surface mount footprint for compact PCB layout
  • Low profile package
  • Typical failure mode due to exceeding maximum ratings is a short circuit condition
  • Whisker test conducted based on Table 4a and 4c of JEDEC JESD201A
  • IEC 61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • Built-in strain relief
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • 260°C/40sec change to 260°C/30sec
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25))(αT:Temperature Coefficient, typical value is 0.1%)
  • UL Recognized epoxy meeting flammability classification V-0 change to Plastic package is flammability rated V-0 per UL-94.
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin, lead-free plated
  • Halogen-free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)

Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
Operating Temperature Maximum CelsiusPolarityPackagePartner ECAD ModelsStockSamplesCompare
P4SMA100A85.540039510513711150UnipolarDO-214ACP4SMA100ACheckOrder
P4SMA100CA85.540039510513711150BipolarDO-214ACP4SMA100CACheckOrder
P4SMA10A8.5540028.39.510.514.5110150UnipolarDO-214ACP4SMA10ACheckOrder
P4SMA10CA8.5540028.39.510.514.5110150BipolarDO-214ACP4SMA10CACheckOrder
P4SMA110A944002.710511615211150UnipolarDO-214ACP4SMA110ACheckOrder
P4SMA110CA944002.710511615211150BipolarDO-214ACP4SMA110CACheckOrder
P4SMA11A9.440026.310.511.615.615150UnipolarDO-214ACP4SMA11ACheckOrder
P4SMA11CA9.440026.310.511.615.615150BipolarDO-214ACP4SMA11CACheckOrder
P4SMA120A1024002.511412616511150UnipolarDO-214ACP4SMA120ACheckOrder
P4SMA120CA1024002.511412616511150BipolarDO-214ACP4SMA120CACheckOrder
P4SMA12A10.240024.611.412.616.715150UnipolarDO-214ACP4SMA12ACheckOrder
P4SMA12CA10.240024.611.412.616.715150BipolarDO-214ACP4SMA12CACheckOrder
P4SMA130A1114002.312413717911150UnipolarDO-214ACP4SMA130ACheckOrder
P4SMA130CA1114002.312413717911150BipolarDO-214ACP4SMA130CACheckOrder
P4SMA13A11.140022.512.413.718.211150UnipolarDO-214ACP4SMA13ACheckOrder
P4SMA13CA11.140022.512.413.718.211150BipolarDO-214ACP4SMA13CACheckOrder
P4SMA150A128400214315820711150UnipolarDO-214ACP4SMA150ACheckOrder
P4SMA150CA128400214315820711150BipolarDO-214ACP4SMA150CACheckOrder
P4SMA15A12.840019.314.315.821.211150UnipolarDO-214ACP4SMA15ACheckOrder
P4SMA15CA12.840019.314.315.821.211150BipolarDO-214ACP4SMA15CACheckOrder
P4SMA160A1364001.915216821911150UnipolarDO-214ACP4SMA160ACheckOrder
P4SMA160CA1364001.915216821911150BipolarDO-214ACP4SMA160CACheckOrder
P4SMA16A13.640018.215.216.822.511150UnipolarDO-214ACP4SMA16ACheckOrder
P4SMA16CA13.640018.215.216.822.511150BipolarDO-214ACP4SMA16CACheckOrder
P4SMA170A1454001.816217923411150UnipolarDO-214ACP4SMA170ACheckOrder
P4SMA170CA1454001.816217923411150BipolarDO-214ACP4SMA170CACheckOrder
P4SMA180A1544001.717118924611150UnipolarDO-214ACP4SMA180ACheckOrder
P4SMA180CA1544001.717118924611150BipolarDO-214ACP4SMA180CACheckOrder
P4SMA18A15.340016.117.118.925.511150UnipolarDO-214ACP4SMA18ACheckOrder
P4SMA18CA15.340016.117.118.925.511150BipolarDO-214ACP4SMA18CACheckOrder
P4SMA200A1714001.519021027411150UnipolarDO-214ACP4SMA200ACheckOrder
P4SMA200CA1714001.519021027411150BipolarDO-214ACP4SMA200CACheckOrder
P4SMA20A17.140014.8192127.711150UnipolarDO-214ACP4SMA20ACheckOrder
P4SMA20CA17.140014.8192127.711150BipolarDO-214ACP4SMA20CACheckOrder
P4SMA220A1854001.320923132811150UnipolarDO-214ACP4SMA220ACheckOrder
P4SMA220CA1854001.320923132811150BipolarDO-214ACP4SMA220CACheckOrder
P4SMA22A18.840013.420.923.130.611150UnipolarDO-214ACP4SMA22ACheckOrder
P4SMA22CA18.840013.420.923.130.611150BipolarDO-214ACP4SMA22CACheckOrder
P4SMA24A20.540012.322.825.233.211150UnipolarDO-214ACP4SMA24ACheckOrder
P4SMA24CA20.540012.322.825.233.211150BipolarDO-214ACP4SMA24CACheckOrder
P4SMA250A2144001.223726334411150UnipolarDO-214ACP4SMA250ACheckOrder
P4SMA250CA2146001.823726334411150BipolarDO-214ACP4SMA250CACheckOrder
P4SMA27A23.140010.925.728.437.511150UnipolarDO-214ACP4SMA27ACheckOrder
P4SMA27CA23.140010.925.728.437.511150BipolarDO-214ACP4SMA27CACheckOrder
P4SMA300A256400128531541411150UnipolarDO-214ACP4SMA300ACheckOrder
P4SMA300CA2566001.528531541411150BipolarDO-214ACP4SMA300CACheckOrder
P4SMA30A25.64009.928.531.541.411150UnipolarDO-214ACP4SMA30ACheckOrder
P4SMA30CA25.64009.928.531.541.411150BipolarDO-214ACP4SMA30CACheckOrder
P4SMA33A28.2400931.434.745.711150UnipolarDO-214ACP4SMA33ACheckOrder
P4SMA33CA28.2400931.434.745.711150BipolarDO-214ACP4SMA33CACheckOrder
P4SMA350A3006001.333236848211150UnipolarDO-214ACP4SMA350ACheckOrder
P4SMA350CA3006001.333236848211150BipolarDO-214ACP4SMA350CACheckOrder
P4SMA36A30.84008.234.237.849.911150UnipolarDO-214ACP4SMA36ACheckOrder
P4SMA36CA30.84008.234.237.849.911150BipolarDO-214ACP4SMA36CACheckOrder
P4SMA39A33.34007.637.14153.911150UnipolarDO-214ACP4SMA39ACheckOrder
P4SMA39CA33.34007.637.14153.911150BipolarDO-214ACP4SMA39CACheckOrder
P4SMA400A3426001.138042054811150UnipolarDO-214ACP4SMA400ACheckOrder
P4SMA400CA3426001.138042054811150BipolarDO-214ACP4SMA400CACheckOrder
P4SMA43A36.84006.940.945.259.311150UnipolarDO-214ACP4SMA43ACheckOrder
P4SMA43CA36.84006.940.945.259.311150BipolarDO-214ACP4SMA43CACheckOrder
P4SMA440A376600141846260211150UnipolarDO-214ACP4SMA440ACheckOrder
P4SMA440CA376600141846260211150BipolarDO-214ACP4SMA440CACheckOrder
P4SMA47A40.24006.344.749.464.811150UnipolarDO-214ACP4SMA47ACheckOrder
P4SMA47CA40.24006.344.749.464.811150BipolarDO-214ACP4SMA47CACheckOrder
P4SMA480A408600145650465811150UnipolarDO-214ACP4SMA480ACheckOrder
P4SMA480CA408600145650465811150BipolarDO-214ACP4SMA480CACheckOrder
P4SMA510A4346000.948553569811150UnipolarDO-214ACP4SMA510ACheckOrder
P4SMA510CA4346000.948553569811150BipolarDO-214ACP4SMA510CACheckOrder
P4SMA51A43.64005.848.553.670.111150UnipolarDO-214ACP4SMA51ACheckOrder
P4SMA51CA43.64005.848.553.670.111150BipolarDO-214ACP4SMA51CACheckOrder
P4SMA530A4776000.9503.5556.572511150UnipolarDO-214ACP4SMA530ACheckOrder
P4SMA530CA4776000.9503.5556.572511150BipolarDO-214ACP4SMA530CACheckOrder
P4SMA540A4866000.951356774011150UnipolarDO-214ACP4SMA540ACheckOrder
P4SMA540CA4866000.951356774011150BipolarDO-214ACP4SMA540CACheckOrder
P4SMA550A4956000.8522.5577.576011150UnipolarDO-214ACP4SMA550ACheckOrder
P4SMA550CA4956000.8522.5577.576011150BipolarDO-214ACP4SMA550CACheckOrder
P4SMA56A47.84005.353.258.87711150UnipolarDO-214ACP4SMA56ACheckOrder
P4SMA56CA47.84005.353.258.87711150BipolarDO-214ACP4SMA56CACheckOrder
P4SMA6.8A5.8400396.457.1410.5101000150UnipolarDO-214ACP4SMA6.8ACheckOrder
P4SMA6.8CA5.8400396.457.1410.5101000150BipolarDO-214ACP4SMA6.8CACheckOrder
P4SMA62A534004.858.965.18511150UnipolarDO-214ACP4SMA62ACheckOrder
P4SMA62CA534004.858.965.18511150BipolarDO-214ACP4SMA62CACheckOrder
P4SMA68A58.14004.564.671.49211150UnipolarDO-214ACP4SMA68ACheckOrder
P4SMA68CA58.14004.564.671.49211150BipolarDO-214ACP4SMA68CACheckOrder
P4SMA7.5A6.440036.37.137.8811.310500150UnipolarDO-214ACP4SMA7.5ACheckOrder
P4SMA7.5CA6.440036.37.137.8811.310500150BipolarDO-214ACP4SMA7.5CACheckOrder
P4SMA75A64.1400471.378.810311150UnipolarDO-214ACP4SMA75ACheckOrder
P4SMA75CA64.1400471.378.810311150BipolarDO-214ACP4SMA75CACheckOrder
P4SMA8.2A7.0240033.97.798.6112.110200150UnipolarDO-214ACP4SMA8.2ACheckOrder
P4SMA8.2CA7.0240033.97.798.6112.110200150BipolarDO-214ACP4SMA8.2CACheckOrder
P4SMA82A70.14003.677.986.111311150UnipolarDO-214ACP4SMA82ACheckOrder
P4SMA82CA70.14003.677.986.111311150BipolarDO-214ACP4SMA82CACheckOrder
P4SMA9.1A7.7840030.68.659.5513.4150150UnipolarDO-214ACP4SMA9.1ACheckOrder
P4SMA9.1CA7.7840030.68.659.5513.4150150BipolarDO-214ACP4SMA9.1CACheckOrder
P4SMA91A77.84003.386.595.512511150UnipolarDO-214ACP4SMA91ACheckOrder
P4SMA91CA77.84003.386.595.512511150BipolarDO-214ACP4SMA91CACheckOrder
P4SMA10
Obsolete: 2020 -12-16
Replaced By: P4SMA10A
8.5540028.391115.225110150UnipolarDO-214AC
P4SMA100
Obsolete: 2020 -12-16
Replaced By: P4SMA100A
85.5400390110143.8511150UnipolarDO-214AC
P4SMA100C
Obsolete: 2020 -12-16
Replaced By: P4SMA100CA
85.5400390110143.8511150BipolarDO-214AC
P4SMA10C
Obsolete: 2020 -12-16
Replaced By: P4SMA10CA
8.5540028.391115.225110150BipolarDO-214AC
P4SMA11
Obsolete: 2020 -12-16
Replaced By: P4SMA11A
9.440026.39.94512.15516.3815150UnipolarDO-214AC
P4SMA110
Obsolete: 2020 -12-16
Replaced By: P4SMA110A
944002.799.45121.55159.611150UnipolarDO-214AC
P4SMA110C
Obsolete: 2020 -12-16
Replaced By: P4SMA110CA
944002.799.45121.55159.611150BipolarDO-214AC
P4SMA11C
Obsolete: 2020 -12-16
Replaced By: P4SMA11CA
9.440026.39.94512.15516.3815150BipolarDO-214AC
P4SMA12
Obsolete: 2020 -12-16
Replaced By: P4SMA12A
10.240024.610.813.217.53515150UnipolarDO-214AC
P4SMA120
Obsolete: 2020 -12-16
Replaced By: P4SMA120A
1024002.5108132173.2511150UnipolarDO-214AC
P4SMA120C
Obsolete: 2020 -12-16
Replaced By: P4SMA120CA
1024002.5108132173.2511150BipolarDO-214AC
P4SMA12C
Obsolete: 2020 -12-16
Replaced By: P4SMA12CA
10.240024.610.813.217.53515150BipolarDO-214AC
P4SMA13
Obsolete: 2020 -12-16
Replaced By: P4SMA13A
11.140022.511.74514.35519.1111150UnipolarDO-214AC
P4SMA130
Obsolete: 2020 -12-16
Replaced By: P4SMA130A
1114002.3117.45143.55187.9511150UnipolarDO-214AC
P4SMA130C
Obsolete: 2020 -12-16
Replaced By: P4SMA130CA
1114002.3117.45143.55187.9511150BipolarDO-214AC
P4SMA13C
Obsolete: 2020 -12-16
Replaced By: P4SMA13CA
11.140022.511.74514.35519.1111150BipolarDO-214AC
P4SMA15
Obsolete: 2020 -12-16
Replaced By: P4SMA15A
12.840019.313.54516.55522.2611150UnipolarDO-214AC
P4SMA150
Obsolete: 2020 -12-16
Replaced By: P4SMA150A
1284002135.45165.55217.3511150UnipolarDO-214AC
P4SMA150C
Obsolete: 2020 -12-16
Replaced By: P4SMA150CA
1284002135.45165.55217.3511150BipolarDO-214AC
P4SMA15C
Obsolete: 2020 -12-16
Replaced By: P4SMA15CA
12.840019.313.54516.55522.2611150BipolarDO-214AC
P4SMA16
Obsolete: 2020 -12-16
Replaced By: P4SMA16A
13.640018.214.417.623.62511150UnipolarDO-214AC
P4SMA160
Obsolete: 2020 -12-16
Replaced By: P4SMA160A
1364001.9144176229.9511150UnipolarDO-214AC
P4SMA160C
Obsolete: 2020 -12-16
Replaced By: P4SMA160CA
1364001.9144176229.9511150BipolarDO-214AC
P4SMA16C
Obsolete: 2020 -12-16
Replaced By: P4SMA16CA
13.640018.214.417.623.62511150BipolarDO-214AC
P4SMA170
Obsolete: 2020 -12-16
Replaced By: P4SMA170A
1454001.8153.45187.55245.711150UnipolarDO-214AC
P4SMA170C
Obsolete: 2020 -12-16
Replaced By: P4SMA170CA
1454001.8153.45187.55245.711150BipolarDO-214AC
P4SMA18
Obsolete: 2020 -12-16
Replaced By: P4SMA18A
15.340016.116.219.826.77511150UnipolarDO-214AC
P4SMA180
Obsolete: 2020 -12-16
Replaced By: P4SMA180A
1544001.7162198258.311150UnipolarDO-214AC
P4SMA180C
Obsolete: 2020 -12-16
Replaced By: P4SMA180CA
1544001.7162198258.311150BipolarDO-214AC
P4SMA18C
Obsolete: 2020 -12-16
Replaced By: P4SMA18CA
15.340016.116.219.826.77511150BipolarDO-214AC
P4SMA20
Obsolete: 2020 -12-16
Replaced By: P4SMA20A
17.140014.8182229.08511150UnipolarDO-214AC
P4SMA200
Obsolete: 2020 -12-16
Replaced By: P4SMA200A
1714001.5180220287.711150UnipolarDO-214AC
P4SMA200C
Obsolete: 2020 -12-16
Replaced By: P4SMA200CA
1714001.5180220287.711150BipolarDO-214AC
P4SMA20C
Obsolete: 2020 -12-16
Replaced By: P4SMA20CA
17.140014.8182229.08511150BipolarDO-214AC
P4SMA22
Obsolete: 2020 -12-16
Replaced By: P4SMA22A
18.840013.419.824.232.1311150UnipolarDO-214AC
P4SMA220
Obsolete: 2020 -12-16
Replaced By: P4SMA220A
1854001.3198242344.411150UnipolarDO-214AC
P4SMA220C
Obsolete: 2020 -12-16
Replaced By: P4SMA220CA
1854001.3198242344.411150BipolarDO-214AC
P4SMA22C
Obsolete: 2020 -12-16
Replaced By: P4SMA22CA
18.840013.419.824.232.1311150BipolarDO-214AC
P4SMA24
Obsolete: 2020 -12-16
Replaced By: P4SMA24A
20.540012.321.626.434.8611150UnipolarDO-214AC
P4SMA24C
Obsolete: 2020 -12-16
Replaced By: P4SMA24CA
20.540012.321.626.434.8611150BipolarDO-214AC
P4SMA250
Obsolete: 2020 -12-16
Replaced By: P4SMA250A
2144001.2225275361.211150UnipolarDO-214AC
P4SMA250C
Obsolete: 2020 -12-16
Replaced By: P4SMA250CA
2144001.2225275361.211150BipolarDO-214AC
P4SMA27
Obsolete: 2020 -12-16
Replaced By: P4SMA27A
23.140010.924.34529.75539.37511150UnipolarDO-214AC
P4SMA27C
Obsolete: 2020 -12-16
Replaced By: P4SMA27CA
23.140010.924.34529.75539.37511150BipolarDO-214AC
P4SMA30
Obsolete: 2020 -12-16
Replaced By: P4SMA30A
25.64009.9273343.4711150UnipolarDO-214AC
P4SMA300
Obsolete: 2020 -12-16
Replaced By: P4SMA300A
2564001270330434.711150UnipolarDO-214AC
P4SMA300C
Obsolete: 2020 -12-16
Replaced By: P4SMA300CA
2564001270330434.711150BipolarDO-214AC
P4SMA30C
Obsolete: 2020 -12-16
Replaced By: P4SMA30CA
25.64009.9273343.4711150BipolarDO-214AC
P4SMA33
Obsolete: 2020 -12-16
Replaced By: P4SMA33A
28.2400929.74536.35547.98511150UnipolarDO-214AC
P4SMA33C
Obsolete: 2020 -12-16
Replaced By: P4SMA33CA
28.2400929.74536.35547.98511150BipolarDO-214AC
P4SMA350
Obsolete: 2020 -12-16
Replaced By: P4SMA350A
3004000.9315385506.111150UnipolarDO-214AC
P4SMA350C
Obsolete: 2020 -12-16
Replaced By: P4SMA350CA
3004000.9315385506.111150BipolarDO-214AC
P4SMA36
Obsolete: 2020 -12-16
Replaced By: P4SMA36A
30.84008.232.439.652.39511150UnipolarDO-214AC
P4SMA36C
Obsolete: 2020 -12-16
Replaced By: P4SMA36CA
30.84008.232.439.652.39511150BipolarDO-214AC
P4SMA39
Obsolete: 2020 -12-16
Replaced By: P4SMA39A
33.34007.635.14542.95556.59511150UnipolarDO-214AC
P4SMA39C
Obsolete: 2020 -12-16
Replaced By: P4SMA39CA
33.34007.635.14542.95556.59511150BipolarDO-214AC
P4SMA400
Obsolete: 2020 -12-16
Replaced By: P4SMA400A
3424000.8360440575.411150UnipolarDO-214AC
P4SMA400C
Obsolete: 2020 -12-16
Replaced By: P4SMA400CA
3424000.8360440575.411150BipolarDO-214AC
P4SMA43
Obsolete: 2020 -12-16
Replaced By: P4SMA43A
36.84006.938.74547.35562.26511150UnipolarDO-214AC
P4SMA43C
Obsolete: 2020 -12-16
Replaced By: P4SMA43CA
36.84006.938.74547.35562.26511150BipolarDO-214AC
P4SMA440
Obsolete: 2020 -12-16
Replaced By: P4SMA440A
3764000.7396484632.111150UnipolarDO-214AC
P4SMA440C
Obsolete: 2020 -12-16
Replaced By: P4SMA440CA
3764000.7396484632.111150BipolarDO-214AC
P4SMA47
Obsolete: 2020 -12-16
Replaced By: P4SMA47A
40.24006.342.34551.75568.0411150UnipolarDO-214AC
P4SMA47C
Obsolete: 2020 -12-16
Replaced By: P4SMA47CA
40.24006.342.34551.75568.0411150BipolarDO-214AC
P4SMA480
Obsolete: 2020 -12-16
Replaced By: P4SMA480A
4084000.6432528690.911150UnipolarDO-214AC
P4SMA480C
Obsolete: 2020 -12-16
Replaced By: P4SMA480CA
4084000.6432528690.911150BipolarDO-214AC
P4SMA51
Obsolete: 2020 -12-16
Replaced By: P4SMA51A
43.64005.845.94556.15573.60511150UnipolarDO-214AC
P4SMA510
Obsolete: 2020 -12-16
Replaced By: P4SMA510A
4344000.6459561732.911150UnipolarDO-214AC
P4SMA510C
Obsolete: 2020 -12-16
Replaced By: P4SMA510CA
4344000.6459561732.911150BipolarDO-214AC
P4SMA51C
Obsolete: 2020 -12-16
Replaced By: P4SMA51CA
43.64005.845.94556.15573.60511150BipolarDO-214AC
P4SMA530
Obsolete: 2020 -12-16
Replaced By: P4SMA530A
4774000.6477583761.2511150UnipolarDO-214AC
P4SMA530C
Obsolete: 2020 -12-16
Replaced By: P4SMA530CA
4774000.6477583761.2511150BipolarDO-214AC
P4SMA540
Obsolete: 2020 -12-16
Replaced By: P4SMA540A
4594000.548659477711150UnipolarDO-214AC
P4SMA540C
Obsolete: 2020 -12-16
Replaced By: P4SMA540CA
4594000.548659477711150BipolarDO-214AC
P4SMA550
Obsolete: 2020 -12-16
Replaced By: P4SMA550A
4954000.549560579811150UnipolarDO-214AC
P4SMA550C
Obsolete: 2020 -12-16
Replaced By: P4SMA550CA
4954000.549560579811150BipolarDO-214AC
P4SMA56
Obsolete: 2020 -12-16
Replaced By: P4SMA56A
47.84005.350.461.680.8511150UnipolarDO-214AC
P4SMA56C
Obsolete: 2020 -12-16
Replaced By: P4SMA56CA
47.84005.350.461.680.8511150BipolarDO-214AC
P4SMA6.8
Obsolete: 2020 -12-16
Replaced By: P4SMA6.8A
5.8400396.11557.474511.025101000150UnipolarDO-214AC
P4SMA6.8C
Obsolete: 2020 -12-16
Replaced By: P4SMA6.8CA
5.8400396.11557.474511.025101000150BipolarDO-214AC
P4SMA62
Obsolete: 2020 -12-16
Replaced By: P4SMA62A
534004.855.868.289.2511150UnipolarDO-214AC
P4SMA62C
Obsolete: 2020 -12-16
Replaced By: P4SMA62CA
534004.855.868.289.2511150BipolarDO-214AC
P4SMA68
Obsolete: 2020 -12-16
Replaced By: P4SMA68A
58.14004.561.274.896.611150UnipolarDO-214AC
P4SMA68C
Obsolete: 2020 -12-16
Replaced By: P4SMA68CA
58.14004.561.274.896.611150BipolarDO-214AC
P4SMA7.5
Obsolete: 2020 -12-16
Replaced By: P4SMA7.5A
6.440036.36.75458.255511.86510500150UnipolarDO-214AC
P4SMA7.5C
Obsolete: 2020 -12-16
Replaced By: P4SMA7.5CA
6.440036.36.75458.255511.86510500150BipolarDO-214AC
P4SMA75
Obsolete: 2020 -12-16
Replaced By: P4SMA75A
64.1400467.54582.555108.1511150UnipolarDO-214AC
P4SMA75C
Obsolete: 2020 -12-16
Replaced By: P4SMA75CA
64.1400467.54582.555108.1511150BipolarDO-214AC
P4SMA8.2
Obsolete: 2020 -12-16
Replaced By: P4SMA8.2A
7.0240033.97.389.0212.70510200150UnipolarDO-214AC
P4SMA8.2C
Obsolete: 2020 -12-16
Replaced By: P4SMA8.2CA
7.0240033.97.389.0212.70510200150BipolarDO-214AC
P4SMA82
Obsolete: 2020 -12-16
Replaced By: P4SMA82A
70.14003.673.890.2118.6511150UnipolarDO-214AC
P4SMA82C
Obsolete: 2020 -12-16
Replaced By: P4SMA82CA
70.14003.673.890.2118.6511150BipolarDO-214AC
P4SMA9.1
Obsolete: 2020 -12-16
Replaced By: P4SMA9.1A
7.7840030.68.1910.0114.07150150UnipolarDO-214AC
P4SMA9.1C
Obsolete: 2020 -12-16
Replaced By: P4SMA9.1CA
7.7840030.68.1910.0114.07150150BipolarDO-214AC
P4SMA91
Obsolete: 2020 -12-16
Replaced By: P4SMA91A
77.84003.381.9100.1131.2511150UnipolarDO-214AC
P4SMA91C
Obsolete: 2020 -12-16
Replaced By: P4SMA91CA
77.84003.381.9100.1131.2511150BipolarDO-214AC
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P4SMA10 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA100 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA100A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA100C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA100CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA100CA REACH191_Declaration_with_Pb_P4SMA100CA No
Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA10A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA10C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA10CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA11 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA110 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA110A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No REACH181_Declaration_P4SMA110A No
Does not Contain
P4SMA110C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA110CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA110CA REACH191_Declaration_with_Pb_P4SMA110CA No
Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA11A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA11C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA11CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA11CA REACH197_Declaration_with_Pb_P4SMA11CA No
Contains
P4SMA12 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA120 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA120A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA120C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA120CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA12A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA12C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA12CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA12CA REACH205_Declaration_Contain-_P4SMA12CA No
Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA13 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA130 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA130A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA130A REACH191_Declaration_with_Pb_P4SMA130A No
Contains
P4SMA130C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA130CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA13A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA13C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA13CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA13CA REACH197_Declaration_with_Pb_P4SMA13CA Yes
Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA15 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA150 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA150A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA150A No
P4SMA150C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA150CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA15A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA15A REACH_SVHC Declaration (Contain)_P4SMA15A No
Contains
P4SMA15C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA15CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA15CA REACH205_Declaration_with_Pb_P4SMA15CA No
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA16 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA160 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA160A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA160C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA160CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA16A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA16A REACH209_Declaration_Contain-_P4SMA16A No
Contains
P4SMA16C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA16CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA16CA REACH_SVHC Declaration (Contain)_P4SMA16CA No
Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA170 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA170A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA170A REACH201_Declaration_with_Pb_P4SMA170A No
Contains
P4SMA170C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA170CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA18 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA180 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA180A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA180A REACH211_Declaration_Contain-_P4SMA180A No
Contains
P4SMA180C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA180CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA180CA REACH219_Declaration_(Contain)_P4SMA180CA No
Contains
P4SMA18A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA18A REACH_SVHC Declaration (Contain)_P4SMA18A No
Contains
P4SMA18C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA18CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA18CA REACH219_Declaration_(Contain)_P4SMA18CA No
Contains
P4SMA20 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA200 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA200A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA200A No
IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA200C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA200CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA200CA REACH209_Declaration_Contain-_P4SMA200CA No
Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA20A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA20A REACH205_Declaration_with_Pb_P4SMA20A No
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA20C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA20CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA20CA No
IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA22 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA220 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA220A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No REACH181_Declaration_P4SMA220A No
Does not Contain
P4SMA220C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA220CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA220CA No
IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA22A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA22A REACH191_Declaration_with_Pb_P4SMA22A No
Contains
P4SMA22C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA22CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA24 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA24A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA24A REACH209_Declaration_Contain-_P4SMA24A No
Contains
P4SMA24C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA24CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA24CA No
P4SMA250 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA250A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA250A REACH205_Declaration_with_Pb_P4SMA250A No
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA250C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA250CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA250CA REACH181_Declaration_P4SMA250CA No
Does not Contain
P4SMA27 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA27A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA27A REACH197_Declaration_with_Pb_P4SMA27A No
Contains
P4SMA27C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA27CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA27CA No
P4SMA30 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA300 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA300A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA300A REACH211_Declaration_(Contain)_P4SMA300A No
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
P4SMA300C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA300CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA30A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA30A REACH211_Declaration_Contain-_P4SMA30A No
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA30C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA30CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA30CA REACH209_Declaration_Contain-_P4SMA30CA No
Contains
P4SMA33 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA33A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA33A REACH219_Declaration_(Contain)_P4SMA33A Yes
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA33C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA33CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA33CA REACH181_Declaration_P4SMA33CA No
Does not Contain IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA350 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA350A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA350A REACH201_Declaration_with_Pb_P4SMA350A No
Contains
P4SMA350C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA350CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No REACH209_Declaration_Contain-_P4SMA350CA No
Contains
P4SMA36 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA36A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA36A REACH205_Declaration_with_Pb_P4SMA36A No
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA36C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA36CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA36CA REACH219_Declaration_(Contain)_P4SMA36CA No
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
P4SMA39 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA39A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA39A REACH191_Declaration_with_Pb_P4SMA39A No
Contains
P4SMA39C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA39CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA39CA REACH219_Declaration_(Contain)_P4SMA39CA No
Contains
P4SMA400 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA400A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA400A REACH_SVHC Declaration (Contain)_P4SMA400A No
Contains IPC_SMAJ300A~SMAJ440A_SMAJ220CA~SMAJ440CA_P4SMA350A~P4SMA550A_P4SMA250CA~P4SMA550CA_stack_dice
P4SMA400C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA400CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA400CA REACH205_Declaration_Contain-_P4SMA400CA No
Contains
P4SMA43 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA43A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA43C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA43CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA440 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA440A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA440A REACH_SVHC Declaration (Contain)_P4SMA440A No
Contains
P4SMA440C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA440CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA440CA REACH_SVHC Declaration (Contain)_P4SMA440CA No
Contains
P4SMA47 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA47A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA47C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA47CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA47CA REACH209_Declaration_Contain-_P4SMA47CA No
Contains
P4SMA480 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA480A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No REACH209_Declaration_Contain-_P4SMA480A No
Contains
P4SMA480C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA480CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA51 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA510 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA510A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA510A REACH_SVHC Declaration (Contain)_P4SMA510A No
Contains
P4SMA510C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA510CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA51A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA51C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA51CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA530 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA530A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA530C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA530CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA530CA REACH219_Declaration_(Contain)_P4SMA530CA No
Contains
P4SMA540 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA540A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA540A REACH209_Declaration_Contain-_P4SMA540A No
Contains IPC_SMAJ300A-440A_SMAJ220CA-440CA_P4SMA350A-550A_P4SMA250CA-550CA_stack_dice__opt1
P4SMA540C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA540CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA550 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA550A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA550A REACH205_Declaration_with_Pb_P4SMA550A No
Contains IPC_SMAJxxxP4SMAxxxSMA6JxxxSingle_E110G&KLG100S
P4SMA550C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA550CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA550CA REACH191_Declaration_with_Pb_P4SMA550CA No
07/19/2012
Contains IPC_SMAJ300A~SMAJ440A_SMAJ220CA~SMAJ440CA_P4SMA350A~P4SMA550A_P4SMA250CA~P4SMA550CA_stack_dice
P4SMA56 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA56A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA56C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA56CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA6.8 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA6.8A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA6.8A REACH197_Declaration_with_Pb_P4SMA6.8A No
Contains IPC_SMAJ5.0A~SMAJ250A_SMAJ5.0CA~SMAJ200CA_P4SMA6.8A~P4MSA300A_P4SMA6.8CA~P4SMA220CA_SMA6J5.0A~SMA6J90A_SMA6J5.0CA~SMA6J90CA
P4SMA6.8C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA6.8CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA6.8CA REACH219_Declaration_(Contain)_P4SMA6.8CA No
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
P4SMA62 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA62A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA62A REACH191_Declaration_with_Pb_P4SMA62A No
Contains
P4SMA62C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA62CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA68 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA68A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA68A REACH209_Declaration_Contain-_P4SMA68A No
Contains IPC_SMAJ5.0A-250A_SMAJ5.0-200CA_P4SMA6.8A-300A_P4SMA6.8CA-220CA_SMA6J5.0A-90A_SMA6J5.0CA-90CA__opt1
P4SMA68C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA68CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA68CA REACH191_Declaration_with_Pb_P4SMA68CA No
Contains
P4SMA7.5 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA7.5A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA7.5C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA7.5CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA7.5CA REACH211_Declaration_Contain-_P4SMA7.5CA No
Contains
P4SMA75 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA75A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA75A REACH219_Declaration_(Contain)_P4SMA75A Yes
Contains
P4SMA75C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA75CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA8.2 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA8.2A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA8.2C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA8.2CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA82 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA82A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA82C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA82CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA82CA REACH191_Declaration_with_Pb_P4SMA82CA No
Contains
P4SMA9.1 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA9.1A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA9.1C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA9.1CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA91 TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA91A TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No CoC_RoHS9_P4SMA91A REACH197_Declaration_with_Pb_P4SMA91A No
Contains
P4SMA91C TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
P4SMA91CA TVS Diode SMA Suf MT T&R RoHS No 01/01/2005 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon TVS Diodes P4SMA Datasheet

The P4SMA series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...