5.0SMDJ Series - 5000W Transient Voltage Suppression (TVS) Diode in DO-214AB Package

TVS Diode 5.0SMDJ Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 5.0SMDJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

Features & Benefits:

  • 5000W peak pulse power capability at 10/1000μs waveform, repetition rate (duty cycles):0.01%
  • SMD low profile surface mount package minimizing PCB footprint
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC 61000-4-2 ESD 30kV(Air), 30kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time: typically less than 1.0ps from 0V to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 5μA when VBR min>22V
  • High temperature to reflow soldering guaranteed: 260°C/40sec
  • VBR @ TJ= VBR@25°C x (1+αT x (TJ - 25))(αT:Temperature Coefficient,)
  • UL Recognized compound meeting flammability rating V-0
  • Meet MSL level1, per J-STD-020, LF maximum peak of 260°C
  • Matte tin lead–free plated
  • Halogen free and RoHS compliant
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)
  • Recognized to UL 497B as an Isolated Loop Circuit Protector

Applications:

TVS devices are ideal for the protection of I/O Interfaces, VCC bus and other vulnerable circuits used in Telecom, Computer, Industrial and Consumer electronic applications.

"

Access specifications, certifications, check availability and order parts below

Catalog #VR (Vso)Watts (W)IPP 10x1000μs (A)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Vc (V)IT
(mA)
Ir@Vso
(μA)
IPP 8x20μs
(A)
Uni / BiOperating Temperature Maximum CelsiusPackagePartner ECAD ModelsStockSamplesCompare
5.0SMDJ100A100500030.911112316215231.8Unidirectional150DO-214AB5.0SMDJ100ACheckOrder
5.0SMDJ100CA100500030.911112316215231.8Bidirectional150DO-214AB5.0SMDJ100CACheckOrder
5.0SMDJ110A110500028.312213517715212.3Unidirectional150DO-214AB5.0SMDJ110ACheckOrder
5.0SMDJ110CA110500028.312213517715212.3Bidirectional150DO-214AB5.0SMDJ110CACheckOrder
5.0SMDJ120A12050002613314719315195Unidirectional150DO-214AB5.0SMDJ120ACheckOrder
5.0SMDJ120CA12050002613314719315195Bidirectional150DO-214AB5.0SMDJ120CACheckOrder
5.0SMDJ12A12500025213.314.719.91051512Unidirectional150DO-214AB5.0SMDJ12ACheckOrder
5.0SMDJ12CA12500025213.314.719.9108001890Bidirectional150DO-214AB5.0SMDJ12CACheckOrder
5.0SMDJ130A13050002414415920915180Unidirectional150DO-214AB5.0SMDJ130ACheckOrder
5.0SMDJ130CA13050002414415920915180Bidirectional150DO-214AB5.0SMDJ130CACheckOrder
5.0SMDJ13A13500023314.415.921.51051398Unidirectional150DO-214AB5.0SMDJ13ACheckOrder
5.0SMDJ13CA13500023314.415.921.5105001747.5Bidirectional150DO-214AB5.0SMDJ13CACheckOrder
5.0SMDJ140A140500022.2140156226.115166.5Unidirectional150DO-214AB5.0SMDJ140ACheckOrder
5.0SMDJ140CA140500022.2140156226.115166.5Bidirectional150DO-214AB5.0SMDJ140CACheckOrder
5.0SMDJ14A14500021615.617.223.21051296Unidirectional150DO-214AB5.0SMDJ14ACheckOrder
5.0SMDJ14CA14500021615.617.223.21051296Bidirectional150DO-214AB5.0SMDJ14CACheckOrder
5.0SMDJ150A150500020.616718524315154.5Unidirectional150DO-214AB5.0SMDJ150ACheckOrder
5.0SMDJ150CA150500020.616718524315154.5Bidirectional150DO-214AB5.0SMDJ150CACheckOrder
5.0SMDJ15A15500020516.718.524.4151230Unidirectional150DO-214AB5.0SMDJ15ACheckOrder
5.0SMDJ15CA15500020516.718.524.4151230Bidirectional150DO-214AB5.0SMDJ15CACheckOrder
5.0SMDJ160A160500019.317819725915144.8Unidirectional150DO-214AB5.0SMDJ160ACheckOrder
5.0SMDJ160CA160500019.317819725915144.8Bidirectional150DO-214AB5.0SMDJ160CACheckOrder
5.0SMDJ16A16500019317.819.7261501447.5Unidirectional150DO-214AB5.0SMDJ16ACheckOrder
5.0SMDJ16CA16500019317.819.7261501447.5Bidirectional150DO-214AB5.0SMDJ16CACheckOrder
5.0SMDJ170A170500018.218920927515136.5Unidirectional150DO-214AB5.0SMDJ170ACheckOrder
5.0SMDJ170CA170500018.218920927515136.5Bidirectional150DO-214AB5.0SMDJ170CACheckOrder
5.0SMDJ17A17500018118.920.927.6151086Unidirectional150DO-214AB5.0SMDJ17ACheckOrder
5.0SMDJ17CA17500018118.920.927.6151086Bidirectional150DO-214AB5.0SMDJ17CACheckOrder
5.0SMDJ18A1850001722022.129.21101290Unidirectional150DO-214AB5.0SMDJ18ACheckOrder
5.0SMDJ18CA1850001722022.129.21101290Bidirectional150DO-214AB5.0SMDJ18CACheckOrder
5.0SMDJ20A20500015522.224.532.415850Unidirectional150DO-214AB5.0SMDJ20ACheckOrder
5.0SMDJ20CA20500015522.224.532.415930Bidirectional150DO-214AB5.0SMDJ20CACheckOrder
5.0SMDJ22A22500014124.426.935.5151057.5Unidirectional150DO-214AB5.0SMDJ22ACheckOrder
5.0SMDJ22CA22500014124.426.935.5151057.5Bidirectional150DO-214AB5.0SMDJ22CACheckOrder
5.0SMDJ24A24500012926.729.538.915774Unidirectional150DO-214AB5.0SMDJ24ACheckOrder
5.0SMDJ24CA24500012926.729.538.915967.5Bidirectional150DO-214AB5.0SMDJ24CACheckOrder
5.0SMDJ26A26500011928.931.942.115714Unidirectional150DO-214AB5.0SMDJ26ACheckOrder
5.0SMDJ26CA26500011928.931.942.115892.5Bidirectional150DO-214AB5.0SMDJ26CACheckOrder
5.0SMDJ28A28500011031.134.445.415825Unidirectional150DO-214AB5.0SMDJ28ACheckOrder
5.0SMDJ28CA28500011031.134.445.415660Bidirectional150DO-214AB5.0SMDJ28CACheckOrder
5.0SMDJ30A30500010333.336.848.415618Unidirectional150DO-214AB5.0SMDJ30ACheckOrder
5.0SMDJ30CA30500010333.336.848.415618Bidirectional150DO-214AB5.0SMDJ30CACheckOrder
5.0SMDJ33A33500093.936.740.653.315563.4Unidirectional150DO-214AB5.0SMDJ33ACheckOrder
5.0SMDJ33CA33500093.936.740.653.315704.3Bidirectional150DO-214AB5.0SMDJ33CACheckOrder
5.0SMDJ36A36500086.14044.258.115645.8Unidirectional150DO-214AB5.0SMDJ36ACheckOrder
5.0SMDJ36CA36500086.14044.258.115645.8Bidirectional150DO-214AB5.0SMDJ36CACheckOrder
5.0SMDJ40A40500077.644.449.164.515465.6Unidirectional150DO-214AB5.0SMDJ40ACheckOrder
5.0SMDJ40CA40500077.644.449.164.515582Bidirectional150DO-214AB5.0SMDJ40CACheckOrder
5.0SMDJ43A43500072.147.852.869.415432.6Unidirectional150DO-214AB5.0SMDJ43ACheckOrder
5.0SMDJ43CA43500072.147.852.869.415540.8Bidirectional150DO-214AB5.0SMDJ43CACheckOrder
5.0SMDJ45A45500068.85055.372.715516Unidirectional150DO-214AB5.0SMDJ45ACheckOrder
5.0SMDJ45CA45500068.85055.372.715516Bidirectional150DO-214AB5.0SMDJ45CACheckOrder
5.0SMDJ48A48500064.753.358.977.415388.2Unidirectional150DO-214AB5.0SMDJ48ACheckOrder
5.0SMDJ48CA48500064.753.358.977.415485.3Bidirectional150DO-214AB5.0SMDJ48CACheckOrder
5.0SMDJ51A51500060.756.762.782.415364.2Unidirectional150DO-214AB5.0SMDJ51ACheckOrder
5.0SMDJ51CA51500060.756.762.782.415455.3Bidirectional150DO-214AB5.0SMDJ51CACheckOrder
5.0SMDJ54A54500057.56066.387.115345Unidirectional150DO-214AB5.0SMDJ54ACheckOrder
5.0SMDJ54CA54500057.56066.387.115431.3Bidirectional150DO-214AB5.0SMDJ54CACheckOrder
5.0SMDJ58A58500053.564.471.293.615321Unidirectional150DO-214AB5.0SMDJ58ACheckOrder
5.0SMDJ58CA58500053.564.471.293.615401.3Bidirectional150DO-214AB5.0SMDJ58CACheckOrder
5.0SMDJ60A60500051.766.773.796.815310.2Unidirectional150DO-214AB5.0SMDJ60ACheckOrder
5.0SMDJ60CA60500051.766.773.796.815387.8Bidirectional150DO-214AB5.0SMDJ60CACheckOrder
5.0SMDJ64A64500048.671.178.610315364.5Unidirectional150DO-214AB5.0SMDJ64ACheckOrder
5.0SMDJ64CA64500048.671.178.610315364.5Bidirectional150DO-214AB5.0SMDJ64CACheckOrder
5.0SMDJ70A70500044.377.88611315332.3Unidirectional150DO-214AB5.0SMDJ70ACheckOrder
5.0SMDJ70CA70500044.377.88611315332.3Bidirectional150DO-214AB5.0SMDJ70CACheckOrder
5.0SMDJ75A75500041.483.392.112115310.5Unidirectional150DO-214AB5.0SMDJ75ACheckOrder
5.0SMDJ75CA75500041.483.392.112115310.5Bidirectional150DO-214AB5.0SMDJ75CACheckOrder
5.0SMDJ78A78500039.786.795.812615297.8Unidirectional150DO-214AB5.0SMDJ78ACheckOrder
5.0SMDJ78CA78500039.786.795.812615297.8Bidirectional150DO-214AB5.0SMDJ78CACheckOrder
5.0SMDJ85A85500036.594.410413715273.8Unidirectional150DO-214AB5.0SMDJ85ACheckOrder
5.0SMDJ85CA85500036.594.410413715273.8Bidirectional150DO-214AB5.0SMDJ85CACheckOrder
5.0SMDJ90A90500034.310011114615257.3Unidirectional150DO-214AB5.0SMDJ90ACheckOrder
5.0SMDJ90CA90500034.310011114615257.3Bidirectional150DO-214AB5.0SMDJ90CACheckOrder
5.0SMDJ180A180500017.520022129215131.25Unidirectional150DO-214AB5.0SMDJ180ACheckOrder
5.0SMDJ180CA180500017.520022129215131.25Bidirectional150DO-214AB5.0SMDJ180CACheckOrder
5.0SMDJ200A200500015.422424732515115.5Unidirectional150DO-214AB5.0SMDJ200ACheckOrder
5.0SMDJ200CA200500015.422424732515115.5Bidirectional150DO-214AB5.0SMDJ200CACheckOrder
5.0SMDJ220A220500014.124427035715105.75Unidirectional150DO-214AB5.0SMDJ220ACheckOrder
5.0SMDJ220CA220500014.124427035715105.75Bidirectional150DO-214AB5.0SMDJ220CACheckOrder
5.0SMDJ250A250500012.42793094061593Unidirectional150DO-214AB5.0SMDJ250ACheckOrder
5.0SMDJ250CA250500012.42793094061593Bidirectional150DO-214AB5.0SMDJ250CACheckOrder
5.0SMDJ300A300500010.33353714871577.25Unidirectional150DO-214AB5.0SMDJ300ACheckOrder
5.0SMDJ300CA300500010.33353714871577.25Bidirectional150DO-214AB5.0SMDJ300CACheckOrder
5.0SMDJ350A35050008.93914325681566.75Unidirectional150DO-214AB5.0SMDJ350ACheckOrder
5.0SMDJ350CA35050008.93914325681566.75Bidirectional150DO-214AB5.0SMDJ350CACheckOrder
5.0SMDJ400A40050007.84474946491558.5Unidirectional150DO-214AB5.0SMDJ400ACheckOrder
5.0SMDJ400CA40050007.84474946491558.5Bidirectional150DO-214AB5.0SMDJ400CACheckOrder
5.0SMDJ440A44050007.14925447141553.25Unidirectional150DO-214AB5.0SMDJ440ACheckOrder
5.0SMDJ440CA44050007.14925447141553.25Bidirectional150DO-214AB5.0SMDJ440CACheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
5.0SMDJ100A-T7 TVS 5KW 100V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ100A TVS 5KW 100V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ100A REACH205_Declaration_Contain-_5.0SMDJ100A Yes
07/05/2012
Contains
5.0SMDJ100CA-T7 TVS 5KW 100V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ100CA TVS 5KW 100V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ100CA REACH209_Declaration_Contain-_5.0SMDJ100CA Yes
07/05/2012
Contains
5.0SMDJ110A TVS 5KW 110V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ110A REACH197_Declaration_with_Pb_5.0SMDJ110A Yes
Contains
5.0SMDJ110A-T7 TVS 5KW 110V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ110CA-T7 TVS 5KW 110V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ110CA TVS 5KW 110V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ120A TVS 5KW 120V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ120A REACH_SVHC Declaration (Contain)_5.0SMDJ120A Yes
Contains
5.0SMDJ120A-T7 TVS 5KW 120V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ120A-T7 Yes
5.0SMDJ120CA-T7 TVS 5KW 120V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ120CA TVS 5KW 120V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ120CA REACH205_Declaration_with_Pb_5.0SMDJ120CA Yes
07/05/2012
Contains
5.0SMDJ12A TVS 5KW 12V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ12A REACH_SVHC Declaration (Contain)_5.0SMDJ12A Yes
Contains
5.0SMDJ12A-T7 TVS 5KW 12V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ12A-T7 REACH209_Declaration_Contain-_5.0SMDJ12A-T7 Yes
Contains
5.0SMDJ12CA-T7 TVS 5KW 12V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 REACH209_Declaration_Contain-_5.0SMDJ12CA-T7 Yes
07/05/2012
Contains
5.0SMDJ12CA TVS 5KW 12V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ12CA REACH211_Declaration_(Contain)_5.0SMDJ12CA Yes
07/05/2012
Contains
5.0SMDJ130A TVS 5KW 130V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ130A REACH201_Declaration_with_Pb_5.0SMDJ130A Yes
Contains
5.0SMDJ130A-T7 TVS 5KW 130V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ130CA TVS 5KW 130V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 CoC_RoHS9_5.0SMDJ130CA REACH_SVHC Declaration (Contain)_5.0SMDJ130CA Yes
07/17/2012
Contains
5.0SMDJ130CA-T7 TVS 5KW 130V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 Yes
07/17/2012
5.0SMDJ13A TVS 5KW 13V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ13A REACH_SVHC Declaration (Contain)_5.0SMDJ13A Yes
Contains
5.0SMDJ13A-T7 TVS 5KW 13V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ13CA-T7 TVS 5KW 13V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ13CA TVS 5KW 13V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ13CA REACH201_Declaration_with_Pb_5.0SMDJ13CA Yes
07/05/2012
Contains
5.0SMDJ140A TVS 5KW 140V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 01/09/2020 CoC_RoHS9_5.0SMDJ140A REACH201_Declaration_with_Pb_5.0SMDJ140A Yes
01/09/2020
Contains
5.0SMDJ14A TVS 5KW 14V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ14A REACH_SVHC Declaration (Contain)_5.0SMDJ14A Yes
Contains
5.0SMDJ14A-T7 TVS 5KW 14V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ14A-T7 Yes
5.0SMDJ14CA TVS 5KW 14V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ14CA REACH209_Declaration_Contain-_5.0SMDJ14CA Yes
Contains
5.0SMDJ14CA-T7 TVS 5KW 14V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ150A TVS 5KW 150V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ150A REACH205_Declaration_Contain-_5.0SMDJ150A Yes
Contains
5.0SMDJ150A-T7 TVS 5KW 150V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ150CA TVS 5KW 150V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ150CA REACH219_Declaration_(Contain)_5.0SMDJ150CA Yes
07/05/2012
Contains
5.0SMDJ15A TVS 5KW 15V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 CoC_RoHS9_5.0SMDJ15A REACH209_Declaration_Contain-_5.0SMDJ15A Yes
07/17/2012
Contains
5.0SMDJ15A-T7 TVS 5KW 15V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 CoC_RoHS9_5.0SMDJ15A-T7 REACH197_Declaration_with_Pb_5.0SMDJ15A-T7 Yes
07/17/2012
Contains
5.0SMDJ15CA TVS 5KW 15V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ15CA REACH211_Declaration_Contain-_5.0SMDJ15CA Yes
Contains
5.0SMDJ15CA-T7 TVS 5KW 15V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ160A TVS 5KW 160V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ160A-T7 TVS 5KW 160V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ160CA-T7 TVS 5KW 160V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ160CA TVS 5KW 160V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ160CA REACH191_Declaration_with_Pb_5.0SMDJ160CA Yes
07/05/2012
Contains
5.0SMDJ16A-T7 TVS 5KW 16V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ16A TVS 5KW 16V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ16A REACH_SVHC Declaration (Contain)_5.0SMDJ16A Yes
07/05/2012
Contains
5.0SMDJ16CA-T7 TVS 5KW 16V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ16CA TVS 5KW 16V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ16CA REACH219_Declaration_(Contain)_5.0SMDJ16CA Yes
07/05/2012
Contains
5.0SMDJ170A TVS 5KW 170V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ170A Yes
5.0SMDJ170A-T7 TVS 5KW 170V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ170CA TVS 5KW 170V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 CoC_RoHS9_5.0SMDJ170CA REACH219_Declaration_(Contain)_5.0SMDJ170CA Yes
07/17/2012
Contains
5.0SMDJ170CA-T7 TVS 5KW 170V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 CoC_RoHS9_5.0SMDJ170CA-T7 REACH191_Declaration_with_Pb_5.0SMDJ170CA-T7 Yes
07/17/2012
Contains
5.0SMDJ17A TVS 5KW 17V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ17A REACH191_Declaration_with_Pb_5.0SMDJ17A Yes
Contains
5.0SMDJ17A-T7 TVS 5KW 17V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ17CA TVS 5KW 17V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ17CA REACH191_Declaration_with_Pb_5.0SMDJ17CA Yes
Contains
5.0SMDJ17CA-T7 TVS 5KW 17V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ18A-T7 TVS 5KW 18V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ18A TVS 5KW 18V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ18A REACH_SVHC Declaration (Contain)_5.0SMDJ18A Yes
07/05/2012
Contains
5.0SMDJ18CA-T7 TVS 5KW 18V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 REACH209_Declaration_Contain-_5.0SMDJ18CA-T7 Yes
07/05/2012
Contains
5.0SMDJ18CA TVS 5KW 18V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ18CA REACH_SVHC Declaration (Contain)_5.0SMDJ18CA Yes
07/05/2012
Contains
5.0SMDJ20A-T7 TVS 5KW 20V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ20A TVS 5KW 20V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ20A REACH211_Declaration_Contain-_5.0SMDJ20A Yes
07/05/2012
Contains
5.0SMDJ20CA TVS 5KW 20V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ20CA REACH205_Declaration_with_Pb_5.0SMDJ20CA Yes
Contains
5.0SMDJ20CA-T7 TVS 5KW 20V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ22A-T7 TVS 5KW 22V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ22A TVS 5KW 22V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ22A REACH191_Declaration_with_Pb_5.0SMDJ22A Yes
07/05/2012
Contains
5.0SMDJ22CA-T7 TVS 5KW 22V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ22CA TVS 5KW 22V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ22CA REACH209_Declaration_Contain-_5.0SMDJ22CA Yes
07/05/2012
Contains
5.0SMDJ24A TVS 5KW 24V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ24A REACH_SVHC Declaration (Contain)_5.0SMDJ24A Yes
Contains
5.0SMDJ24A-T7 TVS 5KW 24V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ24CA-T7 TVS 5KW 24V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ24CA TVS 5KW 24V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ24CA REACH_SVHC Declaration (Contain)_5.0SMDJ24CA Yes
07/05/2012
Contains
5.0SMDJ26A TVS 5KW 26V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ26A REACH_SVHC Declaration (Contain)_5.0SMDJ26A Yes
Contains
5.0SMDJ26A-T7 TVS 5KW 26V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ26CA-T7 TVS 5KW 26V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ26CA TVS 5KW 26V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ26CA REACH205_Declaration_Contain-_5.0SMDJ26CA Yes
07/05/2012
Contains
5.0SMDJ28A-T7 TVS 5KW 28V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ28A TVS 5KW 28V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ28A REACH_SVHC Declaration (Contain)_5.0SMDJ28A Yes
07/05/2012
Contains
5.0SMDJ28CA TVS 5KW 28V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ28CA REACH209_Declaration_Contain-_5.0SMDJ28CA Yes
Contains
5.0SMDJ28CA-T7 TVS 5KW 28V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ30A TVS 5KW 30V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ30A REACH_SVHC Declaration (Contain)_5.0SMDJ30A Yes
Contains
5.0SMDJ30A-T7 TVS 5KW 30V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ30CA TVS 5KW 30V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ30CA REACH_SVHC Declaration (Contain)_5.0SMDJ30CA Yes
Contains
5.0SMDJ30CA-T7 TVS 5KW 30V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ33A TVS 5KW 33V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ33A REACH219_Declaration_(Contain)_5.0SMDJ33A Yes
Contains
5.0SMDJ33A-T7 TVS 5KW 33V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ33A-T7 REACH191_Declaration_with_Pb_5.0SMDJ33A-T7 Yes
Contains
5.0SMDJ33CA TVS 5KW 33V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ33CA REACH_SVHC Declaration (Contain)_5.0SMDJ33CA Yes
Contains
5.0SMDJ33CA-T7 TVS 5KW 33V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ33CA-T7 Yes
5.0SMDJ36A-T7 TVS 5KW 36V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ36A TVS 5KW 36V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ36A REACH_SVHC Declaration (Contain)_5.0SMDJ36A Yes
07/05/2012
Contains
5.0SMDJ36CA-T7 TVS 5KW 36V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ36CA TVS 5KW 36V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ36CA REACH211_Declaration_(Contain)_5.0SMDJ36CA Yes
07/05/2012
Contains
5.0SMDJ40A TVS 5KW 40V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ40A REACH209_Declaration_Contain-_5.0SMDJ40A Yes
Contains
5.0SMDJ40A-T7 TVS 5KW 40V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ40CA-T7 TVS 5KW 40V 5%BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ40CA TVS 5KW 40V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ40CA REACH211_Declaration_Contain-_5.0SMDJ40CA Yes
07/05/2012
Contains
5.0SMDJ43A TVS 5KW 43V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ43A REACH197_Declaration_with_Pb_5.0SMDJ43A Yes
Contains
5.0SMDJ43A-T7 TVS 5KW 43V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ43CA TVS 5KW 43V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ43CA REACH_SVHC Declaration (Contain)_SMDJ43CA Yes
Contains
5.0SMDJ43CA-T7 TVS 5KW 43V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ45A-T7 TVS 5KW 45V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ45A TVS 5KW 45V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ45A REACH201_Declaration_with_Pb_5.0SMDJ45A Yes
07/05/2012
Contains
5.0SMDJ45CA TVS 5KW 45V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ45CA REACH211_Declaration_(Contain)_5.0SMDJ45CA
Contains
5.0SMDJ45CA-T7 TVS 5KW 45V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No
5.0SMDJ48A TVS 5KW 48V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ48A REACH_SVHC Declaration (Contain)_5.0SMDJ48A Yes
Contains
5.0SMDJ48A-T7 TVS 5KW 48V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ48CA TVS 5KW 48V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ48CA REACH_SVHC Declaration (Contain)_5.0SMDJ48CA Yes
07/05/2012
Contains
5.0SMDJ51A TVS 5KW 51V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No REACH211_Declaration_Contain-_5.0SMDJ51A Yes
Contains
5.0SMDJ51A-T7 TVS 5KW 51V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ51CA-T7 TVS 5KW 51V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ51CA TVS 5KW 51V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ51CA REACH197_Declaration_with_Pb_5.0SMDJ51CA Yes
07/05/2012
Contains
5.0SMDJ54A TVS 5KW 54V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ54A REACH201_Declaration_with_Pb_5.0SMDJ54A Yes
Contains
5.0SMDJ54A-T7 TVS 5KW 54V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ54CA-T7 TVS 5KW 54V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ54CA TVS 5KW 54V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ54CA REACH201_Declaration_with_Pb_5.0SMDJ54CA Yes
07/05/2012
Contains
5.0SMDJ58A TVS 5KW 58V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ58A REACH_SVHC Declaration (Contain)_5.0SMDJ58A Yes
Contains
5.0SMDJ58A-T7 TVS 5KW 58V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ58A-T7 REACH_SVHC Declaration (Contain)_5.0SMDJ58A-T7 Yes
Contains
5.0SMDJ58CA TVS 5KW 58V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ58CA REACH_SVHC Declaration (Contain)_5.0SMDJ58CA Yes
07/05/2012
Contains
5.0SMDJ60A TVS 5KW 60V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ60A REACH_SVHC Declaration (Contain)_5.0SMDJ60A Yes
Contains
5.0SMDJ60A-T7 TVS 5KW 60V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ60CA-T7 TVS 5KW 60V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ60CA TVS 5KW 60V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ60CA REACH_SVHC Declaration (Contain)_5.0SMDJ60CA Yes
07/05/2012
Contains
5.0SMDJ64A-T7 TVS 5KW 64V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ64A-T7 REACH205_Declaration_Contain-_5.0SMDJ64A-T7 Yes
07/05/2012
Contains
5.0SMDJ64A TVS 5KW 64V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ64A REACH205_Declaration_with_SVHC-_5.0SMDJ64A Yes
07/05/2012
Does not Contain
5.0SMDJ64CA-T7 TVS 5KW 64V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ64CA TVS 5KW 64V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ64CA REACH_SVHC Declaration (Contain)_5.0SMDJ64CA Yes
07/05/2012
Contains
5.0SMDJ70A TVS 5KW 70V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No REACH211_Declaration_Contain-_5.0SMDJ70A Yes
Contains
5.0SMDJ70A-T7 TVS 5KW 70V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ70CA TVS 5KW 70V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 CoC_RoHS9_5.0SMDJ70CA REACH_SVHC Declaration (Contain)_5.0SMDJ70CA Yes
07/17/2012
Contains
5.0SMDJ70CA-T7 TVS 5KW 70V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 Yes
07/17/2012
5.0SMDJ75A-T7 TVS 5KW 75V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ75A TVS 5KW 75V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ75A REACH201_Declaration_with_Pb_5.0SMDJ75A Yes
07/05/2012
Contains
5.0SMDJ75CA-T7 TVS 5KW 75V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ75CA TVS 5KW 75V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ75CA REACH211_Declaration_(Contain)_5.0SMDJ75CA Yes
07/05/2012
Contains
5.0SMDJ78A TVS 5KW 78V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ78A-T7 TVS 5KW 78V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ78CA TVS 5KW 78V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 Yes
07/17/2012
5.0SMDJ78CA-T7 TVS 5KW 78V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 Yes
07/17/2012
5.0SMDJ85A TVS 5KW 85V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No CoC_RoHS9_5.0SMDJ85A REACH_SVHC Declaration (Contain)_5.0SMDJ85A Yes
Contains
5.0SMDJ85A-T7 TVS 5KW 85V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No Yes
5.0SMDJ85CA TVS 5KW 85V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 Yes
07/17/2012
5.0SMDJ85CA-T7 TVS 5KW 85V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/17/2012 Yes
07/17/2012
5.0SMDJ90A-T7 TVS 5KW 90V 5%UNI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ90A-T7 Yes
07/05/2012
5.0SMDJ90A TVS 5KW 90V 5%UNI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ90A REACH174_Declaration_5.0SMDJ90A Yes
07/05/2012
Does not Contain
5.0SMDJ90CA-T7 TVS 5KW 90V 5% BI DO-214AB TR07 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 Yes
07/05/2012
5.0SMDJ90CA TVS 5KW 90V 5%BI DO-214AB TR13 RoHS RoHS No 01/01/2005 PbFree No 07/05/2012 CoC_RoHS9_5.0SMDJ90CA REACH209_Declaration_Contain-_5.0SMDJ90CA Yes
07/05/2012
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.