SP3012 Series - Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101

Series: SP3012
Obsolete: 2022 -12-31 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
SP3010 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Products within the SP3012 series have been qualified to AEC-Q101 and are appropriate for use in Automotive applications.

The SP3012 integrates 3, 4, or 6 channels of ultra-low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust devices can safely absorb repetitive ESD strikes above the maximum level specified in the IEC61000-4-2 international standard (±8kV contact discharge) without performance degradation. Their extremely low loading capacitance also makes them ideal for protecting high-speed signal lines such as USB3.0, HDMI, USB2.0, and eSATA.

SP3012 Series devices are available in a choice of compact form factors to give board designers superior layout flexibility:

  • uDFN-6 (SP3012-03UTG)
  • uDFN-10 (SP3012-04UTG)
  • uDFN-14 (SP3012-06UTG)
  • SOT23-6 (SP3012-04HTG)

Products within the SP3012 Series have been qualified to AEC-Q101 and are appropriate for use in automotive applications.

 

Features:

  • ESD, IEC61000-4-2, ±12kV contact, ±25kV air
  • EFT, IEC61000-4-4, 40A (tP=5/50ns)
  • Lightning, IEC61000-4-5, 4A (tP=8/20μs)
  • Low capacitance of 0.5pF (TYP) per I/O
  • Low leakage current of 1.5μA (MAX) at 5V

 

Applications:

  • LCD/PDP TVs
  • External Storage Devices
  • DVD/Blu-ray Players
  • Desktops
  • MP3/PMP
  • Set-Top Boxes
  • Smartphones
  • Ultrabooks/Notebooks
  • Digital Cameras
  • Automotive

Access specifications, certifications, check availability and order parts below

Catalog #AEC-Q101 QualifiedStandoff
Voltage
(V)
ILeak
(μA)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsMIN VBR@IT
(V)
PackageSamplesCompare
SP3012-04UTG
Replaced By: SP1004U-ULC-04UTG
Yes51.5122547V@2A0.5Unidirectional4uDFN2510-10LOrder
SP3012-03UTG
Obsolete: 2023 -01-13
Yes51.5122547V@2A0.5Unidirectional3uDFN1610-6L
SP3012-04HTG
Obsolete: 2023 -03-14
Replaced By: SP3019-04HTG
Yes51.5122547V@2A0.5Unidirectional4NASOT23-6L
SP3012-06UTG
Obsolete: 2024 -02-01
Replaced By: AQ7538-08UTG SC7538-08UTG
Yes51.5122546.6V@1A0.5Unidirectional66uDFN3513-14L
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP3012-03UTG 3 Ch 8KV 5V TVS Diode Array uDFN-6 RoHS No 05/30/2011 PbFree No 01/18/2010 Yes
07/16/2013
SP3012-04HTG 4 Ch 8KV 5V TVS Diode Array SOT23-6 RoHS No 05/30/2011 PbFree No 01/18/2010 CoC_RoHS10_SP3012-04HTG REACH209_Declaration_SP3012-04HTG Yes
09/05/2013
Does not Contain IPC_SP3012-04HTG_AH
SP3012-04UTG 4 Ch 25KV 5V TVS Diode Array uDFN-10 RoHS No 05/30/2011 PbFree No 01/18/2010 CoC_RoHS10_SP3012-04UTG REACH219_Declaration_SP3012-04UTG Yes
09/29/2011
Does not Contain IPC_SP3012-04UTG_AG
SP3012-06UTG 6 Ch 8KV 5V TVS Diode Array uDFN-14 RoHS No 05/30/2011 PbFree No 01/18/2010 CoC_RoHS10_SP3012-06UTG REACH_SVHC Declaration_SP3012-06UTG.pdf Yes
11/14/2012
Does not Contain IPC_SP3012-06UTG_AH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Array SPA SP3012 Datasheet

The SP3012 integrates either 4 or 6 channels of ultra low capacitance rail-to-rail diodes and an additional zener diode to provide protection for electronic equipment...