SP03-3.3 Series - 150A, 3.3V, Low Capacitance Diode Array for Broadband Protection

SP03-3.3 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This broadband protection SP03-3.3 device from Littelfuse provides overvoltage protection for applications such as 10/100/1000 BaseT Ethernet, T3/E3 DS3 interfaces, ADSL2+, and VDSL2+. This new protector combines the TVS diode element with a diode rectifier bridge to provide both longitudinal and differential protection in one package. This design innovation results in a capacitive loading characteristic that is log-linear with respect to the signal voltage across the device. This reduces intermodulation (IM) distortion caused by a typical solid-state protection solution. The application schematic provides the connection information.

Feature & Benefits:
  • RoHS compliant
  • SOIC-8 surface mount package (JEDEC MS-012)
  • Low insertion loss, log-linear capacitance
  • Combined longitudinal and metallic protection
  • IEC 61000-4-5, 2nd edition: 8/20 surge, 150A surge immunity
  • Clamping speed of nanoseconds
  • UL 94V-0 epoxy molding
  • UL Recognized epoxy meeting flammability rating V-0
  • Lead-free
  • Low clamping voltage

Applications:
  • T1/E1 Line cards
  • T3/E3 and DS3 Interfaces
  • STS-1 Interfaces
  • 10/100/1000 BaseT Ethernet

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsPackagePartner ECAD ModelsStockSamples
SP03-3.3BTG3.3303015010V@100A16Bidirectional2SOIC-8LSP03-3.3BTGCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP03-3.3BTG 2Ch 150A 25pF SPA SOIC8 RoHS No 02/09/2000 PbFree No 01/01/2010 CoC_RoHS10_SP03-3.3BTG Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon TVS Diode Array SP03-3.3 Datasheet

This new broadband protection device from Littelfuse provides overvoltage protection for applications...