SP1011 Series - 7pF, 15kV, Unidirectional TVS Array for ESD Protection

Series: SP1011
Obsolete: 2023 -03-14 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
TVS Diode Array SP1011 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Avalanche breakdown diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard (Level 4, ±8kV contact discharge) without performance degradation. Their very low loading capacitance also makes them ideal for protection high-speed signal pins.

Features & Benefits:

  • RoHS compliant and lead-free
  • ESD, IEC 61000-4-2, ±15kV contact, ±30kV air
  • Lightning, 2A (8/20μs as defined in IEC 61000-4-5 2nd Edition)
  • Low capacitance of 7 pF (TYP) per I/O @ 2.5V
  • Low leakage current of 1μA (MAX) at 5V
  • Tiny μDFN( JEDEC MO-229) package (1.25mm x 1.0mm x 0.5mm)
  • EFT protectionIEC 61000-4-4, 40A (5/50ns)

Applications:

  • LCD/PDP TV
  • DVD Player
  • Desktop
  • Set Top Box
  • Mobile Phone
  • Notebook
  • MP3/PMP
  • Digital camera

Access specifications, certifications, check availability and order parts below

Catalog #Standoff
Voltage
(V)
ESD Contact
(kV)
ESD Air
(kV)
Lightning
Immunity
(8x20μs)
(A)
Clamp
Voltage
CI/OTYP
(pF)
PolarityChannelsPackagePartner ECAD Models
SP1011-04UTG
Obsolete: 2023 -03-14
6153027.8V@1mA7Bidirectional4uDFN1210-6LSP1011-04UTG
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SP1011-04UTG 4 Ch 15KV 5V TVS Diode Array uDFN RoHS No 02/09/2000 PbFree No 01/01/2010 CoC_RoHS10_SP1011-04UTG REACH211_Declaration_SP1011-04UTG Yes
Does not Contain IPC_SP1011-04UTG_EH
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon ESD System Level Guide

Designers of today’s electronic devices have demanded more functionality with greater flexibility and higher levels of user interaction...

pdficon TV Diode Array SPA SP1011 Datasheet

Zener diodes fabricated in a proprietary silicon avalanche technology protect each I/O pin to provide a high level of protection for electronic equipment that may experience destructive electrostatic discharges (ESD)...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...