Qxx40xx Series Series - 40 Amp Alternistor (High Communication) Triacs

Thyristor Qxx40xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

40 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:
  • RoHS Compliant
  • Glass - passivated junctions
  • Voltage capability up to 1000V
  • Surge capability up to 400A
  • Electrically isolated K & J -Packages are UL recognized for 2500Vrms


Applications:
  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
MountingPartner ECAD ModelsStockSamplesCompare
Q4040J7TP404000.021001001001.8400150Q4040J7TPCheckOrder
Q4040JH6TP404000.0058080801.8400150Q4040JH6TPCheckOrder
Q4040K5TP404000.0055050501.8400150Q4040K5TPCheckOrder
Q4040K7TP404000.021001001001.8400150Q4040K7TPCheckOrder
Q4040KH6TP404000.0058080801.8400150Q4040KH6TPCheckOrder
Q6040J7TP406000.021001001001.8400150Q6040J7TPCheckOrder
Q6040JH6TP406000.0058080801.8400150Q6040JH6TPCheckOrder
Q6040K4406000.025050501001.8400150Q6040K4CheckOrder
Q6040K5TP406000.0055050501.8400150Q6040K5TPCheckOrder
Q6040K7TP406000.021001001001.8400150Q6040K7TPCheckOrder
Q6040KH6TP406000.0058080801.8400150Q6040KH6TPCheckOrder
Q6040M4TP406005050501001.8480Through HoleQ6040M4TPCheckOrder
Q8040J7TP408000.021001001001.8400150Q8040J7TPCheckOrder
Q8040JH6TP408000.0058080801.8400150Q8040JH6TPCheckOrder
Q8040K4408000.025050501001.8400150Q8040K4CheckOrder
Q8040K5TP408000.0055050501.8400150Q8040K5TPCheckOrder
Q8040K7TP408000.021001001001.8400150Q8040K7TPCheckOrder
Q8040KH6TP408000.0058080801.8400150Q8040KH6TPCheckOrder
QK040K7TP4010000.021001001001.8400150QK040K7TPCheckOrder
QK040KH6TP4010000.0058080801.8400150QK040KH6TPCheckOrder
Q2040J7
Obsolete: 2008 -09-01
Replaced By: Q2040J7TP
402000.21001001001.8400150
Q2040J7TP
Obsolete: 2011 -12-31
Replaced By: Q4040J7TP
402000.21001001001.8400150
Q2040K7
Obsolete: 2008 -09-01
Replaced By: Q2040K7TP
402000.21001001001.8400150
Q2040K7TP
Obsolete: 2011 -12-31
Replaced By: Q4040K7TP
402000.21001001001.8400150
Q4040J7
Obsolete: 2008 -09-01
Replaced By: Q4040J7TP
404000.21001001001.8400150
Q4040K7
Obsolete: 2008 -09-01
Replaced By: Q4040K7TP
404000.21001001001.8400150
Q6040J7
Obsolete: 2008 -09-01
Replaced By: Q6040J7TP
406000.21001001001.8400150
Q6040K7
Obsolete: 2008 -09-01
Replaced By: Q6040K7TP
406000.21001001001.8400150
Q8040J7
Obsolete: 2008 -09-01
Replaced By: Q8040J7TP
408000.21001001001.8400150
Q8040K7
Obsolete: 2008 -09-01
Replaced By: Q8040K7TP
408000.21001001001.8400150
QK040K7
Obsolete: 2008 -09-01
Replaced By: QK040K7TP
4010000.21001001001.8400150
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
Q2040J7 Altstr 200V 40A 100-100-100mA TO218X Iso RoHS No 06/18/2005 PbFree No Yes
Q2040J7TP Altnstr 200V 40A 100(1-3)mA TO218X Iso RoHS No 01/01/1996 PbFree No
Q2040K7 Altnstr 200V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No Yes
Q2040K7TP Altnstr 200V 40A 100-100-100mA TO218 Iso RoHS No 01/01/1996 PbFree No
Q4040J7 Altstr 400V 40A 100-100-100mA TO218X Iso RoHS No 06/18/2005 PbFree No Yes
Q4040J7TP Altnstr 400V 40A 100(1-3)mA TO218X Iso RoHS No 06/18/2005 PbFree No 07/12/2012 CoC_RoHS9_Q4040J7TP Yes
07/12/2012
IPC_Q4040J7TP
Q4040JH6TP Altnstr 400V 40A 80-80-80mA TO218X Iso RoHS No 01/01/1996 PbFree No
Q4040K5TP Altstr 400V 40A 50-50-50mA TO218 Iso RoHS No 01/01/1996 PbFree No
Q4040K7 Altnstr 400V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No Yes
Q4040K7TP Altnstr 400V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No 07/12/2012 CoC_RoHS9_Q4040K7TP REACH191_Declaration_with_Pb_Q4040K7TP Yes
07/12/2012
Contains IPC_Q4040K7TP
Q4040KH6TP Altnstr 400V 40A 80-80-80mA TO218 Iso RoHS No 01/01/1996 PbFree No
Q6040J7 Altstr 600V 40A 100-100-100mA TO218X Iso RoHS No 06/18/2005 PbFree No Yes
Q6040J781 Altstr 600V 40A 100-100-100mA TO218X Iso RoHS No 06/18/2005 PbFree No Yes
Q6040J7TP Altnstr 600V 40A 100(1-3)mA TO218X Iso RoHS No 06/18/2005 PbFree No 07/12/2012 CoC_RoHS9_Q6040J7TP REACH191_Declaration_with_Pb_Q6040J7TP
Contains IPC_Q6040J7TP
Q6040JH6TP Altnstr 600V 40A 80-80-80mA TO218X Iso RoHS No 06/18/2005 PbFree No 07/12/2012 Yes
07/12/2012
Q6040K5TP Altstr 600V 40A 50-50-50mA TO218 Iso RoHS No 06/18/2005 PbFree No 07/12/2012 CoC_RoHS9_Q6040K5TP REACH211_Declaration_Contain-_Q6040K5TP Yes
07/12/2012
Contains
Q6040K7 Altnstr 600V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No Yes
Q6040K7TP Altnstr 600V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No 07/12/2012 CoC_RoHS9_Q6040K7TP REACH_SVHC Declaration (Contain)_Q6040K7TP Yes
07/12/2012
Contains
Q6040KH6TP Altnstr 600V 40A 80-80-80mA TO218 Iso RoHS No 01/01/1996 PbFree No
Q8040J7 Altstr 800V 40A 100-100-100mA TO218X Iso RoHS No 06/18/2005 PbFree No Yes
Q8040J7TP Altnstr 800V 40A 100(1-3)mA TO218X Iso RoHS No 06/18/2005 PbFree No 07/12/2012 Yes
07/12/2012
Q8040JH6TP Altnstr 800V 40A 80-80-80mA TO218X Iso RoHS No 01/01/1996 PbFree No
Q8040K4TP Standard Triac 800V 40A TO218 iso RoHS No 06/18/2005 PbFree No 06/23/2019 CoC_RoHS9_Q8040K4TP Yes
06/23/2019
Q8040K5TP Altnstr 800V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No 07/12/2012 Yes
07/12/2012
Q8040K7 Altnstr 800V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No Yes
Q8040K7TP Altnstr 800V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No 07/12/2012 CoC_RoHS9_Q8040K7TP REACH219_Declaration_(Contain)_Q8040K7TP Yes
07/12/2012
Contains IPC_Q8040K7TP
Q8040KH6TP Altnstr 800V 40A 80-80-80mA TO218 Iso RoHS No 01/01/1996 PbFree No
QK040K7 Altstr 1000V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No Yes
QK040K7TP Altstr 1000V 40A 100-100-100mA TO218 Iso RoHS No 06/18/2005 PbFree No 07/12/2012 CoC_RoHS9_QK040K7TP REACH205_Declaration_Contain-_QK040K7TP Yes
07/12/2012
Contains IPC_QK040K7TP_TO218K
QK040KH6TP Altstr 1000V 40A 80-80-80mA TO218 Iso RoHS No 06/18/2005 PbFree No 07/12/2012 Yes
07/12/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Discrete Thyristors Qxx40xx Series Datasheet

40 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...