Qxx30xHx/Qxx35xx/Qxx35xHx Series - 35 Amp Standard & 30/35 Amp Alternistor (High Communication) Triacs

Thyristor Qxx30xHx Qxx35xx Qxx35xHx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

30 Amp / 35 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Alternistor type devices only operate in Quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:

  • RoHS Compliant
  • Glass - passivated junctions
  • Voltage capability up to 800V
  • Surge capability up to 350A
  • Electrically isolated package "FASTPAK" & "L - Package" are UL-recognized for 2500Vrms 

Applications:

  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.
  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
Q4030LH5TP304000.015050501.4350100Q4030LH5TPCheckOrder
Q4035NH5354000.015050501.5350100Q4035NH5CheckOrder
Q4035RH5TP354000.015050501.5350100Q4035RH5TPCheckOrder
Q6030LH3TP306000.012525251.4350100Q6030LH3TPCheckOrder
Q6030LH5TP306000.015050501.4350100Q6030LH5TPCheckOrder
Q6035NH5356000.015050501.5350100Q6035NH5CheckOrder
Q6035RH5TP356000.015050501.5350100Q6035RH5TPCheckOrder
Q2030LH5
Obsolete: 2011 -12-31
Replaced By: Q4030LH5
302000.055050501.4350100Order
Q2035NH5
Obsolete: 2011 -12-31
Replaced By: Q4035NH5
352000.055050501.5350100Order
Q2035RH5
Obsolete: 2011 -12-31
Replaced By: Q4035RH5
352000.055050501.5350100Order
Q4030LH5
Obsolete: 2016 -03-31
Replaced By: Q4030LH5TP
304000.015050501.4350100
Q4035RH5
Obsolete: 2016 -03-31
Replaced By: Q4035RH5TP
354000.015050501.5350100
Q6030LH3
Obsolete: 2016 -03-31
Replaced By: Q6030LH3TP
306000.012525251.4350100
Q6030LH5
Obsolete: 2016 -03-31
Replaced By: Q6030LH5TP
306000.015050501.4350100
Q6035P5
Obsolete: 2016 -12-31
356000.15050501.5350100
Q6035RH5
Obsolete: 2016 -03-31
Replaced By: Q6035RH5TP
356000.015050501.5350100
Q8035P5
Obsolete: 2016 -12-31
358000.15050501.5350100
Catalog # Certificates
Sorting icon
Q2030LH5 URicon
Q4030LH5 URicon
Q6030LH5 URicon
Q6035P5 URicon
Q8035P5 URicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
Q2030LH5 Altnstr 200V 30A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2035NH5TP Altnstr 200V 35A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2035NH5RP Altnstr 200V 35A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2035RH5 Altnstr 200V 35A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4030LH5 Altnstr 400V 30A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4030LH5TP Altnstr 400V 30A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
Q4035NH5TP Altnstr 400V 35A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4035NH5RP Altnstr 400V 35A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4035RH5 Altnstr 400V 35A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4035RH5TP Altnstr 400V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q6030LH3 Altnstr 600V 30A 25-25-25mA TO220 Iso RoHS No 03/18/2015 PbFree No 06/16/2015 Yes
09/21/2009
Q6030LH3TP Altnstr 600V 30A 25-25-25mA TO220 Iso RoHS No 03/18/2015 PbFree No 06/16/2015 Yes
09/21/2009
Q6030LH5 Altnstr 600V 30A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6030LH5TP Altnstr 600V 30A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/24/2012 CoC_RoHS9_Q6030LH5TP Yes
07/24/2012
IPC_Q6030LH5TP
Q6035NH5TP Altnstr 600V 35A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6035NH5RP Altnstr 600V 35A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6035NH5RP REACH205_Declaration_Contain-_Q6035NH5RP Yes
Contains
Q6035P5 Triac 600V 35A 50,50,50 mA TO3 RoHS No 01/01/1996 PbFree No Yes
Q6035RH5 Altnstr 600V 35A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6035RH5TP Altnstr 600V 25 A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q8035P5 Triac 800V 35A 50,50,50 mA TO3 RoHS No 01/01/1996 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Qxx30xHx/Qxx35xx/Qxx35xHx Series Datasheet

30 Amp / 35 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...