Qxx10xx/Qxx10Hx Series - 10 Amp Standard & Alternistor (High Commutation) Triacs

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

10 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Features & Benefits:

  • RoHS Compliant
  • Glass - passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 120 A
  • Electrically isolated package "L - Package" and UL recognized for 2500Vrms
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point sine wave

Applications:

  • Alternistor type devices are used in applications requiring high commutation performance such as controlling inductive loads. Isolated packages are offered with internal construction, having the case or mounting tab electrically isolated from the semiconductor chip.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
MountingPartner ECAD ModelsStockSamplesCompare
Q4010L4TP104000.01252525501.612070Q4010L4TPCheckOrder
Q4010L5TP104000.015050501.612070Q4010L5TPCheckOrder
Q4010LH5TP104000.015050501.612070Q4010LH5TPCheckOrder
Q4010N4104000.01252525501.612070Q4010N4CheckOrder
Q4010N5104000.015050501.612070Q4010N5CheckOrder
Q4010NH5104000.015050501.612070Q4010NH5CheckOrder
Q4010R4TP104000.01252525501.612070Q4010R4TPCheckOrder
Q4010R5TP104000.015050501.612070Q4010R5TPCheckOrder
Q4010RH5TP104000.015050501.612070Q4010RH5TPCheckOrder
Q6010L4TP106000.01252525501.612070Q6010L4TPCheckOrder
Q6010L5TP106000.015050501.612070Q6010L5TPCheckOrder
Q6010LH5TP106000.015050501.612070Q6010LH5TPCheckOrder
Q6010N4106000.01252525501.612070Q6010N4CheckOrder
Q6010N5106000.015050501.612070Q6010N5CheckOrder
Q6010NH5106000.015050501.612070Q6010NH5CheckOrder
Q6010R4TP106000.01252525501.612070Q6010R4TPCheckOrder
Q6010R5TP106000.015050501.612070Q6010R5TPCheckOrder
Q6010RH5TP106000.015050501.612070Q6010RH5TPCheckOrder
Q8010L4TP108000.01252525501.612070Q8010L4TPCheckOrder
Q8010L5TP108000.015050501.612070Q8010L5TPCheckOrder
Q8010LH2TP108000.015551.612070Through Hole RadialQ8010LH2TPCheckOrder
Q8010LH5TP108000.015050501.612070Q8010LH5TPCheckOrder
Q8010N4108000.01252525501.612070Q8010N4CheckOrder
Q8010N5108000.015050501.612070Q8010N5CheckOrder
Q8010NH2108000.015551.612070Surface MountQ8010NH2CheckOrder
Q8010NH5108000.015050501.612070Q8010NH5CheckOrder
Q8010R4TP108000.01252525501.612070Q8010R4TPCheckOrder
Q8010R5TP108000.015050501.612070Q8010R5TPCheckOrder
Q8010RH2TP108000.015551.612070Through Hole RadialQ8010RH2TPCheckOrder
Q8010RH5TP108000.015050501.612070Q8010RH5TPCheckOrder
QK010L4TP1010000.01252525501.612070QK010L4TPCheckOrder
QK010L5TP1010000.015050501.612070QK010L5TPCheckOrder
QK010LH5TP1010000.015050501.612070QK010LH5TPCheckOrder
QK010N41010000.01252525501.612070QK010N4CheckOrder
QK010N51010000.015050501.612070QK010N5CheckOrder
QK010NH51010000.015050501.612070QK010NH5CheckOrder
QK010R4TP1010000.01252525501.612070QK010R4TPCheckOrder
QK010R5TP1010000.015050501.612070QK010R5TPCheckOrder
QK010RH5TP1010000.015050501.612070QK010RH5TPCheckOrder
Q2010F51
Obsolete: 2007 -12-10
102000.055050501.612070
Q2010L4
Obsolete: 2011 -12-31
Replaced By: Q4010L4
102000.05252525501.612070
Q2010L5
Obsolete: 2011 -12-31
Replaced By: Q4010L5
102000.055050501.612070
Q2010LH5
Obsolete: 2011 -12-31
Replaced By: Q4010LH5
102000.015050501.612070
Q2010N4
Obsolete: 2011 -12-31
Replaced By: Q4010N4
102000.05252525501.612070Order
Q2010N5
Obsolete: 2011 -12-31
Replaced By: Q4010N5
102000.055050501.612070Order
Q2010NH5
Obsolete: 2011 -12-31
Replaced By: Q4010NH5
102000.015050501.612070Order
Q2010R4
Obsolete: 2011 -12-31
Replaced By: Q4010R4
102000.05252525501.612070Order
Q2010R5
Obsolete: 2011 -12-31
Replaced By: Q4010R5
102000.055050501.612070Order
Q2010RH5
Obsolete: 2011 -12-31
Replaced By: Q4010RH5
102000.015050501.612070Order
Q4010F51
Obsolete: 2007 -12-10
104000.055050501.612070
Q4010L4
Obsolete: 2016 -03-31
Replaced By: Q4010L4TP
104000.01252525501.612070
Q4010L5
Obsolete: 2016 -03-31
Replaced By: Q4010L5TP
104000.015050501.612070
Q4010LH5
Obsolete: 2016 -03-31
Replaced By: Q4010LH5TP
104000.015050501.612070
Q4010R4
Obsolete: 2016 -03-31
Replaced By: Q4010R4TP
104000.01252525501.612070
Q4010R5
Obsolete: 2016 -06-01
Replaced By: Q4010R5TP
104000.015050501.612070
Q4010RH5
Obsolete: 2016 -03-31
Replaced By: Q4010RH5TP
104000.015050501.612070
Q6010F51
Obsolete: 2007 -12-10
Replaced By: Q6010R5
106000.055050501.612070
Q6010L4
Obsolete: 2016 -03-31
Replaced By: Q6010L4TP
106000.01252525501.612070
Q6010L5
Obsolete: 2016 -03-31
Replaced By: Q6010L5TP
106000.015050501.612070
Q6010LH5
Obsolete: 2016 -03-31
Replaced By: Q6010LH5TP
106000.015050501.612070
Q6010R4
Obsolete: 2016 -03-31
Replaced By: Q6010R4TP
106000.01252525501.612070
Q6010R5
Obsolete: 2016 -03-31
Replaced By: Q6010R5TP
106000.015050501.612070
Q6010RH5
Obsolete: 2016 -03-31
Replaced By: Q6010RH5TP
106000.015050501.612070
Q8010L4
Obsolete: 2016 -03-31
Replaced By: Q8010L4TP
108000.01252525501.612070
Q8010L5
Obsolete: 2016 -03-31
Replaced By: Q8010L5TP
108000.015050501.612070
Q8010LH5
Obsolete: 2016 -03-31
Replaced By: Q8010LH5TP
108000.015050501.612070
Q8010R4
Obsolete: 2016 -03-31
Replaced By: Q8010R4TP
108000.01252525501.612070
Q8010R5
Obsolete: 2016 -03-31
Replaced By: Q8010R5TP
108000.015050501.612070
Q8010RH5
Obsolete: 2016 -03-31
Replaced By: Q8010RH5TP
108000.015050501.612070
QK010L4
Obsolete: 2016 -03-31
Replaced By: QK010L4TP
1010000.01252525501.612070
QK010L5
Obsolete: 2016 -03-31
Replaced By: QK010L5TP
1010000.015050501.612070
QK010LH5
Obsolete: 2016 -03-31
Replaced By: QK010LH5TP
1010000.015050501.612070
QK010R4
Obsolete: 2016 -03-31
Replaced By: QK010R4TP
1010000.01252525501.612070
QK010R5
Obsolete: 2016 -03-31
Replaced By: QK010R5TP
1010000.015050501.612070
QK010RH5
Obsolete: 2016 -03-31
QK010RH5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
Q2010L4 Triac 200V 10A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2010L5 Triac 200V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2010LH5 Altnstr 200V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q2010N4TP Triac 200V 10A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2010N4RP Triac 200V 10A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2010N5TP Triac 200V 10A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2010N5RP Triac 200V 10A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2010NH5TP Altnstr 200V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2010NH5RP Altnstr 200V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q2010R4 Triac 200V 10A 25,25,25 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q2010R5 Triac 200V 10A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q2010RH5 Altnstr 200V 10A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4010L4 Triac 400V 10A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4010L4TP Triac 400V 10A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
Q4010L5 Triac 400V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4010L5TP Triac 400V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/09/2019 CoC_RoHS9_Q4010L5TP REACH209_Declaration_Contain-_Q4010L5TP Yes
07/09/2019
Contains IPC_Q4010L5TP
Q4010LH5 Altnstr 400V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q4010N4RP Triac 400V 10A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4010N4RP REACH191_Declaration_with_Pb_Q4010N4RP Yes
Contains
Q4010N4TP Triac 400V 10A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4010N5TP Triac 400V 10A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4010N5RP Triac 400V 10A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4010N5RP Yes
Q4010NH5RP Altnstr 400V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4010NH5TP Altnstr 400V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q4010R4 Triac 400V 10A 25-25-25- mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4010R552 Triac 400V 10A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4010R5 Triac 400V 10A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4010R5TP Triac 400V 10A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q4010RH5 Altnstr 400V 10A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6010L4 Triac 600V 10A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6010L5 Triac 600V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6010L5TP Triac 600V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 12/03/2018 CoC_RoHS9_Q6010L5TP REACH191_Declaration_with_Pb_Q6010L5TP Yes
12/03/2018
Contains
Q6010LH5 Altnstr 600V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q6010LH5TP Altnstr 600V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q6010N4TP Triac 600V 10A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6010N4RP Triac 600V 10A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6010N5TP Triac 600V 10A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6010N5RP Triac 600V 10A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6010N5RP REACH211_Declaration_Contain_Q6010N5RP Yes
Contains
Q6010NH5TP Altnstr 600V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q6010NH5RP Altnstr 600V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6010NH5RP REACH211_Declaration_Contain_Q6010NH5RP Yes
Contains
Q6010R4 Triac 600V 10A 25,25,25 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6010R4TP Triac 600V 10A 25-25-25 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6010R5 Triac 600V 10A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q6010RH5 Altnstr 600V 10A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8010L4 Triac 800V 10A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8010L5 Triac 800V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8010L5TP Triac 800V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No 08/21/2019 CoC_RoHS9_Q8010L5TP REACH219_Declaration_(Contain)_Q8010L5TP Yes
08/21/2019
Contains IPC_Q8010L5TP
Q8010LH5 Altnstr 800V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
Q8010N4TP Triac 800V 10A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8010N4RP Triac 800V 10A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8010N5TP Triac 800V 10A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8010N5RP Triac 800V 10A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8010NH5TP Altnstr 800V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8010NH5RP Altnstr 800V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
Q8010R4 Triac 800V 10A 25,25,25 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8010R5 Triac 800V 10A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8010R5TP Triac 800V 10A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
Q8010RH5 Altnstr 800V 10A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK010L4 Triac 1000V 10A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK010L5 Triac 1000V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK010LH5 Altnstr 1000V 10A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
QK010N4TP Triac 1000V 10A 25-25-25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK010N4RP Triac 1000V 10A 25-25-25 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK010N5TP Triac 1000V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK010N5RP Triac 1000V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK010NH5TP Altnstr 1000V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK010NH5RP Altnstr 1000V 10A 50-50-50 mA TO263 RoHS No 01/01/1996 PbFree No Yes
QK010R4 Triac 1000V 10A 25-25-25 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK010R5 Triac 1000V 10A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
QK010RH5 Altnstr 1000V 10A 50-50-50 mA TO220 RoHS No 01/01/1996 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Qxx10xx/Qxx10Hx Series Datasheet

10 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...