LxX8Ex/LxXx/QxX8Ex/QxXx Series - 0.8 Amp Sensitive & Standard Triacs

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

0.8 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Features:

  • RoHS Compliant
  • Glass — passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 10 A

Applications:

  • Excellent for lower current heating controls, water valves, and solenoids.
  • Typical applications are AC solid-state switches, home/brown goods and white goods appliances.
  • Sensitive gate Triacs can be directly driven by microprocessor or popular opto-ouplers/isolators.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IDRM@
VDRM
110°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
MountingPartner ECAD ModelsStockSamplesCompare
L4X30.84000.0020.133331.61020Surface MountL4X3CheckOrder
L4X50.84000.0020.155551.61020Surface MountL4X5CheckOrder
L4X8E30.84000.0020.133331.61020Through HoleL4X8E3CheckOrder
L4X8E50.84000.0020.155551.61020Through HoleL4X8E5CheckOrder
L4X8E60.84000.0020.1555101.61020Through HoleL4X8E6CheckOrder
L4X8E80.84000.0020.1101010201.61020Through HoleL4X8E8CheckOrder
L6X30.86000.0020.133331.61020Surface MountL6X3
L6X50.86000.0020.155551.61020Surface MountL6X5Order
L6X8E30.86000.0020.133331.61020Through HoleL6X8E3CheckOrder
L6X8E50.86000.0020.155551.61020Through HoleL6X8E5CheckOrder
L6X8E60.86000.0020.1555101.61020Through HoleL6X8E6CheckOrder
L6X8E80.86000.0020.1101010201.61020Through HoleL6X8E8CheckOrder
Q2X30.82000.005101010251.61020Surface MountQ2X3Order
Q2X40.82000.005252525501.61020Surface MountQ2X4Order
Q4X30.84000.005101010251.61020Surface MountQ4X3Order
Q4X40.84000.005252525501.61020Surface MountQ4X4Order
Q4X8E30.84000.005101010251.61020Through HoleQ4X8E3CheckOrder
Q4X8E40.84000.005252525501.61020Through HoleQ4X8E4CheckOrder
Q6X30.86000.005101010251.61020Surface MountQ6X3Order
Q6X40.86000.005252525501.61020Surface MountQ6X4Order
Q6X8E30.86000.005101010251.61020Through HoleQ6X8E3CheckOrder
Q6X8E40.86000.005252525501.61020Through HoleQ6X8E4CheckOrder
L2X3
Obsolete: 2011 -12-31
Replaced By: L4X3
0.82000.010.133331.61020
L2X5
Obsolete: 2011 -12-31
Replaced By: L4X5
0.82000.010.155551.61020
L2X8E3
Obsolete: 2011 -12-31
Replaced By: L4X8E3
0.82000.010.133351.61020
L2X8E5
Obsolete: 2011 -12-31
Replaced By: L4X8E5
0.82000.010.155551.61020
L2X8E6
Obsolete: 2011 -12-31
Replaced By: L4X8E6
0.82000.010.1555101.61020
L2X8E8
Obsolete: 2011 -12-31
Replaced By: L4X8E8
0.82000.010.1101010201.61020
Q2X8E3
Obsolete: 2011 -12-31
Q2X8E3
Q2X8E4
Obsolete: 2011 -12-31
Q2X8E4
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
L2X3RP Sen Triac 200V .8A 3-3-3-3 mA DO214 3L RoHS No 11/01/2004 PbFree No Yes
L2X5RP Sen Triac 200V .8A 5-5-5-5 mA DO214 3L RoHS No 11/01/2004 PbFree No Yes
L2X8E3 Sen Triac .8A 200V 3-3-3-3 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L2X8E5RP Sen Triac .8A 200V 5-5-5-5 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L2X8E5 Sen Triac .8A 200V 5-5-5-5 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L2X8E6 Sen Triac .8A 200V 5-5-5-10 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L2X8E8 Sen Triac .8A 200V 10-10-10-20 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L4X3RP Sen Triac 400V .8A 3-3-3-3 mA DO214 3L RoHS No 11/01/2004 PbFree No CoC_RoHS9_L4X3RP REACH219_Declaration_(Contain)_L4X3RP Yes
Contains IPC_L4X3RP-L4X5RP-L6X3RP-L6X5RP
L4X5RP Sen Triac 400V .8A 5-5-5-5 mA DO214 3L RoHS No 11/01/2004 PbFree No CoC_RoHS9_L4X5RP REACH211_Declaration_Contain_L4X5RP Yes
Contains IPC_L4X3RP-L4X5RP-L6X3RP-L6X5RP
L4X8E3 Sen Triac .8A 400V 3-3-3-3 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L4X8E3RP Sen Triac .8A 400V 3-3-3-3 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L4X8E3AP Sen Triac .8A 400V 3-3-3-3 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L4X8E5 Sen Triac .8A 400V 5-5-5-5 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L4X8E6 Sen Triac .8A 400V 5-5-5-10 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L4X8E8 Sen Triac .8A 400V 10-10-10-20 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L6X3 Sen Triac 600V .8A 3-3-3-3 mA DO214 3L RoHS No 09/01/2004 PbFree No
L6X5 Sen Triac 600V .8A 5-5-5-5 mA DO214 3L RoHS No 09/01/2004 PbFree No
L6X8E3 Sen Triac .8A 600V 3-3-3-3 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L6X8E5 Sen Triac .8A 600V 5-5-5-5 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L6X8E6 Sen Triac .8A 600V 5-5-5-10 mA TO92 RoHS No 11/01/2004 PbFree No Yes
L6X8E8 Sen Triac .8A 600V 10-10-10-20 mA TO92 RoHS No 11/01/2004 PbFree No Yes
Q2X3 Triac 200V .8A 10-10-10 mA DO214 3L RoHS No 09/01/2004 PbFree No
Q2X8E3 Triac 200V 0.8A 10 10 10 mA TO92 RoHS No 11/01/2004 PbFree No Yes
Q2X8E4 Triac 200V 0.8A 25 25 25 mA TO92 RoHS No 11/01/2004 PbFree No Yes
Q4X3 Triac 400V .8A 10-10-10 mA DO214 3L RoHS No 09/01/2004 PbFree No
Q4X8E3 Triac 400V 0.8A 10 10 10 mA TO92 RoHS No 11/01/2004 PbFree No Yes
Q4X8E4 Triac 400V 0.8A 25 25 25 mA TO92 RoHS No 11/01/2004 PbFree No Yes
Q6X4 Triac 600V .8A 25-25-25 mA DO214 3L RoHS No 09/01/2004 PbFree No
Q6X8E3 Triac 600V 0.8A 10 10 10 mA TO92 RoHS No 11/01/2004 PbFree No Yes
Q6X8E4 Triac 600V 0.8A 25 25 25 mA TO92 RoHS No 11/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors LxX8Ex/LxXx/QxX8Ex/QxXx Series Datasheet

0.8 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...