Lxx06xx/Qxx06xx/Qxx06xHx Series - 6 Amp Sensitive, Standard, & Alternistor (High Commutation) Triacs

Thyristor Lxx06xx Qxx06xx Qxx06xHx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

6 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:

  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 85 A
  • Electrically isolated "L - Package" is UL recognized for 2500Vrms
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a small gate activation pulse in each half-cycle

Applications:

Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls.

Typical applications are AC solid-state switches, light dimmers, power tools, home/brown goods and white goods appliances.

Alternistor TRIACs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance.

Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IDRM@
VDRM
110°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
L4006D564000.020.555551.66070L4006D5CheckOrder
L4006D664000.020.5555101.66070L4006D6CheckOrder
L4006D864000.020.5101010201.66070L4006D8CheckOrder
L4006L5TP64000.020.555551.66070L4006L5TPCheckOrder
L4006L6TP64000.020.5555101.66070L4006L6TPCheckOrder
L4006L8TP64000.020.5101010201.66070L4006L8TPCheckOrder
L4006V564000.020.555551.66070L4006V5CheckOrder
L4006V664000.020.5555101.66070L4006V6CheckOrder
L4006V864000.020.5101010201.66070L4006V8CheckOrder
L6006D566000.020.555551.66070L6006D5CheckOrder
L6006D666000.020.5555101.66070L6006D6CheckOrder
L6006D866000.020.5101010201.66070L6006D8CheckOrder
L6006L5TP66000.020.555551.66070L6006L5TPCheckOrder
L6006L6TP66000.020.5555101.66070L6006L6TPCheckOrder
L6006L8TP66000.020.5101010201.66070L6006L8TPCheckOrder
L6006R5TP66000.020.555551.66070L6006R5TPCheckOrder
L6006R6TP66000.020.5555101.66070L6006R6TPCheckOrder
L6006V566000.020.555551.66070L6006V5CheckOrder
L6006V666000.020.5555101.66070L6006V6CheckOrder
L6006V866000.020.5101010201.66070L6006V8CheckOrder
Q4006DH364000.011010101.66570Q4006DH3CheckOrder
Q4006DH464000.013535351.66570Q4006DH4CheckOrder
Q4006L4TP64000.052525251.68070Q4006L4TPCheckOrder
Q4006LH4TP64000.013535351.68570Q4006LH4TPCheckOrder
Q4006N464000.052525251.68070Q4006N4CheckOrder
Q4006N564000.055050501.68070Q4006N5CheckOrder
Q4006NH464000.013535351.68570Q4006NH4CheckOrder
Q4006R4TP64000.052525251.68070Q4006R4TPCheckOrder
Q4006R5TP64000.055050501.68070Q4006R5TPCheckOrder
Q4006RH3TP64000.011010101.68070Q4006RH3TPCheckOrder
Q4006RH4TP64000.013535351.68570Q4006RH4TPCheckOrder
Q4006VH364000.011010101.66570Q4006VH3CheckOrder
Q4006VH464000.013535351.66570Q4006VH4CheckOrder
Q6006DH366000.011010101.66570Q6006DH3CheckOrder
Q6006DH466000.013535351.66570Q6006DH4CheckOrder
Q6006L4TP66000.052525251.68070Q6006L4TPCheckOrder
Q6006L5TP66000.055050501.68070Q6006L5TPCheckOrder
Q6006LH3TP66000.011010101.68070Q6006LH3TPCheckOrder
Q6006LH4TP66000.013535351.68570Q6006LH4TPCheckOrder
Q6006N466000.052525251.68070Q6006N4CheckOrder
Q6006N566000.055050501.68070Q6006N5CheckOrder
Q6006NH466000.013535351.68570Q6006NH4CheckOrder
Q6006R4TP66000.052525251.68070Q6006R4TPCheckOrder
Q6006R5TP66000.055050501.68070Q6006R5TPCheckOrder
Q6006RH3TP66000.011010101.68070Q6006RH3TPCheckOrder
Q6006RH4TP66000.013535351.68570Q6006RH4TPCheckOrder
Q6006VH366000.011010101.66570Q6006VH3CheckOrder
Q6006VH466000.013535351.66570Q6006VH4CheckOrder
Q8006DH468000.013535351.66570Q8006DH4CheckOrder
Q8006L5TP68000.055050501.68070Q8006L5TPCheckOrder
Q8006LH4TP68000.013535351.68570Q8006LH4TPCheckOrder
Q8006N568000.055050501.68070Q8006N5CheckOrder
Q8006NH468000.013535351.68570Q8006NH4CheckOrder
Q8006R5TP68000.055050501.68070Q8006R5TPCheckOrder
Q8006RH4TP68000.013535351.68570Q8006RH4TPCheckOrder
Q8006VH468000.013535351.66570Q8006VH4CheckOrder
QK006DH4610000.023535351.66570QK006DH4CheckOrder
QK006L5TP610000.055050501.68070QK006L5TPCheckOrder
QK006LH4TP610000.023535351.68570QK006LH4TPCheckOrder
QK006N5610000.055050501.68070QK006N5CheckOrder
QK006NH4610000.023535351.68570QK006NH4CheckOrder
QK006R5TP610000.055050501.68070QK006R5TPCheckOrder
QK006RH4TP610000.023535351.68570QK006RH4TPCheckOrder
QK006VH4610000.023535351.66570QK006VH4CheckOrder
L2006D5
Obsolete: 2011 -12-31
Replaced By: L4006D5
62000.020.555551.66070
L2006D6
Obsolete: 2011 -12-31
Replaced By: L4006D6
62000.020.5555101.66070
L2006D8
Obsolete: 2011 -12-31
Replaced By: L4006D8
62000.020.5101010201.66070
L2006L5
Obsolete: 2011 -12-31
Replaced By: L4006L5
62000.020.555551.66070
L2006L6
Obsolete: 2011 -12-31
Replaced By: L4006L6
62000.020.5555101.66070
L2006L8
Obsolete: 2011 -12-31
Replaced By: L4006L8
62000.020.5101010201.66070
L2006V5
Obsolete: 2011 -12-31
Replaced By: L4006V5
62000.020.555551.66070
L2006V6
Obsolete: 2011 -12-31
Replaced By: L4006V6
62000.020.5555101.66070
L2006V8
Obsolete: 2011 -12-31
Replaced By: L4006V8
62000.020.5101010201.66070
L4006L5
Obsolete: 2016 -03-31
Replaced By: L4006L5TP
64000.020.555551.66070
L4006L6
Obsolete: 2016 -03-31
Replaced By: L4006L6TP
64000.020.5555101.66070
L4006L8
Obsolete: 2016 -03-31
Replaced By: L4006L8TP
64000.020.5101010201.66070
L6006L5
Obsolete: 2016 -03-31
Replaced By: L6006L5TP
66000.020.555551.66070
L6006L6
Obsolete: 2016 -03-31
Replaced By: L6006L6TP
66000.020.5555101.66070
L6006L8
Obsolete: 2016 -03-31
Replaced By: L6006L8TP
66000.020.5101010201.66070
L6006R5
Obsolete: 2016 -03-31
Replaced By: L6006R5TP
66000.020.555551.66070
L6006R6
Obsolete: 2016 -03-31
Replaced By: L6006R6TP
66000.020.5555101.66070
Q2006DH3
Obsolete: 2011 -12-31
Replaced By: Q4006DH3
62000.011010101.66570
Q2006DH4
Obsolete: 2011 -12-31
Replaced By: Q4006DH4
62000.013535351.66570
Q2006F41
Obsolete: 2007 -12-10
Replaced By: Q4006R4
62000.052525251.68070
Q2006L4
Obsolete: 2011 -12-31
Replaced By: Q4006L4
62000.052525251.68070
Q2006LH4
Obsolete: 2011 -12-31
Replaced By: Q4006LH4
62000.013535351.68570
Q2006N4
Obsolete: 2011 -12-31
Replaced By: Q4006N4
62000.052525251.68070
Q2006NH4
Obsolete: 2011 -12-31
Replaced By: Q4006NH4
62000.013535351.68570Order
Q2006R4
Obsolete: 2011 -12-31
Replaced By: Q4006R4
62000.052525251.68070
Q2006RH4
Obsolete: 2011 -12-31
Replaced By: Q4006RH4
62000.013535351.68570Order
Q2006VH3
Obsolete: 2011 -12-31
Replaced By: Q4006VH3
62000.011010101.66570
Q2006VH4
Obsolete: 2011 -12-31
Replaced By: Q4006VH4
62000.013535351.66570
Q4006F41
Obsolete: 2007 -12-10
Replaced By: Q4006R4
64000.052525251.68070
Q4006L4
Obsolete: 2016 -03-31
Replaced By: Q4006L4TP
64000.052525251.68070
Q4006LH4
Obsolete: 2016 -03-31
Replaced By: Q4006LH4TP
64000.013535351.68570
Q4006R4
Obsolete: 2016 -03-31
Replaced By: Q4006R4TP
64000.052525251.68070
Q4006R5
Obsolete: 2016 -03-31
Replaced By: Q4006R5TP
64000.055050501.68070
Q4006RH3
Obsolete: 2016 -03-31
Replaced By: Q4006RH3TP
64000.011010101.68070
Q4006RH4
Obsolete: 2016 -03-31
Replaced By: Q4006RH4TP
64000.013535351.68570
Q6006F51
Obsolete: 2007 -12-10
66000.055050501.68070
Q6006L4
Obsolete: 2016 -03-31
Replaced By: Q6006L4TP
66000.052525251.68070
Q6006L5
Obsolete: 2016 -03-31
Replaced By: Q6006L5TP
66000.055050501.68070
Q6006LH3
Obsolete: 2016 -03-31
Replaced By: Q6006LH3TP
66000.011010101.68070
Q6006LH4
Obsolete: 2016 -03-31
Replaced By: Q6006LH4TP
66000.013535351.68570
Q6006R4
Obsolete: 2016 -03-31
Replaced By: Q6006R4TP
66000.052525251.68070
Q6006R5
Obsolete: 2016 -03-31
Replaced By: Q6006R5TP
66000.055050501.68070
Q6006RH3
Obsolete: 2016 -03-31
Replaced By: Q6006RH3TP
66000.011010101.68070
Q6006RH4
Obsolete: 2016 -03-31
Replaced By: Q6006RH4TP
66000.013535351.68570
Q8006L5
Obsolete: 2016 -03-31
Replaced By: Q8006L5TP
68000.055050501.68070Check
Q8006LH4
Obsolete: 2016 -03-31
Replaced By: Q8006LH4TP
68000.013535351.68570
Q8006R5
Obsolete: 2016 -03-31
Replaced By: Q8006R5TP
68000.055050501.68070
Q8006RH4
Obsolete: 2016 -03-31
Replaced By: Q8006RH4TP
68000.013535351.68570
QK006L5
Obsolete: 2016 -03-31
Replaced By: QK006L5TP
610000.055050501.68070
QK006LH4
Obsolete: 2016 -03-31
Replaced By: QK006LH4TP
610000.023535351.68570
QK006R5
Obsolete: 2016 -03-31
Replaced By: QK006R5TP
610000.055050501.68070
QK006RH4
Obsolete: 2016 -03-31
Replaced By: QK006RH4TP
610000.023535351.68570
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
L2006D5RP Sen Triac 200V 6A 5-5-5-5 mA TO252 RoHS No 01/01/1996 PbFree No No
L2006D5TP Sen Triac 200V 6A 5-5-5-5 mA TO252 RoHS No 01/01/1996 PbFree No No
L2006D6TP Sen Triac 200V 6A 5-5-5-10 mA TO252 RoHS No 01/01/1996 PbFree No No
L2006D6RP Sen Triac 200V 6A 5-5-5-10 mA TO252 RoHS No 01/01/1996 PbFree No No
L2006D8RP Sen Triac 200V 6A 10-10-10-20 mA TO252 RoHS No 01/01/1996 PbFree No No
L2006D8TP Sen Triac 200V 6A 10-10-10-20 mA TO252 RoHS No 01/01/1996 PbFree No No
L2006L5 Sen Triac 200V 6A 5-5-5-5 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L2006L6 Sen Triac 200V 6A 5-5-5-10 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L2006L8 SenTriac 200V 6A 10-10-10-20mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L2006V5TP Sen Triac 200V 6A 5-5-5-5 mA TO251 RoHS No 01/01/1996 PbFree No No
L2006V6TP Sen Triac 200V 6A 5-5-5-10 mA TO251 RoHS No 01/01/1996 PbFree No No
L2006V8TP Sen Triac 200V 6A 10-10-10-20 mA TO251 RoHS No 01/01/1996 PbFree No No
L4006D5TP Sen Triac 400V 6A 5-5-5-5 mA TO252 RoHS No 01/01/1996 PbFree No No
L4006D5RP Sen Triac 400V 6A 5-5-5-5 mA TO252 RoHS No 01/01/1996 PbFree No No
L4006D6TP Sen Triac 400V 6A 5-5-5-10 mA TO252 RoHS No 01/01/1996 PbFree No No
L4006D6RP Sen Triac 400V 6A 5-5-5-10 mA TO252 RoHS No 01/01/1996 PbFree No No
L4006D8RP Sen Triac 400V 6A 10-10-10-20 mA TO252 RoHS No 01/01/1996 PbFree No No
L4006D8TP Sen Triac 400V 6A 10-10-10-20 mA TO252 RoHS No 01/01/1996 PbFree No No
L4006L5 Sen Triac 400V 6A 5-5-5-5 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L4006L6 Sen Triac 400V 6A 5-5-5-10 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L4006L6TP Sen Triac 400V 6A 5-5-5-10 mA TO220 Iso RoHS No 02/10/2019 PbFree No 02/10/2019 CoC_RoHS9_L4006L6TP Yes
02/10/2019
IPC_L4006L6TP
L4006L8 SenTriac 400V 6A 10-10-10-20mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L4006V5TP Sen Triac 400V 6A 5-5-5-5 mA TO251 RoHS No 01/01/1996 PbFree No No
L4006V6TP Sen Triac 400V 6A 5-5-5-10 mA TO251 RoHS No 01/01/1996 PbFree No No
L4006V8TP Sen Triac 400V 6A 10-10-10-20 mA TO251 RoHS No 01/01/1996 PbFree No No
L6006D5TP Sen Triac 600V 6A 5-5-5-5 mA TO252 RoHS No 01/01/1996 PbFree No No
L6006D5RP Sen Triac 600V 6A 5-5-5-5 mA TO252 RoHS No 01/01/1996 PbFree No No
L6006D6TP Sen Triac 600V 6A 5-5-5-10 mA TO252 RoHS No 01/01/1996 PbFree No No
L6006D6RP Sen Triac 600V 6A 5-5-5-10 mA TO252 RoHS No 01/01/1996 PbFree No No
L6006D8TP Sen Triac 600V 6A 10-10-10-20 mA TO252 RoHS No 01/01/1996 PbFree No No
L6006D8RP Sen Triac 600V 6A 10-10-10-20 mA TO252 RoHS No 01/01/1996 PbFree No No
L6006L5 Sen Triac 600V 6A 5-5-5-5 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L6006L5TP Sen Triac 600V 6A 5-5-5-5 mA TO220 Iso RoHS No 07/19/2018 PbFree No 07/19/2018 CoC_RoHS9_L6006L5TP REACH201_Declaration_with_Pb_L6006L5TP Yes
07/19/2018
Contains
L6006L6 Sen Triac 600V 6A 5-5-5-10 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L6006L8 SenTriac 600V 6A 10-10-10-20mA TO220 Iso RoHS No 01/01/1996 PbFree No No
L6006R5 Sen Triac 600V 6A 5-5-5-5 mA TO220 RoHS No 01/01/1996 PbFree No 07/18/2012 No
07/18/2012
L6005R5 RoHS No 01/01/1996 PbFree No 07/18/2012 No
07/18/2012
L6006R6 Sen Triac 600V 6A 5-5-5-10 mA TO220 RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
L6006V5TP Sen Triac 600V 6A 5-5-5-5 mA TO251 RoHS No 01/01/1996 PbFree No No
L6006V6TP Sen Triac 600V 6A 5-5-5-10 mA TO251 RoHS No 01/01/1996 PbFree No No
L6006V8TP Sen Triac 600V 6A 10-10-10-20 mA TO251 RoHS No 01/01/1996 PbFree No No
Q2006DH3TP Altnstr 200V 6A 10-10-10 mA TO252 RoHS No 01/01/1996 PbFree No No
Q2006DH3RP Altnstr 200V 6A 10-10-10 mA TO252 RoHS No 01/01/1996 PbFree No No
Q2006DH4RP Altnstr 200V 6A 35-35-35 mA TO252 RoHS No 01/01/1996 PbFree No No
Q2006DH4TP Altnstr 200V 6A 35-35-35 mA TO252 RoHS No 01/01/1996 PbFree No No
Q2006L4 TRIAC 200V 6A 25-25-25 MA TO220 ISO RoHS No 01/01/1996 PbFree No No
Q2006LH4 Altnstr 200V 6A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
Q2006N4TP Triac 200V 6A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No No
Q2006N4RP Triac 200V 6A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No No
Q2006NH4RP Altnstr 200V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
Q2006NH4TP Altnstr 200V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
Q2006R4 Triac 200V 6A 25,25,25 mA TO220 RoHS No 01/01/1996 PbFree No No
Q2006RH4 Altnstr 200V 6A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No No
Q2006VH3TP Altnstr 200V 6A 10-10-10 mA TO251 RoHS No 01/01/1996 PbFree No No
Q2006VH4TP Altnstr 200V 6A 35-35-35 mA TO251 RoHS No 01/01/1996 PbFree No No
Q4006DH3RP Altnstr 400V 6A 10-10-10 mA TO252 RoHS No 01/01/1996 PbFree No No
Q4006DH3TP pdtnstr 400V 6A 10-10-10 mA TO252 RoHS No 01/01/1996 PbFree No No
Q4006DH4RP Altnstr 400V 6A 35-35-35 mA TO252 RoHS No 01/01/1996 PbFree No No
Q4006DH4TP Altnstr 400V 6A 35-35-35 mA TO252 RoHS No 01/01/1996 PbFree No No
Q4006L4 Triac 400V 6A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
Q4006L4TP Triac 400V 6A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/25/2012 No
07/25/2012
Q4006LH4 Altnstr 400V 6A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
Q4006N4RP Triac 400V 6A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No No
Q4006N4TP Triac 400V 6A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No No
Q4006N5RP Triac 400V 6A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No 07/25/2012 No
07/25/2012
Q4006N5TP Triac 400V 6A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No 07/25/2012 No
07/25/2012
Q4006NH4RP Altnstr 400V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
Q4006NH4TP Altnstr 400V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
Q4006R4 Triac 400V 6A 25,25,25 mA TO220 RoHS No 01/01/1996 PbFree No No
Q4006R4TP Triac 400V 6A 25,25,25 mA TO220 RoHS No 01/01/1996 PbFree No 11/30/2020 CoC_RoHS9_Q4006R4TP No
11/30/2020
Q4006R5 Triac 400V 6A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No 07/25/2012 No
07/25/2012
Q4006RH3 Altnstr 400V 6A 10-10-10 mA TO220 RoHS No 01/01/1996 PbFree No 07/25/2012 No
07/25/2012
Q4006RH3TP Altnstr 400V 6A 10-10-10 mA TO220 RoHS No 01/01/1996 PbFree No 07/25/2012 No
07/25/2012
Q4006RH4 Altnstr 400V 6A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No No
Q4006VH3TP Altnstr 400V 6A 10-10-10 mA TO251 RoHS No 01/01/1996 PbFree No No
Q4006VH4TP Altnstr 400V 6A 35-35-35 mA TO251 RoHS No 01/01/1996 PbFree No No
Q6006DH3RP Altnstr 600V 6A 10-10-10 mA TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6006DH3RP REACH219_Declaration_(Contain)_Q6006DH3RP No
Contains
Q6006DH3TP Altnstr 600V 6A 10-10-10 mA TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6006DH3TP REACH219_Declaration_(Contain)_Q6006DH3TP No
Contains
Q6006DH4TP Altnstr 600V 6A 35-35-35 mA TO252 RoHS No 01/01/1996 PbFree No No
Q6006DH4RP Altnstr 600V 6A 35-35-35 mA TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6006DH4RP REACH_SVHC Declaration (Contain)_Q6006DH4RP No
Contains IPC_Q6008DH4TP_Q6006DH4RP
Q6006L4 Triac 600V 6A 25-25-25 mA TO220 Iso RoHS No 01/01/1996 PbFree No 07/24/2012 No
07/24/2012
Q6006L5 Triac 600V 6A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
Q6006L5TP Triac 600V 6A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
Q6006LH3 Altenstr 600v 6A 10-10-10mA TO220 Iso RoHS No 03/18/2015 PbFree No 06/15/2015 Yes
09/21/2009
Q6006LH3TP Altenstr 600v 6A 10-10-10mA TO220 Iso RoHS No 03/18/2015 PbFree No 06/15/2015 Yes
09/21/2009
Q6006LH4 Altnstr 600V 6A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
Q6006LH4TP ALTNSTR 600V 6A 35,35,35 MA TO220 ISO RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6006LH4TP REACH191_Declaration_with_Pb_Q6006LH4TP No
Contains
Q6006N4TP Triac 600V 6A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No 07/24/2012 No
07/24/2012
Q6006N4RP Triac 600V 6A 25,25,25 mA TO263 RoHS No 01/01/1996 PbFree No 07/24/2012 No
07/24/2012
Q6006N5RP Triac 600V 6A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q6006N5RP REACH209_Declaration_Contain-_Q6006N5RP No
Contains
Q6006N5TP Triac 600V 6A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No No
Q6006NH4TP Altnstr 600V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
Q6006NH4RP Altnstr 600V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No REACH191_Declaration_with_Pb_Q6006NH4RP No
Contains
Q6006R4 Triac 600V 6A 25,25,25 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 No
07/24/2012
Q6006R5 Triac 600V 6A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No No
Q6005R5 RoHS No 01/01/1996 PbFree No No
Q6006RH3 Altnstr 600V 6A 10-10-10 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 No
07/24/2012
Q6006RH3TP Altnstr 600V 6A 10-10-10 mA TO220 RoHS No 01/01/1996 PbFree No 07/24/2012 No
07/24/2012
Q6006RH4 Altnstr 600V 6A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No No
Q6006VH3TP Altnstr 600V 6A 10-10-10 mA TO251 RoHS No 01/01/1996 PbFree No No
Q6006VH4TP Altnstr 600V 6A 35-35-35 mA TO251 RoHS No 01/01/1996 PbFree No No
Q8006DH4TP Altnstr 800V 6A 35-35-35 mA TO252 RoHS No 01/01/1996 PbFree No No
Q8006DH4RP Altnstr 800V 6A 35-35-35 mA TO252 RoHS No 01/01/1996 PbFree No No
Q8006LH4 Altnstr 800V 6A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
Q8006LH4TP Altnstr 800V 6A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No REACH_SVHC Declaration (Contain)_Q8006LH4TP.pdf No
Contains
Q8006N5RP Triac 800V 6A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No No
Q8006N5TP Triac 800V 6A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No No
Q8006NH4RP Altnstr 800V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
Q8006NH4TP Altnstr 800V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
Q8006R5 Triac 800V 6A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No No
Q8006RH4 Altnstr 800V 6A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No No
Q8006RH4TP Altnstr 800V 6A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q8006RH4TP REACH197_Declaration_with_Pb_Q8006RH4TP No
Contains IPC_Q8006RH4TP
Q8006VH4TP Altnstr 800V 6A 35-35-35 mA TO251 RoHS No 01/01/1996 PbFree No No
QK006DH4RP Altnstr 1000V 6A 35 35 35 mA TO252 RoHS No 01/01/1996 PbFree No No
QK006DH4TP Altnstr 1000V 6A 35 35 35 mA TO252 RoHS No 01/01/1996 PbFree No No
QK006L5 Triac 1000V 6A 50-50-50 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
QK006LH4 Altnstr 1000V 6A 35-35-35 mA TO220 Iso RoHS No 01/01/1996 PbFree No No
QK006N5TP Triac 1000V 6A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No No
QK006N5RP Triac 1000V 6A 50,50,50 mA TO263 RoHS No 01/01/1996 PbFree No No
QK006NH4TP Altnstr 1000V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
QK006NH4RP Altnstr 1000V 6A 35-35-35 mA TO263 RoHS No 01/01/1996 PbFree No No
QK006R5 Triac 1000V 6A 50,50,50 mA TO220 RoHS No 01/01/1996 PbFree No No
QK006RH4 Altnstr 1000V 6A 35-35-35 mA TO220 RoHS No 01/01/1996 PbFree No No
QK006VH4TP Altnstr 1000V 6A 35-35-35 mA TO251 RoHS No 01/01/1996 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Discrete Thyristors Lxx06xx/Qxx06xx/Qxx06xHx Series Datasheet