Lxx04xx/Qxx04xx Series - Lxx04xx/Qxx04xx Series - 4 Amp Sensitive & Standard Triacs

Thyristor Lxx04xx Qxx04xx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

4 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Features & Benefits:

  • RoHS Compliant
  • Glass – passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 55 A
  • Electrically isolated “L-Package” is UL recognized for 2500Vrms
  • Solid-state switching eliminates arcing or contact bounce that create voltage transients
  • No contacts to wear out from reaction of switching events
  • Restricted (or limited) RFI generation, depending on activation point of sine wave
  • Requires only a small gate activation pulse in each half-cycle

Applications:

Typical applications are AC solid-state switches, power tools, home/brown goods and white goods appliances.

Sensitive gate Triacs can be directly driven by microprocessor or popular opto-ouplers/isolators.

Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IDRM@
VDRM
110°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
L4004D344000.0050.233331.64050L4004D3CheckOrder
L4004D544000.0050.255551.64050L4004D5CheckOrder
L4004D644000.0050.2555101.64050L4004D6CheckOrder
L4004D844000.0050.2101010201.64050L4004D8CheckOrder
L4004L3TP44000.0050.233331.64050L4004L3TPCheckOrder
L4004L5TP44000.0050.255551.64050L4004L5TPCheckOrder
L4004L6TP44000.0050.2555101.64050L4004L6TPCheckOrder
L4004L8TP44000.0050.2101010201.64050L4004L8TPCheckOrder
L4004R3TP44000.0050.233331.64050L4004R3TPCheckOrder
L4004R5TP44000.0050.255551.64050L4004R5TPCheckOrder
L4004R6TP44000.0050.2555101.64050L4004R6TPCheckOrder
L4004R8TP44000.0050.2101010201.64050L4004R8TPCheckOrder
L4004V344000.0050.233331.64050L4004V3CheckOrder
L4004V544000.0050.255551.64050L4004V5CheckOrder
L4004V644000.0050.2555101.64050L4004V6CheckOrder
L4004V844000.0050.2101010201.64050L4004V8CheckOrder
L6004D346000.0050.233331.64050L6004D3CheckOrder
L6004D546000.0050.255551.64050L6004D5CheckOrder
L6004D646000.0050.2555101.64050L6004D6CheckOrder
L6004D846000.0050.2101010201.64050L6004D8CheckOrder
L6004L3TP46000.0050.233331.64050L6004L3TPCheckOrder
L6004L5TP46000.0050.255551.64050L6004L5TPCheckOrder
L6004L6TP46000.0050.2555101.64050L6004L6TPCheckOrder
L6004L8TP46000.0050.2101010201.64050L6004L8TPCheckOrder
L6004R3TP46000.0050.233331.64050L6004R3TPCheckOrder
L6004R5TP46000.0050.255551.64050L6004R5TPCheckOrder
L6004R6TP46000.0050.2555101.64050L6004R6TPCheckOrder
L6004R8TP46000.0050.2101010201.64050L6004R8TPCheckOrder
L6004V346000.0050.233331.64050L6004V3CheckOrder
L6004V546000.0050.255551.64050L6004V5CheckOrder
L6004V646000.0050.2555101.64050L6004V6CheckOrder
L6004V846000.0050.2101010201.64050L6004V8CheckOrder
Q4004D344000.011010101.65550Q4004D3CheckOrder
Q4004D444000.012525251.65550Q4004D4CheckOrder
Q4004L3TP44000.011010101.65550Q4004L3TPCheckOrder
Q4004L4TP44000.012525251.65550Q4004L4TPCheckOrder
Q4004R3TP44000.011010101.65550Q4004R3TPCheckOrder
Q4004R4TP44000.012525251.65550Q4004R4TPCheckOrder
Q4004V344000.011010101.65550Q4004V3CheckOrder
Q4004V444000.012525251.65550Q4004V4CheckOrder
Q6004D346000.011010101.65550Q6004D3CheckOrder
Q6004D446000.012525251.65550Q6004D4CheckOrder
Q6004L3TP46000.011010101.65550Q6004L3TPCheckOrder
Q6004L4TP46000.012525251.65550Q6004L4TPCheckOrder
Q6004R3TP46000.011010101.65550Q6004R3TPCheckOrder
Q6004R4TP46000.012525251.65550Q6004R4TPCheckOrder
Q6004V346000.011010101.65550Q6004V3CheckOrder
Q6004V446000.012525251.65550Q6004V4CheckOrder
Q8004D448000.012525251.65550Q8004D4CheckOrder
Q8004L4TP48000.012525251.65550Q8004L4TPCheckOrder
Q8004R4TP48000.012525251.65550Q8004R4TPCheckOrder
Q8004V448000.012525251.65550Q8004V4CheckOrder
QK004D4410000.012525251.65550QK004D4CheckOrder
QK004L4TP410000.012525251.65550QK004L4TPCheckOrder
QK004R4TP410000.012525251.65550QK004R4TPCheckOrder
QK004V4410000.012525251.65550QK004V4CheckOrder
SJ6032R326000.01401.6380150SJ6032RCheckOrder
L2004D3
Obsolete: 2011 -12-31
Replaced By: L4004D3
42000.010.233331.64050
L2004D5
Obsolete: 2011 -12-31
Replaced By: L4004D5
42000.010.255551.64050
L2004D6
Obsolete: 2011 -12-31
Replaced By: L4004D6
42000.010.2555101.64050
L2004D8
Obsolete: 2011 -12-31
Replaced By: L4004D8
42000.010.2101010201.64050
L2004L3
Obsolete: 2011 -12-31
Replaced By: L4004L3
42000.010.233331.64050
L2004L3TP
Obsolete: 2011 -12-31
Replaced By: L4004L3
42000.010.233331.64050
L2004L5
Obsolete: 2011 -12-31
Replaced By: L4004L5
42000.010.255551.64050
L2004L6
Obsolete: 2011 -12-31
Replaced By: L4004L6
42000.010.2555101.64050
L2004L8
Obsolete: 2011 -12-31
Replaced By: L4004L8
42000.010.2101010201.64050
L2004V3
Obsolete: 2011 -12-31
Replaced By: L4004V3
42000.010.233331.64050
L2004V5
Obsolete: 2011 -12-31
Replaced By: L4004V5
42000.010.255551.64050
L2004V6
Obsolete: 2011 -12-31
Replaced By: L4004V6
42000.010.2555101.64050
L2004V8
Obsolete: 2011 -12-31
Replaced By: L4004V8
42000.010.2101010201.64050
L4004L3
Obsolete: 2016 -03-31
Replaced By: L4004L3TP
44000.0050.233331.64050
L4004L5
Obsolete: 2016 -03-31
Replaced By: L4004L5TP
44000.0050.255551.64050
L4004L6
Obsolete: 2016 -03-31
Replaced By: L4004L6TP
44000.0050.2555101.64050
L4004L8
Obsolete: 2016 -03-31
Replaced By: L4004L8TP
44000.0050.2101010201.64050
L4004R3
Obsolete: 2016 -03-31
Replaced By: L4004R3TP
44000.0050.233331.64050
L4004R5
Obsolete: 2016 -03-31
Replaced By: L4004R5TP
44000.0050.255551.64050
L4004R6
Obsolete: 2016 -03-31
Replaced By: L4004R6TP
44000.0050.2555101.64050
L4004R8
Obsolete: 2016 -03-31
Replaced By: L4004R8TP
44000.0050.2101010201.64050
L6004L3
Obsolete: 2016 -06-01
Replaced By: L6004L3TP
46000.0050.233331.64050
L6004L5
Obsolete: 2016 -03-31
Replaced By: L6004L5TP
46000.0050.255551.64050
L6004L6
Obsolete: 2016 -03-31
Replaced By: L6004L6TP
46000.0050.2555101.64050
L6004L8
Obsolete: 2016 -03-31
Replaced By: L6004L8TP
46000.0050.2101010201.64050
L6004R3
Obsolete: 2016 -03-31
Replaced By: L6004R3TP
46000.0050.233331.64050
L6004R5
Obsolete: 2016 -03-31
Replaced By: L6004R5TP
46000.0050.255551.64050
L6004R6
Obsolete: 2016 -03-31
Replaced By: L6004R6TP
46000.0050.2555101.64050
L6004R8
Obsolete: 2016 -03-31
Replaced By: L6004R8TP
46000.0050.2101010201.64050
Q2004D3
Obsolete: 2011 -12-31
Replaced By: Q4004D3
42000.051010101.65550
Q2004D4
Obsolete: 2011 -12-31
Replaced By: Q4004D4
42000.052525251.65550
Q2004F31
Obsolete: 2007 -12-10
Replaced By: Q4004L3 Q4004V3
42000.051010101.65550
Q2004F41
Obsolete: 2007 -12-10
Replaced By: Q4004L3 Q4004V3
42000.052525251.65550
Q2004L3
Obsolete: 2011 -12-31
Replaced By: Q4004L3
42000.051010101.65550
Q2004L4
Obsolete: 2011 -12-31
Replaced By: Q4004L4
42000.052525251.65550
Q2004V3
Obsolete: 2011 -12-31
Replaced By: Q4004V3
42000.051010101.65550
Q2004V4
Obsolete: 2011 -12-31
Replaced By: Q4004V4
42000.052525251.65550
Q4004F31
Obsolete: 2007 -12-10
Replaced By: Q4004L3 Q4004V3
44000.051010101.65550
Q4004F41
Obsolete: 2007 -12-10
Replaced By: Q4004L4 Q4004V4
44000.052525251.65550
Q4004L3
Obsolete: 2016 -06-01
Replaced By: Q4004L3TP
44000.011010101.65550
Q4004L4
Obsolete: 2016 -03-31
Replaced By: Q4004L4TP
44000.012525251.65550
Q4004R3
Obsolete: 2016 -03-31
Replaced By: Q4004R3TP
44000.011010101.65550
Q4004R4
Obsolete: 2016 -03-31
Replaced By: Q4004R4TP
44000.012525251.65550
Q6004F31
Obsolete: 2007 -12-10
Replaced By: Q6004L3 Q6004V3
46000.051010101.65550
Q6004F41
Obsolete: 2007 -12-10
46000.052525251.65550
Q6004L3
Obsolete: 2016 -03-31
Replaced By: Q6004L3TP
46000.011010101.65550
Q6004L4
Obsolete: 2016 -06-01
Replaced By: Q6004L4TP
46000.012525251.65550
Q6004R3
Obsolete: 2016 -03-31
Replaced By: Q6004R3TP
46000.011010101.65550
Q6004R4
Obsolete: 2016 -03-31
Replaced By: Q6004R4TP
46000.012525251.65550
Q8004L4
Obsolete: 2016 -03-31
Replaced By: Q8004L4TP
48000.012525251.65550
Q8004R4
Obsolete: 2016 -03-31
Replaced By: Q8004R4TP
48000.012525251.65550
QK004L4
Obsolete: 2016 -03-31
Replaced By: QK004L4TP
410000.012525251.65550
QK004R4
Obsolete: 2016 -03-31
Replaced By: QK004R4TP
410000.012525251.65550
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
L2004D3RP Sen Triac 200V 4A 3-3-3-3 mA TO252 RoHS No 09/01/2004 PbFree No No
L2004D3TP Sen Triac 200V 4A 3-3-3-3 mA TO252 RoHS No 09/01/2004 PbFree No No
L2004D5RP Sen Triac 200V 4A 5-5-5-5 mA TO252 RoHS No 09/01/2004 PbFree No No
L2004D5TP Sen Triac 200V 4A 5-5-5-5 mA TO252 RoHS No 09/01/2004 PbFree No No
L2004D6RP Sen Triac 200V 4A 5-5-5-10 mA TO252 RoHS No 09/01/2004 PbFree No No
L2004D6TP Sen Triac 200V 4A 5-5-5-10 mA TO252 RoHS No 09/01/2004 PbFree No No
L2004D8RP Sen Triac 200V 4A 10-10-10-20 mA TO252 RoHS No 09/01/2004 PbFree No No
L2004D8TP Sen Triac 200V 4A 10-10-10-20 mA TO252 RoHS No 09/01/2004 PbFree No No
L2004L3 Sen Triac 200V 4A 3-3-3-3 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L2004L3TP Sen Triac 200V 4A 3-3-3-3 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L2004L5 Sen Triac 200V 4A 5-5-5-5 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L2004L6 Sen Triac 200V 4A 5-5-5-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L2004L8 SenTriac 200V 4A 10-10-10-20mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L2004V3TP Sen Triac 200V 4A 3-3-3-3 mA TO251 RoHS No 09/01/2004 PbFree No No
L2004V5TP Sen Triac 200V 4A 5-5-5-5 mA TO251 RoHS No 09/01/2004 PbFree No No
L2004V6TP Sen Triac 200V 4A 5-5-5-10 mA TO251 RoHS No 09/01/2004 PbFree No No
L2004V8TP Sen Triac 200V 4A 10-10-10-20 mA TO251 RoHS No 09/01/2004 PbFree No No
L4004D3RP Sen Triac 400V 4A 3-3-3-3 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_L4004D3RP REACH181_Declaration_L4004D3RP Yes
Does not Contain
L4004D3TP Sen Triac 400V 4A 3-3-3-3 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L4004D5RP Sen Triac 400V 4A 5-5-5-5 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L4004D5TP Sen Triac 400V 4A 5-5-5-5 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L4004D6RP Sen Triac 400V 4A 5-5-5-10 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L4004D6TP Sen Triac 400V 4A 5-5-5-10 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L4004D8RP Sen Triac 400V 4A 10-10-10-20 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L4004D8TP Sen Triac 400V 4A 10-10-10-20 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L4004L3 Sen Triac 400V 4A 3-3-3-3 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L4004L3TP Sen Triac 400V 4A 3-3-3-3 mA TO220 Iso RoHS No 09/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
L4004L5 Sen Triac 400V 4A 5-5-5-5 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L4004L5TP Sen Triac 400V 4A 5-5-5-5 mA TO220 Iso RoHS No 09/01/2004 PbFree No 08/27/2019 CoC_RoHS9_L4004L5TP REACH219_Declaration_(Contain)_L4004L5TP Yes
08/27/2019
Contains
L4004L6 Sen Triac 400V 4A 5-5-5-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L4004L8 SenTriac 400V 4A 10-10-10-20mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L4004R3 Triac 400V 4A 3-3-3-3 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/18/2012 No
07/18/2012
L4004R5 Triac 400V 4A 5-5-5-5 TO220 NonIso RoHS No 09/01/2004 PbFree No 02/27/2012 No
02/27/2012
L4004R6 Triac 400V 4A 5-5-5-10 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/18/2012 No
07/18/2012
L4004R8 Triac 400V 4A 10-10-10-20 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/18/2012 No
07/18/2012
L4004V3TP Sen Triac 400V 4A 3-3-3-3 mA TO251 RoHS No 09/01/2004 PbFree No CoC_RoHS9_L4004V3TP Yes
L4004V5TP Sen Triac 400V 4A 5-5-5-5 mA TO251 RoHS No 09/01/2004 PbFree No Yes
L4004V6TP Sen Triac 400V 4A 5-5-5-10 mA TO251 RoHS No 09/01/2004 PbFree No Yes
L4004V8TP Sen Triac 400V 4A 10-10-10-20 mA TO251 RoHS No 09/01/2004 PbFree No Yes
L6004D3TP Sen Triac 600V 4A 3-3-3-3 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L6004D3RP Sen Triac 600V 4A 3-3-3-3 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L6004D5RP Sen Triac 600V 4A 5-5-5-5 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_L6004D5RP REACH197_Declaration_with_Pb_L6004D5RP Yes
Contains
L6004D5TP Sen Triac 600V 4A 5-5-5-5 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_L6004D5TP REACH211_Declaration_Contain-_L6004D5TP Yes
Contains IPC_L6004D5TP
L6004D6RP Sen Triac 600V 4A 5-5-5-10 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L6004D6TP Sen Triac 600V 4A 5-5-5-10 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L6004D8RP Sen Triac 600V 4A 10-10-10-20 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L6004D8TP Sen Triac 600V 4A 10-10-10-20 mA TO252 RoHS No 09/01/2004 PbFree No Yes
L6004L3 Sen Triac 600V 4A 3-3-3-3 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L6004L356 Sen Triac 600V 4A 3-3-3-3 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L6004L3TP Sen Triac 600V 4A 3-3-3-3 mA TO220 Iso RoHS No 09/01/2004 PbFree No Yes
L6004L5 Sen Triac 600V 4A 5-5-5-5 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L6004L6 Sen Triac 600V 4A 5-5-5-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L6004L6TP Sen Triac 600V 4A 5-5-5-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No 09/24/2019 Yes
09/24/2019
L6004L8 SenTriac 600V 4A 10-10-10-20mA TO220 Iso RoHS No 09/01/2004 PbFree No No
L6004L8TP SenTriac 600V 4A 10-10-10-20mA TO220 Iso RoHS No 09/01/2004 PbFree No 09/20/2021 CoC_RoHS9_L6004L8TP REACH219_Declaration_(Contain)_L6004L8TP No
09/20/2021
Contains
L6004R3 Triac 600V 4A 3-3-3-3 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/18/2012 No
07/18/2012
L6004R5 Triac 600V 4A 5-5-5-5 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/10/2012 No
07/10/2012
L6004R6 Triac 600V 4A 5-5-5-10 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/18/2012 No
07/18/2012
L6004R8 Triac 600V 4A 10-10-10-20 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/18/2012 No
07/18/2012
L6004R8TP Triac 600V 4A 10-10-10-20 TO220 NonIso RoHS No 03/18/2015 PbFree No 06/15/2015 CoC_RoHS9_L6004R8TP REACH219_Declaration_(Contain)_L6004R8TP Yes
09/21/2009
Contains
L6004V3TP Sen Triac 600V 4A 3-3-3-3 mA TO251 RoHS No 09/01/2004 PbFree No CoC_RoHS9_L6004V3TP REACH209_Declaration_Contain-_L6004V3TP Yes
Contains
L6004V5TP Sen Triac 600V 4A 5-5-5-5 mA TO251 RoHS No 09/01/2004 PbFree No CoC_RoHS9_L6004V5TP REACH211_Declaration_(Contain)_L6004V5TP Yes
Contains
L6004V6TP Sen Triac 600V 4A 5-5-5-10 mA TO251 RoHS No 09/01/2004 PbFree No Yes
L6004V8TP Sen Triac 600V 4A 10-10-10-20 mA TO251 RoHS No 09/01/2004 PbFree No Yes
Q2004D3TP Triac 200V 4A 10,10,10 mA TO252 RoHS No 09/01/2004 PbFree No No
Q2004D3RP Triac 200V 4A 10,10,10 mA TO252 RoHS No 09/01/2004 PbFree No No
Q2004D4TP Triac 200V 4A 25,25,25 mA TO252 RoHS No 09/01/2004 PbFree No No
Q2004D4RP Triac 200V 4A 25,25,25 mA TO252 RoHS No 09/01/2004 PbFree No No
Q2004L3 Triac 200V 4A 10-10-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q2004L4 Triac 200V 4A 25-25-25 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q2004V3TP Triac 200V 4A 10,10,10 mA TO251 RoHS No 09/01/2004 PbFree No No
Q2004V4TP Triac 200V 4A 25,25,25 mA TO251 RoHS No 09/01/2004 PbFree No No
Q4004D3RP Triac 400V 4A 10,10,10 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_Q4004D3RP REACH219_Declaration_(Contain)_Q4004D3RP Yes
Contains IPC_Q4004D3RP
Q4004D3TP Triac 400V 4A 10 10 10 mA TO252 RoHS No 09/01/2004 PbFree No Yes
Q4004D4TP Triac 400V 4A 25 25 25 mA TO252 RoHS No 09/01/2004 PbFree No Yes
Q4004D4RP Triac 400V 4A 25 25 25 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_Q4004D4RP REACH209_Declaration_Contain-_Q4004D4RP Yes
Contains IPC_Q4004D4RP
Q4004L359 Triac 400V 4A 10-10-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q4004L3 Triac 400V 4A 10-10-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q4004L352 Triac 400V 4A 10-10-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q4004L356 Triac 400V 4A 10-10-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q4004L3TP Triac 400V 4A 10-10-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No CoC_RoHS9_Q4004L3TP REACH209_Declaration_Contain-_Q4004L3TP Yes
Contains IPC_Q4004L3TP
Q4004L4 Triac 400V 4A 25-25-25 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q4004R3 Triac 400V 4A 10, 10, 10 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/09/2012 No
07/09/2012
Q4004R4 Triac 400V 4A 25, 25, 25 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/25/2012 No
07/25/2012
Q4004R4TP Triac 400V 4A 25, 25, 25 TO220 NonIso RoHS No 09/01/2004 PbFree No 11/03/2020 CoC_RoHS9_Q4004R4TP REACH211_Declaration_Contain_Q4004R4TP Yes
11/03/2020
Contains
Q4004V3TP Triac 400V 4A 10 10 10 mA TO251 RoHS No 09/01/2004 PbFree No Yes
Q4004V4TP Triac 400V 4A 25 25 25 mA TO251 RoHS No 09/01/2004 PbFree No Yes
Q6004D3RP Triac 600V 4A 10 10 10 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_Q6004D3RP Yes
Q6004D3TP Triac 600V 4A 10 10 10 mA TO252 RoHS No 09/01/2004 PbFree No Yes
Q6004D4TP Triac 600V 4A 25 25 25 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_Q6004D4TP Yes
Q6004D4RP Triac 600V 4A 25 25 25 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_Q6004D4RP REACH219_Declaration_(Contain)_Q6004D4RP Yes
Contains IPC_Thyristor_TO-252_-D-PAK-_Q6004D4RP
Q6004L3 Triac 600V 4A 10-10-10 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q6004L452 Triac 600V 4A 25-25-25 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q6004L4 Triac 600V 4A 25-25-25 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q6004L4TP Triac 600V 4A 25-25-25 mA TO220 Iso RoHS No 09/01/2004 PbFree No Yes
Q6004R3 Triac 600V 4A 10, 10, 10 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/24/2012 No
07/24/2012
Q6004R3TP "Triac 600V 4A 10, 10, 10 TO220 NonIso" RoHS No 09/01/2004 PbFree No 12/17/2019 CoC_RoHS9_Q6004R3TP REACH219_Declaration_(Contain)_Q6004R3TP Yes
12/17/2019
Contains
Q6004R4 Triac 600V 4A 25, 25, 25 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/24/2012 No
07/24/2012
Q6004V3TP Triac 600V 4A 10 10 10 mA TO251 RoHS No 09/01/2004 PbFree No Yes
Q6004V4TP Triac 600V 4A 25 25 25 mA TO251 RoHS No 09/01/2004 PbFree No Yes
Q8004D4RP Triac 800V 4A 25 25 25 mA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_Q8004D4RP REACH_SVHC Declaration (Contain)_Q8004D4RP Yes
Contains
Q8004D4TP Triac 800V 4A 25 25 25 mA TO252 RoHS No 09/01/2004 PbFree No Yes
Q8004L4 Triac 800V 4A 25-25-25 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
Q8004L4TP Triac 800V 4A 25-25-25 mA TO220 Iso RoHS No 09/01/2004 PbFree No 09/18/2019 CoC_RoHS9_Q8004L4TP Yes
09/18/2019
Q8004R4 Triac 800V 4A 25, 25, 25 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/24/2012 No
07/24/2012
Q8004V4TP Triac 800V 4A 25 25 25 mA TO251 RoHS No 09/01/2004 PbFree No Yes
QK004D4RP Triac 1000V 4A 25 25 25 mA TO252 RoHS No 09/01/2004 PbFree No Yes
QK004D4TP Triac 1000V 4A 25 25 25 mA TO252 RoHS No 09/01/2004 PbFree No Yes
QK004L4 Triac 1000V 4A 25-25-25 mA TO220 Iso RoHS No 09/01/2004 PbFree No No
QK004R4 Triac 1000V 4A 25, 25, 25 TO220 NonIso RoHS No 09/01/2004 PbFree No 07/19/2012 No
07/19/2012
QK004V4TP Triac 1000V 4A 25 25 25 mA TO251 RoHS No 09/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Lxx04xx/Qxx04xx Series Datasheet

4 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...