LX8 Series Series - EV Series 0.8 Amp Sensitive Gate Triacs

Littelfuse Thyristor LX8 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

New 0.8Amp bi-directional solid state switch series offering direct interface to microprocessor drivers in economical TO-92 and surface mount packages. The die voltage blocking junctions are glass-passivated to ensure long term reliability and parametric stability.

Features:
  • RoHS Compliant
  • Blocking voltage (VDRM) capability - to 600V
  • Surge capability > 9.5A
  • Static dv/dt > 10V/μsec
  • Through hole and surface mount packages


The LX8 Series is especially designed for low current applications such as heating controls in hair care products, as well as replacement of mechanical switch contacts where long life is required.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IDRM@
VDRM
110°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
110°C
(V/&mus)
Partner ECAD ModelsStockSamplesCompare
LX803DE0.84000.0050.133351.69.52010LX803DECheckOrder
LX803DT0.84000.0050.133351.69.52010LX803DTCheckOrder
LX803ME0.86000.0050.133351.69.52010LX803MECheckOrder
LX803MT0.86000.0050.133351.69.52010LX803MTCheckOrder
LX807DE0.84000.0050.155571.69.52010LX807DECheckOrder
LX807DT0.84000.0050.155571.69.52010LX807DTCheckOrder
LX807MB0.84000.0050.133351.69.52010LX807MBCheckOrder
LX807ME0.86000.0050.155571.69.52010LX807MECheckOrder
LX807MT0.86000.0050.155571.69.52010LX807MTCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LX803DEAP Sen Triac .8A 400V 3,3,3,5 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX803DERP Sen Triac .8A 400V 3,3,3,5 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX803DE Sen Triac .8A 400V 3,3,3,5 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX803DTRP SenTriac .8A 400V 3,3,3,5 mA SOT223 RoHS No 09/01/2004 PbFree No CoC_RoHS9_LX803DTRP REACH219_Declaration_LX803DTRP Yes
Does not Contain IPC_LX803DTRP
LX803ME Sen Triac .8A 600V 3,3,3,5 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX803MERP Sen Triac .8A 600V 3,3,3,5 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX803MEAP Sen Triac .8A 600V 3,3,3,5 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX803MTRP Sen Triac .8A 600V 3,3,3,5 mA SOT223 RoHS No 09/01/2004 PbFree No CoC_RoHS9_LX803MTRP REACH181_Declaration_LX803MTRP Yes
Does not Contain
LX807DEAP Sen Triac .8A 400V 5,5,5,7 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX807DERP Sen Triac .8A 400V 5,5,5,7 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX807DE Sen Triac .8A 400V 5,5,5,7 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX807DTRP Sen Triac .8A 400V 5,5,5,7 mA SOT223 RoHS No 09/01/2004 PbFree No CoC_RoHS9_LX807DTRP REACH209_Declaration_LX807DTRP Yes
Does not Contain IPC_Thyristor_SOT223_LX807DTRP
LX807MBRP Sen SCR 600V .8A 200?A SOT89 RoHS No 06/15/2020 PbFree No 06/15/2020 Yes
06/15/2020
LX807MEAP Sen Triac .8A 600V 5,5,5,7 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX807MERP Sen Triac .8A 600V 5,5,5,7 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX807ME Sen Triac .8A 600V 5,5,5,7 mA TO92WB RoHS No 09/01/2004 PbFree No Yes
LX807MTRP Sen Triac .8A 600V 5,5,5,7 mA SOT223 RoHS No 09/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors LX8 Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...