Lx01Ex/LxNx/Qx01Ex/QxNx Series - 1 Amp Sensitive & Standard Triacs

Thyristor Lx01Ex LxNx Qx01Ex QxNx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

1 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Sensitive type devices guarantee gate control in Quadrants I & IV needed for digital control circuitry.

Standard type devices normally operate in Quadrants I & III triggered from AC line.

Features & Benefits:
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 20 A


Applications:
  • Excellent for lower current heating controls, water valves, and solenoids.
  • Typical applications are AC solid-state switches, home/brown goods and white goods appliances.
  • Sensitive gate Triacs can be directly driven by microprocessor or popular opto-couplers/isolators.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IDRM@
VDRM
110°C
(mA)
IGTQ1
MAX
(mA)
IGTQ2
MAX
(mA)
IGTQ3
MAX
(mA)
IGTQ4
MAX
(mA)
VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
L401E314000.0020.133331.62020L401E3CheckOrder
L401E514000.0020.155551.62020L401E5CheckOrder
L401E614000.0020.1555101.62020L401E6CheckOrder
L401E814000.0020.1101010201.62020L401E8CheckOrder
L4N314000.0020.133331.62020L4N3CheckOrder
L4N514000.0020.155551.62020L4N5CheckOrder
L601E316000.0020.133331.62020L601E3CheckOrder
L601E516000.0020.155551.62020L601E5CheckOrder
L601E616000.0020.1555101.62020L601E6CheckOrder
L601E816000.0020.1101010201.62020L601E8CheckOrder
L6N316000.0020.133331.62020L6N3CheckOrder
L6N516000.0020.155551.62020L6N5CheckOrder
Q401E314000.0051010101.62030Q401E3Check
Q401E414000.0052525251.62030Q401E4CheckOrder
Q4N314000.0051010101.62030Q4N3CheckOrder
Q4N414000.0052525251.62030Q4N4CheckOrder
Q601E316000.0051010101.62030Q601E3CheckOrder
Q601E416000.0052525251.62030Q601E4CheckOrder
Q6N316000.0051010101.62030Q6N3CheckOrder
Q6N416000.0052525251.62030Q6N4CheckOrder
L201E3
Obsolete: 2011 -12-31
Replaced By: L401E3
12000.010.133331.62020
L201E3AP
Obsolete: 2011 -12-31
Replaced By: L401E3
12000.010.133331.62020
L201E3RP
Obsolete: 2011 -12-31
Replaced By: L401E3
12000.010.133331.62020
L201E5
Obsolete: 2011 -12-31
Replaced By: L401E5
12000.010.155551.62020
L201E5RP
Obsolete: 2011 -12-31
Replaced By: L401E5
12000.010.155551.62020
L201E6
Obsolete: 2011 -12-31
Replaced By: L401E6
12000.010.1555101.62020
L201E8
Obsolete: 2011 -12-31
Replaced By: L401E8
12000.010.1101010201.62020
L2N3
Obsolete: 2011 -12-31
Replaced By: L4N3
12000.010.133331.62020
L2N5
Obsolete: 2011 -12-31
Replaced By: L4N5
12000.010.155551.62020
Q201E3
Obsolete: 2011 -12-31
Replaced By: Q401E3
12000.021010101.62030Order
Q201E4
Obsolete: 2011 -12-31
Replaced By: Q401E4
12000.022525251.62030
Q2N3
Obsolete: 2011 -12-31
Replaced By: Q4N3
12000.021010101.62030
Q2N4
Obsolete: 2011 -12-31
Replaced By: Q4N4
12000.022525251.62030
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
L201E3 Sen Triac 1A 200V 3-3-3-3 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L201E3AP Sen Triac 1A 200V 3-3-3-3 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L201E3RP Sen Triac 1A 200V 3-3-3-3 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L201E5 Sen Triac 1A 200V 5-5-5-5 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L201E5RP Sen Triac 1A 200V 5-5-5-5 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L201E6 Sen Triac 1A 200V 5-5-5-10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L201E8 Sen Triac 1A 200V 10-10-10-20 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L2N3RP Sen Triac 200V 1A 3-3-3-3 mA DO214 3L RoHS No 01/01/1996 PbFree No Yes
L2N5RP Sen Triac 200V 1A 5-5-5-5 mA DO214 3L RoHS No 01/01/1996 PbFree No Yes
L401E3 Sen Triac 1A 400V 3-3-3-3 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L401E3AP Sen Triac 1A 400V 3-3-3-3 mA TO92 RoHS No 01/01/1996 PbFree No CoC_RoHS9_L401E3AP REACH201_Declaration_with_Pb_L401E3AP Yes
Contains
L401E3RP Sen Triac 1A 400V 3-3-3-3 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L401E5AP Sen Triac 1A 400V 5-5-5-5 mA TO92 RoHS No 01/01/1996 PbFree No CoC_RoHS9_L401E5AP REACH209_Declaration_Contain-_L401E5AP Yes
Contains IPC_L401E5AP_-Triac_TO92
L401E5RP Sen Triac 1A 400V 5-5-5-5 mA TO92 RoHS No 01/01/1996 PbFree No CoC_RoHS9_L401E5RP REACH209_Declaration_Contain-_L401E5RP Yes
Contains IPC_L401E5RP_-Triac_TO92
L401E5 Sen Triac 1A 400V 5-5-5-5 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L401E6RP Sen Triac 1A 400V 5-5-5-10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L401E6 Sen Triac 1A 400V 5-5-5-10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L401E6AP Sen Triac 1A 400V 5-5-5-10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L401E8 Sen Triac 1A 400V 10-10-10-20 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L401E8AP Sen Triac 1A 400V 10-10-10-20 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L401E8RP Sen Triac 1A 400V 10-10-10-20 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L4N3RP Sen Triac 400V 1A 3-3-3-3 mA DO214 3L RoHS No 01/01/1996 PbFree No CoC_RoHS9_L4N3RP REACH211_Declaration_Contain_L4N3RP Yes
Contains IPC_L4N3RP-L4N5RP-L6N3R
L4N5RP Sen Triac 400V 1A 5-5-5-5 mA DO214 3L RoHS No 01/01/1996 PbFree No CoC_RoHS9_L4N5RP REACH211_Declaration_Contain_L4N5RP Yes
Contains IPC_L4N3RP-L4N5RP-L6N3R
L601E3 Sen Triac 1A 600V 3-3-3-3 mA TO92 RoHS No 11/01/2004 PbFree No 11/01/2004 CoC_RoHS9_L601E3 REACH197_Declaration_with_Pb_L601E3 Yes
Contains
L601E3RP Sen Triac 1A 600V 3-3-3-3 mA TO92 RoHS No 11/01/2004 PbFree No 11/01/2004 Yes
L601E3AP Sen Triac 1A 600V 3-3-3-3 mA TO92 RoHS No 11/01/2004 PbFree No 11/01/2004 Yes
L601E5RP Sen Triac 1A 600V 5-5-5-5 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L601E5 Sen Triac 1A 600V 5-5-5-5 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L601E5AP Sen Triac 1A 600V 5-5-5-5 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L601E6 Sen Triac 1A 600V 5-5-5-10 mA TO92 RoHS No 01/01/1996 PbFree No CoC_RoHS9_L601E6 REACH219_Declaration_(Contain)_L601E6 Yes
Contains
L601E6AP Sen Triac 1A 600V 5-5-5-10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L601E6RP Sen Triac 1A 600V 5-5-5-10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
L601E8AP Sen Triac 1A 600V 10-10-10-20 mA TO92 RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
L601E8RP Sen Triac 1A 600V 10-10-10-20 mA TO92 RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
L601E8 Sen Triac 1A 600V 10-10-10-20 mA TO92 RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
L6N3RP Sen Triac 600V 1A 3-3-3-3 mA DO214 3L RoHS No 01/01/1996 PbFree No CoC_RoHS9_L6N3RP REACH211_Declaration_Contain_L6N3RP Yes
Contains IPC_L4N3RP-L4N5RP-L6N3R
L6N5RP Sen Triac 600V 1A 5-5-5-5 mA DO214 3L RoHS No 01/01/1996 PbFree No CoC_RoHS9_L6N5RP REACH211_Declaration_Contain-_L6N5RP Yes
Contains IPC_Sidactor_DO-214_3L_L6N5RP
Q201E3 Triac 200V 1A 10 10 10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
Q201E375 Triac 200V 1A 10 10 10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
Q201E3RP Triac 200V 1A 10 10 10 mA TO92 RoHS No 01/01/1996 PbFree No Yes
Q201E4 Triac 200V 1A 25 25 25 mA TO92 RoHS No 01/01/1996 PbFree No Yes
Q2N3RP Triac 200V 1A 10-10-10 mA DO214 3L RoHS No 01/01/1996 PbFree No Yes
Q2N4RP Triac 200V 1A 25-25-25 mA DO214 3L RoHS No 01/01/1996 PbFree No Yes
Q401E4RP Triac 400V 1A 25 25 25 mA TO92 RoHS No 01/01/1996 PbFree No 07/25/2012 Yes
07/25/2012
Q401E4AP Triac 400V 1A 25 25 25 mA TO92 RoHS No 01/01/1996 PbFree No 07/25/2012 Yes
07/25/2012
Q401E4 Triac 400V 1A 25 25 25 mA TO92 RoHS No 01/01/1996 PbFree No 07/25/2012 Yes
07/25/2012
Q4N3RP Triac 400V 1A 10-10-10 mA DO214 3L RoHS No 01/01/1996 PbFree No CoC_RoHS9_Q4N3RP REACH211_Declaration_(Contain)_Q4N3RP Yes
Contains
Q4N4RP Triac 400V 1A 25-25-25 mA DO214 3L RoHS No 01/01/1996 PbFree No Yes
Q601E3AP Triac 600V 1A 10 10 10 mA TO92 RoHS No 01/01/1996 PbFree No 07/24/2012 Yes
07/24/2012
Q601E3RP Triac 600V 1A 10 10 10 mA TO92 RoHS No 01/01/1996 PbFree No 07/24/2012 CoC_RoHS9_Q601E3RP REACH211_Declaration_(Contain)_Q601E3RP Yes
07/24/2012
Contains
Q601E3 Triac 600V 1A 10 10 10 mA TO92 RoHS No 01/01/1996 PbFree No 07/24/2012 REACH219_Declaration_(Contain)_Q601E3 Yes
07/24/2012
Contains
Q601E4 Triac 600V 1A 25 25 25 mA TO92 RoHS No 01/01/1996 PbFree No Yes
Q601E4AP Triac 600V 1A 25 25 25 mA TO92 RoHS No 01/01/1996 PbFree No Yes
Q601E4RP Triac 600V 1A 25 25 25 mA TO92 RoHS No 01/01/1996 PbFree No Yes
Q6N3RP Triac 600V 1A 10-10-10 mA DO214 3L RoHS No 01/01/1996 PbFree No Yes
Q6N4RP Triac 600V 1A 25-25-25 mA DO214 3L RoHS No 01/01/1996 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Lx01Ex/LxNx/Qx01Ex/QxNx Series Datasheet

1 Amp bi-directional solid state switch series is designed for AC switching and phase control applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...