Kxxx1G Series Series - Teccor® Multipulse SIDACs

Thyristor Kxxx1G Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Multipulse SIDAC is a voltage switch used in Metal-Halide lamp ignition circuits as well as High Pressure Sodium lamp ignition circuits for outdoor street and area lighting. This robust solid state switch is designed to handle lamp igniter applications requiring operation at ambient temperatures up to 90°C where igniter circuit components can raise SIDAC junction temperature up to 125°C, especially when the lamp element is removed or ruptured. Its excellent commutation time (tCOMM) makes this robust product best suited for producing multiple pulses in each half cycle of 50/60 Hz line voltage. The Multipulse SIDAC is offered in DO-15 axial leaded package.

Kxxx1G SIDAC has a repetitive off-state blocking voltage (VDRM) of 180V to 200V minimum depending actual device type. Blocking capability is ensured by glass passivated junctions for best reliability. Package is epoxy encapsulation with Tin-plated copper alloy leads.

Features:

  • AC circuit oriented
  • Triggering Voltage of 200 to 280V
  • RoHS Compliant

Access specifications, certifications, check availability and order parts below

Catalog #VBOMIN (V)VBOMAX (V)IT(RMS) (A)IHMAX
(A)
ITSM 60Hz
(A)
IDRM @
VDRM
(μA)
di/dt @
110°C
(A/μs)
Partner ECAD ModelsStockSamplesCompare
K2201G2002301160205150K2201GCheckOrder
K2401G2202501160205150K2401GCheckOrder
K2501G2402801160205150K2501GCheckOrder
K3601G3403801160205150K3601GCheckOrder
K2401F1
Obsolete: 2008 -12-31
Replaced By: K2401G
2202501160205150Order
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
K2201G MP SIDAC 220V DO15 RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2201GRP MP SIDAC 220V DO15 RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2401GRP MP SIDAC 240V DO15 RoHS No 01/01/1996 PbFree No 02/27/2012 No
K2401G MP SIDAC 240V DO15 RoHS No 01/01/1996 PbFree No 02/27/2012 No
K2501G MP SIDAC 250V DO15 RoHS No 01/01/1996 PbFree No 07/08/2012 No
07/08/2012
K2501GRP MP SIDAC 250V DO15 RoHS No 01/01/1996 PbFree No 07/08/2012 CoC_RoHS9_K2501GRP REACH181_Declaration_K2501GRP No
07/08/2012
Does not Contain
K3601GRP MP SIDAC 360V DO15 RoHS No 01/01/1996 PbFree No 07/11/2012 No
07/11/2012
K3601G MP SIDAC 360V DO15 RoHS No 01/01/1996 PbFree No 07/11/2012 No
07/11/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Kxxx1G Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...