TCR22-x/Sx02CS Series Series - 1.5 Amp Sensitive SCRs

Thyristor TCR22x Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Sensitive gate SCRs are easily triggered with microAmps of current as furnished by sense coils, proximity switches, and microprocessors.

Features & Benefits:
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 20 A


Applications:
  • Typical applications are capacitive discharge systems for strobe lights and gas engine ignition. Also controls for power tools, home/brown goods and white goods appliances

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
TCR22-61.54000.0010.21.520505020TCR22-6CheckOrder
TCR22-81.56000.0020.21.520505020TCR22-8CheckOrder
TCR22-4
Obsolete: 2011 -12-31
1.52000.0010.21.52050503.5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
TCR22-4 Sen SCR 200V 1.5A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
TCR22-4RP Sen SCR 200V 1.5A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
TCR22-6 Sen SCR 400V 1.5A 200µA TO92 RoHS No 11/01/2004 PbFree No Yes
12/11/2009
TCR22-6RP Sen SCR 400V 1.5A 200µA TO92 RoHS No 11/01/2004 PbFree No CoC_RoHS9_TCR22-6RP REACH211_Declaration_Contain-_TCR22-6RP Yes
12/11/2009
Contains
TCR22-6AP Sen SCR 400V 1.5A 200µA TO92 RoHS No 11/01/2004 PbFree No CoC_RoHS9_TCR22-6AP Yes
12/11/2009
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors TCR22-x/Sx02CS Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...