SxX8xSx Series Series - EV Series 0.8 Amp Sensitive Gate SCRs

Thyristor SxX8xSx Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

New device series offers high static dv/dt and lower turn-off (Tq) sensitive SCR with its small die planar construction design. It is specifically designed for GFCI (Ground Fault Circuit Interrupter) and Gas Ignition applications. All SCRs junctions are glass-passivated to ensure long term reliability and parametric stability.

Features:

  • RoHS compliant and Halogen-Free
  • Thru-hole and surface mount packages
  • Surge current capability > 10Amps
  • Blocking voltage ( VDRM / VRRM ) capability - up to 800V
  • High dv/dt noise immunity
  • Improved turn-off time (tq) < 25 μsec
  • Sensitive gate for direct microprocessor interface 

Applications:

  • The SxX8xS series is specifically designed for GFCI (Ground Fault Circuit Interrupter) and gas ignition applications

 

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4X8BS0.84000.0030.21.71050750.5252S4X8BSCheckOrder
S4X8ES0.84000.0030.21.71050750.5252S4X8ESCheckOrder
S4X8ES10.84000.0030.0051.71050750.5302S4X8ES1CheckOrder
S4X8ES20.84000.0030.051.71050750.5252S4X8ES2CheckOrder
S4X8TS0.84000.0030.21.71050750.5252S4X8TSCheckOrder
S4X8TS10.84000.0030.0051.71050750.5302S4X8TS1CheckOrder
S4X8TS20.84000.0030.051.71050750.5252S4X8TS2CheckOrder
S6X8BS0.86000.0030.21.71050750.5252S6X8BSCheckOrder
S6X8BS20.86000.0030.051.7105075500252S6X8BS2CheckOrder
S6X8ES0.86000.0030.21.71050750.5252S6X8ESCheckOrder
S6X8ES10.86000.0030.0051.71050750.5302S6X8ES1CheckOrder
S6X8ES20.86000.0030.051.71050750.5252S6X8ES2CheckOrder
S6X8TS0.86000.0030.21.71050750.5252S6X8TSCheckOrder
S6X8TS10.86000.0030.0051.71050750.5302S6X8TS1CheckOrder
S6X8TS20.86000.0030.051.71050750.5252S6X8TS2CheckOrder
S6X8TS3RP0.86000.0030.451.71650000750.5152S6X8TS3RPCheckOrder
S8X8ES0.88000.0030.21.71050750.5252S8X8ESCheckOrder
S8X8ES10.88000.0030.0051.71050750.5302S8X8ES1CheckOrder
S8X8ES20.88000.0030.051.71050750.5252S8X8ES2CheckOrder
S8X8TS0.88000.0030.21.71650000750.5252S8X8TSCheck
S8X8TS10.88000.0030.0051.71050750.5302S8X8TS1CheckOrder
S8X8TS20.88000.0030.051.71050750.5252S8X8TS2CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S4X8BSRP1 Sen SCR 400V .8A 200 ?A SOT89 SO RoHS No 09/01/2004 PbFree No 02/27/2012 Yes
02/27/2012
S4X8BSRP Sen SCR 400V .8A 200?A SOT89 RoHS No 09/01/2004 PbFree No 02/27/2012 CoC_RoHS9_S4X8BSRP REACH_SVHC Declaration_S4X8BSRP Yes
02/27/2012
Does not Contain IPC_S4X8BSRP
S4X8ESAP Sen SCR 400V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No CoC_RoHS9_S4X8ESAP REACH211_Declaration_S4X8ESAP Yes
Does not Contain IPC_Thyristor_TO-92WB_S4X8ESAP
S4X8ESRP Sen SCR 400V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No CoC_RoHS9_S4X8ESRP REACH205_Declaration_Contain-_S4X8ESRP Yes
Contains
S4X8ES Sen SCR 400V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No CoC_RoHS9_S4X8ES REACH201_Declaration_S4X8ES Yes
Does not Contain IPC_Thyristor_TO-92WB_S4X8ES
S4X8ES1 Sen SCR 400V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S4X8ES1RP Sen SCR 400V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S4X8ES1AP Sen SCR 400V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S4X8ES2 Sen SCR 400V .8A 50 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S4X8TSRP Sen SCR 400V .8A 200?A SOT223 RoHS No 09/01/2004 PbFree No Yes
S4X8TS1RP Sen SCR 400V .8A 5 ?A SOT223 RoHS No 09/01/2004 PbFree No CoC_RoHS9_S4X8TS1RP REACH201_Declaration_S4X8TS1RP Yes
Does not Contain
S4X8TS2RP Sen SCR 400V .8A 50 ?A SOT223 RoHS No 09/01/2004 PbFree No Yes
S6X8BSRP1 Sen SCR 600V .8A 200 ?A SOT89 SO RoHS No 09/01/2004 PbFree No 07/10/2012 Yes
07/10/2012
S6X8BSRP Sen SCR 600V .8A 200?A SOT89 RoHS No 09/01/2004 PbFree No 07/10/2012 REACH_SVHC Declaration_S6X8BSRP Yes
07/10/2012
Does not Contain IPC_S6X8BSRP
S6X8ESRP Sen SCR 600V .8A 200uA TO92WB RoHS No 09/01/2004 PbFree No Yes
IPC_Thyristor_S6X8ES-S6X8ESAP-S6X8ESRP
S6X8ES Sen SCR 600V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No CoC_RoHS9_S6X8ES REACH209_Declaration_S6X8ES Yes
Does not Contain IPC_Thyristor_S6X8ES-S6X8ESAP-S6X8ESRP
S6X8ESAP Sen SCR 600V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No Yes
IPC_Thyristor_S6X8ES-S6X8ESAP-S6X8ESRP
S6X8ES1 Sen SCR 600V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S6X8ES1RP Sen SCR 600V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S6X8ES1AP Sen SCR 600V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S6X8ES2RP Sen SCR 600V .8A 50 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S6X8ES2 Sen SCR 600V .8A 50 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S6X8TSRP Sen SCR 600V .8A 200?A SOT223 RoHS No 09/01/2004 PbFree No CoC_RoHS9_S6X8TSRP REACH209_Declaration_Contain-_S6X8TSRP Yes
Contains IPC_Thyristor_SOT223_S6X8TSRP
S6X8TS1RP Sen SCR 600V .8A 5 ?A SOT223 RoHS No 09/01/2004 PbFree No CoC_RoHS9_S6X8TS1RP Yes
IPC_S6X8TS1RP_S6X8TS2RP_S6X8TSRP
S6X8TS2RP Sen SCR 600V .8A 50 ?A SOT223 RoHS No 09/01/2004 PbFree No CoC_RoHS9_S6X8TS2RP Yes
IPC_S6X8TS1RP_S6X8TS2RP_S6X8TSRP
S8X8ESAP Sen SCR 800V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No CoC_RoHS9_S8X8ESAP Yes
S8X8ES Sen SCR 800V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S8X8ESRP Sen SCR 800V .8A 200?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S8X8ES1 Sen SCR 800V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S8X8ES1AP Sen SCR 800V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S8X8ES1RP Sen SCR 800V .8A 5 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S8X8ES2 Sen SCR 800V .8A 50 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S8X8ES2RP Sen SCR 800V .8A 50 ?A TO92WB RoHS No 09/01/2004 PbFree No Yes
S8X8TS1RP Sen SCR 800V .8A 5 ?A SOT223 RoHS No 09/01/2004 PbFree No Yes
S8X8TS2RP Sen SCR 800V .8A 50 ?A SOT223 RoHS No 09/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors SxX8xSx Series Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon SxX8xSx EV Series Datasheet