Sxx65x/Sxx70x Series - 65/70 Amp Standard SCRs

Thyristor Sxx65x Sxx70x Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits:
  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 950 A


Applications:
  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4065JTP654000.02501.89502005503352.5S4065JTPCheckOrder
S4065KTP654000.02501.89502005503352.5S4065KTPCheckOrder
S4070WTP704000.02501.89502005503352.5S4070WTPCheckOrder
S6065JTP656000.02501.89502005003352.5S6065JTPCheckOrder
S6065KTP656000.02501.89502005003352.5S6065KTPCheckOrder
S6070WTP706000.02501.89502005003352.5S6070WTPCheckOrder
S8065JTP658000.02501.89502004755352.5S8065JTPCheckOrder
S8065KTP658000.02501.89502004755352.5S8065KTPCheckOrder
S8070WTP708000.02501.89502004755352.5S8070WTPCheckOrder
SK065KTP6510000.03501.8950200352.5SK065KTPCheckOrder
S2065J
Obsolete: 2008 -09-01
Replaced By: S2065JTP
652000.02501.89502003352.5
S2065JTP
Obsolete: 2011 -12-31
Replaced By: S4065JTP
652000.02501.89502005503352.5
S2065K
Obsolete: 2008 -09-01
Replaced By: S2065KTP
652000.02501.89502003352.5
S2065KTP
Obsolete: 2011 -12-31
Replaced By: S4065KTP
652000.02501.89502005503352.5
S2070W
Obsolete: 2008 -09-01
Replaced By: S2070WTP
702000.02501.89502003352.5
S2070WTP
Obsolete: 2011 -12-31
Replaced By: S4070WTP
702000.02501.89502005503352.5
S4065J
Obsolete: 2008 -09-01
Replaced By: S4065JTP
654000.02501.89502003352.5
S4065K
Obsolete: 2008 -09-01
Replaced By: S4065KTP
654000.02501.89502003352.5
S4070W
Obsolete: 2008 -09-01
Replaced By: S4070WTP
704000.02501.89502005503352.5
S6065J
Obsolete: 2008 -09-01
Replaced By: S6065JTP
656000.02501.89502003352.5
S6065K
Obsolete: 2008 -09-01
Replaced By: S6065KTP
656000.02501.89502003352.5
S6070W
Obsolete: 2008 -09-01
Replaced By: S6070WTP
706000.02501.89502003352.5
S8065J
Obsolete: 2008 -09-01
Replaced By: S8065JTP
658000.02501.89502005352.5
S8065K
Obsolete: 2008 -09-01
Replaced By: S8065KTP
658000.02501.89502005352.5
S8070W
Obsolete: 2008 -09-01
Replaced By: S8070WTP
708000.02501.89502005352.5
SK065K
Obsolete: 2008 -09-01
Replaced By: SK065KTP
6510000.03501.8950200352.5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2065J SCR 200V 65A TO218X Iso RoHS No 01/01/2006 PbFree No Yes
S2065JTP SCR 200V 65A TO218X Iso RoHS No 01/01/1996 PbFree No
S2065K SCR 200V 65A TO218 Iso RoHS No 01/01/2006 PbFree No Yes
S2065KTP SCR 200V 65A TO218 Iso RoHS No 01/01/1996 PbFree No
S2070W SCR 200V 70A TO218X RoHS No 01/01/2006 PbFree No Yes
S2070WTP SCR 200V 70A TO218X RoHS No 01/01/2006 PbFree No 07/12/2012 Yes
07/12/2012
S4065J SCR 400V 65A TO218X Iso RoHS No 01/01/2006 PbFree No Yes
S4065JTP SCR 400V 65A TO218X Iso RoHS No 01/01/2006 PbFree No 07/12/2012 CoC_RoHS9_S4065JTP Yes
07/12/2012
IPC_S4065JTP
S4065K SCR 400V 65A TO218 Iso RoHS No 01/01/2006 PbFree No Yes
S4065KTP SCR 400V 65A TO218 Iso RoHS No 01/01/2006 PbFree No 07/12/2012 Yes
07/12/2012
S4070W81 SCR 400V 70A TO218X RoHS No 01/01/2006 PbFree No Yes
S4070W SCR 400V 70A TO218X RoHS No 01/01/2006 PbFree No Yes
S4070WTP SCR 400V 70A TO218X RoHS No 01/01/2006 PbFree No 07/12/2012 Yes
07/12/2012
S6065J81 SCR 600V 65A TO218X Iso RoHS No 01/01/2006 PbFree No Yes
S6065J SCR 600V 65A TO218X ISO RoHS No 01/01/2006 PbFree No Yes
S6065J81TP SCR 600V 65A TO218X Iso RoHS No 01/01/1996 PbFree No
S6065JTP SCR 600V 65A TO218X Iso RoHS No 01/01/1996 PbFree No
S6065K SCR 600V 65A TO218 Iso RoHS No 01/01/2006 PbFree No Yes
S6065KTP SCR 600V 65A TO218 Iso RoHS No 01/01/2006 PbFree No 07/12/2012 CoC_RoHS9_S6065KTP REACH205_Declaration_Contain-_S6065KTP Yes
07/12/2012
Contains IPC_S6065KTP_TO218K
S6070W SCR 600V 70A TO218X RoHS No 01/01/2006 PbFree No Yes
S6070WTP SCR 600V 70A TO218X RoHS No 01/01/2006 PbFree No 07/12/2012 CoC_RoHS9_S6070WTP REACH205_Declaration_with_Pb_S6070WTP Yes
07/12/2012
Contains
S8065J SCR 800V 65A TO218X Iso RoHS No 01/01/2006 PbFree No Yes
S8065JTP SCR 800V 65A TO218X Iso RoHS No 01/01/2006 PbFree No 07/12/2012 Yes
07/12/2012
S8065K SCR 800V 65A TO218 Iso RoHS No 01/01/2006 PbFree No Yes
S8065KTP SCR 800V 65A TO218 Iso RoHS No 01/01/2006 PbFree No 07/12/2012 CoC_RoHS9_S8065KTP REACH197_Declaration_with_Pb_S8065KTP Yes
07/12/2012
Contains
S8070W SCR 800V 70A TO218X RoHS No 01/01/2006 PbFree No Yes
S8070WTP SCR 800V 70A TO218X RoHS No 01/01/2006 PbFree No 07/12/2012 Yes
07/12/2012
SK065K SCR 1000V 65A TO218 Iso RoHS No 01/01/2006 PbFree No Yes
SK065KTP SCR 1000V 65A TO218 Iso RoHS No 01/01/2006 PbFree No 07/12/2012 Yes
07/12/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx65x/Sxx70x Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...