Sxx55x Series Series - 55 Amp Standard SCRs

Thyristor Sxx55x Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits:

  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 650 A

Applications:

  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4055MTP554000.01401.86501755502352.5S4055MTPCheckOrder
S4055N554000.01401.86501755502352.5S4055NCheckOrder
S4055RTP554000.01401.86501755502352.5S4055RTPCheckOrder
S4055WTP554000.01401.86501755502352.5S4055WTPCheckOrder
S6055MTP556000.01401.86501755002352.5S6055MTPCheckOrder
S6055N556000.01401.86501755002352.5S6055NCheckOrder
S6055RTP556000.01401.86501755002352.5S6055RTPCheckOrder
S6055WTP556000.01401.86501755002352.5S6055WTPCheckOrder
S8055MTP558000.02401.86501754753352.5S8055MTPCheckOrder
S8055N558000.02401.86501754753352.5S8055NCheckOrder
S8055R
Replaced By: S8055RTP
558000.02401.86501754753352.5Order
S8055RTP558000.02401.86501754753352.5S8055RTPCheckOrder
S8055WTP558000.02401.86501754753352.5S8055WTPCheckOrder
SK055MTP5510000.03401.8650175352.5SK055MTPCheckOrder
SK055N5510000.03401.8650175352.5SK055NCheckOrder
SK055RTP5510000.03401.8650175352.5SK055RTPCheckOrder
S2055M
Obsolete: 2008 -09-01
Replaced By: S2055MTP
552000.01401.86501752352.5
S2055MTP
Obsolete: 2011 -12-31
Replaced By: S4055MTP
552000.01401.86501755502352.5
S2055N
Obsolete: 2011 -12-31
Replaced By: S4055N
552000.01401.86501752352.5
S2055R
Obsolete: 2011 -12-31
Replaced By: S4055RTP
552000.01401.86501752352.5
S2055W
Obsolete: 2008 -09-01
Replaced By: S2055WTP
552000.01401.86501752352.5
S2055WTP
Obsolete: 2011 -12-31
Replaced By: S4055WTP
552000.01401.86501755502352.5
S4055M
Obsolete: 2008 -09-01
Replaced By: S4055MTP
554000.01401.86501752352.5
S4055R
Obsolete: 2016 -03-31
Replaced By: S4055RTP
554000.01401.86501755502352.5
S4055W
Obsolete: 2008 -09-01
Replaced By: S4055WTP
554000.01401.86501752352.5
S6055M
Obsolete: 2008 -09-01
Replaced By: S6055MTP
556000.01401.86501752352.5
S6055R
Obsolete: 2016 -03-31
Replaced By: S6055RTP
556000.01401.86501755002352.5
S6055W
Obsolete: 2008 -09-01
Replaced By: S6055WTP
556000.01401.86501752352.5
S8055M
Obsolete: 2008 -09-01
Replaced By: S8055MTP
558000.02401.86501753352.5
S8055W
Obsolete: 2008 -09-01
Replaced By: S8055WTP
558000.02401.86501753352.5
SK055M
Obsolete: 2008 -09-01
Replaced By: SK055MTP
5510000.03401.8650175352.5
SK055R
Obsolete: 2016 -03-31
Replaced By: SK055RTP
5510000.03401.8650175352.5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2055M SCR 200V 55A TO218 RoHS No 01/01/2006 PbFree No Yes
S2055MTP SCR 200V 55A TO218 RoHS No 01/01/1996 PbFree No
S2055NRP SCR 200V 55A TO263 RoHS No 01/01/2006 PbFree No Yes
S2055NTP SCR 200V 55A TO263 RoHS No 01/01/2006 PbFree No Yes
S2055RTP SCR 200V 55A TO220 RoHS No 01/01/2006 PbFree No Yes
S2055R SCR 200V 55A TO220 RoHS No 01/01/2006 PbFree No Yes
S2055W SCR 200V 55A TO218X RoHS No 01/01/2006 PbFree No Yes
S2055WTP SCR 200V 55A TO218X RoHS No 01/01/1996 PbFree No
S4055M SCR 400V 55A TO218 RoHS No 01/01/2006 PbFree No Yes
S4055MTP SCR 400V 55A TO218 RoHS No 01/01/2006 PbFree No 07/09/2012 Yes
07/09/2012
S4055NRP SCR 400V 55A TO263 RoHS No 01/01/2006 PbFree No CoC_RoHS9_S4055NRP REACH219_Declaration_(Contain)_S4055NRP Yes
Contains IPC_Sxx55N_Sxx40N
S4055NTP SCR 400V 55A TO263 RoHS No 01/01/2006 PbFree No Yes
S4055R SCR 400V 55A TO220 RoHS No 01/01/2006 PbFree No Yes
S4055RTP SCR 400V 55A TO220 RoHS No 01/01/2006 PbFree No 07/19/2012 CoC_RoHS9_S4055RTP Yes
07/19/2012
S4055W SCR 400V 55A TO218X RoHS No 01/01/2006 PbFree No Yes
S4055WTP SCR 400V 55A TO218X RoHS No 01/01/2006 PbFree No 07/09/2012 Yes
07/09/2012
S4055W81TP SCR 400V 55A TO218X RoHS No 01/01/2006 PbFree No 07/09/2012 Yes
07/09/2012
S4055W82TP SCR 400V 55A TO218X RoHS No 01/01/2006 PbFree No 07/09/2012 Yes
07/09/2012
S6055M SCR 600V 55A TO218 RoHS No 01/01/2006 PbFree No Yes
S6055MTP SCR 600V 55A TO218 RoHS No 01/01/2006 PbFree No Yes
S6055NTP SCR 600V 55A TO263 RoHS No 01/01/2006 PbFree No Yes
S6055NRP SCR 600V 55A TO263 RoHS No 01/01/2006 PbFree No CoC_RoHS9_S6055NRP REACH211_Declaration_Contain-_S6055NRP Yes
Contains IPC_Thyristor_TO-263_S6055NRP
S6055R SCR 600V 55A TO220 RoHS No 01/01/2006 PbFree No Yes
S6055RTP SCR 600V 55A TO220 RoHS No 01/01/2006 PbFree No 07/19/2012 REACH_SVHC Declaration (Contain)_S6055RTP.pdf Yes
07/19/2012
Contains
S6055W SCR 600V 55A TO218X RoHS No 01/01/2006 PbFree No Yes
S6055WTP SCR 600V 55A TO218X RoHS No 01/01/2006 PbFree No 07/09/2012 Yes
07/09/2012
S8055M SCR 800V 55A TO218 RoHS No 01/01/2006 PbFree No Yes
S8055MTP SCR 800V 55A TO218 RoHS No 01/01/2006 PbFree No Yes
S8055NRP SCR 800V 55A TO263 RoHS No 01/01/2006 PbFree No Yes
S8055NTP SCR 800V 55A TO263 RoHS No 01/01/2006 PbFree No Yes
S8055R67 SCR 800V 55A TO220 RoHS No 01/01/2006 PbFree No Yes
S8055R SCR 800V 55A TO220 RoHS No 01/01/2006 PbFree No Yes
S8055R67RP SCR 800V 55A TO220 RoHS No 01/01/2006 PbFree No Yes
S8055RTP SCR 800V 55A TO220 RoHS No 01/01/2006 PbFree No CoC_RoHS9_S8055RTP REACH205_Declaration_Contain-_S8055RTP Yes
Contains IPC_S8055RTP
S8055W SCR 800V 55A TO218X RoHS No 01/01/2006 PbFree No Yes
S8055WTP SCR 800V 55A TO218X RoHS No 01/01/2006 PbFree No 07/09/2012 Yes
07/09/2012
SK055M SCR 1000V 55A TO218 RoHS No 01/01/2006 PbFree No Yes
SK055MTP SCR 1000V 55A TO218 RoHS No 01/01/2006 PbFree No 07/09/2012 Yes
07/09/2012
IPC_Thyristor_TO-218AC-M
SK055NRP SCR 1000V 55A TO263 RoHS No 01/01/2006 PbFree No Yes
IPC_SK055NRPP
SK055NTP SCR 1000V 55A TO263 RoHS No 01/01/2006 PbFree No Yes
SK055R SCR 1000V 55A TO220 RoHS No 01/01/2006 PbFree No Yes
SK055RTP SCR 1000V 55A TO220 RoHS No 01/01/2006 PbFree No 10/02/2017 CoC_RoHS9_SK055RTP REACH219_Declaration_(Contain)_SK055RTP Yes
10/02/2017
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx55x Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...