Sxx40x Series Series - 40 Amp Standard SCRs

Thyristor Sxx40x Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

40 Amp bi-directional solid state switch series is designed for AC switching and phase control applications such as motor speed and temperature modulation controls, lighting controls, and static switching relays.

Alternistor type devices only operate in quadrants I, II, & III and are used in circuits requiring high dv/dt capability.

Features & Benefits:
  • RoHS compliant
  • Glass - passivated junctions
  • Voltage capability up to 1000V
  • Surge capability up to 400A
  • Electrically isolated K & J -Packages are UL recognized for 2500Vrms


Applications:
  • Excellent for AC switching and phase control applications such as heating, lighting, and motor speed controls
  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances
  • Alternistor Triacs (no snubber required) are used in applications with extremely inductive loads requiring highest commutation performance
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4040N404000.01401.85201752352.5S4040NCheckOrder
S4040NQ404000.02351.85001505506151.5S4040NQCheck
S4040RTP404000.01401.85201752352.5S4040RTPCheckOrder
S6040N406000.01401.85201752352.5S6040NCheckOrder
S6040RTP406000.01401.85201752352.5S6040RTPCheckOrder
S8040N408000.02401.85201753352.5S8040NCheckOrder
S8040RTP408000.02401.85201753352.5S8040RTPCheckOrder
SK040N4010000.03401.8520175352.5SK040NCheckOrder
SK040RTP4010000.03401.8520175352.5SK040RTPCheckOrder
S2040N
Obsolete: 2011 -12-31
Replaced By: S4040N
402000.01401.85201755502352.5
S2040R
Obsolete: 2011 -12-31
Replaced By: S4040R
402000.01401.85201755502352.5
S4040R
Obsolete: 2016 -03-31
Replaced By: S4040RTP
404000.01401.85201752352.5
S6040R
Obsolete: 2016 -03-31
Replaced By: S6040RTP
406000.01401.85201752352.5
S8040R
Obsolete: 2016 -03-31
Replaced By: S8040RTP
408000.02401.85201753352.5
SK040R
Obsolete: 2016 -03-31
Replaced By: SK040RTP
4010000.03401.8520175352.5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2040NTP SCR 200V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
S2040NRP SCR 200V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
S2040R SCR 200V 40A TO220 RoHS No 01/01/1996 PbFree No Yes
S4040NTP SCR 400V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
S4040NRP SCR 400V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
S4040R SCR 400V 40A TO220 RoHS No 01/01/1996 PbFree No Yes
S4040RTP SCR 400V 40A TO220 RoHS No 01/01/1996 PbFree No Yes
S6040NRP SCR 600V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
S6040NTP SCR 600V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
S6040R SCR 600V 40A TO220 RoHS No 01/01/1996 PbFree No Yes
S6040RTP SCR 600V 40A TO220 RoHS No 05/06/2015 PbFree No 06/16/2015 Yes
09/21/2009
S8040NRP SCR 800V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
S8040NTP SCR 800V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
S8040R SCR 800V 40A TO220 RoHS No 01/01/1996 PbFree No Yes
S8040RTP SCR 800V 40A TO220 RoHS No 01/01/1996 PbFree No 11/24/2020 CoC_RoHS9_S8040RTP REACH209_Declaration_Contain-_S8040RTP Yes
11/24/2020
Contains
SK040NRP SCR 1000V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
SK040NTP SCR 1000V 40A TO263 RoHS No 01/01/1996 PbFree No Yes
SK040R SCR 1000V 40A TO220 RoHS No 01/01/1996 PbFree No Yes
SK040RTP SCR 1000V 40A TO220 RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx40x Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...