Sxx20x/Sxx25x Series - 20/25 Amp Standard SCRs

Thyristor Sxx20x Sxx25x Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits:

  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 350 A


Applications:

  • Typical applications are AC solid-state switches, industrial power tools, exercise equipment, white goods and commercial appliances.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4020LTP204000.01301.63001253501352S4020LTPCheckOrder
S4025LTP254000.01351.63501503502352S4025LTPCheckOrder
S4025N254000.01351.63501503502352S4025NCheckOrder
S4025RTP254000.01351.63501503502352S4025RTPCheckOrder
S6020LTP206000.01301.63001253251352S6020LTPCheckOrder
S6025LTP256000.01351.63501503251352S6025LTPCheckOrder
S6025N256000.01351.63501503251352S6025NCheckOrder
S6025RTP256000.01351.63501503251352S6025RTPCheckOrder
S8020LTP208000.01301.63001253001352S8020LTPCheckOrder
S8025LTP258000.02351.63501503002352S8025LTPCheckOrder
S8025N258000.02351.63501503002352S8025NCheckOrder
S8025RTP258000.02351.63501503002352S8025RTPCheckOrder
SK020LTP2010000.02301.6300125352SK020LTPCheckOrder
SK025LTP2510000.02351.6350150352SK025LTPCheckOrder
SK025N2510000.02351.6350150352SK025NCheckOrder
SK025RTP2510000.02351.6350150352SK025RTPCheckOrder
S2020L
Obsolete: 2011 -12-31
Replaced By: S4020L
202000.01301.63001253501352
S2025L
Obsolete: 2011 -12-31
Replaced By: S4025L
252000.01351.63501503502352
S2025N
Obsolete: 2011 -12-31
Replaced By: S4025N
252000.01351.63501503502352
S2025R
Obsolete: 2011 -12-31
Replaced By: S4025R
252000.01351.63501503502352
S4020L
Obsolete: 2016 -03-31
Replaced By: S4020LTP
204000.01301.63001253501352
S4025L
Obsolete: 2016 -03-31
Replaced By: S4025LTP
254000.01351.63501503502352
S4025R
Obsolete: 2016 -03-31
Replaced By: S4025RTP
254000.01351.63501503502352
S5025R
Obsolete: 2012 -06-12
Replaced By: S6025R
255000.01351.63501503252352
S6020L
Obsolete: 2016 -03-31
Replaced By: S6020LTP
206000.01301.63001253251352
S6025L
Obsolete: 2016 -03-31
Replaced By: S6025LTP
256000.01351.63501503251352
S6025R
Obsolete: 2016 -03-31
Replaced By: S6025RTP
256000.01351.63501503251352
S8020L
Obsolete: 2016 -03-31
Replaced By: S8020LTP
208000.01301.63001253001352
S8025L
Obsolete: 2016 -03-31
Replaced By: S8025LTP
258000.02351.63501503002352
S8025R
Obsolete: 2016 -03-31
Replaced By: S8025RTP
258000.02351.63501503002352
SK020L
Obsolete: 2016 -03-31
Replaced By: SK020LTP
2010000.02301.6300125352
SK025L
Obsolete: 2016 -03-31
Replaced By: SK025LTP
2510000.02351.6350150352
SK025R
Obsolete: 2016 -03-31
Replaced By: SK025RTP
2510000.02351.6350150352
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2020L SCR 200V 20A TO220 ISO RoHS No 01/01/1996 PbFree No Yes
S2025L SCR 200V 25A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S2025NRP SCR 200V 25A TO263 RoHS No 01/01/1996 PbFree No Yes
S2025NTP SCR 200V 25A TO263 RoHS No 01/01/1996 PbFree No Yes
S2025R SCR 200V 25A TO220 RoHS No 01/01/1996 PbFree No Yes
S2025RTP SCR 200V 25A TO220 RoHS No 01/01/1996 PbFree No Yes
S4020L SCR 400V 20A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4020LTP SCR 400V 20A TO220 Iso RoHS No 01/01/1996 PbFree No 08/15/2018 CoC_RoHS9_S4020LTP Yes
08/15/2018
S4025L SCR 400V 25A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4025LTP SCR 400V 25A TO220 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 CoC_RoHS9_S4025LTP REACH209_Declaration_Contain-_S4025LTP Yes
07/09/2012
Contains
S4025NRP SCR 400V 25A TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S4025NRP REACH_SVHC Declaration (Contain)_S4025NRP Yes
Contains
S4025NTP SCR 400V 25A TO263 RoHS No 01/01/1996 PbFree No Yes
S4025R SCR 400V 25A TO220 RoHS No 01/01/1996 PbFree No Yes
S4025RTP SCR 400V 25A TO220 RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
IPC_TO220R_S4025RTP
S5025R SCR 500V 25A TO220 RoHS No 01/01/1996 PbFree No
S6020L SCR 600V 20A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6020LTP SCR 600V 20A TO220 Iso RoHS No 01/01/1996 PbFree No 11/04/2019 CoC_RoHS9_S6020LTP REACH_SVHC Declaration (Contain)_S6020LTP Yes
11/04/2019
Contains
S6025L SCR 600V 25A TO220 Iso RoHS No 03/01/2005 PbFree No Yes
S6025LTP SCR 600V 25A TO220 Iso RoHS No 01/01/1996 PbFree No 07/09/2012 CoC_RoHS9_S6025LTP REACH205_Declaration_with_Pb_S6025LTP Yes
07/09/2012
Contains
S6025NTP SCR 600V 25A TO263 RoHS No 01/01/1996 PbFree No Yes
S6025NRP SCR 600V 25A TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S6025NRP REACH_SVHC Declaration (Contain)_S6025NRP Yes
Contains IPC_Thyristor_TO-263_S6025NRP
S6025R SCR 600V 25A TO220 RoHS No 01/01/1996 PbFree No Yes
S6025RTP SCR 600V 25A TO220 RoHS No 01/01/1996 PbFree No 07/19/2012 CoC_RoHS9_S6025RTP REACH211_Declaration_(Contain)_S6025RTP Yes
07/19/2012
Contains
S8020L SCR 800V 20A TO220 Iso RoHS No 03/01/2005 PbFree No Yes
S8025L SCR 800V 25A TO220 Iso RoHS No 03/01/2005 PbFree No Yes
S8025LTP SCR 800V 25A TO220 Iso RoHS No 03/18/2015 PbFree No 06/16/2015 CoC_RoHS9_S8025LTP REACH219_Declaration_(Contain)_S8025LTP Yes
09/21/2009
Contains
S8025NRP SCR 800V 25A TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S8025NRP REACH205_Declaration_Contain-_S8025NRP Yes
Contains IPC_S8025NRP
S8025NTP SCR 800V 25A TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S8025NTP REACH191_Declaration_with_Pb_S8025NTP Yes
Contains
S8025R SCR 800V 25A TO220 RoHS No 01/01/1996 PbFree No Yes
S8025RTP SCR 800V 25A TO220 RoHS No 01/01/1996 PbFree No Yes
SK020L SCR 1000V 20A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
SK025L SCR 1000V 25A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
SK025LTP SCR 1000V 25A TO220 Iso RoHS No 02/27/2019 PbFree No 02/27/2019 CoC_RoHS9_SK025LTP REACH197_Declaration_with_Pb_SK025LTP Yes
02/27/2019
Contains IPC_SK025LTP
SK025NTP SCR 1000V 25A TO263 RoHS No 01/01/1996 PbFree No Yes
SK025NRP SCR 1000V 25A TO263 RoHS No 01/01/1996 PbFree No Yes
SK025R SCR 1000V 25A TO220 RoHS No 01/01/1996 PbFree No Yes
SK025RTP SCR 1000V 25A 35mA TO-220R Tube Package RoHS No 01/01/1996 PbFree No 11/01/2017 CoC_RoHS9_SK025RTP REACH209_Declaration_Contain-_SK025RTP Yes
11/01/2017
Contains IPC_SK025RTP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Switching Thyristor Sxx20x/Sxx25x Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...