Sxx15x/Sxx16x Series - 15/16 Amp Standard SCRs

Thyristor Sxx15x Sxx16x Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits:

  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 225 A


Applications:

  • Typical applications are capacitive discharge systems for strobe lights, nailers, staplers and gas engine ignition. Also controls for power tools, home/brown goods and white goods appliances.
  • Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4015L
Replaced By: S4015LTP
154000.01301.62251253501352Order
S4015LTP154000.01301.62251253501352S4015LTPCheckOrder
S4016N164000.01301.62251253501352S4016NCheckOrder
S4016RTP164000.01301.62251253501352S4016RTPCheckOrder
S6015LTP156000.01301.62251253251352S6015LTPCheckOrder
S6016N166000.01301.62251253251352S6016NCheckOrder
S6016RTP166000.01301.62251253251352S6016RTPCheckOrder
S8015LTP158000.01301.62251253001352S8015LTPCheckOrder
S8016N168000.01301.62251253001352S8016NCheckOrder
S8016RTP168000.01301.62251253001352S8016RTPCheckOrder
SK015LTP1510000.02301.6225125352SK015LTPCheckOrder
SK016N1610000.02301.6225125352SK016NCheckOrder
SK016RTP1610000.02301.6225125352SK016RTPCheckOrder
S2015L
Obsolete: 2011 -12-31
Replaced By: S4015L
152000.01301.62251253501352Order
S2016N
Obsolete: 2011 -12-31
Replaced By: S4016N
162000.01301.62251253501352
S2016R
Obsolete: 2011 -12-31
Replaced By: S4016R
162000.01301.62251253501352Order
S4016R
Obsolete: 2016 -03-31
Replaced By: S4016RTP
164000.01301.62251253501352
S6015L
Obsolete: 2016 -06-01
Replaced By: S6015LTP
156000.01301.62251253251352
S6016R
Obsolete: 2016 -03-31
Replaced By: S6016RTP
166000.01301.62251253251352
S8015L
Obsolete: 2016 -03-31
Replaced By: S8015LTP
158000.01301.62251253001352
S8016R
Obsolete: 2016 -03-31
Replaced By: S8016RTP
168000.01301.62251253001352
SK015L
Obsolete: 2016 -03-31
Replaced By: SK015LTP
1510000.02301.6225125352
SK016R
Obsolete: 2016 -03-31
Replaced By: SK016RTP
1610000.02301.6225125352
Catalog # Certificates
Sorting icon
S2015L URicon
S4015L URicon
S6015L URicon
S8015L URicon
SK015L URicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2015L53 SCR 200V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S2015L SCR 200V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S2015LTP SCR 200V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S2016NTP SCR 200V 16A TO263 RoHS No 01/01/1996 PbFree No Yes
S2016NRP SCR 200V 16A TO263 RoHS No 01/01/1996 PbFree No Yes
S2016RTP SCR 200V 16A TO220 RoHS No 01/01/1996 PbFree No Yes
S2016R SCR 200V 16A TO220 RoHS No 01/01/1996 PbFree No Yes
S4015L52 SCR 400V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4015L53 SCR 400V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4015L SCR 400V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4015L56 SCR 400V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4015LTP SCR 400V 15A TO220 Iso RoHS No 01/01/1996 PbFree No 07/19/2012 No
07/19/2012
S4016NTP SCR 400V 16A TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S4016NTP REACH209_Declaration_Contain-_S4016NTP Yes
Contains IPC_Thyristor_TO-263_S4016NTP
S4016NRP SCR 400V 16A TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S4016NRP REACH_SVHC Declaration (Contain)_S4016NRP Yes
Contains IPC_S4016NRP
S4016R SCR 400V 16A TO220 RoHS No 01/01/1996 PbFree No Yes
S4016RTP SCR 400V 16A TO220 RoHS No 01/01/1996 PbFree No Yes
S6015L SCR 600V 15A TO220 ISO RoHS No 01/01/1996 PbFree No Yes
S6015L53 SCR 600V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6015L52 SCR 600V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6015LTP SCR 600V 15A TO220 Iso RoHS No 01/01/1996 PbFree No 07/10/2012 CoC_RoHS9_S6015LTP REACH209_Declaration_Contain-_S6015LTP Yes
07/10/2012
Contains
S6016NRP SCR 600V 16A TO263 RoHS No 01/01/1996 PbFree No Yes
S6016NTP SCR 600V 16A TO263 RoHS No 01/01/1996 PbFree No Yes
S6016R SCR 600V 16A TO220 RoHS No 01/01/1996 PbFree No Yes
S8015L SCR 800V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S8016NTP SCR 800V 16A TO263 RoHS No 01/01/1996 PbFree No Yes
S8016NRP SCR 800V 16A TO263 RoHS No 01/01/1996 PbFree No Yes
S8016R SCR 800V 16A TO220 RoHS No 01/01/1996 PbFree No Yes
S8016RTP SCR 800V 16A TO220 RoHS No 05/06/2015 PbFree No 06/16/2015 CoC_RoHS9_S8016RTP REACH209_Declaration_Contain-_S8016RTP Yes
09/21/2009
Contains
SK015L SCR 1000V 15A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
SK015LTP SCR 1000V 15A TO220 Iso RoHS No 01/01/1996 PbFree No 09/01/2019 CoC_RoHS9_SK015LTP Yes
09/01/2019
SK016NRP SCR 1000V 16A TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_SK016NRP Yes
IPC_Thyristor_TO-263_SK016NRP
SK016NTP SCR 1000V 16A TO263 RoHS No 01/01/1996 PbFree No CoC_RoHS9_SK016NTP REACH209_Declaration_Contain-_SK016NTP Yes
Contains
SK016R SCR 1000V 16A TO220 RoHS No 01/01/1996 PbFree No Yes
SK016RTP SCR 1000V 16A TO220 RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx15x/Sxx16x Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...