Sxx12x Series Series - 12 Amp Standard SCRs

thyristor sxx12x image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent unidirectional switches for phase control applications such as heating and motor speed controls.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits:
  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 120 A


Applications:
  • Typical applications are capacitive discharge systems for strobe lights, nailers, staplers and gas engine ignition. Also controls for power tools, home/brown goods and white goods appliances

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4012D124000.01201.61201002501352S4012DCheckOrder
S4012LTP124000.01201.61201002501352S4012LTPCheckOrder
S4012N124000.01201.61201002501352S4012NCheckOrder
S4012RTP124000.01201.61201002501352S4012RTPCheckOrder
S4012V124000.01201.61201002501352S4012VCheckOrder
S6012D126000.01201.61201002251352S6012DCheckOrder
S6012LTP126000.01201.61201002251352S6012LTPCheckOrder
S6012N126000.01201.61201002251352S6012NCheckOrder
S6012RTP126000.01201.61201002251352S6012RTPCheckOrder
S6012V126000.01201.61201002251352S6012VCheckOrder
S8012D128000.01201.61201002001352S8012DCheckOrder
S8012N128000.01201.61201002001352S8012NCheckOrder
S8012RTP128000.01201.61201002001352S8012RTPCheckOrder
S8012V128000.01201.61201002001352S8012VCheckOrder
SK012D1210000.02201.6120100352SK012DCheckOrder
SK012N1210000.02201.6120100352SK012NCheckOrder
SK012RTP1210000.02201.6120100352SK012RTPCheckOrder
SK012V1210000.02201.6120100352SK012VCheckOrder
S2012D
Obsolete: 2011 -12-31
Replaced By: S4012D
122000.01201.61201002501352
S2012R
Obsolete: 2011 -12-31
Replaced By: S4012R
122000.01201.61201002501352
S2012V
Obsolete: 2011 -12-31
Replaced By: S4012V
122000.01201.61201002501352
S4012L
Obsolete: 2016 -03-31
Replaced By: S4012LTP
124000.01201.61201002501352
S4012R
Obsolete: 2016 -03-31
Replaced By: S4012RTP
124000.01201.61201002501352
S6012L
Obsolete: 2016 -03-31
Replaced By: S6012LTP
126000.01201.61201002251352
S6012R
Obsolete: 2016 -03-31
Replaced By: S6012RTP
126000.01201.61201002251352
S8012R
Obsolete: 2016 -03-31
Replaced By: S8012RTP
128000.01201.61201002001352
SK012R
Obsolete: 2016 -03-31
Replaced By: SK012RTP
1210000.02201.6120100352
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2012DTP SCR 200V 12A TO252 RoHS No 01/01/1996 PbFree No No
S2012DRP SCR 200V 12A TO252 RoHS No 01/01/1996 PbFree No No
S2012R SCR 200V 12A TO220 RoHS No 01/01/1996 PbFree No No
S2012VTP SCR 200V 12A TO251 RoHS No 01/01/1996 PbFree No No
S4012DTP SCR 400V 12A TO252 RoHS No 01/01/1996 PbFree No No
S4012DRP SCR 400V 12A TO252 RoHS No 01/01/1996 PbFree No No
S4012L SCR 400V 12A TO220 Iso RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
S4012R SCR 400V 12A TO220 RoHS No 01/01/1996 PbFree No No
S4012RTP SCR 400V 12A TO220 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S4012RTP REACH211_Declaration_Contain-_S4012RTP No
Contains IPC_S4012RTP
S4012VTP SCR 400V 12A TO251 RoHS No 01/01/1996 PbFree No No
S6012DTP SCR 600V 12A TO252 RoHS No 01/01/1996 PbFree No No
S6012DRP SCR 600V 12A TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S6012DRP REACH197_Declaration_with_Pb_S6012DRP No
Contains
S6012L SCR 600V 12A TO220 Iso RoHS No 01/01/1996 PbFree No 02/27/2012 No
02/27/2012
S6012R SCR 600V 12A TO220 RoHS No 01/01/1996 PbFree No No
S6012RTP SCR 600V 12A TO220 RoHS No 01/01/1996 PbFree No 07/19/2012 No
07/19/2012
S6012VTP SCR 600V 12A TO251 RoHS No 01/01/1996 PbFree No No
S8012DTP SCR 800V 12A TO252 RoHS No 01/01/1996 PbFree No No
S8012DRP SCR 800V 12A TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S8012DRP REACH197_Declaration_with_Pb_S8012DRP No
Contains
S8012R SCR 800V 12A TO220 RoHS No 01/01/1996 PbFree No No
S8012VTP SCR 800V 12A TO251 RoHS No 01/01/1996 PbFree No No
SK012DTP SCR 1000V 12A TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_SK012DTP No
SK012DRP SCR 1000V 12A TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_SK012DRP REACH209_Declaration_Contain-_SK012DRP No
Contains
SK012R SCR 1000V 12A TO220 RoHS No 01/01/1996 PbFree No No
SK012VTP SCR 1000V 12A TO251 RoHS No 01/01/1996 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx12x Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...