Sxx10xSx/Sxx10x Series - 10 Amp Sensitive & Standard SCRs

thyristor sxx10xsx & sxx10x image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This Sxx10x SCR series is ideal for uni-directional switch applications such as phase control, heating, motor speed controls, converters/rectifiers and capacitive discharge ignitions.

These SCRs have a low gate current trigger level of 0.2 to 15 mA at approximately 1.5V, with a sensitive version of this series having a gate trigger current less than 500µA. The sensitive gate SCR version is easily triggered by sense coils, proximity switches, and microprocessors.

Features & Benefits:

  • Glass – passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 100 A at 60 Hz half cycle
  • Halogen free and RoHS compliant

Applications:

Typical applications are capacitive discharge systems for strobe lights, nailers, staplers and gas engine ignition. Also AC control & rectification for power tools, home/brown goods and white goods appliances and 2-wheeler rectifier/ battery regulator.

Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4010D104000.01151.61001002500.5352S4010DCheckOrder
S4010DS2104000.0050.21.6100100504S4010DS2CheckOrder
S4010DS3104000.0050.51.6100100455S4010DS3CheckOrder
S4010LS2TP104000.0050.21.6100100504S4010LS2TPCheckOrder
S4010LS3TP104000.0050.51.6100100455S4010LS3TPCheckOrder
S4010LTP104000.01151.61001002500.5352S4010LTPCheckOrder
S4010RS2TP104000.01151.61001002500.5352S4010RS2TPCheckOrder
S4010RS3TP104000.01151.61001002500.5352S4010RS3TPCheckOrder
S4010RTP104000.01151.61001002500.5352S4010RTPCheckOrder
S4010V104000.01151.61001002500.5352S4010VCheckOrder
S4010VS2104000.0050.21.6100100504S4010VS2CheckOrder
S4010VS3104000.0050.51.6100100455S4010VS3CheckOrder
S6010D106000.01151.61001002250.5352S6010DCheckOrder
S6010DS2106000.0050.21.6100100504S6010DS2CheckOrder
S6010DS3106000.0050.51.6100100455S6010DS3CheckOrder
S6010LS2TP106000.0050.21.6100100504S6010LS2TPCheckOrder
S6010LS3TP106000.0050.51.6100100455S6010LS3TPCheckOrder
S6010LTP106000.01151.61001002250.5352S6010LTPCheckOrder
S6010RS2TP106000.01151.61001002250.5352S6010RS2TPCheckOrder
S6010RS3TP106000.01151.61001002250.5352S6010RS3TPCheckOrder
S6010RTP106000.01151.61001002250.5352S6010RTPCheckOrder
S6010V106000.01151.61001002250.5352S6010VCheckOrder
S6010VS2106000.0050.21.6100100504S6010VS2CheckOrder
S6010VS3106000.0050.51.6100100455S6010VS3CheckOrder
S8010D108000.01151.61001002000.5352S8010DCheckOrder
S8010LTP108000.01151.61001002000.5352S8010LTPCheckOrder
S8010RTP108000.01151.61001002000.5352S8010RTPCheckOrder
S8010V108000.01151.61001002000.5352S8010VCheckOrder
SK010D1010000.02151.6100100352SK010DCheckOrder
SK010LTP1010000.02151.6100100352SK010LTPCheckOrder
SK010RTP1010000.02151.6100100352SK010RTPCheckOrder
SK010V1010000.02151.6100100352SK010VCheckOrder
S2010D
Obsolete: 2011 -12-31
Replaced By: S4010D
102000.01151.61001002500.5352
S2010DS2
Obsolete: 2011 -12-31
Replaced By: S4010DS2
102000.052001.6100100504
S2010DS3
Obsolete: 2011 -12-31
Replaced By: S4010DS3
102000.050.51.6100100455
S2010F1
Obsolete: 2008 -07-16
102000.01151.61001002500.5352Order
S2010FS21
Obsolete: 2008 -07-16
Replaced By: S4010LS2 S4010VS2
102000.050.21.6100100504Order
S2010FS31
Obsolete: 2008 -07-16
102000.050.51.6100100455Order
S2010L
Obsolete: 2011 -12-31
Replaced By: S4010L
102000.01151.61001002500.5352
S2010LS2
Obsolete: 2011 -12-31
Replaced By: S4010LS2
102000.050.21.6100100504Order
S2010LS3
Obsolete: 2011 -12-31
Replaced By: S4010LS3
102000.050.51.6100100455
S2010R
Obsolete: 2011 -12-31
Replaced By: S4010R
102000.01151.61001002500.5352
S2010V
Obsolete: 2011 -12-31
Replaced By: S4010V
102000.01151.61001002500.5352
S2010VS2
Obsolete: 2011 -12-31
Replaced By: S4010VS2
102000.050.21.6100100504
S2010VS3
Obsolete: 2011 -12-31
Replaced By: S4010VS3
102000.050.51.6100100455
S4010F1
Obsolete: 2008 -07-16
104000.01151.61001002500.5352Order
S4010FS21
Obsolete: 2008 -07-16
Replaced By: S4010LS2 S4010VS2
104000.050.21.6100100504Order
S4010FS31
Obsolete: 2008 -07-16
104000.050.51.6100100455Order
S4010L
Obsolete: 2016 -03-31
Replaced By: S4010LTP
104000.01151.61001002500.5352
S4010LS2
Obsolete: 2016 -03-31
Replaced By: S4010LS2TP
104000.0050.21.6100100504
S4010LS3
Obsolete: 2016 -03-31
Replaced By: S4010LS3TP
104000.0050.51.6100100455
S4010R
Obsolete: 2016 -03-31
Replaced By: S4010RTP
104000.01151.61001002500.5352
S4010RS2
Obsolete: 2016 -03-31
Replaced By: S4010RS2TP
104000.01151.61001002500.5352
S4010RS3
Obsolete: 2016 -03-31
Replaced By: S4010RS3TP
104000.01151.61001002500.5352
S6010F1
Obsolete: 2008 -07-16
Replaced By: S6010R S6010V
106000.01151.61001002250.5352Order
S6010FS21
Obsolete: 2008 -07-16
106000.050.21.6100100504Order
S6010FS31
Obsolete: 2008 -07-16
106000.050.51.6100100455Order
S6010L
Obsolete: 2016 -03-31
Replaced By: S6010LTP
106000.01151.61001002250.5352
S6010LS2
Obsolete: 2016 -03-31
Replaced By: S6010LS2TP
106000.0050.21.6100100504
S6010LS3
Obsolete: 2016 -03-31
Replaced By: S6010LS3TP
106000.0050.51.6100100455
S6010R
Obsolete: 2016 -03-31
Replaced By: S6010RTP
106000.01151.61001002250.5352
S6010RS2
Obsolete: 2016 -03-31
Replaced By: S6010RS2TP
106000.01151.61001002250.5352
S6010RS3
Obsolete: 2016 -03-31
Replaced By: S6010RS3TP
106000.01151.61001002250.5352
S8010L
Obsolete: 2016 -03-31
Replaced By: S8010LTP
108000.01151.61001002000.5352
S8010R
Obsolete: 2016 -03-31
Replaced By: S8010RTP
108000.01151.61001002000.5352
SK010L
Obsolete: 2016 -03-31
Replaced By: SK010LTP
1010000.02151.6100100352
SK010R
Obsolete: 2016 -03-31
Replaced By: SK010RTP
1010000.02151.6100100352
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2010DTP SCR 200V 10A TO252 RoHS No 01/01/1996 PbFree No No
S2010DRP SCR 200V 10A TO252 RoHS No 01/01/1996 PbFree No No
S2010DS2TP Sen SCR 200V 10A 200µA TO252 RoHS No 01/01/1996 PbFree No No
S2010DS2RP Sen SCR 200V 10A 200µA TO252 RoHS No 01/01/1996 PbFree No No
S2010DS3TP Sen SCR 200V 10A 500µA TO252 RoHS No 01/01/1996 PbFree No No
S2010DS3RP Sen SCR 200V 10A 500µA TO252 RoHS No 01/01/1996 PbFree No No
S2010F1 SCR 200V 10A TO202 RoHS No 01/01/1996 PbFree No
S2010FS21 Sen SCR 200V 10A 200µA TO202 RoHS No 01/01/1996 PbFree No
S2010FS31 Sen SCR 200V 10A 500µA TO202 RoHS No 01/01/1996 PbFree No
S2010L SCR 200V 10A TO220 Iso RoHS No 01/01/1996 PbFree No No
S2010LS259 Sen SCR 200V 10A 200µA TO220 Iso RoHS No 01/01/1996 PbFree No No
S2010LS2 Sen SCR 200V 10A 200µA TO220 Iso RoHS No 01/01/1996 PbFree No No
S2010LS3 Sen SCR 200V 10A 500µA TO220 Iso RoHS No 01/01/1996 PbFree No No
S2010R SCR 200V 10A TO220 RoHS No 01/01/1996 PbFree No No
S2010VTP SCR 200V 10A TO251 RoHS No 01/01/1996 PbFree No No
S2010VS2TP Sen SCR 200V 10A 200µA TO251 RoHS No 01/01/1996 PbFree No No
S2010VS3TP Sen SCR 200V 10A 500µA TO251 RoHS No 01/01/1996 PbFree No No
S4010DTP SCR 400V 10A TO252 RoHS No 01/01/1996 PbFree No No
S4010DRP SCR 400V 10A TO252 RoHS No 01/01/1996 PbFree No No
S4010DS2TP Sen SCR 400V 10A 200µA TO252 RoHS No 01/01/1996 PbFree No No
S4010DS2RP Sen SCR 400V 10A 200µA TO252 RoHS No 01/01/1996 PbFree No REACH_SVHC Declaration (Contain)_S4010DS2RP.pdf No
Contains
S4010DS3RP Sen SCR 400V 10A 500µA TO252 RoHS No 01/01/1996 PbFree No No
S4010DS3TP Sen SCR 400V 10A 500µA TO252 RoHS No 01/01/1996 PbFree No No
S4010FS21 Sen SCR 400V 10A 200µA TO202 RoHS No 01/01/1996 PbFree No
S4010FS31 Sen SCR 400V 10A 500µA TO202 RoHS No 01/01/1996 PbFree No
S4010FS332 Sen SCR 400V 10A 500µA TO202 RoHS No 01/01/1996 PbFree No
S4010L SCR 400V 10A TO220 Iso RoHS No 01/01/1996 PbFree No No
S4010LS2 Sen SCR 400V 10A 200µA TO220 Iso RoHS No 01/01/1996 PbFree No No
S4010LS3 Sen SCR 400V 10A 500µA TO220 Iso RoHS No 01/01/1996 PbFree No No
S4010R SCR 400V 10A TO220 RoHS No 01/01/1996 PbFree No No
S4010RS2 Sen SCR 400V 10A 200µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No 07/09/2012 No
07/09/2012
S4010RS3 Sen SCR 400V 10A 500µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
S4010VTP SCR 400V 10A TO251 RoHS No 01/01/1996 PbFree No No
S4010VS2TP Sen SCR 400V 10A 200µA TO251 RoHS No 01/01/1996 PbFree No No
S4010VS3TP Sen SCR 400V 10A 500µA TO251 RoHS No 01/01/1996 PbFree No No
S6010DRP SCR 600V 10A TO252 RoHS No 01/01/1996 PbFree No No
S6010DTP SCR 600V 10A TO252 RoHS No 01/01/1996 PbFree No No
S6010DS2RP Sen SCR 600V 10A 200µA TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S6010DS2RP REACH211_Declaration_Contain_S6010DS2RP No
Contains
S6010DS2TP Sen SCR 600V 10A 200µA TO252 RoHS No 01/01/1996 PbFree No No
S6010DS3TP Sen SCR 600V 10A 500µA TO252 RoHS No 01/01/1996 PbFree No No
S6010DS3RP Sen SCR 600V 10A 500µA TO252 RoHS No 01/01/1996 PbFree No No
IPC_Thyristor_TO-252_S6010DS3RP
S6010FS21 Sen SCR 600V 10A 200µA TO202 RoHS No 01/01/1996 PbFree No
S6010FS31 Sen SCR 600V 10A 500µA TO202 RoHS No 01/01/1996 PbFree No
S6010L SCR 600V 10A TO220 Iso RoHS No 01/01/1996 PbFree No No
S6010LS2 Sen SCR 600V 10A 200µA TO220 Iso RoHS No 01/01/1996 PbFree No No
S6010LS2TP Sen SCR 600V 10A 200?A TO220 Iso RoHS No 01/01/1996 PbFree No 07/08/2016 CoC_RoHS9_S6010LS2TP REACH191_Declaration_with_Pb_S6010LS2TP No
07/08/2016
Contains
S6010LS3 Sen SCR 600V 10A 500µA TO220 Iso RoHS No 01/01/1996 PbFree No No
S6010LTP SCR 600V 10A TO220 ISO RoHS No 01/01/1996 PbFree No 06/16/2015 No
09/21/2009
S6010R SCR 600V 10A TO220 RoHS No 01/01/1996 PbFree No No
S6010RS2 Sen SCR 600V 10A 200µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
S6010RS3 Sen SCR 600V 10A 500µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No 07/10/2012 No
07/10/2012
S6010RTP SCR 600V 10A TO220 NON-ISO RoHS No 01/01/1996 PbFree No 06/16/2015 No
09/21/2009
S6010VTP SCR 600V 10A TO251 RoHS No 01/01/1996 PbFree No No
S6010VS2TP Sen SCR 600V 10A 200µA TO251 RoHS No 01/01/1996 PbFree No No
S6010VS3TP Sen SCR 600V 10A 500µA TO251 RoHS No 01/01/1996 PbFree No No
S8010DRP SCR 800V 10A TO252 RoHS No 01/01/1996 PbFree No No
S8010DTP SCR 800V 10A TO252 RoHS No 01/01/1996 PbFree No No
S8010L SCR 800V 10A TO220 ISO RoHS No 01/01/1996 PbFree No No
S8010R SCR 800V 10A TO220 RoHS No 01/01/1996 PbFree No No
S8010RTP SCR 800V 10A TO220 NON-ISO RoHS No 01/01/1996 PbFree No 06/16/2015 No
09/21/2009
S8010VTP SCR 800V 10A TO251 RoHS No 01/01/1996 PbFree No No
SK010DRP SCR 1000V 10A TO252 RoHS No 01/01/1996 PbFree No No
SK010DTP SCR 1000V 10A TO252 RoHS No 01/01/1996 PbFree No No
SK010L SCR 1000V 10A TO220 ISO RoHS No 01/01/1996 PbFree No No
SK010R SCR 1000V 10A TO220 RoHS No 01/01/1996 PbFree No No
SK010RTP SCR 1000V 10A TO220 NON-ISO RoHS No 01/01/1996 PbFree No 06/16/2015 No
09/21/2009
SK010VTP SCR 1000V 10A TO251 RoHS No 01/01/1996 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx10xSx/Sxx10x Series Datasheet

Excellent unidirectional switches for phase control and general switching applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...