Sxx08xSx/Sxx08x Series - 8 Amp Sensitive & Standard SCRs

thyristor sxx08xsx & sxx08x image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This Sxx08x SCR series is ideal for uni-directional switch applications such as phase control, heating, motor speed controls, converters/rectifiers and capacitive discharge ignitions.

These SCRs have a low gate current trigger level of 0.2 to 15 mA at approximately 1.5V, with a sensitive version of this series having a gate trigger current less than 500µA. The sensitive gate SCR version is easily triggered by sense coils, proximity switches, and microprocessors.

Features & Benefits:

  • Electrically isolated "L-Package" is UL recognized for 2500Vrms
  • Glass passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 100 A at 60 Hz half cycle
  • Halogen free and RoHS compliant

Applications:

Typical applications are capacitive discharge systems for strobe lights, nailers, staplers and gas engine ignition. Also AC control & rectification for power tools, home/brown goods and white goods appliances and 2-wheeler rectifier/ battery regulator.

Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4008D84000.01151.61001002500.5352S4008DCheckOrder
S4008DS284000.0050.21.6100100504S4008DS2CheckOrder
S4008DS384000.0050.51.6100100455S4008DS3CheckOrder
S4008LS2TP84000.0050.21.6100100504S4008LS2TPCheckOrder
S4008LS3TP84000.0050.51.6100100455S4008LS3TPCheckOrder
S4008LTP84000.01151.61001002500.5352S4008LTPCheckOrder
S4008RS2TP84000.01151.61001002500.5352S4008RS2TPCheckOrder
S4008RS3TP84000.01151.61001002500.5352S4008RS3TPCheckOrder
S4008RTP84000.01151.61001002500.5352S4008RTPCheckOrder
S4008V84000.01151.61001002500.5352S4008VCheckOrder
S4008VS284000.0050.21.6100100504S4008VS2CheckOrder
S4008VS384000.0050.51.6100100455S4008VS3CheckOrder
S6008D86000.01151.61001002250.5352S6008DCheckOrder
S6008DS286000.0050.21.6100100504S6008DS2CheckOrder
S6008DS386000.0050.51.6100100455S6008DS3CheckOrder
S6008L
Replaced By: S6008LTP
86000.01151.61001002250.5352Order
S6008LS2TP86000.0050.21.6100100504S6008LS2TPCheckOrder
S6008LS3TP86000.0050.51.6100100455S6008LS3TPCheckOrder
S6008LTP86000.01151.61001002250.5352S6008LTPCheckOrder
S6008RS2TP86000.01151.61001002250.5352S6008RS2TPCheckOrder
S6008RS3TP86000.01151.61001002250.5352S6008RS3TPCheckOrder
S6008RTP86000.01151.61001002250.5352S6008RTPCheckOrder
S6008V86000.01151.61001002250.5352S6008VCheckOrder
S6008VS286000.0050.21.6100100504S6008VS2CheckOrder
S6008VS386000.0050.51.6100100455S6008VS3CheckOrder
S8008D88000.01151.61001002000.5352S8008DCheckOrder
S8008LTP88000.01151.61001002000.5352S8008LTPCheckOrder
S8008RTP88000.01151.61001002000.5352S8008RTPCheckOrder
S8008V88000.01151.61001002000.5352S8008VCheckOrder
SK008D810000.02151.6100100352SK008DCheckOrder
SK008LTP810000.02151.6100100352SK008LTPCheckOrder
SK008RTP810000.02151.6100100352SK008RTPCheckOrder
SK008V810000.02151.6100100352SK008VCheckOrder
S2008D
Obsolete: 2011 -12-31
Replaced By: S4008D
82000.01151.61001002500.5352
S2008DS2
Obsolete: 2011 -12-31
Replaced By: S4008DS2
82000.050.21.6100100504
S2008DS3
Obsolete: 2011 -12-31
Replaced By: S4008DS3
82000.050.51.6100100455
S2008F1
Obsolete: 2008 -07-16
82000.01151.61001002500.5352Order
S2008FS21
Obsolete: 2008 -07-16
Replaced By: S4008LS2 S4008VS2
82000.050.21.6100100504Order
S2008FS31
Obsolete: 2008 -07-16
Replaced By: S4008LS3 S4008VS3
82000.050.51.6100100455Order
S2008L
Obsolete: 2011 -12-31
Replaced By: S4008L
82000.01151.61001002500.5352
S2008LS2
Obsolete: 2011 -12-31
Replaced By: S4008LS2
82000.050.21.6100100504
S2008LS3
Obsolete: 2011 -12-31
Replaced By: S4008LS3
82000.050.51.6100100455
S2008R
Obsolete: 2011 -12-31
Replaced By: S4008R
82000.01151.61001002500.5352Order
S2008V
Obsolete: 2011 -12-31
Replaced By: S4008V
82000.01151.61001002500.5352
S2008VS2
Obsolete: 2011 -12-31
Replaced By: S4008VS2
82000.050.51.6100100454
S2008VS3
Obsolete: 2011 -12-31
Replaced By: S4008VS3
82000.050.51.6100100455
S4008F1
Obsolete: 2008 -07-16
84000.01151.61001002500.5352Order
S4008FS21
Obsolete: 2008 -07-16
Replaced By: S4008LS2 S4008VS2
84000.050.21.6100100504Order
S4008FS31
Obsolete: 2008 -07-16
84000.050.51.6100100455Order
S4008L
Obsolete: 2016 -03-31
Replaced By: S4008LTP
84000.01151.61001002500.5352
S4008LS2
Obsolete: 2016 -03-31
Replaced By: S4008LS2TP
84000.0050.21.6100100504
S4008LS3
Obsolete: 2016 -03-31
Replaced By: S4008LS3TP
84000.0050.51.6100100455
S4008R
Obsolete: 2016 -03-31
Replaced By: S4008RTP
84000.01151.61001002500.5352
S4008RS2
Obsolete: 2016 -03-31
Replaced By: S4008RS2TP
84000.01151.61001002500.5352
S4008RS3
Obsolete: 2016 -03-31
Replaced By: S4008RS3TP
84000.01151.61001002500.5352
S6008F1
Obsolete: 2008 -07-16
Replaced By: S6008R S6008V
86000.01151.61001002250.5352Order
S6008FS21
Obsolete: 2008 -07-16
86000.050.21.6100100504Order
S6008FS31
Obsolete: 2008 -07-16
86000.050.51.6100100455Order
S6008LS3
Obsolete: 2016 -03-31
Replaced By: S6008LS3TP
86000.0050.51.6100100455
S6008R
Obsolete: 2016 -06-01
Replaced By: S6008RTP
86000.01151.61001002250.5352
S6008RS2
Obsolete: 2016 -03-31
Replaced By: S6008RS2TP
86000.01151.61001002250.5352
S6008RS3
Obsolete: 2016 -03-31
Replaced By: S6008RS3TP
86000.01151.61001002250.5352
S8008L
Obsolete: 2016 -03-31
Replaced By: S8008LTP
88000.01151.61001002000.5352
S8008R
Obsolete: 2016 -03-31
Replaced By: S8008RTP
88000.01151.61001002000.5352
SK008L
Obsolete: 2016 -03-31
Replaced By: SK008LTP
810000.02151.6100100352
SK008R
Obsolete: 2016 -03-31
Replaced By: SK008RTP
810000.02151.6100100352
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2008DTP SCR 200V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
S2008DRP SCR 200V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
S2008DS2TP Sen SCR 200V 8A 200µA TO252 RoHS No 01/01/1996 PbFree No Yes
S2008DS2RP Sen SCR 200V 8A 200µA TO252 RoHS No 01/01/1996 PbFree No Yes
S2008DS3RP Sen SCR 200V 8A 500µA TO252 RoHS No 01/01/1996 PbFree No Yes
S2008DS3TP Sen SCR 200V 8A 500µA TO252 RoHS No 01/01/1996 PbFree No Yes
S2008F12 SCR 200V 8A TO202 RoHS No 01/01/1996 PbFree No
S2008F4 SCR 200V 8A TO202 RoHS No 01/01/1996 PbFree No
S2008F1 SCR 200V 8A TO202 RoHS No 01/01/1996 PbFree No
S2008FS22 Sen SCR 200V 8A 200µA TO202 RoHS No 01/01/1996 PbFree No
S2008FS21 Sen SCR 200V 8A 200µA TO202 RoHS No 01/01/1996 PbFree No
S2008FS31 Sen SCR 200V 8A 500µA TO202 RoHS No 01/01/1996 PbFree No
S2008L SCR 200V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S2008LS2 Sen SCR 200V 8A 200µA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S2008LS3 Sen SCR 200V 8A 500µA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S2008R SCR 200V 8A TO220 RoHS No 01/01/1996 PbFree No Yes
S2008RTP SCR 200V 8A TO220 RoHS No 01/01/1996 PbFree No Yes
S2008R55 SCR 200V 8A TO220 RoHS No 01/01/1996 PbFree No Yes
S2008VTP SCR 200V 8A TO251 RoHS No 01/01/1996 PbFree No Yes
S2008VS2TP Sen SCR 200V 8A 200µA TO251 RoHS No 01/01/1996 PbFree No Yes
S2008VS3TP Sen SCR 200V 8A 500µA TO251 RoHS No 01/01/1996 PbFree No Yes
S4008DTP SCR 400V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
S4008DRP SCR 400V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
S4008DS2RP Sen SCR 400V 8A 200µA TO252 RoHS No 01/01/1996 PbFree No Yes
S4008DS2TP Sen SCR 400V 8A 200µA TO252 RoHS No 01/01/1996 PbFree No Yes
S4008DS3TP Sen SCR 400V 8A 500µA TO252 RoHS No 01/01/1996 PbFree No Yes
S4008DS3RP Sen SCR 400V 8A 500µA TO252 RoHS No 01/01/1996 PbFree No Yes
S4008FS21 Sen SCR 400V 8A 200µA TO202 RoHS No 01/01/1996 PbFree No
S4008FS24 Sen SCR 400V 8A 200µA TO202 RoHS No 01/01/1996 PbFree No
S4008FS31 Sen SCR 400V 8A 500µA TO202 RoHS No 01/01/1996 PbFree No
S4008L SCR 400V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4008LS2 Sen SCR 400V 8A 200µA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4008LS2TP Sen SCR 400V 8A 200µA TO220 Iso RoHS No 01/01/1996 PbFree No CoC_RoHS9_S4008LS2TP REACH209_Declaration_Contain-_S4008LS2TP Yes
Contains
S4008LS3 Sen SCR 400V 8A 500µA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S4008LTP SCR 400V 8A TO220 Iso RoHS No 01/01/1996 PbFree No 04/12/2019 CoC_RoHS9_S4008LTP REACH_SVHC Declaration (Contain)_S4008LTP Yes
04/12/2019
Contains IPC_S4008L_TO220L
S4008R SCR 400V 8A TO220 RoHS No 01/01/1996 PbFree No Yes
S4008RS2 Sen SCR 400V 8A 200µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
S4008RS3 Sen SCR 400V 8A 500µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No 07/19/2012 Yes
07/19/2012
S4008RTP SCR 400V 8A TO220 RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
S4008VTP SCR 400V 8A TO251 RoHS No 01/01/1996 PbFree No Yes
S4008VS2TP Sen SCR 400V 8A 200µA TO251 RoHS No 01/01/1996 PbFree No Yes
S4008VS3TP Sen SCR 400V 8A 500µA TO251 RoHS No 01/01/1996 PbFree No Yes
S6008DTP SCR 600V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
S6008DRP SCR 600V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
S6008DS2RP Sen SCR 600V 8A 200µA TO252 RoHS No 01/01/1996 PbFree No Yes
S6008DS2TP Sen SCR 600V 8A 200µA TO252 RoHS No 01/01/1996 PbFree No Yes
S6008DS3TP Sen SCR 600V 8A 500µA TO252 RoHS No 01/01/1996 PbFree No Yes
S6008DS3RP Sen SCR 600V 8A 500µA TO252 RoHS No 01/01/1996 PbFree No Yes
S6008F1 SCR 600V 8A TO202 RoHS No 01/01/1996 PbFree No
S6008F4 SCR 600V 8A TO202 RoHS No 01/01/1996 PbFree No
S6008FS21 Sen SCR 600V 8A 200µA TO202 RoHS No 01/01/1996 PbFree No
S6008FS31 Sen SCR 600V 8A 500µA TO202 RoHS No 01/01/1996 PbFree No
S6008L58 SCR 600V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6008L SCR 600V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6008L65 SCR 600V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6008L53 SCR 600V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6008L56 SCR 600V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6008LS2TP Sen SCR 600V 8A 200µA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6008LS3 Sen SCR 600V 8A 500µA TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S6008LTP SCR 600V 8A TO220 Iso RoHS No 01/01/1996 PbFree No REACH205_Declaration_Contain-_S6008LTP
Contains IPC_S6008LTP_TO220
S6008R67 SCR 600V 8A TO220 RoHS No 01/01/1996 PbFree No Yes
S6008R SCR 600V 8A TO220 RoHS No 01/01/1996 PbFree No Yes
S6008RS2 Sen SCR 600V 8A 200µA TO220 NON-ISO RoHS No 09/01/2004 PbFree No 07/19/2012 Yes
07/19/2012
S6008RS3 Sen SCR 600V 8A 500µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No 07/09/2012 Yes
07/09/2012
S6008RS3TP Sen SCR 600V 8A 500µA TO220 NON-ISO RoHS No 03/18/2015 PbFree No 06/16/2015 Yes
09/21/2009
S6008RTP SCR 600V 8A TO220 NON-ISO RoHS No 03/18/2015 PbFree No 06/16/2015 CoC_RoHS9_S6008RTP REACH219_Declaration_(Contain)_S6008RTP Yes
09/21/2009
Contains IPC_S6008RTP
S6008VTP SCR 600V 8A TO251 RoHS No 01/01/1996 PbFree No Yes
S6008VS2TP Sen SCR 600V 8A 200µA TO251 RoHS No 01/01/1996 PbFree No Yes
S6008VS3TP Sen SCR 600V 8A 500µA TO251 RoHS No 01/01/1996 PbFree No Yes
S8008DRP SCR 800V 8A TO252 RoHS No 01/01/1996 PbFree No CoC_RoHS9_S8008DRP REACH201_Declaration_with_Pb_S8008DRP Yes
Contains
S8008DTP SCR 800V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
S8008L SCR 800V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
S8008LTP SCR 800V 8A TO220 Iso RoHS No 01/01/1996 PbFree No 07/10/2012 Yes
07/10/2012
S8008R SCR 800V 8A TO220 RoHS No 01/01/1996 PbFree No Yes
S8008RTP SCR 800V 8A TO220 NON-ISO RoHS No 03/18/2015 PbFree No 06/16/2015 CoC_RoHS9_S8008RTP REACH191_Declaration_with_Pb_S8008RTP Yes
09/21/2009
Contains
S8008VTP SCR 800V 8A TO251 RoHS No 01/01/1996 PbFree No Yes
SK008DRP SCR 1000V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
SK008DTP SCR 1000V 8A TO252 RoHS No 01/01/1996 PbFree No Yes
SK008L SCR 1000V 8A TO220 Iso RoHS No 01/01/1996 PbFree No Yes
SK008R SCR 1000V 8A TO220 RoHS No 01/01/1996 PbFree No Yes
SK008RTP SCR 1000V 8A TO220 NON-ISO RoHS No 03/18/2015 PbFree No 06/16/2015 Yes
09/21/2009
SK008VTP SCR 1000V 8A TO251 RoHS No 01/01/1996 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx08xSx/Sxx08x Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...