Sxx06xSx/Sxx06x Series - 6 Amp Sensitive & Standard SCRs

thyristor sxx06xsx & sxx06x image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This Sxx06x SCR series is ideal for uni-directional switch applications such as phase control, heating, motor speed controls, converters/rectifiers and capacitive discharge ignitions.

These SCRs have a low gate current trigger level of 0.2 to 15 mA at approximately 1.5V, with a sensitive version of this series having a gate trigger current less than 500µA. The sensitive gate SCR version is easily triggered by sense coils, proximity switches, and microprocessors.
Features & Benefits:

  • Electrically isolated "L-Package" is UL recognized for 2500Vrms
  • Glass – passivated junctions
  • Voltage capability up to 1000 V
  • Surge capability up to 100 A
  • Halogen free and RoHS compliant

Applications:

Typical applications are capacitive discharge systems for strobe lights, nailers, staplers and gas engine ignition. Also AC control & rectification for power tools, home/brown goods and white goods appliances and 2-wheeler rectifier/ battery regulator.

Internally constructed isolated packages are offered for ease of heat sinking with highest isolation voltage.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S4006D64000.01151.61001002500.5352S4006DCheckOrder
S4006DS264000.0050.21.6100100504S4006DS2CheckOrder
S4006DS364000.0050.51.6100100455S4006DS3CheckOrder
S4006LS2TP64000.0050.21.6100100504S4006LS2TPCheckOrder
S4006LS3TP64000.0050.51.6100100455S4006LS3TPCheckOrder
S4006LTP64000.01151.61001002500.5352S4006LTPCheckOrder
S4006RS2TP64000.0050.21.6100100504S4006RS2TPCheckOrder
S4006RS3TP64000.0050.51.6100100455S4006RS3TPCheckOrder
S4006RTP64000.01151.61001002500.5352S4006RTPCheckOrder
S4006V64000.01151.61001002500.5352S4006VCheckOrder
S4006VS264000.0050.21.6100100504S4006VS2CheckOrder
S4006VS364000.0050.51.6100100455S4006VS3CheckOrder
S6006D66000.01151.61001002250.5352S6006DCheckOrder
S6006DS266000.0050.21.6100100504S6006DS2CheckOrder
S6006DS366000.0050.51.6100100455S6006DS3CheckOrder
S6006LS2TP66000.0050.21.6100100504S6006LS2TPCheckOrder
S6006LS3TP66000.0050.51.6100100455S6006LS3TPCheckOrder
S6006LTP66000.01151.61001002250.5352S6006LTPCheckOrder
S6006RS2TP66000.0050.21.6100100504S6006RS2TPCheckOrder
S6006RS3TP66000.0050.51.6100100455S6006RS3TPCheckOrder
S6006RTP66000.01151.61001002250.5352S6006RTPCheckOrder
S6006V66000.01151.61001002250.5352S6006VCheckOrder
S6006VS266000.0050.21.6100100504S6006VS2CheckOrder
S6006VS366000.0050.51.6100100455S6006VS3CheckOrder
S8006D68000.01151.61001002000.5352S8006DCheckOrder
S8006LTP68000.01151.61001002000.5352S8006LTPCheckOrder
S8006RTP68000.01151.61001002000.5352S8006RTPCheckOrder
S8006V68000.01151.61001002000.5352S8006VCheckOrder
SK006D610000.02151.6100100352SK006DCheckOrder
SK006LTP610000.02151.6100100352SK006LTPCheckOrder
SK006RTP610000.02151.6100100352SK006RTPCheckOrder
SK006V610000.02151.6100100352SK006VCheckOrder
S2006D
Obsolete: 2011 -12-31
Replaced By: S4006D
62000.01151.61001002500.5352
S2006DS2
Obsolete: 2011 -12-31
Replaced By: S4006DS2
62000.050.21.6100100504
S2006DS3
Obsolete: 2011 -12-31
Replaced By: S4006DS3
62000.050.51.6100100455
S2006F1
Obsolete: 2008 -07-16
Replaced By: S4006L S4006V
62000.01151.61001002500.5352Order
S2006FS21
Obsolete: 2008 -07-16
62000.050.21.6100100504Order
S2006FS31
Obsolete: 2008 -07-16
62000.050.51.6100100455Order
S2006L
Obsolete: 2011 -12-31
Replaced By: S4006L
62000.01151.61001002500.5352Order
S2006LS2
Obsolete: 2011 -12-31
Replaced By: S4006LS2
62000.050.21.6100100504
S2006LS3
Obsolete: 2011 -12-31
Replaced By: S4006LS3
62000.050.51.6100100455
S2006V
Obsolete: 2011 -12-31
Replaced By: S4006V
62000.01151.61001002500.5352
S2006VS2
Obsolete: 2011 -12-31
Replaced By: S4006VS2
62000.050.21.6100100504
S2006VS3
Obsolete: 2011 -12-31
Replaced By: S4006VS3
62000.050.51.6100100455
S4006F1
Obsolete: 2008 -07-16
Replaced By: S4006L S4006V
64000.01151.61001002500.5352Order
S4006FS21
Obsolete: 2008 -07-16
Replaced By: S4006LS2 S4006VS2
64000.050.21.6100100504Order
S4006FS31
Obsolete: 2008 -07-16
64000.050.51.6100100455Order
S4006L
Obsolete: 2016 -03-31
Replaced By: S4006LTP
64000.01151.61001002500.5352
S4006LS2
Obsolete: 2016 -03-31
Replaced By: S4006LS2TP
64000.0050.21.6100100504
S4006LS3
Obsolete: 2016 -03-31
Replaced By: S4006LS3TP
64000.0050.51.6100100455
S4006R
Obsolete: 2016 -03-31
Replaced By: S4006RTP
64000.01151.61001002500.5352
S4006RS2
Obsolete: 2016 -03-31
Replaced By: S4006RS2TP
64000.0050.21.6100100504
S4006RS3
Obsolete: 2016 -03-31
Replaced By: S4006RS3TP
64000.0050.51.6100100455
S6006F1
Obsolete: 2008 -07-16
Replaced By: S6006L S6006V
66000.01151.61001002250.5352Order
S6006FS21
Obsolete: 2008 -07-16
66000.050.21.6100100504Order
S6006FS31
Obsolete: 2008 -07-16
66000.050.51.6100100455Order
S6006L
Obsolete: 2016 -03-31
Replaced By: S6006LTP
66000.01151.61001002250.5352
S6006LS2
Obsolete: 2016 -03-31
Replaced By: S6006LS2TP
66000.0050.21.6100100504
S6006LS3
Obsolete: 2016 -03-31
Replaced By: S6006LS3TP
66000.0050.51.6100100455
S6006R
Obsolete: 2016 -03-31
Replaced By: S6006RTP
66000.01151.61001002250.5352
S6006RS2
Obsolete: 2016 -03-31
Replaced By: S6006RS2TP
66000.0050.21.6100100504
S6006RS3
Obsolete: 2016 -03-31
Replaced By: S6006RS3TP
66000.0050.51.6100100455
S8006L
Obsolete: 2016 -03-31
Replaced By: S8006LTP
68000.01151.61001002000.5352
S8006R
Obsolete: 2016 -03-31
Replaced By: S8006RTP
68000.01151.61001002000.5352
SK006L
Obsolete: 2016 -03-31
Replaced By: SK006LTP
610000.02151.6100100352
SK006R
Obsolete: 2016 -03-31
Replaced By: SK006RTP
610000.02151.6100100352
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S2006DRP SCR 200V 6A TO252 RoHS No 09/01/2004 PbFree No No
S2006DTP SCR 200V 6A TO252 RoHS No 09/01/2004 PbFree No No
S2006DS2RP Sen SCR 200V 6A 200µA TO252 RoHS No 09/01/2004 PbFree No No
S2006DS2TP Sen SCR 200V 6A 200µA TO252 RoHS No 09/01/2004 PbFree No No
S2006DS3RP Sen SCR 200V 6A 500µA TO252 RoHS No 09/01/2004 PbFree No No
S2006DS3TP Sen SCR 200V 6A 500µA TO252 RoHS No 09/01/2004 PbFree No No
S2006FS21 Sen SCR 200V 6A 200µA TO202 RoHS No 01/01/1996 PbFree No
S2006FS211 Sen SCR 200V 6A 200µA TO202 RoHS No 01/01/1996 PbFree No
S2006FS241 Sen SCR 200V 6A 200µA TO202 RoHS No 01/01/1996 PbFree No
S2006FS31 Sen SCR 200V 6A 500µA TO202 RoHS No 01/01/1996 PbFree No
S2006FS332 Sen SCR 200V 6A 500µA TO202 RoHS No 01/01/1996 PbFree No
S2006L55 SCR 200V 6A TO220 Iso RoHS No 09/01/2004 PbFree No No
S2006L SCR 200V 6A TO220 Iso RoHS No 09/01/2004 PbFree No No
S2006L52 SCR 200V 6A TO220 Iso RoHS No 09/01/2004 PbFree No No
S2006LS2 Sen SCR 200V 6A 200µA TO220 Iso RoHS No 09/01/2004 PbFree No No
S2006LS3 Sen SCR 200V 6A 500µA TO220 Iso RoHS No 09/01/2004 PbFree No No
S2006VTP SCR 200V 6A TO251 RoHS No 09/01/2004 PbFree No No
S2006VS2TP Sen SCR 200V 6A 200µA TO251 RoHS No 09/01/2004 PbFree No No
S2006VS3TP Sen SCR 200V 6A 500µA TO251 RoHS No 09/01/2004 PbFree No No
S4006DRP SCR 400V 6A TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_S4006DRP REACH219_Declaration_(Contain)_S4006DRP No
Contains IPC_S4006DRP
S4006DTP SCR 400V 6A TO252 RoHS No 09/01/2004 PbFree No No
S4006DS2RP Sen SCR 400V 6A 200µA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_S4006DS2RP REACH219_Declaration_(Contain)_S4006DS2RP No
Contains
S4006DS2TP Sen SCR 400V 6A 200µA TO252 RoHS No 09/01/2004 PbFree No CoC_RoHS9_S4006DS2TP No
S4006DS3TP Sen SCR 400V 6A 500µA TO252 RoHS No 09/01/2004 PbFree No No
S4006DS3RP Sen SCR 400V 6A 500µA TO252 RoHS No 09/01/2004 PbFree No No
S4006F1 SCR 400V 6A TO202 RoHS No 01/01/1996 PbFree No
S4006FS21 Sen SCR 400V 6A 200µA TO202 RoHS No 01/01/1996 PbFree No
S4006FS31 Sen SCR 400V 6A 500µA TO202 RoHS No 01/01/1996 PbFree No
S4006L SCR 400V 6A TO220 Iso RoHS No 09/01/2004 PbFree No No
S4006LS2 Sen SCR 400V 6A 200µA TO220 Iso RoHS No 09/01/2004 PbFree No No
S4006LS2TP Sen SCR 400V 6A 200?A TO220 Iso RoHS No 01/01/1996 PbFree No 07/05/2019 CoC_RoHS9_S4006LS2TP REACH197_Declaration_with_Pb_S4006LS2TP Yes
07/05/2019
Contains IPC_S4006LS2TP_TO220L
S4006LS3 Sen SCR 400V 6A 500µA TO220 Iso RoHS No 09/01/2004 PbFree No No
S4006LS3TP Sen SCR 400V 6A 500?A TO220 Iso RoHS No 09/01/2004 PbFree No 04/26/2016 No
04/26/2016
S4006R SCR 400V 6A TO220 NON-ISO RoHS No 09/01/2004 PbFree No 07/19/2012 No
07/19/2012
S4006RS2 Sen SCR 400V 6A 200µA TO220 NON-ISO RoHS No 09/01/2004 PbFree No 07/09/2012 No
07/09/2012
S4006RS3 Sen SCR 400V 6A 500µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No
S4006RTP SCR 400V 6A TO220 NON-ISO RoHS No 09/01/2004 PbFree No 06/16/2015 No
09/21/2009
S4006VTP SCR 400V 6A TO251 RoHS No 09/01/2004 PbFree No No
S4006VS2TP Sen SCR 400V 6A 200µA TO251 RoHS No 09/01/2004 PbFree No No
S4006VS3TP Sen SCR 400V 6A 500µA TO251 RoHS No 09/01/2004 PbFree No No
S6006DTP SCR 600V 6A TO252 RoHS No 09/01/2004 PbFree No No
S6006DRP SCR 600V 6A TO252 RoHS No 09/01/2004 PbFree No No
IPC_S6006DRP
S6006DS2RP Sen SCR 600V 6A 200µA TO252 RoHS No 09/01/2004 PbFree No REACH191_Declaration_with_Pb_S6006DS2RP No
Contains
S6006DS2TP Sen SCR 600V 6A 200µA TO252 RoHS No 09/01/2004 PbFree No No
S6006DS3RP Sen SCR 600V 6A 500µA TO252 RoHS No 09/01/2004 PbFree No No
S6006DS3TP Sen SCR 600V 6A 500µA TO252 RoHS No 09/01/2004 PbFree No No
S6006F1 SCR 600V 6A TO202 RoHS No 01/01/1996 PbFree No
S6006F2 SCR 600V 6A TO202 RoHS No 01/01/1996 PbFree No
S6006FS21 Sen SCR 600V 6A 200µA TO202 RoHS No 01/01/1996 PbFree No
S6006FS22 Sen SCR 600V 6A 200µA TO202 RoHS No 01/01/1996 PbFree No
S6006FS31 Sen SCR 600V 6A 500µA TO202 RoHS No 01/01/1996 PbFree No
S6006L SCR 600V 6A TO220 Iso RoHS No 09/01/2004 PbFree No No
S6006LS2 Sen SCR 600V 6A 200µA TO220 Iso RoHS No 09/01/2004 PbFree No No
S6006LS2TP Sen SCR 600V 6A 200?A TO220 Iso RoHS No 07/22/2019 PbFree No 07/22/2019 CoC_RoHS9_S6006LS2TP REACH211_Declaration_Contain-_S6006LS2TP Yes
07/22/2019
Contains
S6006LS3 Sen SCR 600V 6A 500µA TO220 Iso RoHS No 09/01/2004 PbFree No No
S6006R SCR 600V 6A TO220 NON-ISO RoHS No 09/01/2004 PbFree No 07/19/2012 Yes
07/19/2012
S6006RS2 Sen SCR 600V 6A 200µA TO220 NON-ISO RoHS No 09/01/2004 PbFree No 07/09/2012 No
07/09/2012
S6006RS3 Sen SCR 600V 6A 500µA TO220 NON-ISO RoHS No 01/01/1996 PbFree No
S6006RTP SCR 600V 6A TO220 NON-ISO RoHS No 09/01/2004 PbFree No 06/16/2015 No
09/21/2009
S6006VTP SCR 600V 6A TO251 RoHS No 09/01/2004 PbFree No No
S6006VS2TP Sen SCR 600V 6A TO251 RoHS No 09/01/2004 PbFree No No
S6006VS3TP Sen SCR 600V 6A TO251 RoHS No 09/01/2004 PbFree No No
S8006DRP SCR 800V 6A TO252 RoHS No 09/01/2004 PbFree No No
S8006DTP SCR 800V 6A TO252 RoHS No 09/01/2004 PbFree No No
S8006L SCR 800V 6A TO220 Iso RoHS No 09/01/2004 PbFree No No
S8006R SCR 800V 6A TO220 NON-ISO RoHS No 09/01/2004 PbFree No 07/10/2012 No
07/10/2012
S8006RTP SCR 800V 6A TO220 NON-ISO RoHS No 09/01/2004 PbFree No 06/16/2015 No
09/21/2009
S8006VTP SCR 800V 6A TO251 RoHS No 09/01/2004 PbFree No No
SK006DTP SCR 1000V 6A TO252 RoHS No 09/01/2004 PbFree No No
SK006DRP SCR 1000V 6A TO252 RoHS No 09/01/2004 PbFree No No
SK006L SCR 1000V 6A TO220 Iso RoHS No 09/01/2004 PbFree No No
SK006R SCR 1000V 6A TO220 NON-ISO RoHS No 09/01/2004 PbFree No 07/10/2012 No
07/10/2012
SK006RTP SCR 1000V 6A TO220 NON-ISO RoHS No 03/18/2015 PbFree No 06/16/2015 Yes
09/21/2009
SK006VTP SCR 1000V 6A TO251 RoHS No 09/01/2004 PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sxx06xSx/Sxx06x Series Datasheet

Excellent unidirectional switches for phase control applications such as heating and motor speed controls...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...