Sx02xS Series - EV Series 1.5 Amp Sensitive Gate SCRs

Shot E 002
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 1.5Amp sensitive gate SCR series offers high static dv/dt with low turn off time (tq) through small die planar construction design. All SCR's junctions are glass — passivated to ensure long term reliability and parametric stability.

Features:
  • Surge capability > 15Amps
  • Blocking voltage (VDRM/VRRM) capability - up to 600V
  • High dv/dt noise immunity
  • Improved turn-off time (Tq) < 35μsec
  • Sensitive gate for direct microsprocessor interface
  • Through hole and surface mount packages
  • RoHS compliant and Halogen-Free

Application:
  • The Sx02xS series is specifically designed for solenoid drive often seen in GFCI and similar safety cut-off devices.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S402BS1.54000.0050.21.71550250.5353S402BSCheckOrder
S402BS11.54000.0050.11.71550250.5353S402BS1CheckOrder
S402ES1.54000.0050.21.71550250.5353S402ESCheckOrder
S402ES11.54000.0050.11.71550250.5353S402ES1CheckOrder
S402TS1.54000.0050.21.71550250.5353S402TSCheckOrder
S402TS11.54000.0050.11.71550250.5353S402TS1CheckOrder
S602BS1.56000.0050.21.71550250.5353S602BSCheckOrder
S602BS11.56000.0050.11.71550250.5353S602BS1CheckOrder
S602BS21.56000.0050.051.71550250.5353S602BS2CheckOrder
S602ES1.56000.0050.21.71550250.5353S602ESCheckOrder
S602ES11.56000.0050.11.71550250.5353S602ES1CheckOrder
S602TS1.56000.0050.21.71550250.5353S602TSCheckOrder
S602TS11.56000.0050.11.71550250.5353S602TS1CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S402BS1RP Sen SCR 400V 1.5A 100 µA SOT89 RoHS No 12/19/2008 PbFree No 11/15/2018 CoC_RoHS9_S402BS1RP REACH191_Declaration_S402BS1RP Yes
11/15/2018
Does not Contain
S402ES Sen SCR 400V 1.5A 200?A TO92WB RoHS No 12/19/2008 PbFree No Yes
S402ESAP Sen SCR 400V 1.5A 200?A TO92WB RoHS No 12/19/2008 PbFree No Yes
IPC_Thyristor_TO-92WB_S402ESAP
S402ESRP Sen SCR 400V 1.5A 200?A TO92WB RoHS No 12/19/2008 PbFree No Yes
S402TSRP Sen SCR 400V 1.5A 200?A SOT223 RoHS No 12/19/2008 PbFree No CoC_RoHS9_S402TSRP Yes
IPC_S402TSRP_S602TSRP
S602BSRP Sen SCR 600V 1.5A 200 µA SOT89 RoHS No 12/19/2008 PbFree No 01/12/2021 CoC_RoHS9_S602BSRP REACH211_Declaration_S602BSRP Yes
01/12/2021
Does not Contain
S602BS1RP Sen SCR 600V 1.5A 100 µA SOT89 RoHS No 12/19/2008 PbFree No 11/15/2018 CoC_RoHS9_S602BS1RP REACH191_Declaration_S602BS1RP Yes
11/15/2018
Does not Contain
S602ESAP Sen SCR 600V 1.5A 200?A TO92WB RoHS No 12/19/2008 PbFree No Yes
S602ESRP Sen SCR 600V 1.5A 200?A TO92WB RoHS No 12/19/2008 PbFree No CoC_RoHS9_S602ESRP REACH_SVHC Declaration_S602ESRP Yes
Does not Contain IPC_Thyristor_TO-92WB_S602ESRP
S602ES Sen SCR 600V 1.5A 200?A TO92WB RoHS No 12/19/2008 PbFree No CoC_RoHS9_S602ES REACH209_Declaration_S602ES Yes
Does not Contain
S602TSRP Sen SCR 600V 1.5A 200?A SOT223 RoHS No 12/19/2008 PbFree No
IPC_S402TSRP_S602TSRP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sx02xS Series Datasheet

New 1.5 Amp sensitive gate SCR series offers high static dv/dt with low turn off time (tq) through small die planar construction design...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...