Sx01E/SxN1 Series - 1 Amp Standard SCRs

Thyristor Sx01E SxN1 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Excellent for lower current heat, lamp, and audible alarm controls for home goods.

Standard phase control SCRs are triggered with few milliamperes of current at less than 1.5V potential.

Features & Benefits:
  • RoHS compliant
  • Glass — passivated junctions
  • Voltage capability up to 600 V
  • Surge capability up to 30 A


Applications:
  • Typical applications are AC solid-state switches, fluidlevel sensors, strobes, and capacitive-discharge ignition systems

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
IDRM@
VDRM
125°C
(mA)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamplesCompare
S2N1
Replaced By: S4N1
12000.01101.63050200.5352Order
S401E14000.01101.63050200.5352S401ECheckOrder
S4N114000.01101.63050200.5352S4N1CheckOrder
S601E16000.01101.63050200.5352S601ECheckOrder
S6N116000.01101.63050200.5352S6N1CheckOrder
S201E
Obsolete: 2011 -12-31
Replaced By: S401E
12000.01101.63050200.5352
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
S201E SCR 200V 1A TO92 RoHS No 11/01/2004 PbFree No Yes
S2N1RP SCR 200V 1A DO214 3L RoHS No 11/01/2004 PbFree No Yes
S2N1 SCR 200V 1A DO214 3L RoHS No 11/01/2004 PbFree No Yes
S401EAP SCR 400V 1A TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 Yes
07/10/2012
S401ERP SCR 400V 1A TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 Yes
07/10/2012
S401E SCR 400V 1A TO92 RoHS No 11/01/2004 PbFree No 07/10/2012 CoC_RoHS9_S401E REACH211_Declaration_Contain-_S401E Yes
07/10/2012
Contains
S4N1RP SCR 400V 1A DO214 3L RoHS No 11/01/2004 PbFree No CoC_RoHS9_S4N1RP REACH205_Declaration_Contain-_S4N1RP Yes
Contains
S601ERP SCR 600V 1A TO92 RoHS No 11/01/2004 PbFree No Yes
S601E SCR 600V 1A TO92 RoHS No 11/01/2004 PbFree No CoC_RoHS9_S601E REACH211_Declaration_Contain-_S601E Yes
Contains
S601EAP SCR 600V 1A TO92 RoHS No 11/01/2004 PbFree No Yes
S6N1RP SCR 600V 1A DO214 3L RoHS No 11/01/2004 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Discrete Thyristors Sx01E/SxN1 Series Datasheet

Excellent for lower current heat lamp and audible alarm controls for home goods...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...